Download SECTION 14 30 00 ESCALATORS AND MOVING WALKS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 14 30 00
ESCALATORS AND MOVING WALKS
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** This is a generic ARCAT specification, provided in the style and format of all ARCAT manufacturer's specifications. The Notes to Specifier are intended to provide guidance in editing the text. Delete and add text as required for your individual project.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Escalators.
B.
Moving walks.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 26 05 00 - Common Work Results for Electrical.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings indicating material characteristics, details of construction, connections, and relationship with adjacent construction.
D.
Verification Samples: For each finish product specified, two samples, representing actual product and finish.
E.
Warranty: Submit manufacturer's standard warranty. Include labor and materials to repair or replace defective materials.
F.
Operation and Maintenance Data: Submit manufacturer's operation and maintenance data, including operating instructions, list of spare parts and maintenance schedule.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
C.
Safety Code: ASME/ANSI A17.1 and local regulations.
1.5
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
 
** NOTE TO SPECIFIER ** Insert acceptable manufacturers. To research manufacturers, search www.arcat.com for the title of this section.
 
A.
Acceptable Manufacturers: ______.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
A.
Escalators:
 
** NOTE TO SPECIFIER ** Delete speeds not required.
 
1.
Speed: 90 fpm.
2.
Speed: 100 fpm.
3.
Speed: 120 fpm.
 
** NOTE TO SPECIFIER ** Delete step width not required.
 
4.
Step Width: 24 inches.
5.
Step Width: 40 inches.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
6.
Balustrades: Opaque.
7.
Balustrades: Tempered glass.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
8.
Trim, Decks, Skirts, and Panels: Stainless steel, No. 4 satin finish.
9.
Trim, Decks, Skirts, and Panels: Bronze, mirror polish.
10.
Trim, Decks, Skirts, and Panels: Porcelain enamel on steel.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
11.
Floor Plates: Cast aluminum.
12.
Floor Plates: Cast bronze.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
13.
Handrails: Black neoprene.
14.
Handrails: Colored neoprene.
15.
Auxiliary Operations and Controls:
a.
Reversible direction.
b.
Key-operated control stations.
c.
Emergency stop controls.
B.
Moving Walks:
 
** NOTE TO SPECIFIER ** Delete speeds not required.
 
1.
Speed: 100 fpm.
2.
Speed: 140 fpm.
 
** NOTE TO SPECIFIER ** Delete step width not required.
 
3.
Tread Width: 40 inches.
4.
Tread Width: 60 inches.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
5.
Balustrades: Opaque.
6.
Balustrades: Tempered glass.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
7.
Trim, Decks, Skirts, and Panels: Stainless steel, No. 4 satin finish.
8.
Trim, Decks, Skirts, and Panels: Porcelain enamel on steel.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
9.
Floor Plates: Cast aluminum.
10.
Floor Plates: Stainless.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
11.
Handrails: Black neoprene.
12.
Handrails: Colored neoprene.
13.
Auxiliary Operations and Controls:
a.
Reversible direction.
b.
Key-operated control stations.
c.
Emergency stop controls.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION