Download SECTION 14 45 10 LIGHT DUTY VEHICLE LIFTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 14 45 10
LIGHT DUTY VEHICLE LIFTS
 
 
Copyright 2014 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Rotary Lift, lifts for in-ground and surface-mounted applications, two post, four post, parallelogram and hydraulic portable lifts, vehicle alignment lifts.
This section is based on the products of Rotary Lift, which is located at:
2700 Lanier Dr.
Madison, IN 47250
Toll Free Tel: 800-640-5438
Tel: 812-273-1622
Fax: 800-578-5438
Email: request info (lkendall@vsgdover.com)
Web: www.rotarylift.com
[ Click Here ] for additional information.
Rotary Lift, a brand of Vehicle Service Group (VSG), is a leading manufacturer of vehicle service and storage lifts. In 1925, the first automotive hydraulic lift was built by us and we've never stopped offering innovative products to our customers. With global headquarters in Madison, Indiana, VSG has business operation centers and ISO 9001-certified manufacturing facilities on three continents: North America, Europe and Asia. Our ISO9001 facilities maintain world-class quality control in every step of design, purchased components, manufacturing, and service and repair. Every lift reflects the commitment to innovation and designed to meet and exceed applicable industry and local standards.
Rotary Lift offers the industry's broadest line of surface and environmentally friendly inground lifts for both the light and heavy duty vehicle service markets. Our 85 years of experience shows that there are more Rotary Lift products used in vehicle repair shops around the world than any other brand. You can trust that every Rotary lift reflects the commitment to innovation that has made Rotary the world's most trusted lift.
With an uncompromising commitment to product quality, testing and safety, Rotary Lift's products have achieved the reputation as the world's most trusted lifts. Earning this customer trust and confidence comes from a focus on several important areas of product and support including: quality and warranty, engineering and testing, certification and safety, factory support team, a global network of sales and service professionals and the availability of genuine OE parts. For decades, Rotary has been the recognized leader in vehicle service lifts. This legendary reputation has set the standard for quality, durability, reliability and attention to safety throughout the automotive service market.
Only Rotary offers the right combination of experience, quality product selection and service you've come to expect from the world leader.
Locations: Madison, Indiana (Global Headquarters and North & South American Operations Center) Braunlingen, Germany (Europe & Africa Operations Center) Haimen, China (Asian Operations Center)
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete lift types below not applicable to your project.
 
A.
Vehicle lifts including safety equipment, controls and accessories of the following types:
1.
7,000 lb. capacity asymmetric two post surface mounted frame contact lifts SPOA7-MP - SPOA7-MPSW series.
2.
10,000 lb. capacity asymmetric two post surface mounted frame contact lifts SPOA10 series.
3.
10,000 lb. capacity symmetric two post surface mounted frame contact lifts SPO10 series.
4.
12,000 lb. capacity symmetric two post surface mounted frame contact lifts SPO12 series.
5.
15,000 lb. / 18,000 capacity symmetric two post surface mounted frame contact lifts SPO15 - SPO18 series.
6.
8,000 lb / 10,000 lb / 12,000 lb. capacity self-contained inground two post frame contact lifts SL210-MP8 - SL210 - SL212 series.
7.
14,000 lb. four post surface mounted drive on alignment rack AR14 - ARO14 series.
8.
14,000 lb. four post surface mounted drive on general service lifts SM14 - SMO14 series.
9.
18,000 lb. four post surface mounted drive on general service lifts SM18L - SM18EL series.
10.
18,000 lb. four post surface mounted drive on alignment rack AR18L - AR18-EL series.
11.
Vehicle alignment lifts.
1.2
RELATED SECTIONS
A.
Section 14 45 00 - Vehicle Lifts.
B.
Section 23 05 00 - Common Work Results for HVAC.
C.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
A.
ALI: Automotive Lift Institute.
B.
ANSI/ALI ALCTV: Safety Requirements for the Construction, Testing, and Validation of Automotive Lifts.
C.
International Standards Organization (ISO): ISO 9001 Quality management systems - Requirements.
D.
Underwriters Laboratories Inc. (UL): UL201 - These requirements cover garage equipment, rated not more than 600 volts, for use in accordance with the National Electrical Code, NFPA 70.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation manual.
4.
Operations manual.
5.
Maintenance manual.
6.
Safety manual.
C.
Shop Drawings: Template drawings and load reactions for lift application.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: Factory trained authorized company, company insured for completed operations of installing lift.
B.
In addition to the other requirements outlined herein, the lift or lifts, shall comply with all applicable requirements of ANSI standards. "Safety Requirements for the Construction, Care and Use of Automotive Lifts" as published by the American national Standards Institute. The lift company Quality Management System shall be ISO9001 certified.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard warranty for failures due to defective materials and workmanship. Manufacturer will not assume responsibility, or compensation, for unauthorized repairs or labor.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Rotary Lift, which is located at: 2700 Lanier Dr.; Madison, IN 47250; Toll Free Tel: 800-640-5438; Tel: 812-273-1622; Fax: 800-578-5438; Email: request info (lkendall@vsgdover.com); Web: www.rotarylift.com
B.
Substitutions: Not permitted.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.2
7,000 LB. CAPACITY ASYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFTS SPOA7-MP - SPOA7-MPSW SERIES
A.
Capacity: 7,000 lbs. (3175 kg); 3500 lbs. (1588 kg) per pad.
B.
Minimum Bay Requirements:
1.
Floor space 12 feet x 24 feet (3658mm - 7315 (mm).
2.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
C.
Ceiling Height Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA7-MP: 11 feet 10-3/4 inches (3658 mm).
2.
SPOA7-MP with extended cylinder: 12 feet 4-3/4 inches (3785 mm).
3.
SPOA7-MPEH1 and SPOA7-MPSW Models: 13 feet (3962 mm).
4.
SPOA7-MPEH2 and SPOA7-MPSW Models: 14 feet (4267 mm).
D.
Height to Top of Overhead Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA7-MP: 11 feet 8-1/2 inches (3569 mm).
2.
SPOA7-MPEH1 and SPOA7-MPSWEH1: 12 feet 8-1/2 inches (3874 mm).
3.
SPOA7-MPEH2 and SPOA7-MPSWEH2: 13 feet -1/2 inches (4178 mm).
E.
Floor To Overhead Switch Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA7-MP: 11 feet 2-3/4 inches (3423 mm).
2.
SPOA7-MPEH1 and SPOA7-MPSWEH1 Models: 12 feet 2 inches (3708 mm).
3.
SPOA7-MPEH2 and SPOA7-MPSWEH2 Models: 13 feet 2 inches (4013 mm).
F.
Width Inside Columns: 107-1/4 inch (2724 mm).
G.
Overall Width: 11 feet 5-3/8 inch (3489 mm).
H.
Drive Through Clearance At Tires: 79 inches (2007 mm).
I.
Rise:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA7-MP: 74 inches (1880 mm) from floor level to top of adapter pad.
2.
Extended Rise: 77 inches (1956 mm) from floor level to top of adapter pad.
J.
Finishes (Excluding Arms) - All Arms Are Yellow:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
K.
SPOA7-MP and SPOA7-MPSW Series Single Point Manual Controls - Manual Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
 
** NOTE TO SPECIFIER ** SPOA7-MPSW Series Single Point Control. Delete if not required.
 
5.
Shockwave Series DC Controls: System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system.
L.
Arm Configurations:
1.
Drive Over Pad With Adapters: Minimum Adapter Height 3 inches (76 mm) - Maximum Adapter Height 6 inches (152 mm) from floor.
M.
Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Air/Electric Utility Box.
2.
Tool Holder.
3.
Door Defender.
4.
Light Kit.
N.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.3
10,000 LB. CAPACITY ASYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFTS SPOA10
 
** NOTE TO SPECIFIER ** SPOA10 Series exclusive to manual controls.
 
A.
Capacity: 10,000 lbs. (4536 kg); 2500 lbs. (1134 kg) per adapter.
B.
Minimum Bay Requirements:
1.
Floor space 12 feet x 24 feet (3658mm - 7315 mm).
2.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
C.
Ceiling Height Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA10: 12 feet (3658 mm).
2.
SPOA10 with extended cylinder: 12 feet 5 inches (3785 mm).
3.
SPOA10EH1: 13 feet (3962 mm).
4.
SPOA10EH2: 14 feet (4267 mm).
D.
Height to Top of Overhead Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA10: 11 feet 8 inches (3556 mm).
2.
SPOA10EH1: 12 feet 8 inches (3861 mm).
3.
SPOA10EH2: 13 feet 8 inches (4166 mm).
E.
Floor To Overhead Switch Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA10: 11 feet 2 inches (3404 mm).
2.
SPOA10EH1: 12 feet 2 inches (3708 mm).
3.
SPOA10EH2: 13 feet 2 inches (4013 mm).
F.
Width Inside Columns: 107-1/2 inch (2727 mm).
G.
Overall Width: 11 feet-5-1/2 inch (3493 mm).
H.
Drive Through Clearance At Tires: 95 inches (2413 mm).
I.
Rise:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPOA10 2-Stage Arm: 78 inches (1981 mm) from floor level to top of adapter fully extended.
2.
Extended Rise Model 2-Stage Arm: 81 inches (2057 mm) from floor level to top of adapter fully extended.
3.
SPOA10 3-Stage Arm: 73-7/8 inches (1876 mm) from floor level to top of adapter fully extended.
4.
Extended Rise Model 3-Stage Arm: 76-7/8 inches (1953 mm) from floor level to top of adapter fully extended.
J.
Finishes (Excluding Arms) - All Arms Are Yellow:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
K.
SPOA10 Series Single Point Manual Controls - Manual Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
5.
Shockwave Series DC Controls:
a.
System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system.
L.
Arm Configurations:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2-Stage Arms With Flip Up Adapters:
a.
Front Arm: Minimum Reach 20-1/2 inches (521 mm) - Maximum Reach 40-3/4 inches (1035 mm) Minimum Adapter Height 4-3/4 inches (121 mm) - Maximum Adapter Height 10-1/4 inches (260 mm) from floor.
b.
Rear Arm: Minimum Reach 40-1/4 inches (1019 mm) - Maximum Reach 61 inches (1548 mm) Minimum Adapter Height 4-3/4 inches (121 mm) - Maximum Adapter Height 10-1/4 inches (260 mm) from floor.
2.
TRIO With RA Adapters:
a.
Front Arm: Minimum Reach 20-1/2 inches (521 mm) - Maximum Reach 40-7/8 inches (1038 mm) Minimum Adapter Height 4 inches (102 mm) - Maximum Adapter Height 5-1/8 inches (130 mm) from floor.
b.
Rear Arm: Minimum Reach 34-1/2 inches (878 mm) - Maximum Reach 58-1/4 inches (1480 mm) Minimum Adapter Height 4 inches (102 mm) - Maximum Adapter Height 5-1/8 inches (130 mm) from floor.
M.
Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Extended Height GM Adapters (Flip Up Arms Only).
2.
Extended Height Truck Adapters (Flip Up Arms Only).
3.
1/2 Inch Pad Adapter (Flip Up Arms Only).
4.
1 Inch Pad Adapter (Flip Up Arms Only).
5.
2-1/2 Inch Pad Adapter (Flip Up Arms Only).
6.
Thread-Up Frame Engaging Adapter.
7.
Stackable Extensions.
8.
Air/Electric Utility Box.
9.
Tool Holder.
10.
Door Defender.
11.
Light Kit.
N.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.4
10,000 LB. CAPACITY SYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFTS SPO10
 
** NOTE TO SPECIFIER ** SPO10 Series exclusive to manual controls.
 
A.
Capacity: 10,000 lbs. (4536 kg); 2500 lbs. (1134 kg) per adapter.
B.
Minimum Bay Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Floor space 12 feet x 24 feet (3658mm - 7315 mm).
2.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
C.
Ceiling Height Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPO10: 12 feet (3658 mm).
2.
SPO10 with extended cylinder: 12 feet 5 inches (3785 mm).
3.
SPO10EH1: 12 feet 9 inches (3962 mm).
4.
SPO10EH2: 13 feet 9 inches (4267 mm).
5.
SPO10EH4: 15 feet 9 inches (4572 mm).
D.
Height to Top of Overhead Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPO10: 11 feet 8 inches (3556 mm).
2.
SPO10EH1: 12 feet 8 inches (3861 mm).
3.
SPO10EH2: 13 feet 8 inches (4166 mm).
4.
SPO10EH4: 15 feet 8 inches (4775 mm).
E.
Floor To Overhead Switch Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPO10: 11 feet 2 3/4 inches (3423 mm).
2.
SPO10EH1: 12 feet 2 inches (3708 mm).
3.
SPO10EH2: 13 feet 2 inches (4013 mm).
4.
SPO10EH4: 14 feet 2 inches (4318 mm).
F.
Width Inside Columns: 114 1/2 inch (2727 mm).
G.
Overall Width: 11 feet-5-1/2 inch (3493 mm).
H.
Drive Through Clearance At Tires: 102 1/2 inches (2603 mm).
I.
Rise:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPO10 2-Stage Arm: 78 1/4 inches (1981 mm) from floor level to top of adapter fully extended.
2.
Extended Rise Model 2-Stage Arm: 81 1/4 inches (2064 mm) from floor level to top of adapter fully extended.
3.
SPO10 3-Stage Arm: 80-1/4 inches (2038 mm) from floor level to top of adapter fully extended.
4.
Extended Rise Model 3-Stage Arm: 83-1/4 inches (2115 mm) from floor level to top of adapter fully extended.
J.
Finishes (Excluding Arms) - All Arms Are Yellow:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
K.
SPO10 Series Single Point Manual Controls - Manual Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
5.
Shockwave Series DC Controls: System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system.
L.
Arm Configurations:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2-Stage Arms With Flip Up Adapters:
a.
Front and Rear Arms: Minimum Reach 31 inches (787 mm) - Maximum Reach 54 inches (1372 mm) Minimum Adapter Height 4-3/4 inches (121 mm) - Maximum Adapter Height 10-1/4 inches (260 mm) from floor.
2.
3-Stage Arms With RA Adapters:
a.
Front and Rear Arms: Minimum Reach 27-1/2 inches (696 mm) - Maximum Reach 59 inches (1497 mm) Minimum Adapter Height 4-3/4 inches (121 mm) - Maximum Adapter Height 12-1/4 inches (311 mm) from floor.
M.
Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Extended Height GM Adapters (Flip Up Arms Only).
2.
Extended Height Truck Adapters (Flip Up Arms Only).
3.
1/2 Inch Pad Adapter (Flip Up Arms Only).
4.
1 Inch Pad Adapter (Flip Up Arms Only).
5.
2-1/2 Inch Pad Adapter (Flip Up Arms Only).
6.
Thread-Up Frame Engaging Adapter.
7.
Stackable Extensions.
8.
Air/Electric Utility Box.
9.
Tool Holder.
10.
Door Defender.
11.
Light Kit.
N.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.5
12,000 LB. CAPACITY SYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFTS SPO12
 
** NOTE TO SPECIFIER ** SPO12 Series exclusive to manual controls. Sprinter arm configurations are designed for Sprinter vans and will de-rate the capacity of this series lift to 9,000 lbs.
 
A.
Capacity:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPO12: 12,000 lbs. (5443 kg); 3000 lbs. (1160 kg) per adapter.
2.
SPO12 With Sprinter Arms: 9,000 lbs. (4082 kg); 2250 lbs. (1021 kg) per adapter.
B.
Minimum Bay Requirements:
1.
Floor space 12 feet x 26 feet (3657mm x 7925 mm).
2.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
C.
Ceiling Height Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model: 13 feet 9 inches (4191 mm).
2.
Standard Model Low Ceiling Setting: 11 feet 9 inches (3581 mm).
3.
SPO12EH1: 14 feet 9 inches (4496 mm).
4.
SPO12EH2: 15 feet 9 inches (4801 mm).
5.
Hummer Model: 14 feet 1/2 inches (4280 mm).
6.
Hummer Model Extended Height: 15 feet 1/2 inches (4585 mm).
D.
Height to Top of Overhead Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model: 13 feet 8 inches (4166 mm).
2.
Standard Model Low Ceiling Setting: 11 feet 8 inches (3556 mm).
3.
SPO12EH1 - : 14 feet 8 inches (4470 mm).
4.
SPO12EH2 - : 15 feet 8 inches (4775 mm).
5.
Hummer Model: 13 feet 11-1/2 inches (4255 mm).
6.
Hummer Model Extended Height: 14 feet 11-1/2 inches (4559 mm).
E.
Floor To Overhead Switch Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model: 13 feet 4 inches (4064 mm).
2.
Standard Model Low Ceiling Setting: 11 feet 4 inches (3454 mm).
3.
SPO12EH1 - : 14 feet 4 inches (4369 mm).
4.
SPO12EH2 - : 15 feet 4 inches (4674 mm).
5.
Hummer Model: 13 feet 7-1/2 inches (4153 mm).
6.
Hummer Model Extended Height: 14 feet 7-1/2 inches (4458 mm).
F.
Width Inside Columns: 113-3/8 inch (2880 mm).
G.
Overall Width: 11 feet-5-5/8 inch (3496 mm).
H.
Drive Through Clearance At Tires: 102-3/8 inches (2600 mm).
I.
Rise:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model 2-Stage Arm: 81 inches (2057 mm) from floor level to top of adapter fully extended.
2.
Extended Rise Model 2-Stage Arm: 84 inches (2134 mm) from floor level to top of adapter fully extended.
3.
(T Series) Model 3-Stage Arm: 80-1/4 inches (2038 mm) from floor level to top of adapter fully extended.
4.
(T Series) Extended Rise Model 3-Stage Arm: 83-1/4 inches (2115 mm) from floor level to top of adapter fully extended.
5.
(Sprinter) Model 3-Stage Arm: 73-1/2 inches (1867 mm) from floor level to top of adapter fully extended.
6.
(Sprinter) Extended Rise Model 3-Stage Arm: 76-1/2 inches (1943 mm) from floor level to top of adapter fully extended.
J.
Finishes (Excluding Arms) - All Arms Are Yellow:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
K.
SPO12 Series Single Point Manual Controls - Manual Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
5.
Shockwave Series DC Controls: System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system.
L.
Arm Configurations:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2-Stage Arms With Flip Up Adapters:
a.
Front and Rear Arms: Minimum Reach 31 inches (787 mm) - Maximum Reach 54 inches (1372 mm) Minimum Adapter Height 5-1/16 inches (129 mm) - Maximum Adapter Height 13-1/6 inches (332 mm) from floor.
2.
3-Stage Arms With RA Adapters T Series 12,000 lb capacity:
a.
Front and Rear Arms: Minimum Reach 27-1/2 inches (696 mm) - Maximum Reach 59 inches (1499 mm) Minimum Adapter Height 4-3/4 inches (121 mm) - Maximum Adapter Height 12-1/4 inches (311 mm) from floor.
3.
Sprinter Arms With Flip Up Adapters: Sprinter Arms shall De-rate lift capacity to 9,000 lbs.
a.
Front and Rear Arms: Minimum Reach 36-7/8 inches (937 mm) - Maximum Reach 74-31/32 inches (1904 mm) Minimum Adapter Height 4-3/4 inches (121 mm) - Maximum Adapter Height 12-1/4 inches (311 mm) from floor.
M.
Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Air/Electric Utility Box.
2.
Tool Holder.
3.
Door Defender.
4.
Light Kit.
N.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC 2003, IBC 2006 chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.6
15,000 LB. / 18,000 CAPACITY SYMMETRIC TWO POST SURFACE MOUNTED FRAME CONTACT LIFTS SPO15/SPO18
 
** NOTE TO SPECIFIER ** SPO15 - SPO18 Series exclusive to manual controls. Sprinter arm configurations are designed for Sprinter vans and will de-rate the capacity of this series lift to 11,000 lbs. Sprinter models only come with manual controls.
 
A.
Capacity:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SPO15: 15,000 lbs. (6804 kg); 3750 lbs. (1700 kg) per arm.
2.
SPO15 With Sprinter Arms: 11,000 lbs. (4990 kg); 2750 lbs. (1247 kg) per arm.
3.
SPO18: 18,000 lbs. (8165 kg); 4500 lbs. (2041 kg) per arm.
B.
Minimum Bay Requirements (All Models):
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Floor space 15 feet x 30 feet (4572mm x 9144 mm).
2.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
C.
Ceiling Height Requirements (All Models):
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model: 15 feet 1 inches (4597 mm).
2.
Low Ceiling Setting: 13 feet 7 inches (4140 mm).
D.
Height to Top of Overhead Bar (All Models):
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model Adjustable 15 feet - 16 feet 6 inches (4572-5029 mm).
2.
Low Ceiling Setting Adjustable 13 feet 6 inches - 14 feet 6 inches (4115-4420 mm).
E.
Floor To Overhead Switch Bar:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard Model Adjustable: 14 feet 5 inches - 15 feet 11 inches (4394-4851 mm).
2.
Low Ceiling Setting Adjustable: 13 feet 6 inches - 14 feet 6 inches (4115-4420 mm).
F.
Width Inside Columns: 120 inch (3048 mm).
G.
Overall Width: 12 feet-11 inch (3937 mm).
H.
Drive Through Clearance At Tires: 105-3/4 inches (2686 mm).
I.
Rise:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Standard / "LC" Low Ceiling Models: 89-1/2 inches (2273 mm) from floor level to top of adapter fully extended.
2.
Sprinter Models: 87 inches (2210 mm) from floor level to top of adapter fully extended using all adapters.
J.
Finishes (Excluding Arms) - All Arms Are Yellow:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
K.
Single Point Manual Controls - Manual Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
L.
Arm Configurations:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2-Stage Arms With Flip Up Adapters:
a.
Front and Rear Arms: Minimum Reach 37-1/2 inches (952 mm) - Maximum Reach 62 inches (1574 mm) Minimum Adapter Height 5-3/4 inches (146 mm) - Maximum Adapter Height 17-1/2 inches (445 mm) from floor.
2.
Sprinter Arms With Flip Up Adapters: Note Sprinter Arms De-rate lift capacity to 11,000 lbs.
a.
Front and Rear Arms: Minimum Reach 36-3/4 inches (934 mm) - Maximum Reach 74-3/4 inches (1899 mm) Minimum Adapter Height 7-3/4 inches (197 mm) - Maximum Adapter Height 9-1/4 inches (235 mm) from floor.
M.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
N.
Accessories:
1.
Air/Electric Utility Box.
2.
Tool Holder.
3.
Door Defender.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.7
8,000 LB / 10,000 LB / 12,000 LB. CAPACITY SELF-CONTAINED INGROUND TWO POST FRAME CONTACT LIFTS SL210-MP8 - SL212
 
** NOTE TO SPECIFIER ** SL210-MP8 - SL210 - SL212 Series exclusive to manual controls.
 
A.
Lift Characteristics:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Two 8-1/2 inches hydraulic cylinders EasyAccess design does not require bleeding and can be removed for servicing while other components stay in place. All hose connections can be accessed at floor level. Steel frame contained inside a 1/4 inch (6 mm) thick, low-density polymer composite housing made from recycled material. Housing is resistant (inert) to chemicals, corrosion, and electrolysis with a liquid detection alert system. Refer to installation instructions for excavation requirements.
B.
Capacity:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SL210 - SERIES: 10,000 lbs. (4536 kg); 2500 lbs. (1134 kg) per adapter.
2.
SL212 - SERIES: 12,000 lbs. (5443 kg); 3000 lbs. (1160 kg) per adapter.
3.
SL210-MP8 - 8,000 lbs. (3629 kg); 2000 lbs. (907 kg) per adapter.
C.
Minimum Bay Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SL210 - Floor space 11 feet x 24 feet (3353mm - 7315 mm).
2.
SL210-MP8 - Floor space 11 feet x 24 feet (3353mm - 7315 mm).
3.
SL212 - Floor space 11 feet x 26 feet (3353mm - 7925 mm).
D.
Overall Width:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SL210 - 9 feet-7/8 inch (2765 mm).
2.
SL210-MP8 - 6 feet-6-1/4 inch (1987 mm).
3.
SL212 - 8 feet-2-1/2 inch (2502 mm).
E.
Drive-Thru Clearance:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SL210 - 7 feet-4 inch (2235 mm).
2.
SL210-MP8 - Not Applicable.
3.
SL212 - 7 feet-4 inches (2235 mm).
F.
Rise:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SL210 - 3-Stage Arms With Flip-Up Adapters 81 inches (2057 mm) from floor level to top of adapter fully extended.
2.
SL210 - 3-Stage Arms with RA Adapters 75-7/8 inches (1927 mm) from floor level to top of adapter fully extended.
3.
SL210 - MP8- 73-3/8 inches (1864 mm) from floor level to top of adapter fully extended.
4.
SL212 - 84-1/4 inches (2140 mm) from floor level to top of adapter fully extended.
G.
Finishes (Excluding Arms) - All Arms Are Yellow:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
H.
SL210 - SL212 Models: Series Single Point Manual Controls - Pneumatic 100 psi - 120 psi Air Required, Lock Release Electric Power Unit UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
5.
Shockwave Series DC Controls: System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system can be bench, wall, or pedestal mounted.
I.
Arm Configurations:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SL210- 3-Stage Arms With Flip Up Adapters:
a.
Front and Rear Arms: Minimum Reach 21-3/8 inches (543 mm) - Maximum Reach 44-3/8 inches (1127 mm) Minimum Adapter Height 4-1/4 inches (108 mm) - Maximum Adapter Height 10-1/2 inches (266 mm) from floor.
2.
SL210- 3-Stage Arms With RA Adapters:
a.
Front and Rear Arms: Minimum Reach 19 inches (483 mm) - Maximum Reach 54-3/4 inches (1390 mm) Minimum Adapter Height 3-5/8 inches (92 mm) - Maximum Adapter Height 4-7/8 inches (124 mm) from floor.
3.
SL212- 2-Stage Arms With Flip Up Adapters:
a.
Front and Rear Arms: Minimum Reach 31-1/2 inches (800 mm) - Maximum Reach 48 inches (1219 mm) Minimum Adapter Height 5-11/16 inches (145 mm) - Maximum Adapter Height 8-3/16 inches (208 mm) from floor.
4.
Moveable Pad:
a.
Front and Rear Arms: Minimum Reach 29-3/4 inches (756 mm) - Maximum Reach 74-3/4 inches (1899 mm) Minimum Adapter Height 2-3/8 inches (60 mm) - Maximum Adapter Height 3 inches (76 mm) from floor.
J.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2011 and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.8
14,000 LB. FOUR POST SURFACE MOUNTED DRIVE ON ALIGNMENT RACK AR14/ARO14 SERIES
 
** NOTE TO SPECIFIER ** AR Series lifts have a closed front yoke design and ARO Series lifts have an open front yoke design. "NB" Narrow Bay is 10 inches less in width. "S" = Standard Model, "L" = Long Model, EL = Extra Long Model.
 
A.
Capacity: 14,000 lb (6350 kg); 7,000 lb (3175 kg) per runway.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
B.
AR14/ARO14 Series Single Point Manual Controls: Pneumatic 100 psi - 120 psi Air Required, Lock Release Electric Power, UL201 Compliant, Unit Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
5.
Shockwave Series DC Controls: System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system.
C.
Minimum Bay Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14S: Floor space 15 feet x 23 feet (4572mm x 7010 mm).
2.
ARO14S: Floor space 15 feet x 23 feet (4572mm x 7010 mm).
3.
AR14L: Floor space 15 feet x 26 feet (4572mm x 7925 mm).
4.
ARO14L: Floor space 15 feet x 26 feet (4572mm x 7925 mm).
5.
AR14EL: Floor space 15 feet x 28 feet (4572mm x 8534 mm).
6.
ARO14EL: Floor space 15 feet x 28 feet (4572mm x 8534 mm).
7.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
D.
Rise: 73-3/4 inches (1873 mm); from floor to top of runway.
E.
Overall Length:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14S: Power unit mounted in front of column: 233 inches (5918 mm).
2.
AR14L: Power unit mounted in front of column: 267 inches (6782 mm).
3.
AR14EL: Power unit mounted in front of column: 287 inches (7290 mm).
4.
ARO14S: Power unit mounted in front of column: 238 inches (6045 mm).
5.
ARO14L: Power unit mounted in front of column:272 inches (6909 mm).
6.
ARO14EL: Power unit mounted in front of column: 292 inches (7417 mm).
F.
Overall Width:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14 All Standard Models: Power unit mounted on side of column: 141 inches (3581 mm).
2.
AR14NB All Narrow Bay Models: Power unit mounted on side of column: 131 inches (3327 mm).
3.
ARO14 All Standard Models: Power unit mounted in side of column: 147 inches (3734 mm).
4.
ARO14NB All Narrow Bay Models: Power unit mounted on side of column: 137 inches (3480 mm).
G.
Inside of Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14 ARO14 All Standard Models: 117-1/2 inches (2985 mm).
2.
AR14NB All Narrow Bay Models: 106-9/16 inches (2707 mm).
3.
ARO14NB All Narrow Bay Models: 104 inches (2642 mm).
H.
Between Front and Rear Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14S - AR14SNB: 171 7/8 inches (4366 mm).
2.
AR14L - AR14LNB: 205 7/8 inches (5229 mm).
3.
AR14EL - AR14ELNB: 225 7/8 inches (5737 mm).
4.
ARO14S - ARO14SNB: 171 inches (4343 mm).
5.
ARO14L - ARO14LNB: 205 inches (5207 mm).
6.
ARO14EL - ARO14ELNB: 225 inches (5715 mm).
I.
Height of Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
All AR14 Models: 6 feet 10 1/8 inches (2086 mm).
2.
All ARO14 Models: 7 feet 11 3/16 inches (5229 mm).
J.
Width of Runways: 20 inches (508 mm).
K.
Height of Runways: 7 inches (178 mm).
L.
Width Between Runways: 43 inches (1092 mm).
M.
Maximum Wheelbase:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14S - ARO14S Models: 158 1/2 inches (4026 mm).
2.
AR14L - ARO14L Models: 192 1/2 inches (4890 mm).
3.
AR14EL - ARO14EL Models: 212 1/2 inches (5397 mm).
N.
Maximum Wheelbase Two Wheel Alignment:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14S - ARO14S Models: 153 inches (3886 mm).
2.
AR14L - ARO14L Models: 188 inches (4775 mm).
3.
AR14EL - ARO14EL Models: 208 inches (5283 mm).
O.
Maximum Wheelbase Four Wheel Alignment:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR14S - ARO14S Models: 142 inches (3607 mm).
2.
AR14L - ARO14L Models: 158 inches (4013 mm).
3.
AR14EL - ARO14EL Models: 158 inches (4013 mm).
P.
Finishes:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
Q.
Standard Equipment:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
RJ7000 Rolling Jacks two 7000 LB (3175 kg) capacity (each) 100 psi minimum - 120 psi maximum required.
2.
Alignment Equipment two rear slip plates two stainless steel turning radius gauges.
3.
Internal airline 100 psi minimum - 120 psi maximum required.
4.
Air Filter/Regulator/Lubricator 100 psi minimum - 120 psi maximum required.
R.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Swing Air Jacks 6000 LB (2722 kg) capacity (each) 100 psi minimum - 120 psi maximum required.
2.
Oil Drain Pan.
3.
Air/Electric Utility Box.
4.
Ramp Kits for drive-thru bays two each extended length available.
5.
Removable Work Steps.
S.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.9
14,000 LB. FOUR POST SURFACE MOUNTED DRIVE ON GENERAL SERVICE LIFTS SM14/SMO14 SERIES
 
** NOTE TO SPECIFIER ** SM Series lifts have a closed front yoke design and SMO Series lifts have an open front yoke design. "NB" Narrow Bay is 10 inches less in width. "S" = Standard Model, "L" = Long Model, EL = Extra Long Model.
 
A.
Capacity: 14,000 lb (6350 kg); 7,000 lb (3175 kg) per runway.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
B.
SM14/SMO14 Series Single Point Manual Controls - Pneumatic 100 psi - 120 psi Air Required, Lock Release Electric Power, UL201 Compliant, Unit Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
5.
Shockwave Series DC Controls: System is operated by (2) group 24 car batteries charged by a 110-120V 60Hz, 3.15 amp charger. A separate circuit is not required for each Shockwave DC power unit system.
C.
Minimum Bay Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM14S: Floor space 15 feet x 23 feet (4572mm x 7010 mm).
2.
SMO14S: Floor space 15 feet x 23 feet (4572mm x 7010 mm).
3.
SM14L: Floor space 15 feet x 25 feet (4572mm x 7920 mm).
4.
SMO14L: Floor space 15 feet x 26 feet (4572mm x 7925 mm).
5.
SM14EL: Floor space 15 feet x 27 feet (4572mm x 8530 mm).
6.
SMO14EL: Floor space 15 feet x 28 feet (4572mm x 8534 mm).
7.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
D.
Rise: 73-3/4 inches (1873 mm) from floor to top of runway.
E.
Overall Length:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM14S: Power unit mounted in front of column: 233 inches (5918 mm).
2.
SM14L: Power unit mounted in front of column: 257 inches (6528 mm).
3.
SM14EL: Power unit mounted in front of column: 281 inches (7137 mm).
4.
SMO14S: Power unit mounted in front of column: 238 inches (6045 mm).
5.
SMO14L: Power unit mounted in front of column: 272 inches (6909 mm).
6.
SMO14EL: Power unit mounted in front of column: 292 inches (7417 mm).
F.
Overall Width:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM14 All Standard Models: Power unit mounted on side of column: 141 inches (3581 mm).
2.
SM14NB All Narrow Bay Models: Power unit mounted on side of column: 131 inches (3327 mm).
3.
SMO14 All Standard Models: Power unit mounted in side of column: 147 inches (3734 mm).
4.
SMO14NB All Narrow Bay Models: Power unit mounted on side of column: 137 inches (3480 mm).
G.
Inside of Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM14 SMO14 All Standard Models: 117-1/2 inches (2985 mm).
2.
SM14NB All Narrow Bay Models: 106-9/16 inches (2707 mm).
3.
SMO14NB All Narrow Bay Models: 104 inches (2642 mm).
H.
Between Front and Rear Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM14S - SM14SNB: 171 7/8 inches (4366 mm).
2.
SM14L - SM14LNB: 195 7/8 inches (4975 mm).
3.
SM14EL - SM14ELNB: 219 7/8 inches (5585 mm).
4.
SMO14S - SMO14SNB: 171 inches (4343 mm).
5.
SMO14L - SMO14LNB: 205 inches (5207 mm).
6.
SMO14EL - SMO14ELNB: 225 inches (5715 mm).
I.
Height of Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
All SM14 Models: 6 feet 10 1/8 inches (2086 mm).
2.
All SMO14 Models: 7 feet 11 3/16 inches (5229 mm).
J.
Width of Runways: 20 inches (508 mm).
K.
Height of Runways: 7 inches (178 mm).
L.
Width Between Runways: 43 inches (1092 mm).
M.
Maximum Wheelbase:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM14S - SMO14S Models: 158 1/2 inches (4026 mm).
2.
SM14L - SMO14L Models: 182 1/2 inches (4636 mm).
3.
SM14EL - SMO14EL Models: 206 1/2 inches (5245 mm).
N.
Finishes:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
O.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SJ6000: (2722 kg) Swing Air Jacks 6000 LB capacity (each) 100 psi minimum - 120 psi maximum required.
2.
RJ7000: (3175 kg) Rolling Jacks 7000 LB capacity (each) 100 psi minimum - 120 psi maximum required.
3.
Internal Air Line Kit 100 psi minimum - 120 psi maximum required.
4.
Four-Wheel Alignment Kit.
5.
Oil Drain Pan.
6.
Air/Electric Utility Box.
7.
Ramp Kits for drive-thru bays two each extended length available.
8.
Removable Work Steps.
P.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.10
18,000 LB. FOUR POST SURFACE MOUNTED DRIVE ON GENERAL SERVICE LIFTS SM18L/SM18-EL SERIES
 
** NOTE TO SPECIFIER ** SM18L Series long or standard model; SM18EL Series extra long the only difference between these two lifts is length.
 
A.
Capacity: 18,000 lb (8165 kg); 9,000 lb (4082 kg) per runway.
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
B.
SM18L/SM18EL Series Single Point Manual Controls - Pneumatic 100 psi - 120 psi Air Required, Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
C.
Minimum Bay Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM18L: Floor space 16 feet x 27 feet (4877mm x 8230 mm).
2.
SM18EL: Floor space 16 feet x 30 feet (4877mm x 9144 mm).
3.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
D.
Rise: 68 inches (1727 mm) from floor to top of runway.
E.
Overall Length:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM18L: 275-3/16 inches (6990 mm) ramp to runway.
2.
SM18EL: 311-3/16 inches (7904 mm) ramp to runway.
F.
Overall Width: 137-3/4 inches (3499 mm).
G.
Inside of Columns: 121-1/2 inches (3086 mm).
H.
Between Front and Rear Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM18L: 212 inches (5385 mm).
2.
SM18EL: 248 inches (6299 mm).
I.
Height of Columns: 77-3/4 inches (1975 mm).
J.
Width of Runways: 22 inches (559 mm).
K.
Height of Runways: 7-1/2 inches (191 mm).
L.
Width Between Runways: 43 to 46 inches (1092 to 1168 mm).
M.
Maximum Wheelbase:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
SM18L: 194 inches (4928 mm).
2.
SM18EL: 230 inches (5842 mm).
N.
Finishes:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
O.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
RJ9000: Rolling Jacks 9000 LB (4082 kg) capacity (each) 100 psi minimum - 120 psi maximum required.
2.
Internal Air Line Kit 100 psi minimum - 120 psi maximum required.
3.
Four-Wheel Alignment Kit.
4.
Oil Drain Pan.
5.
Air/Electric Utility Box.
6.
Ramp Kits for drive-thru bays two each extended length available.
7.
Removable Work Steps.
P.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
2.11
18,000 LB. FOUR POST SURFACE MOUNTED DRIVE ON ALIGNMENT RACK AR18L/AR18-EL SERIES
 
** NOTE TO SPECIFIER ** AR18L Series long or standard model; AR18EL Series extra long the only difference between these two lifts is length.
 
A.
Capacity: 18,000 lb (8165 kg); 9,000 lb (4082 kg) per runway.
 
NOTE TO SPECIFIER ** Delete model applicable to project.
 
B.
Model AR18L: Wheelbases and Alignment Capability.
1.
Maximum wheelbase 194 inches (4927mm)
2.
Maximum wheelbase 2 wheel alignment 177 inches (4496mm)
3.
Minimum/maximum 4-Wheel alignment 63-162 inches (1600-4115mm)
C.
Model AR18EL: Wheelbases and Alignment Capability.
1.
Maximum wheelbase 230 inches (5842mm)
2.
Maximum wheelbase 2 wheel alignment 177 inches (4496mm)
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
D.
AR18L/AR18EL Series Single Point Manual Controls - Pneumatic 100 psi - 120 psi Air Required, Lock Release Electric Power Unit, UL201 Compliant, Over Hydraulic Cylinder Drive: All models bio-fluid compatible.
1.
2hp 208-230V 1 phase Motor 60Hz.
2.
2hp 208-230V 1 phase Motor 50Hz.
3.
4hp 208-480V 3 phase Motor 50/60Hz.
4.
4hp 575V 3 phase Motor 60Hz.
E.
Minimum Bay Requirements:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project. Minimum bay requirements are for the lift only alignment cameras will increase the length of the bay depending upon which alignment cameras are used.
 
1.
AR18L: Floor space 16 feet x 27 feet (4877mm x 8230 mm) Lift only.
2.
AR18EL: Floor space 16 feet x 30 feet (4877mm x 9144 mm) Lift only.
3.
Floor slab concrete 3000 psi - 4-1/4 inch (108 mm) minimum; 5 inch - 6 inch (127 mm - 152 mm).
F.
Rise: 68 inches (1727 mm) from floor to top of runway.
G.
Overall Length:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR18L: 275-3/16 inches (6990 mm) ramp to runway.
2.
AR18EL: 311-3/16 inches (7904 mm) ramp to runway.
H.
Overall Width: 137-3/4 inches (3499 mm).
I.
Inside of Columns: 121-1/2 inches (3086 mm).
J.
Between Front and Rear Columns:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR18L: 212 inches (5385 mm).
2.
AR18EL: 248 inches (6299 mm).
K.
Height of Columns: 77-3/4 inches (1975 mm).
L.
Width of Runways: 22 inches (559 mm).
M.
Height of Runways: 7-1/2 inches (191 mm).
N.
Width Between Runways: 43 to 46 inches (1092 to 1168 mm).
O.
Maximum Wheelbase:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
AR18L: 194 inches (4928 mm).
2.
AR18EL: 230 inches (5842 mm).
P.
Finishes:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Blue, Standard RAL5005.
2.
Red, RAL3002.
3.
Yellow, RAL1023.
4.
Gray, RAL7040.
5.
Black, RAL9005.
Q.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Delete items below not applicable to project.
 
1.
Oil Drain Pan.
2.
Air/Electric Utility Box.
3.
Ramp Kits for drive-thru bays two each extended length available.
R.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV and in compliance with IBC chapter 30 section 3001.2.
 
** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
2.12
VEHICLE ALIGNMENT LIFTS
 
** NOTE TO SPECIFIER ** Information below applies to both YA12 lift models.
 
A.
Lift Characteristics: Lift has no structural obstructions between the lifting legs and can be installed in recess applications (refer to shop drawings for recess applications). Non-alignment runway models (Y12 Series) available for general service repair.
1.
Capacity: 12,000 lb (5443 kg).
2.
Rise: 68-3/16 inches (1732 mm).
3.
Overall Width: 88 inches (2235 mm).
4.
Width of Runways: 24 inches (610 mm).
5.
Height of Runways: 11-3/16 inches (284 mm).
6.
Width Between Runways: 40 inches (1016 mm).
7.
Maximum 4-Wheel Align: 158 inches (4013 mm).
8.
Minimum 4-Wheel Align: 71-1/2 inches (1816 mm).
9.
Maximum Hydraulic Operating Pressure: 3250 psi (22.4 MPa).
 
** NOTE TO SPECIFIER ** Lower and rise speeds vary with voltage and vehicle weight. Consult manufacturer's literature for details. Delete if not applicable.
 
10.
Rise Time: 37 seconds.
11.
Lowering time: 45 seconds.
 
** NOTE TO SPECIFIER ** Delete Model if not required.
 
B.
Model: YA12-L as manufactured by Rotary Lift.
1.
Overall Length: 260 inches (6604 mm).
2.
Length of Runways: 202 inches (5131 mm)
3.
Maximum Wheelbase: 179-1/2 inches (4559 mm).
4.
Maximum 2-Wheel Align: 164-1/2 inches (4178 mm).
 
** NOTE TO SPECIFIER ** Delete power options not required.
 
5.
Power: Single phase, 208/230 volt.
6.
Power: 3 phase, 240/480 volt.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
7.
Color: Custom, as selected by Architect.
8.
Color: Standard, as selected by Architect.
9.
Color: As indicated on Drawings.
10.
Color: RAL5005 Blue.
11.
Color: RAL3002 Red.
12.
Color: RAL1023 Yellow.
13.
Color: RAL7040 Gray.
14.
Color: RAL9005 Black.
 
** NOTE TO SPECIFIER ** Delete Model if not required.
 
C.
Model: YA12-EL1 as manufactured by Rotary Lift.
1.
Overall Length: 270 inches (6858 mm).
2.
Length of Runways: 212 inches (5385 mm).
3.
Maximum Wheelbase: 189-1/2 inches (4813 mm).
4.
Maximum 2-Wheel Align: 174-1/2 inches (4432 mm).
 
** NOTE TO SPECIFIER ** Delete power options not required.
 
5.
Power: Single phase, 208/230 volt.
6.
Power: 3 phase, 240/480 volt.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
7.
Color: Custom, as selected by Architect.
8.
Color: Standard, as selected by Architect.
9.
Color: As indicated on Drawings.
10.
Color: RAL5005 Blue.
11.
Color: RAL3002 Red.
12.
Color: RAL1023 Yellow.
13.
Color: RAL7040 Gray.
14.
Color: RAL9005 Black.
15.
Lift shall be 3rd party certified by ETL testing laboratory and labeled with the ETL/Automotive Lift Institute (ALI) label that affirms the lifts meet conformance to all applicable provisions of American National Standard ANSI/ALI ALCTV-2011 and in compliance with IBC 2003, IBC 2006 chapter 30 section 3001.2.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until supporting structures have been properly prepared.
B.
If supporting structure preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Install in strict accordance with manufacturer instructions and in proper relationship with adjacent construction. Test for proper operation and retest if necessary until satisfactory results are achieved.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION