Download SECTION 21 11 00 WATER-BASED FIRE-SUPPRESSION SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 21 11 00
WATER-BASED FIRE-SUPPRESSION SYSTEMS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Zurn Industries LLC; Engineered Water Solutions.
This section is based on the products of Zurn Industries LLC, which is located at:
511 W. Freshwater Way
Milwaukee, WI 53204
Toll Free Tel: 855-663-9876
Email: request info (zurn-info@zurn.com)
Web: www.zurn.com
[ Click Here ] for additional information.
Zurn Engineered Water Solutions' is a recognized leader in commercial, municipal, and industrial markets. Zurn manufactures the largest breadth of engineered water solutions in the industry, including a wide spectrum of sustainable plumbing products.
Zurn delivers total building solutions for new construction and retrofit applications that enhance any building's environment.
Knowledge - Technically competent factory field team and rep network.
Reliability - innovative, value-add designs are focused on the end user and installer to provide ease of installation and low life-cycle costs.
Serviceability - with over 50 distribution centers across the U.S. and in all major markets, you can count on getting product when you need it!
Accountability and Service - One company to provide a total building solution for drainage and point-of-use water control products.
Plumbing fixtures listed in this specification may fall under jurisdiction of the Federal Reduction of Lead in Drinking Water Act (42 USC 300G). Effective January 4, 2014: Wetted surfaces of valves, fittings or fixtures contacting potable water must have a weighted-average lead content of no more than 0.25 percent. The specifier should be aware of requirements by authorities having jurisdiction and specify lead free products when necessary. For additional information online: www.zurn.com/leadfree.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Vertical Flexible Expansion Joints.
B.
Detector Check Valves.
C.
Pressure Reducing Valves.
D.
Thermal Expansion Relief Valves.
E.
BackFlow Preventers.
F.
Hose Connections.
1.2
RELATED SECTIONS:
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
13910 - Basic Mechanical Materials and Methods for Fire Protection.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Society of Mechanical Engineers (ASME):
1.
ASME A112.1.2 - Air Gaps in Plumbing Systems (For Plumbing Fixtures and Water-Connected Receptors).
2.
ASME B1.20.1 - Pipe Threads, General Purpose, Inch.
3.
ASME B16.1 - Gray Iron Pipe Flanges and Flanged Fittings: Classes 25, 125, and 250.
4.
ASME B16.22 - Wrought Copper and Copper Alloy Solder Joint Pressure Fittings.
5.
ASME B16.42 - Ductile Iron Pipe Flanges and Flanged Fittings: Classes 150 and 300.
B.
American Society of Safety Engineers (ASSE):
1.
ASSE 1003 - Water Pressure Reducing Valves for Domestic Water Distribution Systems.
2.
ASSE 1013 - Reduced Pressure Principle Backflow Preventers and Reduced Pressure Fire Protection Principle Backflow Preventers.
3.
ASSE 1015 - Performance Requirements for Double Check Backflow Prevention Assemblies and Double Check Fire Protection Backflow Prevention Assemblies.
4.
ASSE 1047 - Performance Requirements for Reduced Pressure Detector Fire Protection Backflow Prevention Assemblies.
5.
ASSE 1048 - Performance Requirements for Double Check Detector Fire Protection Backflow Prevention Assemblies.
C.
ASTM International (ASTM):
1.
ASTM A313 - Standard Specification for Stainless Steel Spring Wire.
2.
ASTM A401 - Standard Specification for Steel Wire, Chromium-Silicon Alloy.
3.
ASTM B84 - Standard Test Method for Temperature-Resistance Constants of Alloy Wires for Precision Resistors.
4.
ASTM A536 - Standard Specification for Ductile Iron Castings.
5.
ASTM B584 - Standard Specification for Copper Alloy Sand Castings for General Applications.
6.
ASTM B806 - Standard Specification for Copper Alloy Permanent Mold Castings for General Applications.
D.
American Water Works Association (AWWA):
1.
AWWA C111 - Rubber-Gasket Joints for Ductile-Iron Pressure Pipe and Fittings.
2.
AWWA C510 - Double Check Valve Backflow Prevention Assembly.
3.
AWWA C511 - Reduced-Pressure Principle Backflow Prevention Assembly.
4.
AWWA C550 - Protective Interior Coating for Valves and Hydrants.
5.
AWWA C606 - Grooved and Shouldered Joints.
6.
AWWA C700 - Cold Water Meters -- Displacement Type, Bronze Main Case.
E.
FM Global:
1.
Class Number 1045 - Standard for Check Valves.
F.
NFPA: National Fire Protection Association.
1.
NFPA 24 - Standard for the Installation of Private Fire Service Mains and Their Appurtenances; for valves.
2.
NFPA 70 - National Electrical Code.
3.
NFPA 1963 - Standard for Fire Hose Connections.
G.
National Science Foundation:
1.
NSF 61 - Drinking Water System Components - Health Effects.
2.
NSF 372 - Drinking Water System Components - Lead Content.
H.
Underwriters' Laboratories (UL): UL Listed.
1.
UL 668 - Standard for Hose Valves for Fire-Protection Service.
2.
UL 312 - Check Valves for Fire-Protection Service.
3.
UL 1468 - Standard for Direct Acting Pressure Reducing and Pressure Restricting Valves.
4.
UL 1478 - Fire Pump Relief Valves.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Each valve type.
C.
Product Data: For each type of product.
 
** NOTE TO SPECIFIER ** Delete subparagraph if equipment does not include wiring.
 
1.
Control, signal and power wiring diagrams.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: ISO 9001 registered.
1.
ISO 9001 registered.
2.
Minimum 5 years manufacturing similar products.
 
** NOTE TO SPECIFIER ** Delete paragraph below if the Contractor is not to be responsible for the design of fire-suppression standpipes.
 
B.
Installer Qualifications:
1.
Minimum 2 years installing similar products.
 
** NOTE TO SPECIFIER ** Delete subparagraph below if the Contractor is not required to be responsible for the engineering design.
 
2.
Installer's Responsibilities:
a.
Design, fabrication, and installation of fire-suppression including valves and hose connections.
b.
Professional engineering services to assume engineering responsibility.
1)
Working plans.
2)
Calculations.
3)
Field test report.
C.
Regulatory Compliance Requirements:
1.
Utility company supplying the water.
a.
Tapping of water mains.
b.
Backflow prevention.
2.
Authorities having jurisdiction: Materials, installation, and testing.
D.
NFPA Compliance:
1.
NFPA 24 for materials, installations, tests, flushing, and valve and hydrant supervision for fire-suppression water-service piping.
2.
NFPA 70 for the listing and labeling of electrical component, devices, and accessories.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
1.
Protect internal parts, valve ends, and specialties against corrosion, dirt, and damage.
2.
Store valves set in closed position.
3.
Storage:
a.
Indoors: Higher than ambient dew point temperature.
b.
Outdoors: Watertight enclosures off ground.
B.
Handling: Comply with manufacturer's recommendations. Avoid damaging components.
1.
Large Valves: Operating handles or stems are not rigging points for slings.
 
** NOTE TO SPECIFIER ** Delete article below if interruption of water distribution is not necessary.
 
1.7
PROJECT CONDITIONS
A.
Interruption of Fire-Suppression Water-Service Piping:
1.
Arrange temporary water-distribution service.
2.
Notify Owner or Owner's representative no fewer than two business days in advance of proposed interruption of service.
a.
Proceed upon written permission.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Zurn Industries LLC, which is located at: 511 W. Freshwater Way; Milwaukee, WI 53204; Toll Free Tel: 855-663-9876; Email: request info (zurn-info@zurn.com); Web: www.zurn.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
VERTICAL FLEXIBLE EXPANSION JOINTS
A.
Basis-of-Design Product: Zurn Industries LLC; Wilkins: Model Z190.
1.
Standards Compliance:
a.
AWWA C111.
2.
Materials:
a.
Body: Cast iron.
1)
Dura-coated.
2)
Galvanized.
b.
Sleeve:
1)
Polished bronze
2)
Siliconed bronze.
c.
Packing Gasket: Preformed neoprene.
1)
Comply with AWWA C111.
3.
End Connections:
a.
Threaded (NPS / DN): ______.
b.
No-hub (NPS / DN): ______.
2.3
CENTER-GUIDED, SPRING-LOADED DETECTOR CHECK VALVES
A.
Basis-of-Design Product: Zurn Industries, LLC; Wilkins: Model 310, NPS 4 (DN 100), NPS 6 (DN 150), and NPS 8 (DN 200).
1.
Standards:
a.
ASME B16.1.
b.
ASTM A536.
c.
AWWA C550.
d.
AWWA C606.
e.
AWWA C700.
f.
NSF/ANSI 372.
g.
FM Global standard for check valves, Class Number 1045.
h.
UL 312 - Check Valves for Fire-Protection Service.
2.
Type: Center guided detector check valve.
3.
Maximum Pressure Rating: 175 psi (1200 kPa).
4.
Body Material: Ductile Iron ASTM A536 Grade 4.
a.
Coating: FDA approved fusion epoxy resin.
5.
Internal Components: NSF Listed.
a.
Stainless steel 300 series.
b.
NORYL.
6.
Access Covers: Ductile Iron ASTM A536 Grade 4.
7.
Elastomers: EPDM or Buna Nitrile; FDA approved.
8.
Hinge Spring: Stainless steel 300 series.
 
** NOTE TO SPECIFIER ** Standard By-Pass flow assembly is Model 910XL
 
9.
By-Pass BackFlow Assembly: Include threaded bypass taps in inlet and outlet for bypass meter connection.
 
** NOTE TO SPECIFIER ** Valve may be purchased without a meter. If a meter is required choose one of the two meters listed below.
 
a.
GPM Meter.
 
** NOTE TO SPECIFIER ** Check valve can be purchased with our without gate valves.
 
10.
Gate Valves:
a.
NRS.
b.
OS&Y.
11.
End Connections:
a.
Flanged, ASME B16.1 Class 125 (NPS / DN): ______.
b.
Grooved ends, AWWA C606 (NPS / DN): ______.
 
** NOTE TO SPECIFIER ** Delete water meter below if not necessary.
 
12.
Water Meter: AWWA C700, disc type, at least one-fourth size of detector check valve. Include meter, bypass piping, gate valves, check valve, and connections to detector check valve.
2.4
PRESSURE-REDUCING VALVES
 
The valve below are designed for potable water installation and used to reduce high inlet pressure to a lower outlet pressure.
 
A.
Water Pressure Reducing Valves NPS 1/2 to NPS 3 (DN 15 to DN 80):
1.
Basis-of-Design Product: Zurn Industries, LLC; Wilkins:
a.
Model 70XL (Lead Free).
b.
Model 600XL (Lead Free).
c.
Model 500XL (Lead Free).
2.
Standards:
a.
ANSI B1.20.1.
b.
ANSI B16.22.
c.
ASSE 1003.
d.
ASTM B584.
e.
NSF/ANSI 61.
f.
NSF/ANSI 372.
3.
Maximum Working Pressure: 300 psig (2070 kPa).
4.
Body Material and Access Covers: Cast bronze ASTM B584 or low brass..
 
** NOTE TO SPECIFIER ** Retain subparagraph below for model 70XL.
 
5.
Stem and Sleeve: Stainless steel, 300 series.
 
** NOTE TO SPECIFIER ** Retain subparagraph below for models 500XL and 600XL
 
6.
Stem and Plunger: Cast Bronze, ASTM B584, or low-lead brass.
7.
Seat: Stainless steel, 300 series.
8.
Elastomers: EPDM, Buna Nitrile, FDA approved.
 
** NOTE TO SPECIFIER ** Retain subparagraph below for models 70XL and 600XL Strainers are options on Model 500XL
 
9.
Strainer Screen: Stainless steel, 300 series.
 
** NOTE TO SPECIFIER ** Retain subparagraph below for models 500XL and 600XL
 
10.
Integral By-Pass Check Valve.
11.
End Connections:
a.
Threaded per FNPT ANSI B1.20.1 (NPS / DN): ______.
b.
Copper sweat per ANSI B16.22 (inch / mm): ______.
c.
CPVC tailpiece (NPS / DN): ______.
 
** NOTE TO SPECIFIER ** Delete subparagraph below and schedule water regulators on drawings if more than one type or configuration is used.
 
12.
Capacities and Characteristics:
a.
Size: (NPS / DN): ______.
b.
Design Flow Rate: (gpm / L/s): ______.
c.
Design Inlet Pressure, maximum: 300 psig (2068 kPa).
d.
Designed Reduced Pressure Range: 25 psig to 75 psig (103 kPa to 517 kPa).
 
** NOTE TO SPECIFIER ** Valves in paragraph below are primarily used in fire suppression systems to relieve high inlet pressures to a safe and stable outlet pressure.
 
B.
Water Control Valves NPS 1-1/4 (DN 32) and larger:
1.
Basis-of-Design Product: Zurn Industries, LLC; Wilkins.
a.
Model ZW205FP (Lead-Free)
b.
Model ZW209FP (Lead-Free)
 
** NOTE TO SPECIFIER ** Indicate valve size and inlet and outlet pressures on Drawings for each water control valve.
 
2.
Pilot-operation, diaphragm-type, single-seated main water control valve. Include small pilot control valve, restrictor device, specialty fittings, and sensor piping.
3.
Standards:
a.
ASME B1.20.1.
b.
ASME B16.42.
c.
ASTM A536.
d.
AWWA C606.
 
**NOTE TO SPECIFIER** FM Global below only applies to Model ZW205FP.
 
e.
FM Global Approved.
f.
UL Listed 1478.
4.
Maximum Inlet Pressure: 300 psig (2070 kPa).
5.
Valve Body and Cover: Ductile-iron, ASTM A536.
a.
Coating: Red epoxy, FDA approved.
6.
Trim (Disc Guide, Seat, Stem, and Spring): Stainless-steel.
7.
Disc: Buna-N rubber.
8.
Diaphragm: Buna-N rubber, nylon reinforced.
9.
Exterior Coating: Red epoxy, FDA approved.
10.
Valve design:
1)
Angle.
2)
Globe.
11.
Pilot Assembly:
a.
Wye type strainer.
b.
Inlet pressure gauge.
 
** NOTE TO SPECIFIER ** Outlet pressure gauge applies to Model ZW209FP only.
 
c.
Outlet pressure gauge.
d.
3-way gauge isolation valve.
12.
End Connections:
a.
NPS 3 (DN 80) and smaller: Threaded, ASME B1.20.1, 300 psi (2070 kPA) maximum pressure.
b.
NPS 1 1/2 (DN 40) and larger: Flanged, ASME B16.42.
1)
Class 150, 250 psi (1724 kPa) maximum pressure.
2)
Class 300, 300 psi (2070 kPA) maximum pressure.
c.
NPS 1 1/2 (DN 40) and larger: Grooved AWWA C606.
 
** NOTE TO SPECIFIER ** Delete paragraph below and schedule water control valves on drawings if more than one type or configuration is used.
Consult product data and performance curves to determine values for the subparagraphs below.
 
13.
Capacities and Characteristics:
a.
Size: (NPS / DN): ______.
b.
Design Flow Rate: (gpm / L/s): ______.
c.
Design Inlet Pressure: 300 psig (2070 kPa).
d.
Design Outlet Pressure Setting: (psig / kPa): ______.
 
** NOTE TO SPECIFIER ** Valves in paragraph below are primarily used on standpipe risers. Their function is to reduce high inlet pressure to safe and stable outlet pressure.
 
C.
Pressure-Reducing Valves:
1.
Basis-of-Design: Zurn Industries, LLC; Wilkins: Model ZW209FP.
 
** NOTE TO SPECIFIER ** Indicate valve size and inlet and outlet pressures on Drawings for each pressure-reducing valve.
 
2.
Pilot-operation, diaphragm-type, single-seated main water control valve. Include small pilot control valve, restrictor device, specialty fittings, and sensor piping.
3.
Standards:
a.
ASME B1.20.1.
b.
ASME B16.42.
c.
ASTM A536.
d.
AWWA C606.
e.
UL Listed 1478.
4.
Maximum Inlet Pressure: 300 psig (2070 kPa).
5.
Valve Body and Cover: Ductile-iron, ASTM A536.
a.
Coating: Red epoxy, FDA approved.
6.
Trim (Disc Guide, Seat, Stem, and Spring): Stainless-steel.
7.
Disc: Buna-N rubber.
8.
Diaphragm: Buna-N rubber, nylon reinforced.
9.
Exterior Coating: Red epoxy, FDA approved.
10.
Valve design:
1)
Angle.
2)
Globe.
11.
Pilot Assembly:
a.
Wye type strainer.
b.
Inlet and outlet pressure gauge.
c.
3-way gauge isolation valve.
12.
End Connections:
a.
NPS 3 (DN 80) and smaller: Threaded, ANSI B1.20.1, 300 psi (2070 kPA) maximum pressure.
b.
NPS 2 (DN 50) and larger: Flanged, ANSI B16.42.
1)
ANSI Class 150, 250 psi (1724 kPa) maximum pressure.
2)
ANSI Class 300, 300 psi (2070 kPA) maximum pressure.
3)
NPS 1 1/2 (DN 40) and larger: Grooved AWWA C606.
 
** NOTE TO SPECIFIER ** Delete paragraph below and schedule water control valves on drawings if more than one type or configuration is used.
Consult product data and performance curves to determine values for the subparagraphs below.
 
13.
Capacities and Characteristics:
a.
Size: (NPS / DN): ______.
b.
Design Flow Rate: (gpm / L/s): ______.
c.
Design Inlet Pressure: 300 psig (2070 kPa).
d.
Design Outlet Pressure Setting: (psig / kPa): ______.
2.5
THERMAL-EXPANSION, FIRE-PUMP RELIEF VALVE:
 
** NOTE TO SPECIFIER ** The valve below is an adjustable, direct-acting pressure relieve valve used in fire protection systems used to relieve pressure in. The valve senses upstream pressure, opens when pressure get to high and shuts when pressure reached the controlled limits. I deal for use with fire pumps and where thermal expansions is a concern.
 
A.
Basis-of-Design Product: Zurn Industries, LLC; Wilkins: Model P4000A, NPS 1/2 (DN 15) and NPS 3/4 (DN 20).
1.
Standards:
a.
ASME B1.20.1.
b.
ASTM B806.
c.
FM Global Approved.
d.
UL Listed 1478.
2.
Maximum Inlet Pressure: 300 psi (2070 kPa).
3.
Valve Body and Cover: Cast Bronze ASTM B806.
4.
Plunger: Brass, lead free.
a.
Coating: EPDM, FDA approved.
5.
Diaphragm: Bun-Nitrile, nylon reinforced.
6.
Stem and Seat: Stainless steel.
7.
Internal Sensing Port.
8.
Piot Spring Range:
a.
50 - 200 psi (345 - 1380 kPa).
b.
150 - 300 psi (1035 - 2070 kPa).
9.
End Connections: Threaded FNPT ASME B1.20.1.
2.6
BACKFLOW PREVENTERS
 
** NOTE TO SPECIFIER ** Verify, with authorities having jurisdiction, whether AWWA, or UL-listed, or FM Global-approved backflow preventers are required.
** NOTE TO SPECIFIER ** Reduced-pressure-principle backflow preventers are for high hazard. These valves are to be used in potable water lines and prevent backsiphonage and backpressure of contaminated water into the potable supply.
 
A.
Reduced-Pressure-Principle Backflow Preventers NPS 3/4 to NPS 10 (DN 20 to DN 250):
1.
Basis-of-Design Zurn Industries, LLC; Wilkins:
 
** NOTE TO SPECIFIER ** NPS 2-1/2 to NPS 10 (DN 65 to DN 250) applies to the two subparagraphs below..
 
a.
Model 375 (Lead-Free).
b.
Model 375A (Lead-Free).
 
** NOTE TO SPECIFIER ** NPS 3/4 to NPS 2 (DN 20 to DN 50).
 
c.
Model 375XL (Lead-Free).
 
** NOTE TO SPECIFIER ** NPS 2-1/2 to NPS 3 (DN 65 to DN 75).
 
d.
Model 475 (Lead-Free).
2.
Standard
a.
ASME B16.1.
b.
ASME A112.1.2.
c.
ASTM A536.
d.
ASSE 1013.
e.
AWWA C511.
f.
AWWA C550.
g.
AWWA C606.
h.
NSF/ANSI 61 Annex G.
 
** NOTE TO SPECIFIER ** Subparagraph below does not apply to Model 475.
 
i.
NSF / ANSI 372.
j.
UL Listed.
k.
FM Approved.
3.
Operation: Continuous-pressure applications.
4.
Maximum Working Pressure: 175 psig (1200 kPa).
 
** NOTE TO SPECIFIER ** The subparagraph below refers to valves 2 NPS (50 DN) and smaller:
 
5.
Size: (NPS / DN): ______.
a.
Valve Body Housing: Reinforced Nylon, FDA approved.
b.
Internal Components: Delrin, Nylon, NSF Listed.
c.
Elastomers: Silicon or Buna Nitrile, FDA approved.
d.
Springs: Stainless steel 300 series.
e.
End Connections: Threaded ASME B1.20.1.
f.
Accessories:
1)
Ball valves, threaded FNPT, Bronze, ASTM B584.
2)
Strainer: Bronze "Y" type.
3)
Air-Gap Fitting: ASME A112.1.2, matching backflow preventer connection.
 
** NOTE TO SPECIFIER ** The subparagraph below refers to valves NPS 2-1/2 (DN 65) and larger:
 
6.
Size: (NPS / DN): ______.
a.
Valve Body and Access Covers:
1)
Ductile iron, ASTM A536 Grade 4.
2)
Coating: FDA approved epoxy finish.
b.
Internal components: Stainless steel, 300 Series, and NORYL, NSF listed.
c.
Springs and Sensing Lines: Stainless steel, 300 series.
d.
Elastomers: EPDM or Buna Nitrile, FDA approved.
e.
End Connections:
1)
Flanged: ASME B16.1 Class 125.
2)
Grooved for steel pipe: AWWA C606.
3)
Combination grooved inlet AWWA C606, flanged outlet, ASME B16.1 Class 125 and ASME B16.1 Class 125.
4)
Combination flanged inlet ASME B16.1 Class 125 and ASME B16.1 Class 125, grooved outlet AWWA C606.
f.
Accessories:
 
** NOTE TO SPECIFIER ** For UL and FM approvals provide indicating-type shut-off valves.
 
1)
Valves:
a)
Non-rising stem gate valves.
b)
OS&Y gate valves.
c)
Butterfly-type with supervisory switch.
d)
Post indicator gate valves.
e)
Less shut-off valves.
 
** NOTE TO SPECIFIER ** Epoxy coated wye strainer is only available with flanged end connections.
 
2)
Strainer Option: Epoxy coated wye strainer.
3)
Air-Gap Fitting: ASME A112.1.2, matching backflow preventer connection.
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs below.
 
7.
Valve Monitoring: Integral relief monitor switch.
8.
Valve Monitoring: Not required.
9.
Designed Flow Configuration:
a.
Horizontal, straight through.
b.
Vertical inlet, horizontal center section, and vertical outlet.
 
** NOTE TO SPECIFIER ** Delete paragraph below and schedule water control valves on drawings if more than one type or configuration is used.
Consult product data and performance curves to determine values for the subparagraphs below.
 
10.
Capacities and Characteristics:
a.
Pressure Loss; maximum, through middle one-third of flow range: (psig / kPa): ______.
b.
Size: (NPS / DN): ______.
c.
Design Flow Rate: (gpm / L/s): ______.
d.
Selected Unit Flow Range limits: (gpm / L/s): ______.
e.
Pressure Loss at Design Flow Rate:
1)
NPS 2 (DN 50) and smaller: (psig / kPa): ______.
2)
NPS 2-1/2 (DN 65) and larger: (psig / kPa): ______.
 
** NOTE TO SPECIFIER ** Double-check, backflow-prevention assemblies are for low hazard and designed to protect against backsiphonage and backpressure of polluted water into the potable supply.
 
B.
Double-Check, Backflow-Prevention Assemblies NPS 3/4 to NPS 12 (DN 20 to DN 300):
1.
Basis-of-Design Product: Zurn Industries, LLC; Wilkins:
 
** NOTE TO SPECIFIER ** NPS 2-1/2 to NPS 12 (DN 65 to DN 300) applies to the two subparagraphs below.
 
a.
Model 350.
 
** NOTE TO SPECIFIER ** NPS 2-1/2 to NPS 10 (DN 65 to DN 250) applies to the two subparagraphs below.
 
b.
Model 350A (Lead-Free).
c.
Model 350AST (Lead-Free).
 
** NOTE TO SPECIFIER ** NPS 3/4 to NPS 2 (DN 20 to DN 50).
 
d.
Model 350XL (Lead-Free).
 
** NOTE TO SPECIFIER ** NPS 2-1/2 to NPS 3 (DN 65 to DN 75).
 
e.
Model 450 (Lead-Free).
2.
Standard:
a.
ASME B1.20.1.
b.
ASME B16.1.
c.
ASSE 1015.
d.
ASTM A536.
e.
ASTM B84.
f.
ASTM B584.
g.
AWWA C510.
h.
AWWA C550.
i.
AWWA C606.
 
** NOTE TO SPECIFIER ** Model 350XL is not FM Global Approved.
 
j.
FM Global Approved.
k.
NSF/ANSI 61 Annex G.
l.
NSF / ANSI 372.
m.
UL Listed.
3.
Operation: Continuous-pressure applications unless otherwise indicated.
4.
Maximum Working Pressure: 175 psig (1200 kPa).
 
** NOTE TO SPECIFIER ** The subparagraph below refers to valves 2 NPS (50 DN) and smaller:
 
5.
Size: (NPS / DN): ______.
 
** NOTE TO SPECIFIER ** ASTM B584 in subparagraph below applies to valve sizes 3/4 NPS through 1 NPS.
 
a.
Valve Body and Access Covers: Cast bronze ASTM B84.
1)
Housing: Reinforced Nylon.
b.
Internal Components: Delrin, NSF Listed.
c.
Springs: Stainless steel, 300 series.
d.
Elastomers: Silicone or Buna Nitrile, FDA approved.
e.
End Connections: Threaded, ASME B1.20.1
f.
Accessories:
1)
Ball valves, threaded ends, Bronze ASTM B584.
2)
Strainer: Bronze "Y" type.
 
** NOTE TO SPECIFIER ** The subparagraph below refers to valves NPS 2-1/2 (DN 65) and larger:
 
6.
Size: (NPS / DN): ______.
a.
Valve Body and Access Covers:
1)
Ductile iron, ASTM A536 Grade 4.
a)
Coating: FDA approved epoxy finish.
 
** NOTE TO SPECIFIER ** Choose stainless steel and delete ductile iron above for Model 350AST.
 
2)
Stainless steel, 304.
b.
Internal Components: Stainless steel, 300 Series, and NORYL NSF Listed.
c.
Springs: Stainless steel, 300 series.
d.
Elastomers: EPDM or Buna Nitrile, FDA approved.
e.
End Connections:
1)
Flanged, ASMEI B16.1 Class 125.
2)
Grooved, AWWA C606.
3)
Combination grooved inlet AWWA C606 and flanged outlet ASME B16.1 Class 125.
4)
Combination flanged inlet ASME B16.1 Class 125 and grooved outlet AWWA C606.
f.
Accessories:
 
** NOTE TO SPECIFIER ** For UL and FM approvals provide indicating-type shut-off valves.
 
1)
Valves:
a)
Non-rising stem gate valves.
b)
OS&Y gate valves.
 
** NOTE TO SPECIFIER ** The two options below are not available for Model 450
 
c)
Butterfly-type with supervisory switch.
d)
Post indicator gate valves.
e)
Less shut-off valves.
 
** NOTE TO SPECIFIER ** Epoxy coated wye strainer is only available with flanged end connections.
 
2)
Strainer Option:
a)
Epoxy coated wye strainer.
 
** NOTE TO SPECIFIER ** Cast iron strainer below is only available on Model 450
 
b)
Cast iron wye strainer.
7.
Designed Flow Configuration:
a.
Horizontal, outdoor.
b.
Horizontal, indoor.
c.
Vertical, Indoor.
 
** NOTE TO SPECIFIER ** Delete paragraph below and schedule water control valves on drawings if more than one type or configuration is used.
Consult product data and performance curves to determine values for the subparagraphs below.
 
8.
Capacities and Characteristics:
a.
Pressure Loss; maximum, through middle one-third of flow range: (psig / kPa): ______.
b.
Size: (NPS / DN): ______.
c.
Design Flow Rate: (gpm / L/s): ______.
d.
Selected Unit Flow Range Limits: (gpm / L/s): ______.
e.
Pressure Loss at Design Flow Rate:
1)
NPS 2 (DN 50) and smaller: (psig / kPa): ______.
2)
NPS 2-1/2 (DN 65) and larger: (psig / kPa): ______.
 
** NOTE TO SPECIFIER ** Reduced-pressure-detector, fire-protection backflow preventer assemblies are for high hazard and designed to protect against backsiphonage and backpressure of polluted water into the potable supply. Metered bypass is used to detect leaks and unauthorized use.
 
C.
Reduced-Pressure-Detector, Fire-Protection Backflow Preventer Assemblies NPS 2-1/2 to NPS 10 (DN 65 to DN 250):
1.
Basis-of-Design Zurn Industries, LLC; Wilkins:
a.
Model 375ADA.
b.
Model 375DA.
c.
Model 375ASTDA.
d.
Model 475DA.
2.
Standards:
a.
ASME A112.1.2.
b.
ASME B16.1.
c.
ASSE 1047.
d.
ASTM A536.
e.
AWWA C510.
f.
AWWA C550.
g.
AWWA C606.
h.
FM Global Approved.
i.
NSF/ANSI 61 Annex G
j.
NSF / ANSI 372.
k.
UL listed.
3.
Operation: Continuous-pressure applications.
4.
Maximum Working Pressure: 175 psig (1200 kPa).
5.
Valve Body and Access Covers:
a.
Ductile iron, ASTM A536 Grade4.
1)
Coating: FDA approved epoxy finish.
 
** NOTE TO SPECIFIER ** Choose stainless steel and delete ductile iron above for Model 375ASTDA.
 
b.
Stainless steel, 304.
6.
Internal Components: Stainless steel, 300 Series, and NORYL, NSF listed.
7.
Springs: Stainless steel, 300 series.
 
** NOTE TO SPECIFIER ** Subparagraph below does not apply to Model 475DA.
 
8.
Sensing Lines: Stainless steel braided hose.
9.
Elastomers: EPDM or Buna Nitrile, FDA approved.
10.
Metered Bypass Backflow Assembly:
11.
End connections:
a.
Flanged, ASME B16.1 Class 125.
b.
Grooved, AWWA C606.
 
** NOTE TO SPECIFIER ** Subparagraph below does not apply to Model 375DA.
 
c.
Combination flanged inlet ASME B16.1 Class 125 and grooved outlet AWWA C606.
12.
Accessories:
 
** NOTE TO SPECIFIER ** For UL and FM approvals provide indicating-type shut-off valves.
 
a.
Valves
1)
OS&Y gate valves.
2)
Post indicator gate valves.
3)
Less shut-off valves.
b.
Air-Gap Fitting: ASME A112.1.2, matching backflow preventer connection.
c.
Water Meter:
1)
Remote reading.
2)
GPM.
3)
CFM.
d.
Valve Monitoring: Integral relief monitor switch.
13.
Designed Flow Configuration:
a.
Horizontal, outdoor.
b.
Horizontal, indoor.
 
** NOTE TO SPECIFIER ** Subparagraph below applies only to Model 475DA
 
c.
Vertical, Indoor.
 
** NOTE TO SPECIFIER ** Delete paragraph below and schedule water control valves on drawings if more than one type or configuration is used.
Consult product data and performance curves to determine values for the subparagraphs below.
 
14.
Capacities and Characteristics:
a.
Pressure Loss; maximum, through middle one-third of flow range: (psig / kPa): ______.
b.
Size: (NPS / DN): ______.
c.
Design Flow Rate: (gpm / L/s): ______.
d.
Selected Unit Flow Range limits: (gpm / L/s): ______.
e.
Pressure Loss at Design Flow Rate:
1)
NPS 2 (DN 50) and smaller: (psig / kPa): ______.
2)
NPS 2-1/2 (DN 65) and larger: (psig / kPa): ______.
 
** NOTE TO SPECIFIER ** Double-check, detector-assembly backflow preventers in paragraph are for low hazard and designed to protect against backsiphonage and backpressure of polluted water into the potable supply. Metered bypass is used to detect leaks and unauthorized use.
 
D.
Double-Check, Detector-Assembly Backflow Preventers NPS 2 to NPS 10 (DN 50 to DN 250):
1.
Basis-of-Design Zurn Industries, LLC; Wilkins:
a.
Model 350ADA.
b.
Model 350ASTDA.
c.
Model 350DA.
d.
Model 450DA.
2.
Standards:
a.
ASME B16.1.
b.
ASSE 1048.
c.
AWWA C510.
d.
AWWA C550.
e.
AWWA C606.
f.
FM Global Approved.
g.
NSF/ANSI 61 Annex G.
h.
NSF / ANSI 372.
i.
UL listed.
3.
Operation: Continuous-pressure applications.
4.
Maximum Working Pressure: 175 psig (1200 kPa).
5.
Valve Body and Access Covers:
a.
Ductile iron, ASTM A536 Grade 4.
1)
Coating: FDA approved epoxy finish.
 
** NOTE TO SPECIFIER ** Choose stainless steel and delete ductile iron above for Model 375ASTDA.
 
b.
Stainless steel, 304.
6.
Internal Components: Stainless steel, 300 Series, and NORYL NSF listed.
7.
Springs: Stainless steel, 300 series.
8.
Elastomers: EPDM or Buna Nitrile, FDA approved.
9.
Metered Bypass Backflow Assembly:
10.
End connections:
a.
Flanged, ASME B16.1 Class 125.
b.
Grooved, AWWA C606.
c.
Combination flanged inlet ASME B16.1 Class 125 and grooved outlet AWWA C606.
 
** NOTE TO SPECIFIER ** Subparagraph below does not apply to Model 350DA.
 
d.
Combination grooved inlet AWWA C606 and flanged outlet ASME B16.1 Class 125.
11.
Accessories:
 
** NOTE TO SPECIFIER ** For UL and FM approvals provide indicating-type shut-off valves.
 
a.
Valves:
1)
OS&Y gate valves.
2)
Butterfly-type with supervisory switch.
3)
Post indicator gate valves.
 
** NOTE TO SPECIFIER ** Not available for 350ASTDA
 
4)
Less shut-off valves.
b.
Water Meter:
1)
Remote reading.
2)
GPM.
3)
CFM.
4)
CMM.
 
** NOTE TO SPECIFIER ** Strainer below is only available on Model 450DA
 
c.
Strainer Option:
1)
Epoxy coated wye strainer.
2)
Cast iron wye strainer.
12.
Designed Flow Configuration:
a.
Horizontal, outdoor.
b.
Horizontal, indoor.
 
** NOTE TO SPECIFIER ** Subparagraph below not available for Model 450DA
 
c.
Vertical, Indoor.
 
** NOTE TO SPECIFIER ** Delete paragraph below and schedule water control valves on drawings if more than one type or configuration is used.
Consult product data and performance curves to determine values for the subparagraphs below.
 
13.
Capacities and Characteristics:
a.
Pressure Loss; maximum, through middle one-third of flow range: (psig / kPa): ______.
b.
Size: (NPS / DN): ______.
c.
Design Flow Rate: (gpm / L/s): ______.
d.
Selected Unit Flow Range limits: (gpm / L/s): ______.
e.
Pressure Loss at Design Flow Rate: (psig / kPa): ______.
E.
Backflow Preventer Test Kits:
1.
Basis-of-Design: Zurn Industries, LLC; Wilkins
a.
Model TG-3.
b.
Model TG-5.
2.
Warranty: Five years against material and manufacturing defects.
3.
Hard plastic case.
4.
Factory Calibration certificate.
5.
Laminated instruction sheet.
6.
Maximum Working Pressure: 200psig (1380 kPa).
7.
Gauge Dial: 4 1/2" (114 mm) dial, thermoplastic housing, 0 to 15 psig (0 to 104 kPa). Scale (0.2 P.S.I.D. Increments).
a.
Accuracy of +/- 0.2 psid (descending).
8.
Valves: Pressure differential needle type valves with replaceable seats.
 
** NOTE TO SPECIFIER ** First subparagraph below applies to Model TG-3. The second paragraph below applies to Model TG-5
 
a.
Three total.
b.
Five total.
9.
Hoses: Three, Buna nitrile, color coded pressure hoses (5 ft. lengths).
a.
Fittings: Brass, SAE 45-degree flare fittings.
b.
90 Micron cleanable brass filters.
2.7
HOSE CONNECTIONS
 
** NOTE TO SPECIFIER ** The adjustable Fire hose connection pressure reducing valves below are listed as standpipe valves for individual hose stations in CLASS I and CLASS II systems. They Regulates pressure in flow and no-flow conditions.
Indicate size and design outlet pressure setting on Drawings for each hose connection.
 
A.
Adjustable-Valve Hose Connections:
1.
Basis-of-Design: Zurn Industries, LLC; Wilkins:
a.
Model Z2100.
b.
Model Z2105.
c.
Model Z3000.
d.
Model Z3005.
2.
Standard Compliance:
a.
ASME B1.20.1.
b.
ASTM A313.
c.
ASTM A401.
d.
ASTM B584.
e.
AWWA C606.
f.
NFPA 1963.
g.
UL 668 hose valve.
h.
UL 1468 for integral reducing.
3.
Size:
 
** NOTE TO SPECIFIER ** Option below is for models Z2100 and Z2105.
 
a.
NPS 1-1/2 (DN 40).
 
** NOTE TO SPECIFIER ** Option below is for models Z3000 and Z3005.
 
b.
NPS 2-1/2 (DN 65).
4.
Maximum Inlet Pressure: 400 psig (2758 kPa).
5.
Materials:
a.
Body, Stem, and Flange: Bronze, ASTM B584.
b.
Elastomers: EPDM or Buna Nitrile, FDA approved.
c.
Springs: Chrome Silicon, ASTM A401 or ASTM A313, and powder coated.
6.
Inlet:
a.
Female pipe threads. ASME B1.20.1.
 
** NOTE TO SPECIFIER ** Subparagraph below available only on Model Z3000
 
b.
Grooved, AWWA 606.
7.
Outlet:
a.
Male hose threads:
1)
Valve hose threads per NFPA 1963.
2)
Match local fire-department threads.
 
** NOTE TO SPECIFIER ** Subparagraph below is available only on Models Z2105 and Z3005.
 
b.
Female pipe threads:
1)
Valve hose threads per NFPA 1963.
2)
Match local fire-department threads.
c.
Lugged cap, gasket, and chain.
8.
Pattern:
a.
Angle.
b.
Globe (In-line).
9.
Pressure-Control Device: Reducing.
10.
Design Outlet Pressure Setting (psig / kPa): ______.
a.
Factory Set.
b.
Field Set.
11.
Finish:
a.
Chrome.
b.
Rough bronze.
 
** NOTE TO SPECIFIER ** The Fire hose connection pressure reducing valves below are listed as standpipe valves for individual hose stations. Regulates pressure in flow and no-flow conditions. Either factory or field set without draining riser.
Indicate size and design outlet pressure setting on Drawings for each hose connection.
 
B.
Nonadjustable-Valve Hose Connections:
1.
Basis-of-Design: Zurn Industries, LLC' Wilkins.
a.
Model ZW4000.
b.
Model ZW4100.
2.
Standard Compliance:
a.
ANSI B1.20.1.
b.
AWWA C606.
c.
NFPA 1963.
d.
UL 668 hose valve.
e.
UL 1468 for integral reducing.
3.
Size: NPS 2-1/2 (DN 40 or DN 65), as indicated.
4.
Maximum Inlet Pressure: 400 psig (2758 kPa).
5.
Materials:
a.
Valve Body: Cast bronze, ASTM B584.
b.
Elastomers: EPDM or Buna Nitrile, FDA approved.
6.
Inlet:
a.
Female pipe threads.
b.
Grooved.
7.
Outlet:
a.
Male hose threads:
1)
Valve hose threads per NFPA 1963.
2)
Match local fire-department threads.
b.
Lugged cap, gasket, and chain.
8.
Pattern:
a.
Angle.
b.
Globe (In-line).
9.
Pressure-Control Device: Reducing.
10.
Design Outlet Pressure Setting (psig / kPa): ______.
a.
Factory Set.
11.
Finish:
a.
Chrome.
b.
Rough bronze.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verification of Conditions: Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion.
1.
Rough-in of hose connections and stations:
a.
Verify locations.
2.
Walls and partitions:
a.
Suitable thickness.
b.
Construction is fire- and smoke-rated.
c.
Hose-station cabinet framing.
B.
Valve interiors: Clean and free of foreign matter, and corrosion. Remove packing used to prevent disc movement.
1.
Operate valves from fully open to fully closed positions.
2.
Verify guides and seats are clean and free of foreign matter, and corrosion.
C.
Valve Threads: Inspect valve and mating pipe for form and cleanliness.
D.
Mating valve flange faces: inspect for conditions that may cause leaking.
1.
Bolting: Proper size, length, and material.
2.
Gaskets: Proper size and material composition suitable for application; defect and damage free.
E.
Replace defective valves with new valves.
F.
Do not proceed until unsatisfactory conditions have been corrected.
3.2
VALVE INSTALLATION
A.
Pressure-Reducing Valves:
1.
In vault.
2.
Aboveground between shutoff valves.
a.
Install metered bypass.
3.3
DETECTOR CHECK VALVE INSTALLATION
A.
Location:
1.
Vault.
2.
Aboveground.
B.
Verify flow direction for valve installation:
1.
Set valve to allow minimal water flow through bypass meter when major water flow is required.
2.
Install bypass with water meter, gate valves on each side of meter, and check valve downstream from meter.
C.
Supports: Concrete piers; comply with requirements in the following sections:
1.
Comply with requirements found in sections located in Division 03 for cast-in-place concrete or miscellaneous cast-in-place concrete."
3.4
THERMAL-EXPANSION, FIRE-PUMP RELIEF VALVE
A.
Install in accordance to NFPA 13.
3.5
BACKFLOW PREVENTER INSTALLATION
A.
Comply with plumbing and health department requirements of authorities having jurisdiction and manufacturer's written requirements.
B.
Backflow preventers with relief drains: Do not install in spaces where flooding may occur.
C.
Do not install bypass piping around backflow preventers.
 
** NOTE TO SPECIFIER ** Revise or delete paragraph below to suit Project.
 
D.
Backflow preventers NPS 2-1/2 (DN 65) and larger: Concrete pier supports.
1.
Comply with requirements found in sections located in Division 03 for cast-in-place concrete or miscellaneous cast-in-place concrete."
3.6
HOSE-CONNECTION INSTALLATION
 
** NOTE TO SPECIFIER ** Show locations, and sizes of hose-connection on Drawings.
 
A.
Hose connection installation: Adjacent to standpipes.
1.
Freestanding: Minimize access ad passage restriction.
B.
Hose Connection Valves:
1.
NPS 1-1/2 (DN 40) with flow-restriction.
2.
NPS 2-1/2 (DN 65) with quick-disconnect.
3.
NPS 2-1/2 by NPS 1-1/2 (DN 65 by DN 40) with reducer and flow-restriction.
C.
Wall-mounted hose connections in cabinets:
1.
Escutcheons at wall penetrations to match valve finishes.
2.
Install valves to facilitate fire hose connection.
3.
Comply with sections located in Division 10 for "Fire Protection Cabinets."
3.7
FIELD QUALITY CONTROL
 
** NOTE TO SPECIFIER ** Revise this article to suit requirements of authorities having jurisdiction.
 
A.
Test per authorities having jurisdiction.
B.
Piping Tests: prior to covering and after curing and setting of concrete thrust blocks .Fill and pressurize pipeline to test pressure a minimum of 24 hours before testing.
1.
. Use potable water.
C.
Hydrostatic Tests:
1.
Test Pressure: One-and-one-half times the working pressure for two hours.
a.
Increase pressure at increments of 50-psig (350-kPa).
1)
Inspect joints.
b.
Maintain test pressure for one hour, minimum.
c.
Decrease test pressure to zero psig (zero kPa).
d.
Increase pressure at increments of 50-psig (350-kPa).
1)
Inspect joints.
e.
Maintain test pressure for one hour, minimum.
f.
Allowable leakage: 2 quarts (1.89 L) per hour per 100 joints.
2.
Remake leaking joints with new materials and repeat test until leakage is within allowed limits.
D.
Prepare test and inspection reports.
3.8
IDENTIFICATION
A.
Comply with requirements for identification specified in Section - "Identification for Electrical Systems."
B.
Comply with requirements for identification specified in Section - "Identification for Fire Suppression Piping and Equipment."
3.9
CLEANING
 
** NOTE TO SPECIFIER ** Retain one of the following paragraphs below for piping not connected to potable-water supply.
 
A.
Flush and disinfect piping systems as described by authorities having jurisdiction.
B.
Flush and disinfect piping systems per NFPA 24 for flushing of piping.
1.
Use potable water until contaminants no longer appear at outlets.
 
** NOTE TO SPECIFIER ** Retain one of the following paragraph below for piping connected to potable-water supply.
 
C.
Flush and disinfect piping systems:
 
** NOTE TO SPECIFIER ** Retain one of first three subparagraphs below. If the first subparagraph is used, delete all remaining subparagraphs.
 
1.
Use procedures described by AWWA C651 or do as follows:
2.
Fill system with water containing a minimum of 50 ppm of chlorine.
a.
Let stand for twenty-four hours.
3.
Fill system with water containing a minimum of 200 ppm of chlorine.
a.
Let stand for three hours.
4.
Flush system with potable water until no chlorine remain in system.
a.
Submit water samples to authorities having jurisdiction for testing.
5.
Repeat procedure if biological examination shows evidence of contamination.
D.
Prepare reports documenting flushing and disinfecting efforts.
END OF SECTION