Download SECTION 22 05 53 IDENTIFICATION FOR PLUMBING PIPING AND EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 22 05 53
IDENTIFICATION FOR PLUMBING PIPING AND EQUIPMENT
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Marking Services, Inc. ; plumbing piping and equipment labeling products.
.
This section is based on the products of Marking Services, Inc. , which is located at:
8265 N. Faulkner Rd. P. O. Box 240027
Milwaukee, WI 53224
Toll Free Tel: 800-234-0135
Tel: 414-973-1331
Email: request info (sales@markingservices.com)
Web: www.markserv.com
[ Click Here ] for additional information.
Marking Services Incorporated (MSI) is a US-based company that provides labeling services to the oil, gas, offshore drilling and power generation industries worldwide. Headquartered in Milwaukee Wisconsin USA, the company also has manufacturing and engineering centers in Houston, Singapore, Canada, Qatar, Abu Dhabi, Korea and Brazil. MSI is a niche turnkey labeling contractor that functions as a single point of responsibility for the implementation of all pipe labeling, in-plant signage, valve tagging and equipment identification on major construction projects. The company currently employs over four hundred full time people and operates in twelve countries.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Equipment labels.
B.
Pipe labels.
C.
Valve tags.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 22 14 13 - Facility Storm Drainage Piping.
B.
Section 22 40 00 - Plumbing Fixtures.
C.
Section 23 60 00 - Central Cooling Equipment.
D.
Section 23 50 00 - Central Heating Equipment.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASME A13.1 - Scheme for the Identification of Piping Systems.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit list of wording, symbols, letter size, and color coding for plumbing equipment, piping and valve identification.
1.
Equipment Label Schedule: Provide a schedule of all equipment to be labeled with the proposed content for each label.
2.
Pipe Label Schedule: Provide a schedule of each piping systems indicating a proposed nomenclature and location of all pipe markers.
3.
Valve Tag Schedule: Provide a proposed valve numbering scheme and schedule for each piping system. Tabulate valve number, piping system, system abbreviation as shown on tag, room or space location of valve, normal-operating position (open, closed, or modulating), and variations for identification. Mark valves intended for emergency shut-off and similar special uses.
D.
Closeout Submittals: Record actual as built locations of valve tags and update schedules accordingly.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience
B.
Installer Qualifications: Company specializing in performing Work of this section with minimum five years documented experience.
C.
ASME Standards: Comply with ANSI/ASME A13.1 for color scheme, lettering size, length of color field, and viewing angles of identification devices.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging with labels clearly identifying product name and manufacturer until ready for installation.
B.
Storage: Store materials in clean, dry area indoors until ready for installation.
C.
Handling: Protect materials and finish from damage during handling and installation.
1.7
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to commencing Work of this section.
B.
Review installation procedures and coordination required with related Work.
C.
Inspect and make notes of job conditions prior to installation:
1.
Record minutes of the conference and provide copies to all parties present.
2.
Identify all outstanding issues in writing designating the responsible party for follow-up action and the timetable for completion.
3.
Installation of identification system shall not begin until all outstanding issues are resolved to the satisfaction of the Architect.
1.8
SEQUENCING
A.
Coordinate installation of identifying devices with completion of covering and painting of surfaces where devices are to be applied
B.
Coordinate installation of identifying devices with locations of access panels and doors.
C.
Install identifying devices before installing acoustical ceilings and similar concealment
1.9
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Marking Services, Inc. , which is located at: 8265 N. Faulkner Rd. P. O. Box 240027; Milwaukee, WI 53224; Toll Free Tel: 800-234-0135; Tel: 414-973-1331; Email: request info (sales@markingservices.com); Web: www.markserv.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MECHANICAL IDENTIFICATION GENERAL
A.
General: Provide manufacturer's standard products of categories and types required for each application specified. For each identification type, provide all products from same manufacturer with same text, style, color, shape, and other identification features.
1.
Provide nameplates with the unit number on all mechanical equipment.
2.
Provide pipe identification labels including direction-of-flow arrows and with service indicated. All labels shall have background colors matched with specific service designation.
3.
Provide valve tag numbers on plumbing valves.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable.
 
2.3
EQUIPMENT LABELS
A.
Plastic Labels for Equipment (Indoor Application):
1.
Material and Thickness: Multilayer, multicolor, plastic labels for mechanical engraving, 1/16 inch thick.
2.
Letter Color: Black
3.
Background Color: White
4.
Minimum Label Size: Length and width vary for required label content, but not less than 1 by 3 inches.
5.
Minimum Letter Size: 1/4 inch.
6.
Adhesive: Contact-type permanent adhesive, compatible with label and with substrate.
B.
Plastic Labels for Equipment (Outdoor Application):
1.
Material: MS-215 Max-Tek with printed graphics protected by a chemical and UV resistant MS-3000 top laminate.
2.
Letter Color: Black
3.
Background Color: White
4.
Minimum Label Size: Length and width vary for required label content, but not less than 1 by 3 inches.
5.
Minimum Letter Size: 1/4 inch.
6.
Adhesive: Contact-type permanent adhesive, compatible with label and with substrate.
2.4
PIPE LABELS (INDOOR PIPING)
A.
Provide labels for above ground piping located indoors, and not exposed to sunlight or a harsh environment.
B.
Pre-printed, color-coded, with lettering indicating service, and showing flow direction.
C.
Lettering shall be sub-surface printed and protected from direct contact by a layer of plastic. Markers with surface printed lettering will not be accepted.
D.
Pipe Labels for pipe O.D. less than 8 inches: MS-970 Coiled, semi rigid plastic formed to cover full circumference of pipe and to attach to pipe without fasteners or adhesive in contact with the pipe surface.
E.
Pipe Labels for pipe O.D. 8 inches and over: MS-970 Strap-on, semi rigid plastic to cover partial circumference of pipe and to attach to pipe with nylon ties
F.
Pipe Label Schedule:
 
Pipe O.D. (including insulation) Marker Style Marker Width Lettering Height Marker Type
1/4 inch to 3/8 inch MS970-TM 3 inches 1/4 inch Coil-on
1/2 inch to 1 inch MS970-A 8 inches 1/2 inch Coil-on
1-1/8 inch to 2-1/4 inch MS970-B 8 inches 3/4 inch Coil-on
2-3/8 inch to 3-1/4 inch MS970-C 12 inches 1-1/4 inch Coil-on
3-3/8 inch to 4-1/2 inch MS970-D 12 inches 1-1/4 inch Coil-on
4-5/8 inch to 5-7/8 inch MS970-E 12 inches 1-1/4 inch Coil-on
6 inch to 7-7/8 inch MS970-FC 12 inches 1-1/4 inch Coil-on
8 inch to 10 inch MS970-G 24 inches 2-1/2 inch Strap-on
Over 10 inch MS970-H 32 inches 3-1/2 inch Strap-on
 
A.
Pipe Label Color Schedule:
 
Service Lettering Color Background Color
Domestic Cold Water Piping White Green
Domestic Hot Water Piping White Green
Sanitary Waste Piping White Green
Sanitary Vent Piping White Green
Storm Water Piping White Green
Natural Gas Piping Black Yellow
Compressed Air Piping White Blue
 
2.1
PIPE LABELS (OUTDOOR PIPING)
A.
Provide labels for above ground piping located outside, and exposed to sunlight or a harsh environment, the following product is specified.
B.
Pre-printed, color-coded, with lettering indicating service, and showing flow direction.
C.
Pipe markers shall be constructed of MS-995 Maxilar material. Pipe markers shall withstand direct contact with all process chemicals, operating temperatures up to 250 degrees F, and prolonged exposure to direct sunlight.
D.
Pipe markers shall be constructed of printed 5 mil (0.005 inch) polyester and top laminated with MS1000 clear ultra violet and chemical resistant plastic film that is engineered to provide maximum durability of the printed legend. Markers shall be pre-coiled to wrap entirely around the circumference of pipe up to 10 inch outside diameter, and self-sealed with a strip of clear ultra violet and chemical resistant plastic film. Coiled markers shall seal to themselves, and not the pipe surface.
E.
Pipe Labels for pipe O.D. up to 10 inches: Shall be labeled with a single piece, pre-printed marker that wraps entirely around the circumference of the pipe, overlaps and seals to itself rather than adhere to the pipe surface.
F.
Pipe Labels for pipe O.D. 10 inches and greater: Shall be constructed of printed 5 mil (0.005 inch) polyester and top laminated with MS1000 clear ultra violet and chemical resistant plastic film that is pre-applied to an acrylic-faced, co-extruded ABS plastic carrier. Carrier shall have pre-formed legs running the entire length of the part to ensure marker remains straight and aligned with pipe. Flow direction shall be identified by application of a separate arrow label of same construction. Carriers shall be affixed to piping by means of two stainless steel straps that wrap entirely around the circumference of the pipe.
G.
Pipe Label Schedule:
 
Pipe O.D. (including insulation) Marker Style Marker Width Lettering Height Marker Type
3/4 inch to 1 inch MS995-A 8 inches 1/2 inch Wraparound
1-1/8 inch to 2-3/8 inch MS995-B 8 inches 3/4 inch Wraparound
2-1/2 inch to 4-3/4 inch MS995-D 12 inches 1-1/4 inch Wraparound
5 inch to 7-7/8 inch MS995-E 12 inches 1-1/4 inch Wraparound
8 inch to 10 inch MS995-J 12 inches 1-1/4 inch Wraparound
Over 10 inch MS995-MB 32 inches 2-1/2 inch Carrier
 
2.1
VALVE TAGS
A.
Valve Tags: Stamped or engraved with 1/4 inch letters for piping abbreviation and 1/2 inch numbers.
1.
Tag Material: Brass, 0.032 inch minimum thickness, and having predrilled or stamped holes for attachment hardware.
2.
Background Color: Natural brass.
3.
Letter Color: Black.
4.
Tag Size: 1-1/2 inches, round.
5.
Fasteners: Brass S-Hooks and Jack Chain.
B.
Valve Tags: For outdoor labeling of process valves.
1.
Material: MS-215 Max-Tek with printed graphics protected by a chemical and UV resistant MS-3000 top laminate, and having stainless steel grommet protected predrilled holes with for attachment hardware.
2.
Background Color: To match pipe label color by system.
3.
Letter Color: Either white or black for best contrast to background color.
4.
Tag Size: Minimum 1-1/2 inches.
5.
Fasteners: Stainless steel S-Hooks and stainless steel Jack Chain.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Install identifying devices after completion of coverings and painting.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
For labels that are installed using pressure-sensitive adhesives, clean piping and equipment surfaces of substances that could impair bond of identification devices, including dirt, oil, grease, release agents, and incompatible primers, paints, and encapsulants.
C.
For pipe markers that are pre-coiled or strap-on type and do not adhere directly to the piping, no surface preparation is necessary.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Equipment Labels:
1.
Install or permanently fasten labels on each major item of mechanical equipment.
2.
Locate equipment labels where accessible and visible.
C.
Pipe Labels: Locate pipe labels where piping is exposed or above accessible ceilings in finished spaces; machine rooms; accessible maintenance spaces such as shafts, tunnels, and plenums; and exterior exposed locations as follows:
1.
Near each valve and control device.
2.
Near each branch connection, excluding short takeoffs for fixtures and terminal units. Where flow pattern is not obvious, mark each pipe at branch.
3.
Near penetrations and on both sides of through walls, floors, ceilings, and inaccessible enclosures.
4.
At access doors, manholes, and similar access points that permit view of concealed piping.
5.
Near major equipment items and other points of origination and termination.
6.
Spaced at maximum intervals of 50 feet along each run. Reduce intervals to 25 feet in areas of congested piping and equipment.
D.
Valve Tags: Install tags on all shut-off valves and control devices in piping systems, except valves within factory-fabricated equipment units.
E.
Mark location of equipment or valves located above ceilings with identifying "buttons" to help in identification for maintenance.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION