Download SECTION 22 13 19.13 LINEAR SHOWER DRAINS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 22 13 19.13
LINEAR SHOWER DRAINS
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Noble Co.; shower drains.
This section is based on the products of Noble Co., which is located at:
 
P.
O. Box 350
 
Grand Haven, MI 49417-0350
Toll Free Tel: 800-878-5788
Tel: 231-799-8000
Fax: 231-799-8850
Email: request info (sales@noblecompany.com)
Web: noblecompany.com
[ Click Here ] for additional information.
Founded in 1946, Noble Company manufactures premium-quality, innovative products for the Tile, Plumbing, Heating and Cooling, and Fire Sprinkler industries.
Noble Company product applications include Waterproofing, Crack Prevention, and Sound Reduction under tile flooring. The Engineered Fluids Division manufactures freeze protection fluids for various applications such as Hydronic under-floor heating, Solar Heating Systems, Geothermal Systems, and Fire Sprinkler Systems.
Noble Company is an American-based company, manufacturing products in Michigan and Louisiana. Our products are designed and manufactured to exceed applicable industry standards and are engineered for reliability. We are proud to have product in some of the highest profile projects in the world such as the: Burj Khalifa (Dubai), City Center (Las Vegas), and Laguna Honda Hospital (California).
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Linear drain and accessories for use with tiled showers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section - 0 - Gypsum Board: for tile backer board (e.g. Cementitious backer board, coated glass mat water-resistant gypsum backer board, fiber reinforced water-resistant gypsum backer board)
B.
Section - 3 - Ceramic Tile: for ceramic tile setting and grout materials and waterproof membranes.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American National Standards Institute (ANSI) A108/A118/A136.1 - American National Standard Specifications for the Installation of Ceramic Tile.
B.
Tile Council of North America (TCNA)
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Include strainer styles for selection by Architect.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Certificates: Submit certificates of product qualifications required.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
1.
Use qualified workers thoroughly skilled and experienced in current ANSI A108 standards, Tile Council of North America (TCNA) recommendations and applicable building codes.
C.
Product Qualifications:
1.
Linear drain and components shall comply with ICC-ES report PMG 1065 and IAPMO File# 7249.
2.
Linear drain ICC Listing: ICC-ES-PMG-1065.
3.
Linear drain IAPMO Listing: File# 7249.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Store liquid materials in unopened containers and protected from freezing.
C.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Environmental Limitations: Do not install products until construction in spaces is complete and ambient temperature and humidity conditions are maintained at the levels indicated in reference standards and manufacturer's written instructions.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Warranty: Manufacturer's standard material warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Noble Co., which is located at: P. O. Box 350; Grand Haven, MI 49417-0350; Toll Free Tel: 800-878-5788; Tel: 231-799-8000; Fax: 231-799-8850; Email: request info (sales@noblecompany.com); Web: noblecompany.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
LINEAR DRAIN
 
** NOTE TO SPECIFIER ** FreeStyle Linear Drains(TM) is manufactured by Noble Company, PO Box 350, Grand Haven, MI. FreeStyle Linear Drains(TM) have a stainless steel membrane clamping mechanism for use with ANSI A118.10 thin-bed sheet membrane installations. Membrane clamping collar ensures a watertight seal with the shower's membrane system and provides shower with a monolithic waterproof envelope.
 
A.
Linear Drain: Subject to compliance with requirements, provide Freestyle Linear Drain as manufactured by The Noble Co.
B.
Linear Drain Criteria: One piece PVC or ABS linear drain body with sloped channel to vertical waste pipe.
1.
Clamping Collar: Stainless steel mechanism to clamp waterproof membrane to linear drain body.
2.
Strainer: Removable brushed stainless steel strainer.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
a.
Style: Cross Hatch.
b.
Style: Wave.
c.
Style: Slotted.
d.
Style: Pyramid.
e.
Style Tile top
f.
Style: Custom.
 
** NOTE TO SPECIFIER ** Delete length not required.
 
3.
Length: 24 inches (610 mm).
4.
Length: 32 inches (813 mm).
5.
Length: 40 inches (1016 mm).
6.
Length 36 inches (914 mm)
7.
Length: 48 inches (1219 mm).
8.
Length: 54 inches (1372 mm).
9.
Length: 60 inches (1524 mm).
2.3
COMPONENTS
A.
Sealant: Manufacturer's recommended sealant for sealing membrane to drain base.
1.
Product: Noblesealant 150 as manufactured by Noble Co.
B.
Hardware: Miscellaneous fasteners and anchors as required by manufacturer's installation instructions.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine substrates to verify that they are ready to receive linear shower drains and components with no deficiency that could result in a potentially defective installation. Substrates should be prepared in accordance with ANSI A108, Tile Council of North America (TCNA) recommendations and applicable building codes.
3.2
PREPARATION
A.
Prepare substrate in accordance with manufacturer's written instructions.
B.
Review manufacturer's written instructions completely prior to start of installation.
C.
Verify waste pipe rough-in location prior to drain installation.
3.3
LINEAR DRAIN INSTALLATION
A.
Install drain and flashing prior to backer board installation.
B.
Install linear drain in accordance with manufacturer's current instructions.
C.
Create a slope toward drain of 1/4 inch per foot (6 mm per 305 mm) from outer edge of shower to top edge of drain base
D.
Waterproof, tile and grout following manufacturer's instructions, TCNA guidelines and ANSI A108 Standards, and applicable building codes.
3.4
FIELD QUALITY CONTROL
A.
Water Test: Upon completion of work, plug drain, dam areas if necessary, and fill with water. Inspect for leakage after 24 hours or in accordance with local code requirements. Make repairs and re-test at no additional cost to the Owner.
3.5
CLEANING
A.
Upon installation and field quality control of linear drain, clean linear drain of debris to the satisfaction of the Owner.
3.6
PROTECTION
A.
Protect linear drain from damage until Substantial Completion.
END OF SECTION