Customize this spec with SpecWizard
Download SECTION 22 13 19.13 TILE FLOOR AND SHOWER DRAINS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 22 13 19.13
TILE FLOOR AND SHOWER DRAINS
 
 
Copyright 2014 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Schluter-Systems' North America subsidiary, Schluter Systems L.P.; tile floor and shower drain system materials and accessories.
This section is based on the products of Schluter-Systems' North America subsidiary, Schluter Systems L.P., which is located at:
Schluter in the US
Schluter Systems L.P.
194 Pleasant Ridge Road
Plattsburgh, NY 12901-5841
Tel.: 1-800-472-4588
Fax: 1-800-477-9783
Email: specassist@schluter.com.
Web: www.schluter.com
Schluter in Canada
Schluter Systems (Canada) Inc.
21100 Chemin Ste-Marie
Ste-Anne-de Bellevue, QC
Canada H9X 3Y8
Tel.: 800-667-8746
Fax: 888-667-2410
Email: specassist@schluter.com .
Web: www.schluter.ca
Schluter-Systems' North America subsidiary, Schluter Systems L.P., was founded in 1986. With offices both in Montreal, Canada and Plattsburgh, New York, this subsidiary is the second-largest operation in the International Corporation, the first being the home company in Germany.
Schluter Systems L.P. has over 500 employees who work closely with dealers, distributors, tile contractors, architects, specifiers, and various other members of the building/construction industry, providing the best customer service available - actively helping to ensure a long-lasting tile installation.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Tile Floor and Shower Drains.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 09 30 00 - Tiling.
B.
Section 09 30 50 - Tile Setting Materials and Accessories*. Adhesives, mortar, grout and sealant.
C.
Section - . Shower trays, curbs, ramps, bench, niche, sealing compound, waterproofing membrane, drainage panels, drainage membrane compatible with floor drains.
D.
Section 22 14 13 - Facility Storm Drainage Piping.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
IAPMO IGC 195: Interim Guide Criteria for Floor Drain with Integrated Bonding Flange.
B.
CSA B79-08: Floor, Area, and Shower Drains, and Cleanouts for Residential Construction.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Catalog information, component sizes, rough-in requirements, service sizes, and finishes.
3.
Storage and handling requirements and recommendations.
4.
Installation Instructions.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and finish.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years experience.
B.
Installer Qualifications: Company specializing in performing the work of this section with minimum five years experience.
C.
Source Limitations for Materials and Accessories: Obtain product of a uniform quality for each application condition from a single manufacturer.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Include a Preinstallation conference if the project size and/or quality warrant taking such a precaution. Delete if not required.
 
E.
Preinstallation Conference: Conduct conference at the Project site.
1.
Convene one week prior to commencing work of this section.
2.
Require attendance of installation material manufacturer, plumber, waterproofing installer, tile installer and installers of related work. Review installation procedures and coordination required with related work.
3.
Meeting agenda includes but is not limited to:
a.
Drain location.
b.
Prefabricated substrate requirements.
c.
Drainage membrane requirements.
d.
Tile and installation material compatibility.
e.
Edge protection, transition and pre-fabricated movement joint profiles.
f.
Waterproofing techniques.
g.
Crack isolation techniques.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
C.
Store materials in a dry, warm, ventilated weathertight location.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
COORDINATION
A.
Coordinate Work with other operations and installation of floor finish materials to avoid damage to installed materials.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Schluter Systems, L.P., 194 Pleasant Ridge Road, Plattsburgh, NY 12901-5841. ASD. Tel: (800) 472-4588. Fax (800) 477-9783. E-mail: specassist@schluter.com. Web: www.schluter.com.
B.
Acceptable Manufacturer: Schluter Systems (Canada) Inc., 21100 Chemin Ste-Marie, Ste-Anne-de-Bellevue, QC H9X 3Y8. Tel: (800) 667-8746. Fax (514) 336-2410. E-mail: specassist@schluter.com. Web: www.schluter.ca.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Schluter-KERDI-DRAIN is a floor drain specifically designed to allow connections to Schluter(R)-KERDI/ -DITRA or other load-bearing, bonded waterproof membranes. Schluter(R)-KERDI-DRAIN was designed specifically to ensure a simple and secure connection to bonded waterproof membranes at the top of the assembly rather than below it, thereby reducing the risk of leakage, efflorescence, and mold growth.
 
2.2
FLOOR AND SHOWER DRAINS
 
** NOTE TO SPECIFIER ** Select Plastic or Stainless Steel floor drain with integrated bonding flange as required from the following paragraphs and delete the one not required.
 
A.
Schluter-KERDI-DRAIN, Plastic:
1.
Description: floor drain 11-25/32 inch (300 mm) diameter, trapezoid-perforated, integrated bonding flange with polypropylene fleece thermally laminated to the surface and hubbed connection to 2 inch (50 mm) drain pipe. Grate assembly includes 4 inch by 4 inch (102 mm by 102 mm) square grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations.
2.
Drain listed by UPC to meet requirements of "International Association of Plumbing and Mechanical Officials Interim Guide Criteria for Floor Drain with Integrated Bonding Flange" (IGC 195), listed by CSA to meet requirements of the Canadian Standards Association standard, "Floor, Area, and Shower Drains, and Cleanouts for Residential Construction" (CSA B79), and referenced in method B422 of the Tile Council of North America Handbook for Ceramic Tile Installation.
3.
Drain Housing Material:
 
** NOTE TO SPECIFIER ** Select one of the following drain material paragraphs. Delete if not required. Select drain housing material according to drain pipe material.
 
a.
ABS.
b.
PVC.
4.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
5.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
6.
Drain Outlet:
 
** NOTE TO SPECIFIER ** Select one of the following outlet size paragraphs. Delete the one not required.
 
a.
2 inch (50 mm) outlet.
b.
3 inch (75 mm) outlet.
B.
Schluter-KERDI-DRAIN, Stainless Steel:
1.
Description: stainless steel floor drain 9-27/32 inch (250 mm) diameter integrated bonding flange with 3 inch (75 mm) no-hub outlet, and grate assembly. Grate assembly includes stainless steel grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations.
2.
Drain listed by UPC to meet requirements of "International Association of Plumbing and Mechanical Officials Interim Guide Criteria for Floor Drain with Integrated Bonding Flange" (IGC 195), listed by CSA to meet requirements of the Canadian Standards Association standard, "Floor, Area, and Shower Drains, and Cleanouts for Residential Construction" (CSA B79), Drain detail as referenced in method B422 of the Tile Council of North America Handbook for Ceramic Tile Installation.
3.
Drain Housing Material:
a.
Stainless Steel.
4.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
5.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
6.
Drain Outlet:
a.
2 inch (50 mm) outlet.
b.
2 inch Threaded stainless steel (50 mm) outlet.
c.
3 inch (75 mm) outlet.
 
** NOTE TO SPECIFIER ** Select KERDI-DRAIN the Plastic or Stainless Steel adaptor kit as required from the following paragraphs and delete if not required. KERDI-DRAIN adaptor kit is particularly useful in renovations where the clamping ring drains are difficult to replace with the standard KERDI-DRAIN. Designed to convert clamping ring drains by equipping them with an integrated bonding flange. The adaptor kit includes a stainless steel adaptor ring with an over-molded rubber gasket and a variety of perforated hole patterns that align with most common clamping ring shower drains.
 
C.
Schluter-KERDI-DRAIN ADAPTER KIT, Plastic:
1.
Description:
a.
Floor drain adaptor kit consisting of stainless steel adaptor ring with over-molded santoprene gasket, 11-13/16 inch (300 mm) diameter sloped integrated bonding flange with thermally laminated polypropylene fleece, and grate assembly. Grate assembly includes grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations. Drain detail as referenced in method B422 of the Tile Council of North America Handbook for Ceramic Tile Installation.
b.
Drain type as referenced in methods B422 and B422 STONE in the Tile Council of North America Handbook for Ceramic, Glass, and Stone Tile Installation.
2.
Drain Housing Material:
 
** NOTE TO SPECIFIER ** Select one of the following drain material paragraphs. Delete if not required. Select drain housing material according to drain pipe material.
 
a.
ABS.
b.
PVC.
3.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
4.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
5.
Bonding Flange Length:
 
** NOTE TO SPECIFIER ** Select one of the following Flange lengths paragraphs. Delete the ones not required.
 
a.
1-9/16 inch (39.7 mm).
b.
3-41/64 inch (92.4 mm).
D.
Schluter Schluter-KERDI-DRAIN ADAPTER, Stainless Steel:
1.
Description:
a.
Floor drain adaptor kit consisting of stainless steel adaptor ring with over-molded santoprene gasket, 9.843 inch (250 mm) diameter sloped integrated bonding flange, and grate assembly. Grate assembly includes stainless steel grate, height adjustment collar, and lateral adjustment ring with trapezoid perforations.
b.
Drain detail as referenced in method B422 of the Tile Council of North America Handbook for Ceramic Tile Installation.
2.
Drain Housing Material:
a.
Stainless Steel.
3.
Grate Material and Finish:
 
** NOTE TO SPECIFIER ** Select one of the following material and finish paragraphs. Delete if not required. Select grate material and finish based on anticipated mechanical and/or chemical stresses.
 
a.
E - Stainless Steel Type 304 = V2A.
b.
EOB - Oil-Rubbed Bronze Stainless Steel Type 304 = V2A.
c.
ECS - Tileable covering support stainless steel type 304.
d.
ATGB - Brushed Nickel Anodized Aluminum.
e.
AKGB - Brushed Copper/Bronze Anodized Aluminum.
f.
AMGB - Brushed Brass Anodized Aluminum.
4.
Nominal Grate Size:
 
** NOTE TO SPECIFIER ** Select one of the following grate size paragraphs. Delete the ones not required.
 
a.
4 inch (100 mm) by 4 inch (100 mm) square.
b.
6 inch (150 mm) by 6 inch (150 mm) square.
c.
6 inch (150 mm) round.
 
** NOTE TO SPECIFIER ** Schluter(R)-KERDI-LINE is a low profile linear floor drain specifically designed for bonded waterproofing assemblies. KERDI-LINE can be installed adjacent to walls or at intermediate locations in showers, steam rooms, wet rooms, and other applications that require waterproofing and drainage.
 
E.
Schluter-KERDI-LINE DRAIN, Brushed Stainless Steel:
1.
Description:
a.
Linear floor drain consisting of a formed stainless steel channel body and grate assembly that can be seamlessly adjusted to tile or stone covering thickness from 1/8 inch (3 mm) to 1 inch (25 mm). The channel body features a 2-1/4 inch (57 mm) wide trough, a 2 inch (50 mm) no-hub outlet and a 7/8 inch (22 mm) wide bonding flange laminated with a collar made of the Schluter-KERDI waterproofing membrane. The grate assembly includes a 3/8 inch (10 mm) wide brushed stainless steel grate frame and 2-1/8 inch (54 mm) wide grate insert that together form the visible surface. Drain type as referenced in methods B422 and B422 STONE in the Tile Council of North America Handbook for Ceramic, Glass, and Stone Tile Installation.
2.
Channel Body Material:
a.
Stainless Steel 304 (1.4301 = V2A).
3.
Channel Body and Grate Nominal Length:
 
** NOTE TO SPECIFIER ** Select one of the following channel body and grate length paragraphs. Delete the ones not required. The lengths shown do not include the width of the bonding flange; please refer to the product data sheet to select the correct channel body length for your application.
 
a.
20 inch (500 mm).
b.
24 inch (600 mm).
c.
28 inch (700 mm)
d.
32 inch (800 mm).
e.
36 inch (900 mm).
f.
40 inch (1000 mm).
g.
44 inch (1100 mm).
h.
48 inch (1200 mm).
i.
52 inch (130 cm)
j.
56 inch (140 cm).
k.
60 inch (150 cm).
l.
64 inch (160 cm).
m.
68 inch (170 cm).
n.
72 inch (180 cm).
4.
Grate Frame Height:
 
** NOTE TO SPECIFIER ** Select one of the following channel body and grate length paragraphs. Delete the ones not required. The lengths shown do not include the width of the bonding flange; please refer to the product data sheet to select the correct channel body length for your application.
 
a.
3/4 inch (19 mm).
b.
1-1/8 inch (30 mm).
c.
Not required for Frameless Tilable Grate.
d.
Height as required to coordinate with tile selection and setting system selected.
5.
Grate Design:
 
** NOTE TO SPECIFIER ** Select one of the following grate design paragraphs. Delete the ones not required. Please note that the stainless steel pan for setting tile inserts can accommodate tile inserts only up to 3/8 inch (10 mm) thick.
 
a.
Closed-design, brushed stainless steel 304 (1.4301 = V2A) grate.
b.
Brushed stainless steel 304 (1.4301 = V2A) grate with square perforations and locking mechanism.
c.
Frameless Tileable plate stainless steel type 304.
6.
Drain Outlet:
 
** NOTE TO SPECIFIER ** Select one of the following Drain Outlet locations. Please note that the off-set drain outlet is off-set 8 inches from the out side edge of the drain channel body.
 
a.
Center.
b.
Off-set
7.
Drain Grate Connector Plate:
 
** NOTE TO SPECIFIER ** Select the following grate design paragraphs. Delete if not required.
 
a.
Brushed stainless steel 304 (1.4301 = V2A).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify drain location and compatibility with drain system specified.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces by removing all debris, sharp edges and protrusions that could damage the waterproof integrity of the system.
C.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Coordinate Work with installation of prefabricated shower trays, load-bearing bonded waterproof membrane meeting ANSI A118.10, drainage membrane and other components specified in Section - and with setting materials for floor finish materials specified in Section 09 30 50 - Tile Setting Materials and Accessories*
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION