Download SECTION 22 40 00 STAINLESS STEEL MULTI-WASH STATIONS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 22 40 00
STAINLESS STEEL MULTI-WASH STATIONS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** FabWright Inc.; Multi-wash stations.
This section is based on the products of FabWright Inc., which is located at:
13912 Enterprise Drive
Garden Grove, CA 92843
Toll Free Tel: 800-854-6464
Tel: 714-554-5544
Fax: 714-554-5545
Email: james@fabwrightinc.com
Web:www.fabwrightinc.com
FabWright, Inc. is committed to providing both quality products and unsurpassed service to the customers of the industries we serve. FabWright Inc. is a custom stainless steel fabricator of residential and commercial products include, but are not limited to: counter tops, sinks, tables, food waste disposers, and custom stainless steel fabrications.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Multi-wash stations.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 22 10 00 - Plumbing Piping.
B.
Section 22 40 00 - Plumbing Fixtures.
C.
Section 07 90 00 - Joint Protection.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI/ASME A112.18.1 - American National Standard for Plumbing Fixture Fittings.
B.
ADA/ANSI A117.1ANSI/ASME A112.18.1 - American National Standard for Plumbing Fixture Fittings.
C.
CAN/CSA B 45 - Plumbing Fixtures.
D.
CAN/CSA B 125 - Plumbing Fixture Fittings.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit plans, elevations, and detail section; indicate overall dimensions, material thicknesses, configuration, location and size of product, and mounting provisions and methods.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
A.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and appearance are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: FabWright Inc., which is located at: 13912 Enterprise Dr.; Garden Grove, CA 92843; Toll Free Tel: 800-854-6464; Tel: 714-554-5544; Fax: 714-554-5545; Email: request info (); Web: www.fabwrightinc.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MULTI-WASH STATIONS
A.
Multiple-Wash Stations: Custom stainless steel, multi-wash stations.
1.
NSF Certified.
2.
Joints: Welded and polished.
3.
Corners: Radiused.
 
** NOTE TO SPECIFIER ** Retain Paragraph below if scope is to be described in a schedule at the end of the section. Delete if not required.
 
4.
See Schedule in Part 3.
 
** NOTE TO SPECIFIER ** Select material gauge required. Delete gauge not required.
 
5.
Material: 14 gauge, 304 stainless steel, No. 4 finish.
6.
Material: 16 gauge, 304 stainless steel, No. 4 finish.
7.
Material: 18 gauge, 304 stainless steel, No. 4 finish.
 
** NOTE TO SPECIFIER ** Indicate configuration required. Delete configurations not required.
 
8.
Configuration: Rectangular.
9.
Configuration: As indicated on Drawings.
10.
Configuration: ____.
 
** NOTE TO SPECIFIER ** Indicate dimensions required.
 
11.
Depth: ____.
12.
Width: ____.
13.
Bowl Height: ____.
14.
Back Splash Height: ____.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
15.
Front Pipe Guard Panel: Angled, removable panel.
 
** NOTE TO SPECIFIER ** Select number of users required. Delete numbers not required.
 
16.
Users: One.
17.
Users: Two.
18.
Users: Three.
19.
Users: Four.
20.
Users: ____.
21.
Users: ____, with divider panels.
 
** NOTE TO SPECIFIER ** Select wall mounted or floor mounted, as required. Delete mounting not required.
 
22.
Wall Mounted: Provide wall hanger and back wall supports.
23.
Wall Mounted: Provide wall brackets.
24.
Floor Mounted: 2 inch (51 mm) square stainless steel tube mounting structure/stand.
 
** NOTE TO SPECIFIER ** Select required rim edge configuration Delete options not required.
 
25.
Rim Edge: 1/2 inch (13 mm) marine edge.
26.
Rim Edge: Flat.
27.
Rim Edge: Rounded.
28.
Rim Edge: ____.
 
** NOTE TO SPECIFIER ** Select faucet or spray bar required. Delete options not required.
 
29.
Faucet(s): By others, provide 1 inch (25 mm) diameter hole(s).
30.
Faucet(s): By others, provide 1-1/4 inch (32 mm) diameter hole(s).
31.
Faucet(s): Goose Neck Spout.
32.
Faucet(s): Swing Spout with K50-0001 Wrist Blade Handle.
33.
Faucet(s): _____.
34.
Spray Bar: 1 inch (25 mm) diameter stainless steel, drilled with 1/16 inch (1.6 mm) holes at 3 inches (76 mm) on center.
35.
Spray Bar: _____.
 
** NOTE TO SPECIFIER ** Select drain configuration required. Delete options not required.
 
36.
Drain Configuration: One drain, centered in unit.
37.
Drain Configuration: One drain, offset as indicated on Drawings.
38.
Drain Configuration: Two drains ____ inch spacing.
39.
Drain Configuration: _____.
 
** NOTE TO SPECIFIER ** Delete drain baskets not required.
 
40.
Drain Basket: 3-1/2 (89 mm) inch stainless steel.
41.
Drain Basket: 1-1/2 (89 mm) inch stainless steel.
42.
Drain Basket: ____.
 
** NOTE TO SPECIFIER ** Delete valve centers not required.
 
43.
Valve Center: Foot operated
44.
Valve Center: Knee operated.
45.
Valve Center: ____.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Rough-in fixture piping connections for specified fixtures.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and approved shop drawings. Install components to be plumb, level, and rigid. Neatly scribe to adjoining surfaces, and field trim as required for snug fit.
B.
Make plumbing connections.
C.
Verify proper operation.
D.
Adjust stops or valves for intended water flow rate to fixtures.
E.
Mounting Height: As required to comply with ADA.
F.
Mounting Height: As required to comply with TAS.
G.
Mounting Height: As indicated on Drawings.
H.
Mounting Height: ______________.
3.4
CLEANING
A.
Clean plumbing fixtures and equipment after installation.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Do not permit use of fixtures before final acceptance.
C.
Touch-up, repair or replace damaged products before Substantial Completion.
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Describe each unit below. Edit as required to suit project or delete and describe products on the Drawings. Delete if not required.
 
3.6
SCHEDULES
A.
:
B.
:
END OF SECTION