Download SECTION 23 05 23 GENERAL-DUTY ALL THERMOPLASTIC VALVES FOR HVAC PIPING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 23 05 23
GENERAL-DUTY ALL THERMOPLASTIC VALVES FOR HVAC PIPING
 
 
** NOTE TO SPECIFIER ** Hayward Flow Control; industrial flow control products.
.
This section is based on the products of Hayward Flow Control, which is located at:
One Hayward Industrial Dr.
Clemmons, NC 27012
Toll Free Tel: 888-429-4635
Tel: 336-712-9900
Fax: 888-778-8410
Email: request info (hflow@haywardnet.com)
Web: www.haywardflowcontrol.com
[ Click Here ] for additional information.
Hayward Flow Control, a division of Hayward Industries, Inc., has been manufacturing industrial thermoplastic valves and process control products for more than 50 years. We have remained committed to producing the highest quality products while providing outstanding service that exceeds customer expectations. Hayward has earned an unsurpassed reputation for product design, manufacturing precision, quality assurance, experience and know-how, and a total commitment to customer satisfaction and support.
Reliable by design, Hayward valves are designed using the latest state-of-the-art equipment. Our Computer Aided Design (CAD) system, linked to finite element software, provides accurate and essential stress analysis. Hayward valves are designed to be strong, with material where it counts. Pressure and prolonged operation will not fatigue Hayward valves, allowing them to provide years of maintenance-free service.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Ball Valves.
B.
Check Valves.
C.
Butterfly Valves.
D.
Swing Check Valve.
E.
Y Check Valves.
F.
Wafer Check Valves
G.
Y Strainers.
H.
Basket Strainers.
I.
Bag Filters and Cartridge Housings.
J.
Electric Actuators.
K.
Pneumatic Actuators.
L.
Flow Control Valves.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 23 05 29 - Hangers and Supports for HVAC Piping and Equipment.
B.
Section 23 07 19 - HVAC Piping Insulation.
C.
Section 22 14 13 - Facility Storm Drainage Piping.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM D 1784 - Standard Specification for Rigid Poly(Vinyl Chloride) (PVC) Compounds and Chlorinated Poly(Vinyl Chloride) (CPVC) Compounds.
B.
ASTM D 4101 - Standard Specification for Polypropylene Injection and Extrusion Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each specified valves, actuators and accessories, detailed installation diagrams and instructions, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation instructions.
 
** NOTE TO SPECIFIER ** Delete verification samples if not required.
 
C.
Verification Samples:
1.
For each finish product specified, two samples of each type of valve, actuator and accessory.
2.
Identify each sample by label indicating applicable specification paragraph number, brand name and model number.
3.
After approval, samples will be returned for incorporation into work.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
E.
Closeout Submittals:
1.
Warranty: Manufacturer's standard warranty document.
2.
Operation and Maintenance Data: Operation and maintenance data for installed products. Include methods for maintaining installed products and precautions against cleaning materials and methods detrimental to finishes and performance.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years documented experience and ISO9001 Certified.
B.
Installer Qualifications: Installer experienced in performing work of this section who has specialized in installation of work similar to that required for this project.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's unopened packaging, store and handle in accordance with manufacturer's written instructions.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
Manufacturer's Warranty: Submit, for Owner's acceptance, manufacturer's standard warranty document executed by authorized company official.
 
** NOTE TO SPECIFIER ** Include the following paragraphs as required for extra materials. Delete if not required.
 
1.10
EXTRA MATERIALS
A.
See Section 01 60 00 - Product Requirements.
B.
Deliver extra spare parts for Owner's use in maintenance.
 
** NOTE TO SPECIFIER ** Adjust the products and quantities as required.
 
1.
Valve Seats: One for every 10 valves each size, minimum 1.
2.
Discs: One for every 10 valves, each size, minimum 1.
3.
O-Rings: One for every 10 valves, each size, minimum 1.
4.
Valve Handles: 2 of each size.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required and applicable to project requirements..
 
2.2
GENERAL-DUTY VALVES AND ACCESSORlES
A.
Materials General: All thermoplastic valves and accessories comply with the following:
1.
PVC - Polyvinylchloride Type 1, Grade 1 conforms to ASTM D 1784, Cell Classification 12454.
2.
CPVC - Chlorinated Polyvinylchloride conforms to ASTM D 1784, Cell Classification 23447.
3.
GFPP - Glass filled Polypropylene conforms to ASTM D 4101, Cell Classification 85580.
B.
Ball Valves (1/4 inch - 6 inches (6.4 - 152 mm): All thermoplastic, full port true union valves designed for easy service and automation with reversible PTFE seats, fine pitch seal retainer threads and double O-ring stem seals.
 
** NOTE TO SPECIFIER ** Select the size, material and end connection required and delete those not required.
 
1.
Size: 1/4 inch - 3/8 inch (6.4 - 9.5 mm)
a.
Material:
1)
PVC
b.
End Connection:
1)
Socket
2)
Threaded
2.
Size: 1/2 inch - 4 inches (12.7 - 102 mm)
a.
Material:
1)
PVC
2)
CPVC
b.
End Connection:
1)
Socket
2)
Threaded
3)
Flanged
3.
Size: 1/2 inch - 2 inches (12.7 - 51 mm)
a.
Material:
1)
GFPP
b.
End Connection:
1)
Threaded
2)
Flanged
3)
Socket Fusion
4)
IPS Fusion Socket
5)
Metric Fusion Socket (Sizes DN15, 20, 25, 40 and 50).
4.
Size: 6 inches (152 mm)
a.
Material:
1)
PVC
2)
CPVC
b.
End Connection:
1)
Flanged
5.
Seals:
 
** NOTE TO SPECIFIER ** Select the material required and delete the one not required. Note that TBZ ball valve only available with FPM Seals.
 
a.
FPM
b.
EPDM (Not available on 1/4 inch and 3/8 inch sizes)
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate lever handle assemblies and options with information specified.
 
6.
Options: Provide options as follows:
a.
Stem extensions
b.
Lockouts
c.
2 inch (51 mm) square operating nuts
d.
Pneumatic actuators
e.
Electric actuators
7.
Handle:
 
** NOTE TO SPECIFIER ** Select the handle required and delete those not required.
 
a.
Manufacturer's standard
b.
Lever handle assembly
c.
Lever handle assembly with failsafe spring
d.
Lever handle assembly with failsafe spring and limit switch
e.
Limit switch NEMA 4X
f.
Limit switch NEMA 4 and 7
8.
Acceptable Products: Hayward Flow Control Systems True Union Ball Valves.
 
** NOTE TO SPECIFIER ** Select the Ball Valve Series required and delete those not required.
 
a.
TB Series Ball Valves: 1/4 to 3/8 inch PVC, socket or threaded / 1/2 to 4 inch PVC or CPVC, socket threaded or flanged, 6 inch PVC or CPVC Flanged / and 1/2 to 2 inch GFPP, threaded, socket fusion or flanged.
b.
TBZ Series Vented Ball Valves: 1/2 to 4 inch PVC or CPVC, socket threaded or flanged / 6 inch PVC or CPVC, flanged.
c.
CV Series Proportional Control True Union Ball Valve: 1/2 inch to 4 inch PVC or CPVC, socket, threaded or flanged / 6 inch Flanged, FPM or EPDM O-Rings.
d.
LA Series Lateral 3-Way Ball Valves: 1/2 to 4 inch PVC or CPVC, socket threaded or flanged / 6 inch PVC or CPVC, flanged.
e.
TW Series Vertical 3-Way Ball Valves: 1/2 to 4 inch PVC or CPVC, socket threaded or flanged / 6 inch PVC or CPVC, flanged.
C.
Check Valves (1/4 inch - 6 inches (6.4 - 152 mm): All thermoplastic, full port, true union valves, designed for easy removal and all thermoplastic ball in elastomer square cut seat.
 
** NOTE TO SPECIFIER ** Select the size, material and end connection required and delete those not required.
 
1.
Size: 1/4 inch - 3/8 inch (6.4 - 9.5 mm)
a.
Material:
1)
PVC
b.
End Connection:
1)
Socket
2)
Threaded
2.
Size: 1/2 inch - 2 inches (12.7 - 51 mm)
a.
Material:
1)
PVC
2)
CPVC
3)
GFPP
b.
End Connection:
1)
Socket
2)
Threaded
3)
Flanged
4)
IPS Fusion Socket
5)
Metric Fusion Socket (Sizes DN15, 20, 25, 40 and 50).
3.
Size: 2-1/2 inch - 4 inches (63.5.7 - 101.6 mm)
a.
Material:
1)
PVC
2)
CPVC
b.
End Connection:
1)
Socket
2)
Threaded
3)
Flanged
4.
Size: 6 inches (152 mm)
a.
Material:
1)
PVC
2)
CPVC
b.
End Connection:
1)
Flanged
5.
Seals:
 
** NOTE TO SPECIFIER ** Select the material required and delete the one not required. Note that TBZ ball valve only available with FPM Seals.
 
a.
FPM
b.
EPDM (Available in 1/2 inch - 6 inch sizes only).
 
** NOTE TO SPECIFIER ** Select the option if required to suit valve function and project requirements. Coordinate lever handle assemblies and options with information specified.
 
6.
Options: Foot valve screen (Available in 1/2 inch - 4 inch sizes only).
7.
Acceptable Material: Hayward Flow Control Systems True Union Ball Check Valves.
a.
TC Series Ball Check Valves: 1/4 to 3/8 inch PVC, socket or threaded / 1/2 to 2 inch PVC or CPVC, socket, threaded or flanged / 1/2 to 2 inch PP, threaded or socket fusion / 2-1/2 - 4 inch PVC or CPVC, socket, threaded or flanged / 6 inch PVC or CPVC, flanged.
D.
Butterfly Valves (2 inches - 12 inches (51 - 305 mm): All thermoplastic, wafer-style butterfly with integral top mounting flange with dimensions and bolt circles conforming to ISO 5211. One piece body construction with fully-supported flange bolt holes and meets ANSI B16.10 narrow face-to-face dimensions in all sizes. Liner is a FULL BOOT design, retained in the body via rib and groove engagement. Liner serves as primary disc seal and face seals for mating flanges. Secondary upper bearing and lower seal retainer O-ring seals to be EPDM or FPM. Stem is 316 stainless steel, non-wetted with full engagement over length of disc. Stem has a position retention design. All sizes pressure rated to 150 PSI at 70 degrees non-shock. Valve material, size, pressure rating and bolt pattern are molded into valve body.
1.
Size: 2 inch - 12 inch (51 - 305 mm)
a.
Material:
1)
Body:
a)
PVC
2)
Disk:
a)
PVC
b)
GFPP
3)
Liner:
a)
Viton
b)
EPDM
c)
Nitrile
b.
Material:
1)
Body:
a)
CPVC
2)
Disk:
a)
CPVC
3)
Liner:
a)
Viton
b)
EPDM
c)
Nitrile
c.
Material:
1)
Body:
a)
GFPP
2)
Disk:
a)
GFPP
3)
Liner:
a)
Viton
b)
EPDM
c)
Nitrile
2.
Valve Operation:
a.
Lever Handle: GFPP material with UV Inhibitor. Trigger-style with 360 degree interlocking (72) splines allowing the handle to position the disc in 5 degree increments. Handle assembly is included with a weather seal. Mounting of stop plate for lever handle is non-invasive to the valve body and does not incorporate self tapping screws or other fasteners that connect directly to the valve body. Trigger contains a hole for padlock, as well as slot for cable tie, to lockout valve. Valve Top Plate includes gradient markings for percent of open and percent of Cv.
 
** NOTE TO SPECIFIER ** Select one of the the following 4 options as required to suit valve function and project requirements.
 
b.
Gear box.
c.
Chain wheel
d.
Pneumatic actuators
e.
Electric actuators
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate lever handle assemblies and options with information specified. Sizes 2 - 8 inches are lever-operated as standard, sizes 10 - 12 inches are be gear-operated as standard. Gear operators are available for all sizes.
 
3.
Options: Provide options as follows
a.
Stem extension
b.
Lug body design with lugs over-molded 316 stainless steel the full width of the body. Lugs require bolt sizes compliant to ANSI standards.
c.
Titanium shaft
d.
2 inches (51 mm) square operating nut
e.
Pneumatic actuators
f.
Electric actuators
4.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
BYV Series Butterfly Valve, PVC, CPVC, GFPP, Wafer or Lugged, 2 - 12 inches.
E.
Large Diameter Butterfly Valves (14 inches - 24 inches (356 - 610 mm): All thermoplastic, 1-piece body, fully lined with full face liner with integral sealing flange face, stainless steel stems, Type 410, stem isolated from process media and sphered disk seals. Provide 2 lifting lug/handles, slotted bottom bolt holes and heavy duty, high torque gearbox. Valves designed for easy installation and operation.
1.
Size: 14 - 16 inches (356 - 406 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
c)
PP
d)
PVDF
2)
Disk:
a)
CPVC
b)
PP
c)
PVDF
3)
Liner and Seals:
a)
FPM
b)
EPDM
c)
Nitrile
b.
Pressure Rating: 86 PSI @ 70 degrees F Non-Shock
2.
Size: 18 inches (457 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
c)
PP
d)
PVDF
2)
Disk:
a)
CPVC
b)
PP
c)
PVDF
3)
Liner and Seals:
a)
FPM
b)
EPDM
c)
Nitrile
b.
Pressure Rating: 72 PSI @ 70 degrees F Non-Shock
3.
Size: 20 - 24 inches (508 - 610 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
c)
PP
d)
PVDF
2)
Disk:
a)
CPVC
b)
PP
c)
PVDF
3)
Liner and Seals:
a)
FPM
b)
EPDM
c)
Nitrile
b.
Pressure Rating: 51 PSI @ 70 degrees F Non-Shock
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate lever handle assemblies and options with information specified.
 
4.
Options: Provide options as follows
a.
Gear operator
b.
Chain Wheel
c.
Electric Actuator
d.
Pneumatic Actuator
e.
Lugs type 316 stainless steel.
f.
Stem Extensions
5.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
BYB Series Butterfly Valve, PVC, CPVC, GFPP, Wafer or Lugged, 14 inches - 24 inches (356 - 610 mm)
F.
Swing Check Valve: All thermoplastic with two-part body (assembled) design with integral pivoting swing arm/disc clapper assembly allowing for self alignment. Two-body design allows "seat" replacement and flapper reversal. Seats of bodies are tilted-disc design for better seating characteristics. Each body contains an integral ANSI 150 lb flanged end. Each body contains a drain port with plug. For close-assist option, a fully adjustable external counterweight design shall be used. If position indication feedback (open/close) is required, an "external limit switch" option is available.
1.
Size: 3 - 8 inches (76 - 203 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
c)
GFPP
2)
End Connection:
a)
Flanged
3)
Seals:
a)
FPM
b)
EPDM
2.
Size: 8 inches (203 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
c)
GFPP
2)
End Connection:
a)
Flanged
3)
Seals:
a)
FPM
b)
EPDM
3.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate lever handle assemblies and options with information specified.
 
4.
Options: Provide options as follows
a.
Counterweight for closing resistance
b.
Limit switch for position indicator
c.
Spring assist closure
5.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
SW Series Swing Check Valves All Thermoplastic PVC, CPVC and GFPP, Flanged, 3 - 8 inches (76 - 203 mm)
G.
Y Check Valves: Full flow design, backflow prevention and heavy duty hex cap.
1.
Size: 1/2 - 4 inches (12.7 - 102 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
c)
GFPP
2)
End Connection:
a)
Socket
b)
Threaded
c)
Flanged
d)
True Union
3)
Seals:
a)
FPM
b)
EPDM
2.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
3.
Options: Provide options as follows
a.
Drilled Cap for Easy Drainage
b.
True Union End Connections
4.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
YC Series Y-Check Valves, 1/2 - 4 inches (12.7 - 102 mm)
H.
Spring Loaded Y Check Valves: Full flow design, backflow prevention, lock ring and double seals and heavy duty hex cap.
1.
Size: 1/2 - 4 inches (12.7 - 102 mm)
a.
Material:
1)
Body:
a)
PVC
2)
End Connection:
a)
Socket
b)
Threaded
c)
True Union
3)
Seals:
a)
FPM
b)
EPDM
2.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
3.
Options: Provide options as follows
a.
True Union End Connections
4.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
SCL Series Y-Check Valves, 1/2 - 4 inches (12.7 - 102 mm)
I.
Full Pattern Wafer Check Valves: Body is a full pattern design with integral spacer and contains contoured inlet with self-cleaning capabilities. Body contains integral eyelets/external tabs to assist installation. Disc is a one-piece, teardrop design with integral shaft. Seat is a tilted-disc design with oversized O-ring seals. For spring-assisted discs, spring material are 316 stainless steel, or Hastelloy as required.
1.
Size: 2 - 8 inches (51 - 203 mm)
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
2)
End Connection:
a)
Wafer
3)
Seals:
a)
FPM
b)
EPDM
4)
Spring:
a)
316 SS
b)
Hastelloy
2.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
3.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
WCV Series Full Pattern Wafer Check Valves, 2 - 8 inches (51 - 203 mm)
J.
Y Strainers: All Thermoplastic Y-pattern strainer, lightweight, compact construction, designed for horizontal or vertical downward flow installation, with a minimum of 2:1 open area ratio, and heavy duty cap with hex shape for easy removal and cleaning.
1.
Size: 1/2 - 2 inches (12.7 - 25 mm)
a.
Material:
1)
Body:
a)
PVC, ASTM D 1784, Cell Class 12454
b)
Clear PVC, ASTM D 1784, Cell Class 12454
2)
End Connection:
a)
Flanged
3)
Element:
a)
PVC, standard 1/32 inch perforation
b.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
2.
Size: 1/2 inch - 1 inch and 1-1/2 inch, 2 inch (15 mm - 25 mm and 40 mm, 50 mm).
a.
Material:
1)
Body & Cap:
a)
CPVC, ASTM D1784, Cell Class 23447
2)
End Connection:
a)
Socket
b)
Threaded
c)
True Union
d)
Flanged
3)
Seals:
a)
FPM
b)
EPDM
4)
Element:
a)
CPVC, standard 1/32 inch perforation
b.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
3.
Size: 1-1/2 inch - 4 inch (65 mm -100 mm)
a.
Material:
1)
Body & Cap:
a)
PVC, ASTM D 1784, Cell Class 12454
b)
CPVC, ASTM D 1784, Cell Class 23447
2)
End Connection:
a)
Socket
b)
Threaded
c)
True Union
3)
Seals:
a)
FPM
b)
EPDM
c)
Flanged
4)
Seals:
a)
FPM
b)
EPDM
5)
Element:
a)
PVC, standard 1/32 inch perforation
b)
CPVC, standard 1/32 inch perforation
b.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
4.
Size: 6 inch (150mm)
a.
Material:
1)
Body:
a)
PVC, ASTM D 1784, Cell Class 12454
b)
CPVC, ASTM D 1784, Cell Class 23447
2)
End Connection:
a)
Flanged, ASME Class 150 bolt pattern, Raised Face
3)
Seals:
a)
FPM
b)
EPDM
4)
Element:
a)
PVC, standard 1/32 inch perforation
b)
CPVC, standard 1/32 inch perforation
b.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
5.
Options:
a.
Provide debris blow-down preparation where indicated.
b.
Element:
 
** NOTE TO SPECIFIER ** Select basket material required to suit project requirements. Coordinate options with information specified.
 
1)
Stainless Steel
2)
Hastelloy
3)
Monel
4)
Titanium
 
** NOTE TO SPECIFIER ** Insert size required. Stainless steel element is available with perforated opening sizes from 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch as well as 20 mesh, 40 mesh, 60 mesh, 80 mesh, 100 mesh, 200 mesh, and 325 mesh to 2 inch Y-strainer size. Also 2-1/2 inch through 6 inch Y-strainers are available only with 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, and 3/8 inch perforated elements.
 
5)
Perforation/Mesh Size: ________
6.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
a.
YS Series Y-Pattern Strainers, 1/2 inch - 6 inches (12.7 - 150 mm).
K.
Basket Strainers
1.
Simplex Basket Strainers: Thermoplastic one piece molded body basket strainer, with external body cover threads, low pressure drop design, true union end connections configurable for in-line or loop flow configuration, ergonomic hand removable liquid displacing cover, EPDM or FPM elastomer seals, integral flat mounting base, hand removable cover vent and integral body drain, NSF/ANSI 61 Listed
2.
Size: 1/2 inch - 4 inches (15 - 100 mm)
a.
Material:
1)
Body:
a)
PVC, ASTM D 1784, Cell Class 1245
b)
CPVC ASTM D 1784, Cell Class 23447
2)
End Connection:
a)
Socket
b)
Threaded
c)
Flanged
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
b.
Material:
1)
Body:
a)
Clear Easter Polyester
2)
End Connection:
a)
Socket
b)
Threaded
c)
Flanged
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 100 PSI @ 70 degrees F Non-Shock
c.
Material:
1)
Body:
a)
GFPP, ASTM D 4101, Cell Class 85580
2)
End Connection:
a)
Threaded
b)
Flanged
c)
Socket Fusion Natural Polypropylene (IPS, DIN)
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
d.
Strainer Baskets:
 
** NOTE TO SPECIFIER ** Select metal or thermoplastic basket material required from the following two paragraphs and delete the one not required.
 
1)
Metal Basket
a)
Material:
 
** NOTE TO SPECIFIER ** Select metal basket material required to suit project requirements. Coordinate options with information specified.
 
1)
SSTL
2)
Hastelloy
3)
Monel
4)
Titanium
b)
Strainer Screen:
 
** NOTE TO SPECIFIER ** Stainless steel screen is available with perforated opening from 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch; insert type and size required.
 
1)
Stainless Steel Screen Perforation Size: ________
 
** NOTE TO SPECIFIER ** Stainless steel mesh is available in mesh sizes of 20 mesh, 40 mesh, 60 mesh, 80 mesh, 100 mesh, 200 mesh, and 325 mesh; select size required.
 
2)
Stainless steel Mesh Size: ________
2)
All Thermoplastic Basket:
a)
Material:
 
** NOTE TO SPECIFIER ** Select thermoplastic basket material required to suit project requirements. Coordinate options with information specified.
 
1)
PVC
2)
CPVC
3)
PP
b)
Strainer Screen:
 
** NOTE TO SPECIFIER ** Stainless steel screen is available with perforated opening from 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch; select size required.
 
1)
Stainless Steel Screen Perforation Size: ________
e.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
High Flow Drain Kit
2)
Pressure Annunciation Kit
3)
Pressure Differential Gauge and Switch
f.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
SB Series Simplex Basket Strainers, 1/2 inch - 4 inches (12.7 - 102 mm)
3.
Simplex Basket Strainers 6 - 8 inches (150 - 200 mm): All thermoplastic basket strainer, with external body threads, ergonomic hand-removable cover, ASME Class 150 raised face flanged end connections configurable for in-line or loop flow configuration , EPDM or FPM elastomer seals, integral flat mounting base, hand removable cover vent and integral body drain, NSF/ANSI 61 Listed.
a.
Size: 6 - 8 inches (150 - 200 mm)
b.
Material:
1)
Body:
a)
PVC, ASTM D 1784, Cell Class 12454
b)
CPVC ASTM D 1784, Cell Class 23447
2)
End Connection:
a)
Flanged, ASME Class 150 bolt pattern, Raised Face
3)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
c.
Strainer Baskets:
1)
Metal Basket
a)
Material:
 
** NOTE TO SPECIFIER ** Select metal basket material required to suit project requirements. Coordinate options with information specified.
 
1)
SSTL
2)
Hastelloy
3)
Monel
4)
Titanium
b)
Strainer Screen:
 
** NOTE TO SPECIFIER ** Stainless steel screen is available with perforated opening from 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch; insert type and size required.
 
1)
Stainless Steel Screen Perforation Size: ________
 
** NOTE TO SPECIFIER ** Stainless steel mesh is available in mesh sizes of 20 mesh, 40 mesh, 60 mesh, 80 mesh, 100 mesh, 200 mesh, and 325 mesh; select size required.
 
2)
Stainless steel Mesh Size: ________
d.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Pressure Differential Gauge and Switch
2)
Pressure Annunciation Kit
3)
Pressure Differential Kit with Gauge and Switch
e.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
SB Series Simplex Basket Strainers 6 - 8 inches (150 - 200 mm).
4.
Duplex Basket Strainers: Consists of two Thermoplastic one piece molded basket strainer bodies, with external body cover threads, low pressure drop design, ergonomic hand removable liquid displacing cover, EPDM or FPM elastomer seals, integral flat mounting base, hand removable cover vent and integral body drain, NSF/ANSI 61 Listed. Includes tandem lateral diverting valves for vessel isolation. The duplex assembly is a factory assembled and configured unit.
a.
Configuration:
1)
In-Line.
2)
Loop.
b.
Size: 1/2 inch - 4 inches (15 - 100 mm)
c.
Material:
1)
Body:
a)
PVC, ASTM D1784, Cell Class 12454
b)
CPVC, ASTM D1784, Cell Class 23447
2)
End Connection:
a)
Socket
b)
Threaded
c)
Flanged, ASME Class 150 bolt pattern, Raised Face
3)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
d.
Material:
1)
Body:
a)
Easter
2)
CPVC Tandem Switching Valves:
a)
PVC, ASTM D1784, Cell Class 12454
b)
, ASTM D1784, Cell Class 23447
3)
End Connection:
a)
Socket
b)
Threaded
c)
Flanged, ASME Class 150 bolt pattern, Raised Face
4)
Seals:
a)
FPM
b)
EPDM
5)
Pressure Rating: 100 PSI @ 70 degrees F Non-Shock
e.
Strainer Baskets:
 
** NOTE TO SPECIFIER ** Select metal or thermoplastic basket material required from the following two paragraphs and delete the one not required.
 
1)
Metal Basket
a)
Material:
 
** NOTE TO SPECIFIER ** Select metal basket material required to suit project requirements. Coordinate options with information specified.
 
1)
SSTL
2)
Hastelloy
3)
Monel
4)
Titanium
b)
Strainer Screen:
 
** NOTE TO SPECIFIER ** Stainless steel screen is available with perforated opening from 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch; insert type and size required.
 
1)
Stainless Steel Screen Perforation Size: ________
 
** NOTE TO SPECIFIER ** Stainless steel mesh is available in mesh sizes of 20 mesh, 40 mesh, 60 mesh, 80 mesh, 100 mesh, 200 mesh, and 325 mesh; select size required.
 
2)
Stainless steel Mesh Size: ________
2)
All Thermoplastic Basket:
a)
Material:
 
** NOTE TO SPECIFIER ** Select thermoplastic basket material required to suit project requirements. Coordinate options with information specified.
 
1)
PVC
2)
CPVC
3)
PP
b)
Strainer Screen:
 
** NOTE TO SPECIFIER ** Stainless steel screen is available with perforated opening from 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch; select size required.
 
1)
Stainless Steel Screen Perforation Size: ________
f.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Pressure Annunciation
2)
Differential Gauge and Switch
3)
Electric Electric Valve Automation
4)
Pneumatic Valve Automation
g.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
DB Duplex Basket Strainers, 1/2 inch - 4 inches (12.7 - 102 mm)
5.
Duplex Basket Strainers: Consists of two Thermoplastic one piece molded basket strainer bodies, with external body cover threads, low pressure drop design, ergonomic hand removable liquid displacing cover, EPDM or FPM elastomer seals, integral flat mounting base, hand removable cover vent and integral body drain, NSF/ANSI 61 Listed. Includes tandem gear operated diverting valves for vessel isolation. Duplex assembly is factory assembled and configured.
a.
Size: 6 inch - 8 inches (150 - 200 mm)
b.
Material:
1)
Body:
a)
PVC, ASTM D1784, Cell Class 12454
b)
CPVC, ASTM D1784, Cell Class 23447
2)
End Connection:
a)
Flanged, ASME Class 150 bolt pattern, Raised Fac
3)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
c.
Strainer Basket:
1)
Metal Basket Material:
 
** NOTE TO SPECIFIER ** Select basket material required to suit project requirements. Coordinate options with information specified.
 
a)
Stainless Steel
b)
Hastelloy
c)
Monel
d)
Titanium
 
** NOTE TO SPECIFIER ** Stainless steel screen is available in perforations of 1/32 inch, 1/16 inch, 1/8 inch, 5/32 inch, 3/16 inch, 1/4 inch, and 3/8 inch; Insert size required.
 
e)
Stainless Steel Screen Perforation Size: ________
 
** NOTE TO SPECIFIER ** Stainless steel mesh is available in mesh sizes of 20 mesh, 40 mesh, 60 mesh, 80 mesh, 100 mesh, 200 mesh, and 325 mesh; Insert size required.
 
f)
Stainless Steel Mesh Size: ________
d.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Pressure Differential Gauge and Switch
2)
Pressure Annunciation Kit
3)
Pressure Differential Kit with Gauge and Switch
e.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
DB Duplex Basket Strainers, 6 inch - 8 inches (150 - 200 mm)
L.
Bag Filters and Cartridge Housings:
1.
Simplex Bag Filters Double Length: All thermoplastic housing, one piece molded construction containing 4 ports with true union connections to accommodate in-line or loop-style flow patterns, an interrupted external cover thread for safety purposes and an integral mounting base. Cover contains vent valve protected by raised handles and has an integral liquid-displacing dome on the underside of each cover. Cover-to-Body seal is a face-seal, NOT a piston-type seal. All sizes pressure rated to 150 PSI at 70 degrees non-shock.
a.
Size:
1)
Double Length: 7 inches by 32 inches
2)
Piping Size:
a)
1-1/4 - 2 inches (32 - 50 mm) rated at 100 GPM
b)
2-1/2 - 4 inches (63 - 100 mm) rated at 150 GPM
b.
Material:
1)
Body and Cover:
a)
GFPP, ASTM D4101, Cell Class 85580
2)
End Connection:
a)
GFPP Threaded
b)
GFPP Flanged
c)
PVC Socket
d)
CPVC Socket
e)
PP Socket Fusion (IPS, DIN)
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
c.
Piping Connection:
1)
Inline
2)
Loop
d.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
FLV Simplex Glass Filled Polypropylene bag filter vessels
2.
Simplex Bag Filters Single Length: All thermoplastic housing, one piece molded construction containing 4 ports with true union connections to accommodate in-line or loop-style flow patterns, an interrupted external cover thread for safety purposes and an integral mounting base. Cover contains vent valve protected by raised handles and has an integral liquid-displacing dome on the underside of each cover. Cover-to-Body seal is a face-seal, NOT a piston-type seal. All sizes pressure rated to 150 PSI at 70 degrees non-shock.
a.
Size:
1)
Single Length: 7 inches by 16 inches
2)
Piping Size:
a)
1-1/4 - 2 inches (32 - 50 mm) rated at 50 GPM
b.
Material:
1)
Body and Cover:
a)
GFPP, ASTM D4101, Cell Class 85580
2)
End Connection:
a)
GFPP Threaded
b)
GFPP Flanged
c)
PVC Socket
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
c.
Piping Connection:
1)
Inline
2)
Loop
d.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Gauge with Gauge Guard
2)
Pressure Differential Gauge and Switch
3)
Cartridge Adapters
4)
Hinged Basket
5)
316 Stainless Steel Basket
e.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
FLV Series Simplex Glass Filled Polypropylene bag filter vessels
3.
Duplex Bag Filters Double Length: All thermoplastic housing, one piece molded construction containing 4 ports with true union connections to accommodate in-line or loop-style flow patterns, an interrupted external cover thread for safety purposes and an integral mounting base. Cover contains vent valve protected by raised handles and has an integral liquid-displacing dome on the underside of each cover. Cover-to-Body seal is a face-seal, NOT a piston-type seal. All sizes pressure rated to 150 PSI at 70 degrees non-shock.
a.
Size:
1)
Double Length: 7 inches by 32 inches
2)
Piping Size:
a)
2 inches (50 mm) rated at 100 GPM
b)
3 and 4 inches (75 and 100 mm) rated at 150 GPM
b.
Material:
1)
Body:
a)
GFPP, ASTM D4101, Cell Class 85580
2)
End Connection:
a)
CPVC Socket
b)
CPVC Threaded
c)
CPVC Flanged
d)
GFPP Threaded
e)
GFPP Flanged
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
c.
Piping Connection:
1)
Inline
2)
Loop
d.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Gauge with Gauge Guard
2)
Pressure Differential Gauge and Switch
3)
Cartridge Adapters
4)
316 Stainless Steel Basket
e.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
FLV Series Duplex Double Length Glass Filled Polypropylene bag filter vessels
4.
Duplex Bag Filters Single Length: All thermoplastic housing, one piece molded construction containing 4 ports with true union connections to accommodate in-line or loop-style flow patterns, an interrupted external cover thread for safety purposes and an integral mounting base. Cover contains vent valve protected by raised handles and has an integral liquid-displacing dome on the underside of each cover. Cover-to-Body seal is a face-seal, NOT a piston-type seal. All sizes pressure rated to 150 PSI at 70 degrees non-shock.
a.
Size:
1)
Double Length: 7 inches by 16 inches
2)
Piping Size:
a)
2 inches (50 mm) rated at 100 GPM
b.
Material:
1)
Body:
a)
GFPP, ASTM D4101, Cell Class 85580
2)
End Connection:
a)
GFPP Threaded
b)
GFPP Flanged
c)
CPVC Socket
d)
CPVC Flanged
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
c.
Piping Connection:
1)
Inline
2)
Loop
d.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Gauge with Gauge Guard
2)
Pressure Differential Gauge and Switch
3)
Cartridge Adapters
4)
316 Stainless Steel Basket
e.
Acceptable Manufacturer: Hayward Flow Control, which is located at: One Hayward Industrial Dr.; Clemmons, NC 27012; Toll Free Tel: 888-429-4635; Tel: 336-712-9900; Fax: 888-778-8410; Email: request info (hflow@haywardnet.com); Web: www.haywardflowcontrol.com
1)
FLV Duplex Single Length Glass Filled Polypropylene bag filter vessels
M.
Electric441055018Actuators441055018HJHarry Johnson441055018-2052207338Gray Highlighted to be Revised by Hayward in next 4 months:
1.
EAU Series Electric Actuators: 1/4 Turn Electric Actuator for Ball Valves up to 2 inches.
a.
Description:
1)
Housing: GFPP
2)
Operation: Unidirectional
3)
Conduit Entry Size: 1/2 inch
4)
Duty Cycle: 25 percent
5)
Cycle Times: 2-1/2 Seconds, 90 degree rotation; 5 Seconds, 180 degree rotation
6)
Enclosure: NEMA 4/4X
7)
Protection Mechanical Brake Motor: UL Listed
8)
Auxiliary Limit Switches: One
b.
Features
1)
UL/CSA Listed Motor
2)
Permanently Lubricated Gear Train
3)
Actuator Brake
4)
Terminal Block Connections
5)
End of Travel Dry Contact Limit Switch
6)
Thermal Overload Protection
c.
Voltage:
 
** NOTE TO SPECIFIER ** Select voltage required and delete those not required.
 
1)
12 VAC
2)
24 VAC
3)
120 VAC
4)
220 VAC
5)
12 VDC
6)
24 VDC
d.
Acceptable Material: Hayward Flow Control.
1)
EAU Series Electric Actuators 1/4 Turn Electric Actuator Unidirectional
2.
EPM Series Electric Actuators: On/Off and Proportional Control On/Off and Proportional Control for Ball and Butterfly Valves up to 24 inches.
a.
Description:
1)
Housing: Cast Aluminum, powder-coated
2)
Housing Base Mounting: ISO5211 configuration
3)
Enclosure Rating: NEMA 4/4X
4)
Motor: Reversing, split-phase capacitor type
5)
Duty Cycle: 25 percent standard, thermal overload protection included
6)
Voltage: 120 VAC, single-phase
7)
Gearing: Epicyclic, Self-Locking. non-declutching, for manual override
8)
Operation: On/Off standard, modulating-type available
9)
Operating Temperature Range: Minus 22 degrees F to plus 150 degrees F
10)
Position Indication :Two auxiliary end-of-travel feedback switches, and top-mounted visual indicator
11)
Internal low-power Heater
12)
CE/CSA/UL Approved.
b.
Acceptable Material: Hayward Flow Control.
1)
EPM Series Electric Actuators Electric Actuator On/Off and
2)
Proportional Control On/Off and Proportional Control
N.
Pneumatic Actuators:
1.
PMD Series Double Acting Pneumatic Actuators: For Ball Valves up to 4 inches.
a.
Description:
1)
Housing: Polyamide
2)
Output Shaft: Stainless Steel
3)
Minimum Air Pressure: 80 psi
4)
Maximum Air Pressure: 120 psi
5)
Seals: Nitrile
6)
Cycle Times: 1/2 Second typical
7)
Air Port Connections: 1/4 inch NPT
b.
Features
1)
Permanently Lubricated Gear Train
2)
Two-Piston Rack and Pinion Design
3)
Namur-Style Mounting
4)
Position Indicator
5)
ISO 5211 Mounting Base
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Double Acting Air-to-Open and Close
2)
Solenoid Valves with Optional Voltage
3)
Auxiliary Limit Switch
4)
Cycle Speed Controls
5)
Beacon Position Indicators
6)
Pneumatic and Electro/Pneumatic Positioners
d.
Acceptable Material: Hayward Flow Control:
1)
PMD Series Double Acting Pneumatic Actuators
2.
PMS Series Spring Return Pneumatic Actuators: For Ball Valves up to 4 inches.
a.
Description:
1)
Housing: Polyamide
2)
Output Shaft: Stainless Steel
3)
Minimum Air Pressure: 80 psi
4)
Maximum Air Pressure: 120 psi
5)
Seals: Nitrile
6)
Cycle Times: 1/2 Second typical
7)
Air Port Connections: 1/4 inch NPT
b.
Features
1)
Permanently Lubricated Gear Train
2)
Two-Piston Rack and Pinion Design
3)
Namur-Style Mounting
4)
Position Indicator
5)
ISO 5211 Mounting Base
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Air to Spring Fail-Safe Operation
2)
Solenoid Valves with Optional Voltage
3)
Auxiliary Limit Switch
4)
Beacon Position Indicators
5)
Pneumatic and Electro/Pneumatic Positioners
d.
Acceptable Material: Hayward Flow Control:
1)
PMS Series Spring Return Pneumatic Actuators
3.
GFPP PMD4 Series Double Acting Pneumatic Actuators: For 1/2 - 4 inch Ball Valves and up to 4 inch Butterfly Valves.
a.
Description:
1)
Housing: GFPP
2)
Output Shaft: Stainless Steel
3)
Seals: Nitrile
4)
Minimum Air Pressure: 80 psi
5)
Maximum Air Pressure: 120 psi
6)
Cycle Times: 1/2 Second typical
7)
Air Port Connections: 1/4 inch NPT
8)
Namur Mounting: Stainless Steel
9)
Operating Temperature Range: minus 4 degrees F to 176 degrees F.
b.
Features
1)
Anodized Aluminum Two-Piston Rack and Stainless Steel Pinion
2)
Position Indicator
3)
Permanently Lubricated Gear Train
4)
ISO 5211 Mounting Base
5)
Stainless steel fasteners
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Double Acting Air-to-Open and Close
2)
Solenoid Valves with Optional Voltage
3)
Auxiliary Limit Switch
4)
Cycle Speed Controls
5)
Beacon Position Indicators
6)
Pneumatic and Electro/Pneumatic Positioners
7)
Air Supply capability 40 PSI to 120 PSI
d.
Acceptable Material: Hayward Flow Control:
1)
GFPP PMD4 Series Double Acting Pneumatic Actuators
4.
GFPP PMD4 Series Spring Return Pneumatic Actuators: For 1/2 - 4 inch Ball Valves and up to 4 inch Butterfly Valves.
a.
Description:
1)
Housing: GFPP
2)
Output Shaft: Stainless Steel
3)
Seals: Nitrile
4)
Minimum Air Pressure: 80 psi
5)
Maximum Air Pressure: 120 psi
6)
Cycle Times: 1/2 Second typical
7)
Air Port Connections: 1/4 inch NPT
8)
Namur Mounting: VDL/VDE
9)
Operating Temperature Range: minus 4 degrees F to 176 degrees F.
b.
Features
1)
Anodized Aluminum Two-Piston Rack and Stainless Steel Pinion
2)
Position Indicator
3)
Permanently Lubricated Gear Train
4)
ISO 5211 Mounting Base
5)
Stainless steel fasteners
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Double Acting Air-to-Open and Close
2)
Solenoid Valves with Optional Voltage
3)
Auxiliary Limit Switch
4)
Cycle Speed Controls
5)
Beacon Position Indicators
6)
Pneumatic and Electro/Pneumatic Positioners
7)
Air Supply capability 40 PSI to 120 PSI
d.
Acceptable Material: Hayward Flow Control:
1)
GFPP PMD4 Series Spring Return Pneumatic Actuators
5.
PCD Series Double Acting Pneumatic Actuators: For Ball and Butterfly Valves up to 24 inches.
a.
Description:
1)
Housing: Epoxy-Coated Aluminum
2)
Output Shaft: Plated Steel
3)
Minimum Air Pressure: 80 psi
4)
Maximum Air Pressure: 120 psi
5)
Cycle Times: Less than 1 Second typical
6)
Air Port Connections: 1/4 inch NPT
b.
Features
1)
Four-Piston Rack and Pinion Design
2)
Position Indicator
3)
Namur-Style Solenoid Mounting (Inlet/Outlet)
4)
Adjustable Travel Stops
5)
ISO 5211 Mounting Base
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Double Acting Air-to-Open and Close
2)
Solenoid Valves with Optional Voltage
3)
Auxiliary Limit Switch
4)
Cycle Speed Controls
5)
Beacon Position Indicators
6)
Pneumatic and Electro/Pneumatic Positioners
d.
Acceptable Material: Hayward Flow Control:
1)
PCD Series Double Acting Pneumatic Actuators
6.
PCS Series Spring Return Pneumatic Actuators: For Ball and Butterfly Valves up to 24 inches.
a.
Description:
1)
Housing: Epoxy-Coated Aluminum
2)
Output Shaft: Plated Steel
3)
Minimum Air Pressure: 80 psi
4)
Maximum Air Pressure: 120 psi
5)
Cycle Times: Less than 1 Second typical
6)
Air Port Connections: 1/4 inch NPT
b.
Features
1)
Four-Piston Rack and Pinion Design
2)
Position Indicator
3)
Namur-Style Solenoid Mounting (Inlet/Outlet)
4)
Adjustable Travel Stops
5)
ISO 5211 Mounting Base
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. Coordinate options with information specified.
 
1)
Spring Return Fail-Safe Operation
2)
Solenoid Valves with Optional Voltage
3)
Auxiliary Limit Switch
4)
Cycle Speed Controls
5)
Beacon Position Indicators
6)
Pneumatic and Electro/Pneumatic Positioners
d.
Acceptable Material: Hayward Flow Control:
1)
PCS Series Spring Return Pneumatic Actuators
O.
Flow Control Valves:
1.
DAB Series True Union Diaphragm Valves: 1/2 - 2 inch (12.7 - 25 mm).
 
** NOTE TO SPECIFIER ** Select the material required to suit valve function and project requirements and delete the one not required. Coordinate options with information specified.
 
a.
Material:
1)
Body:
a)
PVC
b)
CPVC
2)
End Connection:
a)
Socket
b)
Threaded
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Seals:
a)
FPM
b)
EPDM
b.
Material:
1)
Body:
a)
PP
b)
PVDF
2)
End Connection:
a)
Threaded
b)
Socket Fusion
c)
Buttweld
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Seals:
a)
FPM
b)
EPDM
c.
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
d.
Features
1)
Position Indicator
2)
Sure-Grip handwheel
e.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. EPDM and PTFE diaphragms are available with PTDF Vapor Barrier ,Coordinate options with information specified.
 
1)
Electric Actuation
2)
Pneumatic Actuation
3)
PVDF Vapor Barrier
f.
Acceptable Material: Hayward Flow Control:
1)
DAB Series True Union Diaphragm Valves:
2.
DAB Series Flanged Diaphragm Valves: 1/2 - 25 inch (12.7 - 635 mm).
 
** NOTE TO SPECIFIER ** Select the size and material required to suit valve function and project requirements and delete the one not required. Coordinate options with information specified.
 
a.
Size: 1/2 - 4 inches (12 - 100 mm)
1)
Body: PVC
2)
End Connection: Flanged
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
b.
Size: 6 inches (152 mm)
1)
Body: PVC
2)
End Connection: Flanged
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Pressure Rating: 75 PSI @ 70 degrees F Non-Shock
c.
Size: 1/2 - 4 inches (12 - 100 mm)
1)
Body: CPVC
2)
End Connection: Flanged
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
d.
Size: 1/2 - 4 inches (12 - 100 mm)
1)
Body: PP
2)
End Connection: Flanged
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
e.
Size: 6 - 10 inches (152 - 254 mm)
1)
Body: PP
2)
End Connection: Flanged
3)
Diaphragm:
a)
FPM
b)
EPDM
c)
PTFE
4)
Pressure Rating: 75 PSI @ 70 degrees F Non-Shock
f.
Size: 1/2 - 4 inches (12/7 - 101 mm)
1)
Body: PVDF
2)
End Connection: Flanged
3)
Diaphragm:
a)
PTFE
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
g.
Size: 6 inches (152 mm)
1)
Body: PVDF
2)
End Connection: Flanged
3)
Diaphragm:
a)
PTFE
4)
Pressure Rating: 75 PSI @ 70 degrees F Non-Shock
h.
Features
1)
Position Indicator
2)
Sure-Grip handwheel
i.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. EPDM and PTFE diaphragms are available with PTDF Vapor Barrier ,Coordinate options with information specified.
 
1)
Electric Actuation
2)
Pneumatic Actuation
3)
PVDF Vapor Barrier
j.
Acceptable Material: Hayward Flow Control:
1)
DAB Series Flanged Diaphragm Valves
3.
RV Series Pressure Relief Valves: 1/2 - 2 inch (12 - 50 mm).
 
** NOTE TO SPECIFIER ** Select the size and materials required to suit valve function and project requirements and delete the one not required. Coordinate options with information specified.
 
a.
Size: 1/2 - 2 inches (12/7 - 51 mm)
1)
Body:
a)
PVC
b)
CPVC
2)
End Connection:
a)
Threaded
b)
Flanged
3)
Seals:
a)
FPM
b)
EPDM
4)
Pressure Settings: 5 - 75 psi
5)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
b.
Features
1)
Hand Adjustable
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. EPDM and PTFE diaphragms are available with PTDF Vapor Barrier ,Coordinate options with information specified.
 
1)
0 - 30 psi Gauge
2)
0 - 60 psi Gauge
3)
0 - 160 psi Gauge
4)
Gauge Guards
5)
2 - 20 psi for 1-1/2 - 2 inch with Low Pressure Spring
d.
Acceptable Material: Hayward Flow Control:
1)
RV Series Pressure Relief Valves.
4.
PR Series Pressure Regulator Valves: 1/4 - 1-1/2 inch (6 - 38 mm).
 
** NOTE TO SPECIFIER ** Select the size and materials required to suit valve function and project requirements and delete the one not required. Coordinate options with information specified.
 
a.
Size: 1/4 - 1-1/2 inch (6.35 - 38 mm)
1)
Body:
a)
PVC
b)
CPVC
2)
End Connection:
a)
Threaded
b)
Flanged
3)
Seals:
a)
FPM
4)
Pressure Settings: 5 - 75 psi
5)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
b.
Features
1)
Hand Adjustable
c.
Options: Provide options as follows:
 
** NOTE TO SPECIFIER ** Select the options required to suit valve function and project requirements. EPDM and PTFE diaphragms are available with PTDF Vapor Barrier, Coordinate options with information specified.
 
1)
0 - 30 psi Gauge
2)
0 - 60 psi Gauge
3)
0 - 160 psi Gauge
4)
Gauge Guards
d.
Acceptable Material: Hayward Flow Control:
1)
PR Series Pressure Regulator Valves.
5.
AV Series Angle Globe Valves: 1/4 - 2 inch (6 - 50 mm).
 
** NOTE TO SPECIFIER ** Select the size and materials required to suit valve function and project requirements and delete the one not required. Coordinate options with information specified.
 
a.
Size: 1/4 - 2 inch (6.35 - 51 mm)
1)
Body:
a)
PVC
2)
End Connection:
a)
Threaded
b)
Flanged
3)
Seals:
a)
FPM
4)
Pressure Rating: 150 PSI @ 70 degrees F Non-Shock
b.
Features
1)
Fine Pitch Stem Threads for Precision Adjustment
c.
Acceptable Material: Hayward Flow Control:
1)
AV Series Angle Globe Valves.
6.
PBV Series Diaphragm Back Pressure Valves: 1/4 - 2 inches (6 to 50mm)
a.
Size 1/4 - 2 inch (6 - 50 mm).
1)
Body:
a)
PVC
b)
CPVC
c)
PP
d)
PVDF
2)
End Connection:
a)
Socket
b)
Threaded
3)
Diaphragm:
a)
PTFE/EPDM Backed
b)
PTFE/FPM Backed
4)
Pressure Rating: 350 psi @ 70 degrees F
5)
Spring Range:
a)
10-150 psi
b.
Acceptable Material: Hayward Flow Control:
1)
PBV Series Diaphragm Back Pressure Valves.
7.
RPV Series Diaphragm Pressure Relief Valves: 1/4 - 2 inches
a.
Size 1/4 - 2 inches (6 to 50mm)
1)
Body:
a)
PVC
b)
CPVC
c)
PP
d)
PVDF
2)
End Connection:
a)
Socket
b)
Threaded
3)
Diaphragm:
a)
PTFE/EPDM Backed
b)
PTFE/FPM Backed
4)
Pressure Rating: 350 PSI @ 70 degrees F
5)
Spring Range:
a)
10-150 psi
b.
Acceptable Material: Hayward Flow Control:
1)
PBV Series Diaphragm Back Pressure Valves.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verify that conditions are acceptable for product installation in accordance with manufacturer's instructions.
B.
If preparation or conditions are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
Inspect adjacent pipeline; remove rust, scale, welding slag or other foreign material.
C.
Ensure that valve seats and pipe flange faces are free of dirt or surface irregularities that may disrupt flange seating and cause external leakage.
D.
Inspect valve disc seating surfaces and waterway and eliminate dirt or foreign material.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Valve Installation:
1.
Do not use gaskets between pipe flanges and valves unless instructed otherwise by valve manufacturer.
2.
Verify suitability of valve for application by inspection of identification tag.
3.
Mount actuator onto valve prior to installation.
4.
Handle valve with care so as to prevent damage to disc and seat faces.
5.
Valves in horizontal pipelines should be installed with stem in horizontal position to minimize liner and seal wear.
6.
Ensure that valves are centered between bolts before bolts are tightened and then opened and closed to ensure unobstructed disc movement. If interference occurs, due for example to pipe wall thickness, taper bore adjacent piping to remove interference.
7.
Install butterfly valves with disc in almost closed position.
C.
Actuator Installation:
1.
Air hoses or electrical connections to be made by actuator manufacturer.
2.
Cycle valve operation from fully closed to fully open, then back to fully closed.
3.
At same time, check travel stop settings for proper disc alignment.
3.4
ADJUSTING
A.
Check valve installation for proper alignment.
B.
Turn valve fully open and closed 3 or 4 times to ensure smooth operation and proper seating.
C.
Test and adjust relays, timers and counters for proper function.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.6
FIELD QUALITY CONTROL
A.
Site Tests, Inspection: Inspect completed assembly for proper locknut screw-in depth, after installation and prior to final acceptance. Report component damage to the Architect.
3.7
CLEANUP
A.
Upon completion and verification of performance of installation, remove surplus materials, excess materials, rubbish, tools and equipment.
END OF SECTION