Download SECTION 26 27 13 LOW VOLTAGE ELECTRIC METERING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 26 27 13
LOW VOLTAGE ELECTRIC METERING
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Honeywell Building Control Systems; building management systems.
This section is based on the products of Honeywell Building Control Systems, which is located at:
1985 Douglas Dr. N.
Minneapolis, MN 55422
Toll Free Tel: 888-793-8193
Email: request info (buildingcontrols@honeywell.com)
Web: buildingcontrols.honeywell.com
[ Click Here ] for additional information.
Honeywell Building Control Solutions provides integrated product solutions in heating and heating processes, ventilation, cooling and refrigeration, air purification, zoning, humidification, air conditioning, water controls and processes, electrical devices and systems, lighting control, switches, sensors and controllers. Our technologies are found in more than 10 million buildings and a multitude of manufacturing plants around the world. Customers include original equipment manufacturers, commercial, contractors, retail, trade building managers, consulting engineers and distributors.
BACnet is a registered trademark of American Society of Heating, Refrigeration and Air-Conditioning Engineers (ASHRAE). LON, LONMARK, LONTALK, and LONWORKS are registered trademarks of Echelon Corporation. NiagaraAX Framework is a registered trademark of Honeywell International.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Low voltage energy monitoring submeters of the following types:
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
1.
Single phase meters.
2.
Three phase meters.
3.
Smart meters.
4.
Compact smart meters.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 23 09 00 - Instrumentation and Control for HVAC.
B.
Section 23 09 13 - Instrumentation and Control Devices for HVAC.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI C12.20 - American National Standard for Electricity Meters - 0.2 and 0.5 Accuracy Classes.
B.
California Energy Commission.
C.
California Type Evaluation Program (CTEP).
D.
Federal Communications Commission (FCC).
E.
Underwriters Laboratories (UL).
F.
Underwriters Laboratories Canada (cUL).
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Manufacturer's printed installation instructions, showing required preparation and installation procedures.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Cleaning and maintenance instructions.
C.
Closeout Submittals: Documentation of manufacturer's warranty.
1.5
QUALITY ASSURANCE
A.
Installer: Minimum 2 years experience with metering system installations.
B.
Pre-Installation Meetings: Conduct pre-installation meetings to verify project requirements, substrate conditions, construction documents, details and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged rolls/pallets with identification labels intact.
B.
Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
1.7
PROJECT CONDITIONS
A.
Environmental Conditions: Maintain conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Manufacturer's Warranty: Manufacturer's standard warranty document executed by authorized company official.
1.
PRODUCTS
1.9
MANUFACTURERS
A.
Acceptable Manufacturer: Honeywell Building Control Systems, which is located at: 1985 Douglas Dr. N.; Minneapolis, MN 55422; Toll Free Tel: 888-793-8193; Email: request info (buildingcontrols@honeywell.com); Web: buildingcontrols.honeywell.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 01 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.10
SINGLE PHASE METERS
A.
Basis of Design: Class 1000 Single Phase E-Mon Submeter by Honeywell. Provides kW and kWh data for single-phase power, revenue-grade accuracy, and self-power supply maintains reading in the event of power failure.
1.
Standards Compliance: UL and cUL listed and ANSI C12.20.
 
** NOTE TO SPECIFIER ** Delete voltages not required.
 
2.
Voltage (L-N/L-L): 120/NA.
3.
Voltage (L-N/L-L): 120/208-240.
4.
Voltage (L-N/L-L): 277/480.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 25.
6.
Current (Amps): 50.
7.
Current (Amps): 100.
8.
Current (Amps): 200.
 
** NOTE TO SPECIFIER ** Delete enclosure types not required.
 
9.
Enclosure Types: JIC steel.
10.
Enclosure Types: NEMA 4X.
11.
Enclosure Types: MMU.
12.
Communications: Pulse output.
13.
Protocols Available: Pulse output.
14.
Current Sensor Output: 0 - 2 volts.
15.
Current Sensors: One piece.
 
** NOTE TO SPECIFIER ** Delete sensors not required.
 
a.
Split Core (Amps): 25.
b.
Split Core (Amps): 50.
c.
Split Core (Amps): 100.
d.
Split Core (Amps): 200.
e.
Split Core (Amps): 400.
f.
Split Core (Amps): 800.
g.
Split Core (Amps): 1600.
h.
Split Core (Amps): 3200.
i.
Solid Core (Amps): 100.
j.
Solid Core (Amps): 200.
16.
Data Recorder: N/A.
17.
External Inputs: N/A.
18.
Pulse Outputs: 1.
19.
Modem: N/A.
20.
Display: 2-line LCD display.
21.
On-Board Setup: N/A.
22.
Phase Loss Alarm (N.O. Contact): N/A.
23.
Power Quality Measurement: N/A.
24.
Peak Demand Measurement: N/A.
25.
Circuit Single Phase, 2-Wire: Yes.
26.
Circuit Single Phase, 3-Wire: Yes.
27.
Circuit 3-Phase, 3-Wire (Delta): N/A.
28.
Circuit 3-Phase, 4-Wire (Wye): N/A.
29.
CE Approval: N/A.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.11
THREE PHASE METERS
A.
Basis of Design: Class 2000 Three-Phase E-Mon Submeter by Honeywell. Provides kW and kWh data for three-phase power, revenue-grade accuracy, California CTEP approved for use with solid-core current sensors (200 Amp). Listed by the California Energy Commission, and self-power supply maintains reading in the event of power failure.
1.
Standards Compliance: UL and cUL Listed and ANSI C12.20.
 
** NOTE TO SPECIFIER ** Delete voltages not required
 
2.
Voltage (L-N/L-L): 120/208 - 240.
3.
Voltage (L-N/L-L): 277/480.
4.
Voltage (L-N/L-L): 347/600.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 100.
6.
Current (Amps): 200.
7.
Current (Amps): 400.
8.
Current (Amps): 800.
9.
Current (Amps): 1600.
10.
Current (Amps): 3200.
 
** NOTE TO SPECIFIER ** Delete enclosure types not required.
 
11.
Enclosure Types: JIC Steel.
12.
Enclosure Types: NEMA 4X.
13.
Enclosure Types: MMU.
14.
Communications: Pulse Output.
15.
Protocol: Pulse Output.
16.
Current Sensor Output: 0 - 2 volts.
17.
Current Sensors: One-piece.
 
** NOTE TO SPECIFIER ** Delete sensors not required.
 
a.
Split Core (Amps): 100.
b.
Split Core (Amps): 200.
c.
Split Core (Amps): 400.
d.
Split Core (Amps): 800.
e.
Split Core (Amps): 1600.
f.
Split Core (Amps): 3200.
g.
Solid Core (Amps): 100.
h.
Solid Core (Amps): 200.
18.
Data Recorder: N/A.
19.
External Inputs: N/A.
20.
Pulse Outputs: 1.
21.
Modem: N/A.
22.
Display: 2-Line LCD Display.
23.
On-Board Setup: Date and Time for Demand option.
24.
Phase Loss Alarm (N.O. Contact): N/A.
25.
Power Quality Measurement: N/A.
26.
Peak Demand Measurement: Optional.
27.
Circuit Single Phase, 2-wire. N/A.
28.
Circuit Single Phase, 3-wire. N/A.
29.
Circuit 3-Phase, 3-wire (delta).
30.
Circuit 3-Phase, 4-wire (wye).
31.
CE Approval: N/A.
 
** NOTE TO SPECIFIER ** For energy, power quality, and building automation system (BAS) integration. Delete article if not required.
 
1.12
SMART SUBMETERS
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Basis of Design: Class 3200 Smart E-Mon Submeter by Honeywell. Provides kW and kWh data for three-phase power, revenue-grade accuracy, and self-power supply maintains reading in the event of power failure. Available in a Multiple Meter Unit (MMU) version.
1.
Standards Compliance: UL and cUL Listed and ANSI C12.20 compliant.
 
** NOTE TO SPECIFIER ** Delete voltages not required
 
2.
Voltage (L-N/L-L): 120/208 - 240.
3.
Voltage (L-N/L-L): 277/480.
4.
Voltage (L-N/L-L): 347/600.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 100.
6.
Current (Amps): 200.
7.
Current (Amps): 400.
8.
Current (Amps): 800.
9.
Current (Amps): 1600.
10.
Current (Amps): 3200.
 
** NOTE TO SPECIFIER ** Delete enclosure types not required.
 
11.
Enclosure Types: JIC Steel.
12.
Enclosure Types: NEMA 4X.
13.
Enclosure Types: MMU.
14.
Communications: RS-485.
15.
Protocol:
 
** NOTE TO SPECIFIER ** Delete protocols not required.
 
a.
EZ-7.
b.
Modbus RTU.
c.
BACnet MS/TP.
16.
Current Sensor Output: 0 - 2 volts.
17.
Current Sensors: One-piece.
 
** NOTE TO SPECIFIER ** Delete sensors not required.
 
a.
Split Core (Amps): 100.
b.
Split Core (Amps): 200.
c.
Split Core (Amps): 400.
d.
Split Core (Amps): 800.
e.
Split Core (Amps): 1600.
f.
Split Core (Amps): 3200.
g.
Solid Core (Amps): 100.
h.
Solid Core (Amps): 200.
18.
Data Recorder: Yes.
19.
External Inputs: N/A.
20.
Pulse Outputs: N/A.
21.
Modem: N/A.
22.
Display: 4-Line LCD Display with backlight.
23.
On-Board Setup: Yes.
24.
Phase Loss Alarm (N.O. Contact): N/A.
25.
Power Quality Measurement: N/A.
26.
Peak Demand Measurement: Yes.
27.
Circuit Single Phase, 2-wire: N/A.
28.
Circuit Single Phase, 3-wire: Yes with option SP.
29.
Circuit 3-Phase, 3-wire (delta): Yes.
30.
Circuit 3-Phase, 4-wire (wye): Yes.
31.
CE Approval: Yes.
B.
Basis of Design: Class 3400 Smart E-Mon Submeter by Honeywell. Provides kW and kWh data for three-phase power, revenue-grade accuracy, and self-power supply maintains reading in the event of power failure. Built-in functions for load control and two pulse output (kWh & kVARh). Records and stores kWh and kVARh data in 15-minute intervals up to 72 days. Dual protocol communications. Relay board available.
1.
Standards Compliance: UL and cUL Listed and ANSI C12.20.
 
** NOTE TO SPECIFIER ** Delete voltages not required
 
2.
Voltage (L-N/L-L): 120/208 - 240.
3.
Voltage (L-N/L-L): 277/480.
4.
Voltage (L-N/L-L): 347/600.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 100.
6.
Current (Amps): 200.
7.
Current (Amps): 400.
8.
Current (Amps): 800.
9.
Current (Amps): 1600.
10.
Current (Amps): 3200.
 
** NOTE TO SPECIFIER ** Delete enclosure types not required.
 
11.
Enclosure Types: JIC Steel.
12.
Enclosure Types: NEMA 4X.
13.
Communications: RS-485 and ethernet.
14.
Protocol:
 
** NOTE TO SPECIFIER ** Delete protocols not required.
 
a.
EZ-7, EZ-7 Ethernet.
b.
Modbus RTU, EZ-7 Ethernet.
c.
BACnet MS/TP, EZ-7 Ethernet.
d.
EZ-7, Modbus TCP/IP.
e.
EZ-7, BACnet IP.
f.
Modbus RTU, Modbus TCP/IP.
g.
Lon TP/FT-10, EZ-7 Ethernet.
h.
Lon TP/FT-10, Modbus TCP/IP.
15.
Current Sensor Output: 0 - 2 volts.
16.
Current Sensors: One-piece.
 
** NOTE TO SPECIFIER ** Delete sensors not required.
 
a.
Split Core (Amps): 100.
b.
Split Core (Amps): 200.
c.
Split Core (Amps): 400.
d.
Split Core (Amps): 800.
e.
Split Core (Amps): 1600.
f.
Split Core (Amps): 3200.
g.
Solid Core (Amps): 100.
h.
Solid Core (Amps): 200.
17.
Data Recorder: Yes.
18.
External Inputs: 2 with option X Expanded Feature Package.
19.
Pulse Outputs: 2.
20.
Modem: Optional.
21.
Display: 4-line LCD display with backlight.
22.
On-Board Setup: Yes.
23.
Phase Loss Alarm (N.O. Contact): Optional.
24.
Power Quality Measurement: N/A.
25.
Peak Demand Measurement: Yes.
26.
Circuit Single Phase, 2-wire: N/A.
27.
Circuit Single Phase, 3-wire: Yes with option SP.
28.
Circuit 3-Phase, 3-wire (delta): Yes.
29.
Circuit 3-Phase, 4-wire (wye): Yes.
30.
CE Approval: N/A.
C.
Basis of Design: Class 5000 Smart E-Mon Submeter by Honeywell. Provides kW and kWh data for three-phase power, revenue-grade accuracy, and self-power supply maintains reading in the event of power failure Dual protocol communications, onboard installation diagnostics and advanced 4-line display.
1.
Standards Compliance: UL and cUL Listed and ANSI C12.20.
 
** NOTE TO SPECIFIER ** Delete voltages not required
 
2.
Voltage (L-N/L-L): 120/208 - 240.
3.
Voltage (L-N/L-L): 277/480.
4.
Voltage (L-N/L-L): 347/600.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 100.
6.
Current (Amps): 200.
7.
Current (Amps): 400.
8.
Current (Amps): 800.
9.
Current (Amps): 1600.
10.
Current (Amps): 3200.
 
** NOTE TO SPECIFIER ** Delete enclosure types not required.
 
11.
Enclosure Types: JIC Steel.
12.
Enclosure Types: NEMA 4X.
13.
Communications: RS-485 and ethernet.
14.
Protocol:
 
** NOTE TO SPECIFIER ** Delete protocols not required.
 
a.
EZ-7, EZ-7 Ethernet.
b.
Modbus RTU, EZ-7 Ethernet.
c.
BACnet MS/TP, EZ-7 Ethernet.
d.
EZ-7, Modbus TCP/IP.
e.
EZ-7, BACnet IP.
f.
Modbus RTU, Modbus TCP/IP.
g.
Lon TP/FT-10, EZ-7 Ethernet.
h.
Lon TP/FT-10, Modbus TCP/IP.
15.
Current Sensor Output: 0 - 2 volts.
16.
Current Sensors: One-piece.
 
** NOTE TO SPECIFIER ** Delete sensors not required.
 
a.
Split Core (Amps): 100.
b.
Split Core (Amps): 200.
c.
Split Core (Amps): 400.
d.
Split Core (Amps): 800.
e.
Split Core (Amps): 1600.
f.
Split Core (Amps): 3200.
g.
Solid Core (Amps): 100.
h.
Solid Core (Amps): 200.
17.
Data Recorder: Yes.
18.
External Inputs: 2.
19.
Pulse Outputs: 2.
20.
Modem: Optional.
21.
Display: 4-line LCD display with backlight.
22.
On-Board Setup: Yes.
23.
Phase Loss Alarm (N.O. Contact): standard.
24.
Power Quality Measurement: N/A.
25.
Peak Demand Measurement: Yes.
26.
Circuit Single Phase, 2-wire: N/A.
27.
Circuit Single Phase, 3-wire: Yes with option SP..
28.
Circuit 3-Phase, 3-wire (delta): Yes.
29.
Circuit 3-Phase, 4-wire (wye): Yes.
30.
CE Approval: N/A.
 
** NOTE TO SPECIFIER ** For internal mounting in building automation equipment boxes, switchgear, control panels, server racks, renewable energy systems and other space constrained energy monitoring applications. Wall-mountable. Typical applications include energy-efficiency monitoring of HVAC equipment and other building electrical systems, transformers and more. Delete article if not required.
 
1.13
COMPACT SMART METERS
 
** NOTE TO SPECIFIER ** Delete, paragraphs not required.
 
A.
Basis of Design: Din-Mon D2 Smart Meter by Honeywell. DIN-rail or wall-mounting, revenue-grade accuracy, self-power supply, and 38 metering points for BAS integration.
1.
Standards Compliance: UL and cUL Listed and ANSI C12.20.
 
** NOTE TO SPECIFIER ** Delete voltages not required
 
2.
Voltage (L-N/L-L): 120/208 - 240.
3.
Voltage (L-N/L-L): 277/480.
4.
Voltage (L-N/L-L): 347/600.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 100.
6.
Current (Amps): 200.
7.
Current (Amps): 400.
8.
Current (Amps): 800.
9.
Enclosure Type: Non-metallic enclosure.
10.
Communications: RS-485.
11.
Protocol:
 
** NOTE TO SPECIFIER ** Delete protocols not required.
 
a.
EZ-7.
b.
Modbus RTU.
c.
BACnet MS/TP.
 
** NOTE TO SPECIFIER ** Delete current sensor output not required.
 
12.
Current Sensor Output: 0.333 V.
13.
Current Sensor Output: 100 mA.
14.
Current Sensors: One piece.
 
** NOTE TO SPECIFIER ** Delete sensor options not required.
 
a.
Split Core (Amps): 100.
b.
Split Core (Amps): 200.
c.
Split Core (Amps): 400.
d.
Split Core (Amps): 800.
e.
Solid Core (Amps): 100.
f.
Solid Core (Amps): 200.
15.
Data Recorder: Yes.
16.
External Inputs: N/A.
17.
Pulse Outputs: 2.
18.
Modem: N/A.
19.
Display: 4-line LCD display with backlight.
20.
On-Board Setup: Yes.
21.
Phase Loss Alarm (N.O. contact): Yes.
22.
Power Quality Measurement: N/A.
23.
Peak Demand Measurement: Yes.
24.
Circuit Single Phase, 2-Wire: N/A.
25.
Circuit Single Phase, 3-Wire: Yes with option SP.
26.
Circuit 3-Phase, 3-Wire (Delta): Yes.
27.
Circuit 3-Phase, 4-Wire (Wye): Yes.
28.
CE Approval: Yes.
B.
Basis of Design: Din-Mon D5 Smart Meter by Honeywell. DIN-rail or wall-mounting, revenue-grade accuracy, self-power supply, and 38 metering points for BAS integration.
1.
Standards Compliance: UL and cUL Listed and ANSI C12.20.
 
** NOTE TO SPECIFIER ** Delete voltages not required
 
2.
Voltage (L-N/L-L): 120/208 - 240.
3.
Voltage (L-N/L-L): 277/480.
4.
Voltage (L-N/L-L): 347/600.
 
** NOTE TO SPECIFIER ** Delete currents not required.
 
5.
Current (Amps): 100.
6.
Current (Amps): 200.
7.
Current (Amps): 400.
8.
Current (Amps): 800.
9.
Enclosure Type: Non-metallic enclosure.
10.
Communications: RS-485, ethernet.
11.
Protocol:
 
** NOTE TO SPECIFIER ** Delete protocols not required.
 
a.
EZ-7, EZ-7 Ethernet.
b.
Modbus RTU, EZ-7 Ethernet.
c.
BACnet MS/TP, EZ-7 Ethernet.
d.
EZ-7, Modbus TCP/IP.
e.
EZ-7, BACnet IP.
f.
Modbus RTU, Modbus TCP/IP.
g.
Lon TP/FT-10, EZ-7 Ethernet.
h.
Lon TP/FT-10, Modbus TCP/IP.
 
** NOTE TO SPECIFIER ** Delete current sensor output not required.
 
12.
Current Sensor Output: 0.333 V.
13.
Current Sensor Output: 100 mA.
14.
Current Sensors: One piece.
 
** NOTE TO SPECIFIER ** Delete sensor options not required.
 
a.
Split Core (Amps): 100.
b.
Split Core (Amps): 200.
c.
Split Core (Amps): 400.
d.
Split Core (Amps): 800.
e.
Solid Core (Amps): 100.
f.
Solid Core (Amps): 200.
15.
Data Recorder: Yes.
16.
External Inputs: N/A.
17.
Pulse Outputs: 2.
18.
Modem: N/A.
19.
Display: 4-line LCD display with backlight.
20.
On-Board Setup: Yes.
21.
Phase Loss Alarm (N.O. Contact): Yes.
22.
Power Quality Measurement: N/A.
23.
Peak Demand Measurement: Yes.
24.
Circuit Single Phase, 2-wire: N/A.
25.
Circuit Single Phase, 3-wire: Yes with option SP.
26.
Circuit 3-Phase, 3-wire (delta): Yes.
27.
Circuit 3-Phase, 4-wire (wye): Yes.
28.
CE Approval: Yes.
 
** NOTE TO SPECIFIER ** Branch level energy data visualization circuit monitors offering a packaged solution providing energy monitoring, tenant billing, cost allocation, power quality management at the branch circuit level. MMU cabinets facilitate centralized submeter readings for easy data management. Revenue-grade accuracy, and self-power supply. Perfect for data centers, apartment buildings, OEMs and lighting control panels where a compact meter that can handle many circuits is needed. Delete article if not required.
 
1.14
ACCESSORlES
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
A.
Interval Data Recorder (IDR) by Honeywell. Collects and stores meter information at specified time intervals, allowing profiling of metering data and detailed comparative analysis or billing. The IDR collects kWh and kW demand information from meters in field selectable 5, 15, 30 or 60-minute interval periods from up to 8 or 16 separate meters/channels of information. Up to 72 days of 15-minute interval data is stored in onboard memory. Data can be used to interface with E-Mon energy automatic meter reading and billing software, building automation systems or other energy software. Retains data in case of power outage.
1.
Standards Compliance: FCC approval.
2.
Power Supply: 120V required and included.
 
** NOTE TO SPECIFIER ** Delete number of meters not required.
 
3.
Number of Meters: 8.
4.
Number of Meters: 16.
 
** NOTE TO SPECIFIER ** Delete enclosure type not required.
 
5.
Enclosure Type: JIC steel enclosure.
6.
Enclosure Type: MMU style meter.
7.
Protocol:
 
** NOTE TO SPECIFIER ** Delete protocols not required.
 
a.
EZ-7, EZ-7 Ethernet.
b.
Modbus RTU, EZ-7 Ethernet.
c.
BACnet MS/TP, EZ-7 Ethernet.
d.
EZ-7, Modbus TCP/IP.
e.
EZ-7, BACnet IP.
f.
Modbus RTU, Modbus TCP/IP.
g.
EZ-7, EZ-7 Ethernet with Modem.
h.
EZ-7, Modbus TCP/IP with Modem.
i.
EZ-7, BACnet IP with Modem.
8.
Connections:
 
** NOTE TO SPECIFIER ** Delete connection not required.
 
a.
Screw Terminal Connections (only available for EIDR-8 models).
b.
RJ Connections.
 
** NOTE TO SPECIFIER ** Allows for easy and centralized reading of meters in apartment buildings, campuses, healthcare facilities and industrial applications.
 
B.
Multiple Meter Unit (MMU) Cabinets by Honeywell. Allow for easy and centralized reading. Interval data recorders can be factory installed inside MMU enclosure cabinets along with the meters, allowing easy interface with E-Mon Energy software. May contain meters of different voltage configurations.
 
** NOTE TO SPECIFIER ** Delete configurations not required.
 
1.
Configuration: 8 meters. 2 meters across, 4 meters down.
2.
Configuration: 16 meters. 4 meters across, 4 meters down.
3.
Configuration: 24 meters. 5 meters across, 5 meters down (one space blanked off).
C.
Energy Monitoring Software by Honeywell. Generates and prints itemized electric bills using related peak demand date and time. Customer-owned software fully automates the system to generate bills, create pdf files, print bills or send e-mails based on user-specified parameters.
 
** NOTE TO SPECIFIER ** Delete number of meters not required.
 
1.
Number of Meters: 1 to 50.
2.
Number of Meters: 51 to 100.
3.
Number of Meters: 101 to 250.
4.
Number of Meters: 251 plus.
D.
Communication Keys by Honeywell:
 
** NOTE TO SPECIFIER ** Delete communication keys not required.
 
1.
RS232K - RS232 Key.
2.
EKM-T - Telephone Key/Modem.
3.
EKM-E - Ethernet Key/Modem.
4.
USBK - USB Key.
5.
P3 Pulse output Module for meters mfg before 2012.
E.
Web Enabled Monitoring Systems by Honeywell:
 
** NOTE TO SPECIFIER ** delete monitoring systems not required.
 
1.
WEB-MON.
2.
Din Rail Power Supply for WEB-MON.
3.
WEB-MON IO Extension by 8 Meters.
F.
Miscellaneous Accessories by Honeywell.
 
** NOTE TO SPECIFIER ** Delete accessory not required.
 
1.
IDR Power Supply.
2.
P-3 Pulser Interface for meters mfg before 2012.
3.
EXECUTION
1.15
EXAMINATION AND PREPARATION
A.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
B.
Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Commencement of installation constitutes acceptance of conditions.
1.16
INSTALLATION
A.
Install products in strict accordance with manufacturer's instructions, approved submittals. Test for proper operation as recommended by manufacturer.
1.17
CLEANING AND PROTECTION
A.
Protect installed meters from damage during for remainder of construction period, in accordance with manufacturer's recommendations.
END OF SECTION