Customize this spec with SpecWizard
Download SECTION 26 27 26 WIRING DEVICES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 26 27 26
WIRING DEVICES
 
 
Copyright 2013 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Leviton Mfg. Co., Inc.; wiring devices, switches, receptacles, plugs, cordsets, wall plates, occupancy sensors, dimmers.
This section is based on the products of Leviton Mfg. Co., Inc., which is located at:
201 N. Service Rd.
Melville, NY 11747
Toll Free Tel: 800-323-8920
Fax: 631-812-6252
Email: request info ()
Web: www.leviton.com
[ Click Here ] for additional information.
Leviton is the smart choice, providing the most comprehensive range of solutions to meet the needs of today's residential, commercial and industrial buildings. Leveraging more than a century of experience, Leviton helps customers create sustainable, intelligent environments through its electrical wiring devices, network and data center connectivity solutions, and lighting energy management systems. From switches and receptacles, to daylight harvesting controls, networking systems, and equipment for charging electric vehicles, Leviton solutions help customers achieve savings in energy, time and cost, all while enhancing safety.
Through investment in research and development, manufacturing, distribution, human capital and training, Leviton is well positioned to respond to the needs of a changing marketplace. Leviton's heritage provides a strong foundation for meeting and exceeding market expectations by bringing continuous innovation to our industry.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Wiring Devices of the Following Types:
1.
Switches.
2.
Straight blade receptacles.
3.
Straight blade plugs and connectors.
4.
GFCI receptacles.
5.
AFCI Receptacles.
6.
Dual Function AFCI/GFCI Receptacles.
7.
USB charger devices.
8.
Locking receptacles.
9.
Locking plugs and connectors.
10.
Wall plates.
11.
Surge protective devices.
12.
Occupancy sensors.
13.
Residential dimmers.
14.
Commercial dimmers.
15.
Fan speed controls.
16.
Electric vehicle supply equipment.
17.
Copper connectors.
18.
Copper patch panels.
19.
A/V connectors and adapters.
20.
Communication wall plates and adapters.
21.
Structured wiring.
22.
IEC 60309 Pin and Sleeve.
1.2
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
CSA C22.1, Canadian Electric Code.
B.
EIA/TIA 569A, Commercial Building Wiring Standard.
C.
Federal Communications Commission (FCC), Code of Federal Regulations, Part 68: Connection of Terminal Equipment to the Telephone Network, 1998.
D.
National Electrical Manufacturer's Association (NEMA).
1.
NEMA 3R: Electrical Enclosures.
2.
NEMA 5: Residential Controls.
3.
NEMA WD-1: Current-Carrying Wiring Devices and Certain Non-Current-Carrying Wiring Devices and Supplies.
4.
NEMA WD 6: Dimensions for Wiring Devices.
5.
NEMA 250: Enclosures for Electrical Equipment.
E.
National Fire Protection Association (NFPA):
1.
NFPA 70: National Electrical Code (copyrighted by NFPA, ANSI approved) - hereinafter referred to as NEC.
F.
TIA/EIA 569A and 569Bm Commercial Building Standard for Telecommunications Pathways and Spaces.
G.
Underwriters Laboratory, Inc. (UL).
1.
UL 20: Standard for Safety General-Use Snap Switches.
2.
UL 50E: Enclosures for Electrical Equipment, Environmental Considerations.
3.
UL 94V: Tests for Flammability of Plastic Materials.
4.
UL 498: Attachment Plugs & Receptacles.
5.
UL 508: Industrial Control Equipment.
6.
UL 60947: Low Voltage Switchgear and Controlgear.
7.
UL 514D: Standard for Safety for Cover Plates for Flush-Mounted Wiring Devices.
8.
UL 746C: Standard for Polymeric Materials - Use in Electrical Equipment Evaluations.
9.
UL 840: Safety standard for Insulation Coordination Including Clearances and Creepage Distances for Electrical Equipment.
10.
UL 916: Energy Management Equipment.
11.
UL 943: Ground-Fault Circuit-Interrupters.
12.
UL 1449: Surge Protective Devices.
13.
UL 1472: Solid-State Dimming Controls.
14.
UL 1682: Safety Standard for Plugs, Receptacles, and Cable Connectors of the Pin and Sleeve Type.
15.
UL 1686: Pin and Sleeve Configurations.
16.
UL 1917: Solid-State Fan Speed Controls.
17.
UL 1998: Software in Programmable Components.
 
** NOTE TO SPECIFIER ** Electric vehicle charging station reference standards. Delete if not required.
 
18.
UL 2231-1: Standard for Personnel Protection Systems for Electric Vehicle (EV) Supply Circuits: General Requirements.
19.
UL 2231-2: Standard for Personnel Protection Systems for Electric Vehicle (EV) Supply Circuits: Particular Requirements for Protection Devices for Use in Charging Systems.
20.
UL 2594: Standard for Electric Vehicle Supply Equipment.
 
** NOTE TO SPECIFIER ** Electric vehicle charging station reference standards. Delete if not required.
 
H.
SAE International (SAE):
1.
SAE J1772: Standard for Electric Vehicle Conductive Charge Coupler.
I.
International Electrotechnical Commission (IEC).
1.
IEC 60309-1: Plugs, socket-outlets and couplers for industrial purposes - Part 1: General requirements.
2.
IEC 60309-2: Plugs, socket-outlets and couplers for industrial purposes - Part 2: Dimensional interchangeability requirements for pin and contact-tube accessories.
3.
IEC 60309-4: Plugs, socket-outlets and couplers for industrial purposes - Part 4: Switched socket-outlets and connectors with or without interlock.
1.4
QUALITY ASSURANCE
A.
Installer Qualifications: Minimum 2 years experience installing similar devices and equipment.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Leviton Mfg. Co., Inc., which is located at: 201 N. Service Rd.; Melville, NY 11747; Toll Free Tel: 800-323-8920; Fax: 631-812-6252; Email: request info (); Web: www.leviton.com
B.
Web: http://www.leviton.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.2
SWITCHES
A.
Rocker Switches by Leviton Mfg. Co, Grounding: UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
Decora Residential Grade, Quickwire Push-In and Side Wired.
a.
15 amp, 120/277 volt, single-pole (5601-2 Series), 3-way (5603-2 Series) and 4-way (5604-2 Series).
b.
15 amp, 120 volt, Illuminated OFF, single-pole (5611-2 Series), 3-way (5613-2 Series) and 4-way (5614-2 Series).
c.
15 amp, 120 volt Illuminated ON, single-pole (5618-2 Series).
2.
Decora Plus Commercial Spec Grade, Back and Side Wired.
a.
15 amp, 120/277 volt, single-pole (5691-2 Series) and 3-way (5693-2 Series).
b.
15 amp, 120/277 volt, momentary contact ,single-pole double-throw ctr-off (5657-2 Series).
c.
15 amp, 120/277 volt, maintained contact, single-pole double-throw ctr-off (5685-2 Series) and double-pole double-throw ctr-off (5686-2 Series).
d.
20 amp, 120/277 volt single-pole (5621-2 Series), double-pole (5622-2 Series), 3-way (5623-2 Series) and 4-way (5624-2 Series).
e.
20 amp, Illuminated ON, single-pole 120 volt (5628-2 Series) and 277 volt (5629-2 Series), 3-way 120 volt (5638-2 Series) and 277 volt (5639-2 Series).
f.
20 amp, Illuminated OFF, single-pole 120 volt (5631-2 Series) and 277 volt (5633-2 Series), 3-way 120 volt (5649-2 Series) and 277 volt (5659-2 Series).
g.
20 amp, 120/277 volt, antimicrobial, single-pole (A5621-2 Series) and 3-way (A5623-2 Series).
B.
Toggle Switches by Leviton Mfg. Co, Grounding: UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
Residential Grade, Quickwire Push-In and Side Wired.
a.
15 amp 120 volt single pole (1451-2 Series) and 3-way (1453-2 Series).
b.
15 amp 120 volt single pole lighted handle single pole (1461-LHC) and 3-way (1461-LHC).
2.
Commercial Spec Grade.
a.
15 amp 120/277 volt side wired single-pole (CS115-2 Series), double-pole (CS215-2 Series), 3-way (CS315-2 Series) and 4-way (CS415-2 Series).
b.
15 amp 120/277 volt side wired framed single-pole (54501-2 Series), double-pole (54502-2 Series), 3-way (54503-2 Series) and 4-way (54504-2 Series).
c.
20 amp 120/277 volt side wired single-pole (CS120-2 Series), double-pole (CS220-2 Series), 3-way (CS320-2 Series) and 4-way (CS420-2 Series).
d.
20 amp 120/277 volt side wired framed single-pole (54521-2 Series), double-pole (54522-2 Series), 3-way (54523-2 Series) and 4-way (54524-2 Series).
e.
15 amp 120/277 volt back and side wired single-pole (CSB1-15 Series), double-pole (CSB2-15 Series), 3-way (CSB3-15 Series) and 4-way (CSB4-15 Series).
f.
20 amp 120/277 volt back and side wired single-pole (CSB1-20 Series), double-pole (CSB2-20 Series), 3-way (CSB3-20 Series) and 4-way (CSB4-20 Series).
g.
15 amp 120/277 volt side wired hospital call switch single-pole (5501-8 Series) and double-pole (5502-8 Series).
h.
15 amp 120 volt side wired lighted single pole (5501-LH Series) and 3-way (5503-LH Series).
3.
Heavy Duty Spec Grade.
a.
20 amp 120/277 volt back and side wired single-pole (1221-S Series), double-pole (1222-S Series), 3-way (1223-S Series) and 4-way (1224-S Series).
4.
Extra Heavy Duty Spec Grade, Back and Side Wired .
a.
15 amp, 120/277 volt, single-pole std (1201-2 Series), leaded (1241 Series) and locking (1201-2L Series), double-pole std (1202-2 Series) and locking (1202-2L Series), 3-way std (1203-2 Series), leaded (1242 Series) and locking (1203-2L Series) and 4-way std (1204-2 Series) and locking (1204-2L Series).
b.
20 amp, 120/277 volt, single-pole std (1221-2 Series), leaded (1243 Series) and locking (1221-2L Series), double-pole std (1222-2 Series) and locking (1222-2L Series), 3-way std (1223-2 Series), leaded (1244 Series) and locking (1223-2L Series) and 4-way std (1224-2 Series) and locking (1224-2L Series).
c.
30 amp, 120/277 volt, single-pole std (3031-2 Series) and locking (3031-2L Series), double-pole std (3032-2 Series) and locking (3032-2L Series), 3-way std (3033-2 Series) and locking (3033-2L Series) .
d.
20 amp, 120/277 volt, antimicrobial, single-pole (A1221-2 Series) and 3-way (A1223-2 Series).
e.
15 amp, 120/277 volt, maintained contact, single-pole double-throw ctr-off std (1281 Series) and locking (1281-L Series) and double-pole double-throw ctr-off (1282 Series).
f.
20 amp, 120/277 volt, maintained contact, single-pole double-throw ctr-off std (1285 Series) and locking (1285-L Series) and double-pole double-throw ctr-off (1286 Series).
g.
30 amp, 120/277 volt, maintained contact, single-pole double-throw ctr-off std (1287 Series) and locking (1287-L Series) and double-pole double-throw ctr-off std (1288 Series) and locking (1288-L Series).
h.
15 amp, 120/277 volt, momentary contact, single-pole double-throw ctr-off std (1256 Series).
i.
20 amp, 120/277 volt, momentary contact, single-pole double-throw ctr-off std (1257 Series) and locking (1257-L Series).
j.
30 amp, 120/277 volt, momentary contact, single-pole double-throw ctr-off (1260 Series) and double-pole double-throw ctr-off (1262 Series).
k.
15 amp, 120 volt, illuminated ON, single-pole (1201-PL Series), double-pole (1202-PL Series) and 3-way (1203-PL Series).
l.
20 amp, 120 volt, illuminated ON, single-pole (1221-PL Series), double-pole (1222-PL Series) and 3-way (1223-PL Series).
m.
20 amp, 277 volt, illuminated ON, single-pole (1221-7P Series), double-pole (1222-7P Series) and 3-way (1223-7P Series).
n.
30 amp, 120 volt, illuminated ON, single-pole (3031-PL Series) and double-pole (3032-PL Series) .
o.
15 amp, 120 volt, illuminated OFF, single-pole (1201-LH Series) and 3-way (1203-PL Series).
p.
20 amp, 120 volt, illuminated OFF, single-pole (1223-LH Series) and 3-way (1223-PL Series).
q.
20 amp, 277 volt, illuminated OFF, single-pole (1223-7L Series) and 3-way (1223-7P Series).
r.
30 amp, 120 volt, illuminated OFF, single-pole (3031-LH Series).
s.
20 amp, 120/277 volt, key locking, single-pole (1221-2KL), double-pole (1222-2KL), 3-way (1223-2KL) and 4-way (1224-2KL).
5.
Lev-Lok Modular Extra Heavy Duty Spec Grade, use with wiring module (single pole: MSPSW Series, 3-way: M3WSW Series).
a.
15 amp, 120/277 volt, single-pole std (M1201 Series) and locking (M1201-L Series), 3-way std (M1203 Series) and locking (M1203-L Series).
b.
15 amp, 120 volt, single-pole lighted handle (M1201-LH Series) and 3-way (M1203-LH Series).
c.
20 amp, 120/277 volt, single-pole std (M1221 Series) and locking (1221-L Series) , 3-way std (M1223 Series) and locking (M1223-L Series).
d.
20 amp, 120 volt, single-pole lighted handle (M1221-LH Series) and 3-way (M1223-LH Series).
C.
Manual Motor Controllers Leviton Mfg. Co, UL Listed, CSA Certified:
1.
AC Manual Motor Controller, Toggle Switch, 30 Amp, 600V (MS30x Series), Suitable As Motor Disconnect, NEMA enclosure 1, 3R and 4X available.
2.
AC Manual Motor Controller, Toggle Switch, 40 Amp, 600V (MS40x Series), Suitable As Motor Disconnect, NEMA 4X enclosure available.
3.
AC Manual Motor Controller, Toggle Switch, 60 Amp, 600V (MS60x Series), NEMA 3R enclosure available.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.3
STRAIGHT BLADE RECEPTACLES
A.
Residential Grade Receptacles Leviton Mfg. Co, 125 volt, duplex receptacles, Grounding, UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
Quickwire push-in and side wired.
a.
15 amp std (5320 Series), tamper-resistant (T5320 Series), and weather/tamper-resistant (W5320 Series).
2.
Side wired.
a.
20 amp tamper-resistant (T5820 Series).
3.
Quickwire push-in.
a.
15 amp std (5248 Series).
4.
Decora Quickwire push-in & side wired.
a.
15 amp std (5325 Series) and tamper-resistant (T5325 Series).
b.
20 amp tamper-resistant (T5825 Series).
B.
Commercial Heavy Duty Specification Grade Receptacles by Leviton Mfg. Co, 125 volt, Grounding, UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
Single, side wired.
a.
15 amp std (5015 Series) and tamper-resistant (T5015 Series).
b.
20 amp std (5801 Series) and tamper-resistant (T5020 Series).
2.
Single, back and side wired.
a.
15 amp std (5088 Series).
b.
20 amp std (5891 Series).
3.
Duplex, side wired.
a.
15 amp std (CR15 Series), tamper-resistant (TCR15 Series), flat face (CR015 Series), flat face marked "CONTROLLED" (CR015-xP series), and tamper/weather-resistant (TWR15 Series).
b.
20 amp std (CR20 Series), flat face (CR020 Series), flat face marked "CONTROLLED" (CR020-xP series), tamper-resistant (TCR20 Series)
4.
Duplex, back and side wired.
a.
15 amp std (BR15 Series), tamper-resistant (TBR15 Series),weather-resistant (WBR15 Series), tamper-resistant marked "CONTROLLED" (TBR15-Sx series).
b.
20 amp std (BR20 Series), tamper-resistant (TBR20 Series),weather-resistant (WBR20 Series), tamper/weather-resistant (TWR20 Series), and tamper-resistant marked "CONTROLLED" (TBR20-Sx series).
5.
Decora Plus single, side wired.
a.
15 amp std (16241 Series).
b.
20 amp std (16341 Series).
6.
Decora Plus single, back and side wired.
a.
15 amp std (16251 Series).
b.
20 amp std (16351 Series) and tamper-resistant (16351-SG Series).
7.
Decora Plus duplex, side wired.
a.
15 amp std (16242 Series).
b.
20 amp std (16342 Series).
8.
Decora Plus duplex, back and side wired.
a.
15 amp std (16252 Series), marked "CONTROLLED" (16252-xP series),tamper-resistant (TDR15 Series), and tamper-resistant marked "CONTROLLED" (TDR15-Sx series).
b.
20 amp std (16352 Series), marked "CONTROLLED" (16352-xP series),tamper-resistant (TDR20 Series), and tamper-resistant marked "CONTROLLED" (TDR20-Sx series).
C.
Commercial Heavy Duty Fed Spec Receptacles by Leviton Mfg. Co, 125 volt, Grounding, UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
Lev-Lok Modular, use with wiring module (MSTWL Series).
a.
15 amp std (M5262-S Series) and tamper-resistant (MT562-S Series).
b.
20 amp std (M5362-S Series) and tamper-resistant (MT563-S Series).
2.
Lev-Lok Modular, Decora Plus(tm), use with wiring module (MSTWL Series).
a.
15 amp std (M1626 Series) and tamper-resistant (MT162 Series).
b.
20 amp std (M1636 Series) and tamper-resistant (MT163 Series).
D.
Industrial Heavy and Extra Heavy Duty Fed Spec Receptacles Leviton Mfg. Co, 125 volt, Grounding,UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
Extra Heavy Duty, brass strap with integral ground contacts, duplex, back and side wired.
a.
15 amp (5262 Series), tamper-resistant (5262-SG series), tamper-resistant marked "CONTROLLED" (5262-xP series).
b.
20 amp (5362 Series), tamper-resistant (5362-SG Series), tamper-resistant marked "CONTROLLED" (5362-xP series).
2.
Extra Heavy Duty, corrosion-resistant, nickel-plated brass strap with integral ground contacts, duplex, back and side wired.
a.
15 amp (52CM-62).
b.
20 amp (53CM-62).
3.
Heavy Duty, duplex, back and side wired.
a.
15 amp std (5262-S or 5252 Series), marked "CONTROLLED" (5262-Sx series), and isolated ground (5262-IG Series).
b.
20 amp std (5362-S or 5252 Series), marked "CONTROLLED" (5362-Sx series), and isolated ground (5362-IG Series).
4.
Heavy Duty, duplex, leaded.
a.
15 amp (5262-L Series).
b.
20 amp (5362-L Series).
5.
Heavy Duty, single, back and side wired.
a.
15 amp std (5261 Series) and isolated ground (5261-IG Series).
b.
20 amp std (5361 Series) and isolated ground (5361-IG Series).
6.
Heavy Duty, duplex, side wired.
a.
15 amp (5242 Series).
b.
20 amp (5342 Series).
7.
Heavy Duty, single, side wired.
a.
15 amp (5251 Series).
b.
20 amp (5351 Series).
8.
Lev-Lok Modular, use with wiring module (MSTWL Series).
a.
15 amp std (M5262 Series) and tamper-resistant (M5262-SG Series).
b.
20 amp std (M5362 Series) and tamper-resistant (M5362-SG Series).
9.
Lev-Lok Modular, Decora Plus, use with wiring module (MSTWL Series).
a.
15 amp isolated ground (M1626-IG Series).
b.
20 amp isolated ground (M1636-IG Series).
E.
Industrial Heavy and Extra Heavy Duty Receptacles Leviton Mfg. Co, 125 volt, Grounding, UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
Decora Plus Heavy Duty, duplex, back and side wired.
a.
15 amp (16262 Series).
b.
20 amp (16362 Series).
2.
Decora Plus Heavy Duty, duplex, leaded.
a.
15 amp (16262-L Series).
b.
20 amp (16362-L Series).
F.
Hospital Grade Receptacles by Leviton Mfg. Co, 125 volt, Grounding UL and CSA compliant, colors as selected from manufacturer's standard colors.
1.
Extra Heavy Duty, nickel-plated brass strap with integral ground contacts, duplex, back and side wired.
a.
15 amp std (8200 Series), tamper-resistant (8200-SG Series), power indication (8200-PL Series) and mri (MRI82 Series).
b.
20 amp std (8300 Series), tamper-resistant (8300-SG Series), power indication (8300-PL Series) and mri (MRI83 Series).
2.
Extra Heavy Duty, nickel-plated brass strap with integral ground contacts, single, back and side wired.
a.
15 amp (8210 Series).
b.
20 amp (8310 Series).
3.
Extra Heavy Duty, 4-in-1.
a.
15 amp (1254 Series) and isolated ground (1254-IG).
b.
20 amp (21254 Series).and isolated ground (21254-IG).
4.
Heavy Duty, duplex, back and side wired.
a.
15 amp std (8200-H Series), leaded (8200-L Series), leaded with ground clip (8200-C Series) and illuminated (8200-HL Series).
b.
20 amp std (8300-H Series), leaded (8300-L Series), leaded with ground clip (8300-C Series) and illuminated (8300-HL Series).
5.
Decora Plus Extra Heavy Duty, duplex, back and side wired.
a.
15 amp std (16262-HG Series), tamper-resistant (16262-SG Series), power indication (16262-PL Series) and isolated ground (16262-IG Series).
b.
20 amp std (16362-HG Series), tamper-resistant (16362-SG Series), power indication (16362-PL Series) and isolated ground (16362-IG Series).
6.
Lev-Lok Modular Extra Heavy Duty, duplex, use with wiring module (MSTWL Series).
a.
15 amp std (M8200 Series), tamper-resistant (M8200-SG Series), power indication (M8200-PL Series), illuminated (M8200-IL Series), illuminated TR (MT820-IL Series) and mri (MRI15 Series).
b.
20 amp std (M8300 Series), tamper-resistant (M8300-SG Series), power indication (M8300-PL Series), illuminated (M8300-IL Series), illuminated TR (MT830-IL Series) and mri (MRI20 Series).
7.
Lev-Lok Modular Heavy Duty, duplex, use with wiring module (MSTWL Series).
a.
15 amp std (M8200-H Series) and tamper-resistant (MT820 Series).
b.
20 amp std (M8300-H Series) and tamper-resistant (MT830 Series).
8.
Lev-Lok Modular Decora Plus Extra Heavy Duty, duplex, use with wiring module (MSTWL Series).
a.
15 amp std (M1626-HG Series), tamper-resistant (MT162-HG Series), power indication (M1626-PL Series), illuminated (M1626-IL Series), illuminated TR (MT162-IL Series), isolated ground (MD820-IG Series) and isolated ground TR (MDT82-IG).
b.
20 amp std (M1636-HG Series), tamper-resistant (MT163-HG Series), power indication (M1636-PL Series), illuminated (M1636-IL Series) and illuminated TR (MT163-IL Series), isolated ground (MD830-IG Series) and isolated ground TR (MDT83-IG).
G.
Floor Box Receptacle Assemblies by Leviton Mfg. Co, 125 Volt, Grounding, UL & CSA Compliant.
1.
Commercial grade, 1-gang, duplex.
a.
15 amp brass finish (25249-FBA ) or nickel finish (25249-SBA) and tamper-resistant brass finish (25249-TFB) or nickel finish (25249-TFN).
b.
20 amp brass finish (25349-FBA) and tamper resistant brass finish (25349-TFB) or nickel finish (25349-TFN).
2.
Commercial grade, 1-gang, single.
a.
15 amp brass finish (5249-TFB) .
b.
20 amp brass finish (5349-TFB).
3.
Commercial grade, 2-gang, duplex.
a.
15 amp tamper resistant brass finish (35249-TFB) or nickel finish (35249-TFN).
b.
20 amp tamper resistant brass finish (35349-TFB) or nickel finish (35349-TFN).
H.
Straight Blade Power Receptacles and Plugs by Leviton Mfg. Co, UL Listed, CSA Certified.
1.
30 amp, 125/250 volt, NEMA 14-30, surface mount receptacle (55054), flush mount receptacle (278) and angle plug (9432-P).
2.
50 amp, 250 volt, NEMA 6-50, surface mount receptacle (5378), flush mount receptacle (5374) and angle plug (9650-P).
3.
50 amp, 125/250 volt, NEMA 14-50, surface mount receptacle (55050), flush mount receptacle (279) and angle plug (9452-P).
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.4
STRAIGHT BLADE PLUGS & CONNECTORS
A.
Hospital Grade plugs and connectors Leviton Mfg. Co, Grounding, UL Listed, CSA Certified.
1.
15 amp, 125 volt std (8215 Series), power indication (8215-PL Series) and Python hinged (8256 Series) plugs and std (8219 Series), power indication (8219-PL Series) and Python(r) hinged (8259 Series) connectors.
2.
20 amp, 125 volt std (8315 Series), power indication (8315-PL Series) and Python hinged (8356 Series) plugs and std (8319 Series), power indication (8319-PL Series) and Python(r) hinged (8359 Series) connectors.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.5
GFCI RECEPTACLES
A.
Blank Face Commercial Grade GFCI receptacles by Leviton Mfg. Co; Feed-through, UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
20 amp, 125 volt, GFRBF Series.
B.
Commercial Grade Self-Test GFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, std (GFNT1 Series), NAFTA/ARRA Compliant (GFNT1-F Series), and weather-resistant (GFWR1 Series).
2.
20 amp, 125 volt, feed-through terminals, std (GFNT2 Series), NAFTA/ARRA Compliant (GFNT2-F Series), and weather-resistant (GFWR2 Series).
C.
Tamper-Resistant Commercial Grade Self-Test GFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, std (GFTR1 Series), NAFTA/ARRA Compliant (GFTR1-F Series), weather-resistant (GFTW1 Series), and guide light (GFNL1 Series).
2.
20 amp, 125 volt, feed-through terminals, std (GFTR2 Series), NAFTA/ARRA Compliant (GFTR2-F Series), weather-resistant (GFWT2 Series), and guide light (GFNL2 Series).
D.
Hospital Grade Extra Heavy Duty Self-Test GFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, std (GFNT1-HG Series) and NAFTA/ARRA Compliant (GFNT1-HF Series).
2.
15 amp, 125 volt, Lev-Lok modular, feed-through terminals, std (MGFN1-HG Series), use with wiring module (MSTWL Series).
3.
20 amp, 125 volt, feed-through terminals, std (GFNT2-HG Series) and NAFTA/ARRA Compliant (GNFT2-HF Series).
4.
20 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFN2-HG Series), use with wiring module (MSTWL Series).
E.
Tamper-Resistant Hospital Grade Extra Heavy Duty Self-Test GFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, std (GFTR1-HG Series), NAFTA/ARRA Compliant (GFTR1-HF Series, weather-resistant (GFWT1-HG Series), and guide light (GFNL1-HG Series).
2.
15 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFT1-HG Series), use with wiring module (MSTWL Series).
3.
20 amp, 125 volt, feed-through terminals, std (GFTR2-HG Series), NAFTA/ARRA Compliant (GFTR2-HF Series), weather-resistant (GFWT2-HG Series), and guide light (GFNL2-HG Series).
4.
20 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFT2-HG Series), use with wiring module (MSTWL Series).
F.
Combination Self-Test GFCI Outlet by Leviton Mfg. Co, Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 20 amp feed through, 125 volt single tamper-resistant outlet with switch (GFSW1 Series).
2.
15 amp, 125 volt single tamper-resistant outlet with guide light (GFNL1 Series).
3.
20 amp, 125 volt single tamper-resistant outlet with guide light (GFNL2 Series).
G.
Industrial Extra Heavy Duty Specification Grade Self-Test GFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, DIN rail mount (GFNT1-DIN).
2.
15 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFN1 Series), use with wiring module (MSTWL Series).
3.
20 amp, 125 volt, feed-through terminals, DIN rail mount (GFNT2-DIN).
4.
20 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFN2 Series), use with wiring module (MSTWL Series).
H.
Tamper-Resistant Industrial Extra Heavy Duty Fed Spec Self-Test GFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, weather-resistant (G5262-WT Series), isolated ground (GFTR1-IG Series), leaded (GFTR1-5L Series), and pilot light GFPL1 Series).
2.
15 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFT1 Series), use with wiring module (MSTWL Series).
3.
20 amp, 125 volt, feed-through terminals, weather-resistant (G5362-WT Series), isolated ground (GFTR2-IG Series), leaded (GFTR2-5L Series), and pilot light GFPL2 Series).
4.
20 amp, 125 volt, Lev-Lok modular, with feed-through terminals (MGFT2 Series), use with wiring module (MSTWL Series).
I.
Tamper-Resistant Commercial Grade Self-Test GFCI with Audible Alert by Leviton Mfg. Co., Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, std (GFTA1 Series).
2.
20 amp, 125 volt, feed-through terminals, std (GFTA2 Series).
J.
Spec. Grade Renu Tamper-Resistant Self-Test GFCI by Leviton Mfg. Co., Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's Renu colors.
1.
15 amp, 125 volt, feed through terminals, std (RGF15 Series).
2.
25 amp, 125 volt feed through terminals, std.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.6
AFCI RECEPTACLES
A.
Tamper-Resistant Commercial Grade Self-Test AFCI by Leviton Mfg. Co, Inc ; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, AFTR1 Series.
2.
20 amp, 125 volt, feed-through terminals, AFTR2 Series.
B.
Tamper-Resistant Commercial Grade Self-Test AFCI with Audible Alert by Leviton Mfg. Co., Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, AFTA1 Series.
2.
20 amp, 125 volt, feed-through terminals, AFTA2 Series.
C.
Combination AFCI Outlet by Leviton Mfg. Co, Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp switch, 20 amp feed through, 125 volt OBC AFCI with switch, AFSW1 Series.
D.
Blank Face Commercial Grade GFCI receptacles by Leviton Mfg. Co; Feed-through, UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
20 amp, 125 volt, AFRBF Series.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.7
DUAL FUNCTION AFCI/GFCI RECEPTACLES
A.
Tamper-Resistant Commercial Grade Dual Function AFCI/GFCI Receptacle by Leviton Mfg. Co., Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, 20 amp feed through terminals, AGTR1 Series.
2.
20 amp, 125 volt, 20 amp feed through terminals, AGTR2 Series.
B.
Tamper-Resistant Commercial Grade Dual Function AFCI/GFCI with Audible Alert by Leviton Mfg. Co., Inc.; UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
15 amp, 125 volt, feed-through terminals, AGTA1 Series.
2.
20 amp, 125 volt, feed-through terminals, AGTA2 Series.
C.
Blank Face Commercial Grade Dual Function AFCI/GFCI receptacles by Leviton Mfg. Co; Feed-through, UL Listed, CSA Certified, colors as selected from manufacturer's standard colors.
1.
20 amp, 125 volt, AGRBF Series.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.8
USB CHARGER DEVICES
A.
Specification Grade Combination Receptacles/USB Chargers by Leviton Mfg. Co, 125 volt, Grounding, UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
15 amp Single Tamper-Resistant Receptacle, Two Type A, 2.0 USB charger ports (T5631 Series).
2.
20 amp Single Tamper-Resistant Receptacle, Two Type A, 2.0 USB charger ports (T5830 Series).
3.
15 amp Duplex Tamper-Resistant Receptacle, Two Type A, 2.0 USB charger ports (T5632 Series).
4.
20 amp Duplex Tamper-Resistant Receptacle, Two Type A, 2.0 USB charger ports (T5832 Series).
B.
Hospital Grade Combination Receptacles/USB Chargers by Leviton Mfg. Co, 125 volt, Grounding, UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
15 amp Duplex Tamper-Resistant Receptacle, Two Type A, 2.0 USB charger ports (T5632-HG Series).
2.
20 amp Duplex Tamper-Resistant Receptacle, Two Type A, 2.0 USB charger ports (T5832-HG Series).
C.
USB Charger by Leviton Mfg. Co, 125 volt, UL & CSA compliant, colors as selected from manufacturer's standard colors.
1.
Four Type A, 2.0 USB charger ports (USB4P Series).
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.9
LOCKING RECEPTACLES
A.
Corrosion-Resistant by Leviton Mfg. Co, Inc. Flush Mtg Locking Receptacle, Industrial Grade, Grounding, UL Listed, CSA Certified.
1.
47CM-10: 15 Amp, 125 Volt, NEMA L5-15R.
2.
45CM-60: 15 Amp, 250 Volt, NEMA L6-15R.
3.
47CM-60: 15 Amp, 277 Volt, NEMA L7-15R.
4.
23CM-10: 20 Amp, 125 Volt, NEMA L5-20R.
5.
23CM-20: 20 Amp, 250 Volt, NEMA L6-20R.
6.
23CM-30: 20 Amp, 277 Volt, NEMA L7-20R.
7.
24CM-10: 20 Amp, 125/250 Volt, NEMA L14-20R.
8.
26CM-10: 30 Amp, 125 Volt, NEMA L5-30R.
9.
26CM-20: 30 Amp, 250 Volt, NEMA L6-30R.
10.
27CM-10: 30 Amp, 125/250 Volt, NEMA L14-30R.
11.
27CM-20: 30 Amp, 250 Volt, 3-phase, NEMA L15-30R.
B.
Specialty Power Interrupting by Leviton Mfg. Co, Inc.
1.
23030: 20 Amp, 125 Volt, Non-NEMA, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding.
2.
25403: 30 Amp-600 VAC / 20 Amp-250 Volt DC 4-Pole 5-Wire Grounding. Single Receptacle w/ Fiberglass Reinforced Nylon Interior w/ Cast Iron and Steel Shell. Fits FS or FD Boxes.
C.
V-O-MAX by Leviton Mfg. Co, Inc., UL 94 V-O Flammability Rating, Flush Mtg Locking Receptacle, Industrial Grade, Grounding.
1.
15 Amp, 125 Volt, NEMA L5-15R, std (4710) and isolated ground (4710-IG).
2.
15 Amp, 250 Volt, NEMA L6-15R, std (4560) and isolated ground (4560-IG).
3.
15 Amp, 277 Volt, NEMA L7-15R, std (4760) and isolated ground (4760-IG).
4.
15 Amp, 250 Volt, 3-phase, NEMA L11-15R, std (4870) and isolated ground (4870-IG).
5.
20 Amp, 125 Volt, NEMA L5-20R, std (2310) and isolated ground (2310-IG).
6.
20 Amp, 250 Volt, NEMA L6-20R, std (2320) and isolated ground (2320-IG).
7.
20 Amp, 277 Volt, NEMA L7-20R, std (2330) and isolated ground (2330-IG).
8.
20 Amp, 480 Volt, NEMA L8-20R, std (2340) and isolated ground (2340-IG).
9.
20 Amp, 600 Volt, NEMA L9-20R, std (2350) and isolated ground (2350-IG).
10.
20 Amp, 125/250 Volt, NEMA L10-20R, std (2360).
11.
20 Amp, 250 Volt, 3-phase, NEMA L11-20R, std (2370).
12.
20 Amp, 480 Volt, 3-phase, NEMA L12-20R, std (2380).
13.
20 Amp, 125/ 250 Volt, NEMA L14-20R, std (2410) and isolated ground (2410-IG).
14.
20 Amp, 250 Volt, 3-phase, NEMA L15-20R, std (2420) and isolated ground (2420-IG).
15.
20 Amp, 480 Volt, 3-phase, NEMA L16-20R, std (2430) and isolated ground (2430-IG).
16.
20 Amp, 120/208 Volt, 3-phase, NEMA L18-20R, std (2440).
17.
20 Amp, 277/480 Volt, 3-phase, NEMA L19-20R, std (2450).
18.
20 Amp, 347/600 Volt, 3-phase, NEMA L20-20R, std (2460).
19.
20 Amp, 120/208 Volt, 3-phase, NEMA L21-20R, std (2510) and isolated ground (2510-IG).
20.
20 Amp, 277/480 Volt, 3-phase, NEMA L22-20R, std (2520) and isolated ground (2520-IG).
21.
20 Amp, 347/600 Volt, 3-phase, NEMA L23-20R, std (2530) and isolated ground (2530-IG).
22.
30 Amp, 125 Volt, NEMA L5-30R, std (2610) and isolated ground (2610-IG).
23.
30 Amp, 250 Volt, NEMA L6-30R, std (2620) and isolated ground (2620-IG).
24.
30 Amp, 277 Volt, NEMA L7-30R, std (2630) and isolated ground (2630-IG).
25.
30 Amp, 480 Volt, NEMA L8-30R, std (2640) and isolated ground (2640-IG).
26.
30 Amp, 600 Volt, NEMA L9-30R, std (2650) and isolated ground (2650-IG).
27.
30 Amp, 125/250 Volt, NEMA L10-30R, std (2660).
28.
30 Amp, 250 Volt, 3-phase, NEMA L11-30R, std (2670).
29.
30 Amp, 480 Volt, 3-phase, NEMA L12-30R, std (2680).
30.
30 Amp, 600 Volt, 3-phase, NEMA L13-30R, std (2690).
31.
30 Amp, 125/ 250 Volt, NEMA L14-30R, std (2710) and isolated ground (2710-IG).
32.
30 Amp, 250 Volt, 3-phase, NEMA L15-30R, std (2720) and isolated ground (2720-IG).
33.
30 Amp, 480 Volt, 3-phase, NEMA L16-30R, std (2730) and isolated ground (2730-IG).
34.
30 Amp, 600 Volt, 3-phase, NEMA L17-30R, std (2740) and isolated ground (2740-IG).
35.
30 Amp, 130/308 Volt, 3-phase, NEMA L18-30R, std (2750).
36.
30 Amp, 277/480 Volt, 3-phase, NEMA L19-30R, std (2760).
37.
30 Amp, 347/600 Volt, 3-phase, NEMA L30-30R, std (2770).
38.
30 Amp, 130/308 Volt, 3-phase, NEMA L21-30R, std (2810) and isolated ground (2810-IG).
39.
30 Amp, 277/480 Volt, 3-phase, NEMA L22-30R, std (2820) and isolated ground (2820-IG).
40.
30 Amp, 347/600 Volt, 3-phase, NEMA L23-30R, std (2830) and isolated ground (2830-IG).
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.10
EXTRA HEAVY DUTY INDUSTRIAL GRADE LOCKING PLUGS AND CONNECTORS
A.
Black and White Extra Heavy Duty Industrial Grade Locking Plugs & Connectors by Leviton Mfg. Co, Inc. Provide companion locking connectors.
1.
Plug (4720-C) and connector (4729-C):15 Amp, 125 Volt, NEMA L5-15P.
2.
Plug (2311) and connector (2313): 20 Amp, 125 Volt, NEMA L5-20P.
3.
Plug (2611) and connector (2613): 30 Amp, 125 Volt, NEMA L5-30P.
B.
Corrosion-Resistant Extra Heavy Duty Industrial Grade Locking Plugs and Connectors by Leviton Mfg. Co, Inc. Provide companion locking connectors.
1.
Plug (47CM-20C) and connector (47CM-29C): 15 Amp, 125 Volt, NEMA L5-15P, 2P, 3W.
2.
Plug (23CM-11) and connector (23CM-13): 20 Amp, 125 Volt, NEMA L5-20P, 2P, 3W.
3.
Plug (26CM-11) and connector (26CM-13): 30 Amp, 125 Volt, NEMA L5-30P, 2P, 3W.
C.
Power Interrupting Extra Heavy Duty Industrial Grade Locking Plugs and Connectors by Leviton Mfg. Co, Inc. Provide companion locking connectors.
1.
30 Amp-600 VAC / 20 Amp-250 Volt DC 3-Pole 4-Wire Grounding. Locking Plug (21415-B) and Connector (21414-B).
2.
20 Amp, 125 Volt, Non-NEMA, 2P, 3W, Locking Plug (23004-HG) and connector (23001-HG), Hospital Use.
3.
20 Amp, 125 Volt, Non-NEMA, 2P, 3W, Locking Plug (23034-A) and Connector (23031-A).
4.
30 Amp-600VAC / 20Amp-250 Volt DC 4-Pole 5-Wire Grounding. Locking Plug (25415-B) and connector (25414-B).
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.11
WALL PLATES
A.
Switch Plates by Leviton Mfg. Co, Inc.
1.
Provide plates in size, color, orientation and mount as required or scheduled:
2.
Type: Midway Size.
3.
Type: Oversized.
4.
Type: Sectional.
5.
Type: Standard Size.
6.
Type: Weather-Resistant.
7.
Material: 302 Stainless Steel.
8.
Material: 430 Stainless Steel.
9.
Material: Aluminum.
10.
Material: Brass.
11.
Material: Die-Cast Zinc.
12.
Material: Painted Metal.
13.
Material: Polished Brass.
14.
Material: Polished Chrome Finish.
15.
Material: Thermoplastic Nylon.
16.
Material: Thermoset.
17.
Material: Antimicrobial Coated Stainless Steel.
B.
Receptacle Plates by Leviton Mfg. Co, Inc.
1.
Provide plates in size, color, orientation and mount as required or scheduled:
2.
Type: Midway Size.
3.
Type: Oversized.
4.
Type: Sectional.
5.
Type: Standard Size.
6.
Type: Weather-Resistant.
7.
Type: Raintight While-In-Use.
8.
Type: Weather-Resistant Oversized.
9.
Material: Steel.
10.
Material: Thermoplastic.
11.
Material: Thermoplastic Glass-Filled.
12.
Material: 302 Stainless Steel.
13.
Material: 430 Stainless Steel.
14.
Material: Aluminum.
15.
Material: Brass.
16.
Material: Die-Cast Zinc.
17.
Material: Polished Brass.
18.
Material: Polished Chrome Finish.
19.
Material: Thermoplastic Nylon.
20.
Material: Thermoset.
C.
Decora Series Wall Plates by Leviton Mfg. Co, Inc.
1.
Provide plates in size, color, orientation and mount as required or scheduled:
2.
Type: Screwless, Standard Size.
3.
Type: Single-Gang.
4.
Type: Midway Size.
5.
Type: Oversized.
6.
Type: Sectional.
7.
Type: Standard Size.
8.
Type: Weather-Resistant.
9.
Type: Raintight While-In-Use.
10.
Material: Thermoplastic.
11.
Material: 302 Stainless Steel.
12.
Material: Aluminum.
13.
Material: Brass.
14.
Material: Die-Cast Zinc.
15.
Material: Painted Metal.
16.
Material: Polished Brass.
17.
Material: Poly Carbonate.
18.
Material: Thermoplastic Nylon.
19.
Material: Thermoset.
D.
Combination Plates by Leviton Mfg. Co, Inc.
1.
Provide plates in size, color, orientation and mount as required or scheduled:
2.
Type: Midway Size.
3.
Type: Oversized.
4.
Type: Standard Size.
5.
Material: 302 Stainless Steel.
6.
Material: 430 Stainless Steel.
7.
Material: Aluminum.
8.
Material: Brass.
9.
Material: Painted Metal.
10.
Material: Polished Brass.
11.
Material: Thermoplastic Nylon.
12.
Material: Thermoset.
E.
Blank Plates by Leviton Mfg. Co, Inc.
1.
Provide plates in size, color, orientation and mount as required or scheduled:
2.
Type: Blank Toggle Insert.
3.
Type: Midway Size.
4.
Type: Oversized.
5.
Type: Sectional.
6.
Type: Standard Size.
7.
Type: Weather-Resistant.
8.
Material: 302 Stainless Steel.
9.
Material: 430 Stainless Steel.
10.
Material: Aluminum.
11.
Material: Brass.
12.
Material: Polished Brass.
13.
Material: Thermoplastic Nylon.
14.
Material: Thermoset.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.12
SURGE PROTECTIVE DEVICES
A.
Type 3 - Surge Protective Receptacles by Leviton Mfg. Co, Inc.
1.
15 amp, 125 volt, duplex, alarm indicator: LED only, std (5280 Series) and tamper-resistant (T5280 Series), Lev-Lok modular (MT528 Series).
2.
20 amp, 125 volt, duplex, alarm indicator: LED only, std (5380 Series) and tamper-resistant (T5380 Series), Lev-Lok modular (MT538 Series).
3.
15 amp, 125 volt, duplex, alarm indicator: LED and audible, std (7280 Series) and tamper-resistant (T7280 Series), Lev-Lok modular (MT728 Series).
4.
20 amp, 125 volt, duplex, alarm indicator: LED and audible, std (7380 Series) and tamper-resistant (T7380 Series), Lev-Lok modular (MT738 Series).
5.
15 amp, 125 volt, duplex, hospital grade, alarm indicator: LED and audible, std (8280 Series) and tamper-resistant (T8280 Series), Lev-Lok modular (MT828 Series).
6.
20 amp, 125 volt, duplex, hospital grade, alarm indicator: LED and audible, std (8380 Series) and tamper-resistant (T8380 Series), Lev-Lok modular (MT838 Series).
7.
15 amp, 125 volt, 4-in-1, hospital grade, 8480 Series.
8.
20 amp, 125 volt, 4-in-1, hospital grade, 8490 Series.
9.
15 amp, 125 volt, 4-in-1, industrial grade, 5480 Series.
10.
20 amp, 125 volt, 4-in-1, industrial grade, 5490 Series.
B.
Type 2 - Surge Service/Branch Panel Protection by Leviton Mfg. Co, Inc.
1.
Provide surge protection in voltage configuration, phase surge requirement as scheduled or required. Provide integral disconnect switch where indicated.
2.
Non-Modular: 32000/42000 Series.
3.
Non-Modular: 37000/47000 Series.
4.
Modular: 51000 Series.
5.
Modular: 52000 Series.
6.
Modular: 57000 Series.
C.
Type 1 - Line or Load Side Service Panel or Remote Equipment Surge Protection.
1.
Provide surge protection in voltage configuration, phase surge requirement as scheduled or required.
2.
Meter Socket Adapter, 120/240 VAC, 200 A: 50240-MSA.
3.
Indoor/Outdoor Module: 55000 Series.
4.
Indoor/Outdoor J-Box Enclosure, 120/240 VAC: 51120-3R.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.13
OCCUPANCY SENSORS
A.
Occupancy Sensors by Leviton Mfg. Co, Inc.
1.
Wall switch; OSS Series and ODS Series.
2.
Ceiling mount; OSC Series and ODC Series.
3.
Wall mount; OSW Series and ODW Series.
4.
Fixture mount; OSF Series.
5.
Outdoor occupancy; PS Series and RS Series.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.14
RESIDENTIAL DIMMERS
A.
IllumaTech Preset Electro-Mechanical Series Residential Dimmers by Leviton Mfg. Co, Inc.
1.
Voltage: 120 Volt AC 60Hz; Single-Pole and 3-Way, White assembled on device, Ivory and Light Almond, color change kits included.
a.
IPL06-1LZ 600W Incandescent, 150W LED/CFL, 120 Volt AC 60 Hz, Slide Dimmer.
b.
IPE04-ILZ: 400VA 300W, 120 Volt AC 60Hz, LED Locator Light, Electronic Low-Voltage Slide Dimmer.
c.
IPI10-ILZ: 1000W, 120 Volt AC 60Hz, LED Locator Light, Incandescent Slide Dimmer.
d.
IPM06-ILZ: 600VA 450W, 120 Volt AC 60Hz, LED Locator Light, Magnetic Low-Voltage Slide Dimmer.
e.
IPM10-ILZ: 1000VA 750W, 120 Volt AC 60Hz, LED Locator Light, Magnetic Low-Voltage Slide Dimmer.
f.
IPX06-10Z: 600VA, 120 Volt AC 60Hz, Fluorescent Mark X Type Ballast Side Dimmer.
g.
IPX10-10Z: 1000VA, 120 Volt AC 60Hz, Fluorescent Mark X Type Ballast Side Dimmer.
2.
Voltage: 120/277 Volt AC 60Hz; LED Locator Light, Single-Pole and 3-Way, White assembled on device, Ivory and Light Almond, color change kits included.
a.
IP710-DLZ: 1200VA-120VAC, 1500VA-277VAC, 0-10VDC Low voltage Advance Mark VII And Quicktronic Helios, Slide Dimmer.
B.
SureSlide Series Residential Dimmers by Leviton Mfg. Co, Inc.
1.
Universal Load Type:
a.
6672: 600W-120VAC Incandescent, 150W LED/CFL, Single Pole.
b.
6674: 600W-120VAC Incandescent, 150W LED/CFL, Single Pole and 3-Way.
2.
Electronic Low-Voltage Load Type:
a.
6615-PO: 300W, 120 Volt AC 60Hz, Single-Pole and 3-Way.
3.
Incandescent Load Type:
a.
6631-L: 600W, 120 Volt AC 60Hz, Single-Pole, Illuminated.
b.
6633-PL: 600W, 120 Volt AC 60Hz, 3-Way, Illuminated.
4.
Magnetic Low Voltage/Incandescent Load Type:
a.
6628: 300VA MLV (per circuit), 300W Incandescent (per circuit), 120 Volt AC, 60Hz, Single Pole, Dual Slide Dimmer.
C.
Trimatron Series Residential Dimmers by Leviton Mfg. Co, Inc.
1.
RDL06: 600W Incandescent, 150W LED, 150W CFL, 120 Volt AC 60Hz, 3-way Push ON/OFF Rotary Dimmer.
2.
RNL06: 600W Incandescent, 150W LED, 150W CFL, 120 Volt AC 60Hz, Single Pole Push ON/OFF Rotary Dimmer.
D.
Electro-Mechanical Incandescent Toggle Type Series Residential Dimmers by Leviton Mfg. Co, Inc.
1.
6643: Universal Load Type:
a.
TSL06: 600W Incandescent, 300W LED, 300W CFL, 120VAC 60 Hz, LED Locator Light, Toggle Slide Dimmer.
b.
TSM10: 1000W Incandescent, 400W LED, 400W CFL, 120VAC 60Hz, LED.
E.
Decora Slide Preset Electro-Mechanical Series Residential Dimmers by Leviton Mfg. Co, Inc.
1.
Voltage: 120 Volt AC 60Hz; LED Locator Light, Single-Pole and 3-Way, White assembled on device, Ivory and Light Almond, color change kits included.
a.
DSL06: 600W Incandescent, 300W LED, 300W CFL, Slide Dimmer.
b.
DSM10: 1000W Incandescent, 1000VA Magnetic Low-Voltage, 450W LED, 450W CFL, Slide Dimmer.
c.
DSE06: 600W Electronic Low-Voltage, 300W LED, Slide Dimmer.
d.
DSX10: 1000VA, Fluorescent Mark X Type Ballasts, Slide Dimmer.
e.
DSH08-1: 8AMP, Hi-Lume And Eco-10 Ballasts, Slide Dimmer.
2.
Voltage: 120/277 Volt AC 60Hz; LED Locator Light, Single-Pole and 3-Way, White assembled on device, Ivory and Light Almond, color change kits included.
a.
DS710-DLZ: 1200VA-120VAC, 1500VA-277VAC, 0-10V Low Voltage, Advance Mark VII And Quicktronic Helios, Slide Dimmer.
F.
Decora Digital Preset Digital Series Dimmers by Leviton Mfg. Co, Inc.
1.
Voltage: 120 Volt AC 60Hz; for single pole, 3-way or more applications with LED locator and brightness display, White assembled on device, Ivory and Light Almond, color change kits included.
a.
DDMX1-BLZ: 120VAC 60 Hz, 1000W Incandescent 450W LED/CFL, 1000VA FL MARK X/MLV, Digital Dimmer with Bluetooth Technology.
b.
DDL06-BL: 120VAC 60Hz, 600W Incandescent 300W LED/CFL, Digital Dimmer with Bluetooth Technology.
c.
DDL06-1L: 120VAC 60Hz, 600W Incandescent 300W LED/CFL, Digital Dimmer.
d.
DDE06-BL: 120VAC 60Hz, 600W Incandescent 300W LED/CFL, 600VA ELV, Digital Dimmer with Bluetooth Technology.
2.
Voltage: 120 Volt AC or 277 Volt AC, 60Hz; for single pole, 3-way or more applications with LED locator and brightness display, White assembled on device, Ivory and Light Almond, color change kits included.
a.
DD710-BD: 120VAC/277VAC, 60Hz, 950VA-120VAC, 1350VA-277VAC, 0-10VDC Low Voltage, Advance Mark VII And Quicktronic Helios, Digital Dimmer with Bluetooth Technology.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.15
COMMERCIAL DIMMERS
A.
Renoir Series Preset Slide 120 Volt AC 60Hz dimmers by Leviton Mfg. Co, Inc.
1.
Load Type: Incandescent.
a.
80800: 800W, 120 Volt AC 60Hz, Single-Pole, Narrow Fin.
b.
80800-3: 800W, 120 Volt AC 60Hz, 3-Way, Narrow Fin.
c.
81000: 1000W, 120 Volt AC 60Hz, Single-Pole, Narrow Fin.
d.
81500: 1500W, 120 Volt AC 60Hz, Single-Pole, Wide Fin.
e.
82000: 2000W, 120 Volt AC 60Hz, Single-Pole, Wide Fin.
2.
Load Type: Magnetic Low-Voltage.
a.
71111: 1000VA 750W, 120 Volt AC 60Hz, Single-Pole, Narrow Fin.
b.
71113: 1000VA 750W, 120 Volt AC 60Hz, 3-Way, Narrow Fin.
c.
71513-I: 1500VA 1125W, 120 Volt AC 60Hz, 3-Way, Wide Fin.
B.
Renoir II Series 120 Volt AC 60Hz dimmers by Leviton Mfg. Co, Inc.
1.
Load Type: Incandescent and Magnetic Low-Voltage,. Control: Rotary/Slide, Heat Sink: Standard/Thin, Neutral: Not Required.
a.
AWRMG-IAW: Wattage/VA: 600/1150/1385, .Rotary/Standard.
b.
AWRMG-IBW: Wattage/VA: 1000, Rotary/Standard.
c.
AWRMG-ICW: Wattage/VA: 1500, Rotary/Standard.
d.
AWRMG-IDW: Wattage/VA: 1920, Rotary/Standard.
e.
AWSMG-IAW: Wattage/VA: 600, Preset Slide/Standard.
f.
AWSMG-IBW: Wattage/VA: 1000, Preset Slide/Standard.
g.
AWSMG-ICW: Wattage/VA: 1500, Preset Slide/Standard.
h.
AWSMG-IDW: Wattage/VA: 1920, Preset Slide/Standard.
i.
AWSMT-IBW: Wattage/VA: 1000, Preset Slide/Thin.
j.
AWSMT-IAW: Wattage/VA: 0600/1150/1385, Preset Slide/Thin.
k.
AWSMT-ICW: Wattage/VA: 1500, Preset Slide/Thin.
C.
Renoir II Series 120/230/277 Volt AC 60Hz dimmers by Leviton Mfg. Co, Inc. Control: Rotary/Slide, Heat Sink: Standard/Thin, Neutral: Required.
1.
Load Type: Electronic Low-Voltage.
a.
AWRMG-EAW: Wattage/VA: 600/1150/1385, Rotary/Standard.
b.
AWRMG-EBW: Wattage/VA: 1000/1917/2038, Rotary/Standard.
c.
AWSMG-EAW: Wattage/VA: 600/1150/1385, Preset Slide/Standard.
d.
AWSMT-EAW: Wattage/VA: 0600/1150/1385, Preset Slide/Thin.
e.
AWSMT-EBW: Wattage/VA: 1000/1917/2038, Preset Slide/Thin.
2.
Load Type: Incandescent and Magnetic Low-Voltage. Control: Rotary/Slide, Heat Sink: Standard/Thin, Neutral: Required:
a.
AWRMG-MAW: Wattage/VA: 0600/1150/1385, Rotary/ Standard.
b.
AWRMG-MBW: Wattage/VA: 1000/1917/2038, Rotary/ Standard.
c.
AWRMG-MCW: Wattage/VA: 1500/2875/3463, Rotary/ Standard.
d.
AWRMG-MDW: Wattage/VA: 1920/3680/4432, Rotary/ Standard.
e.
AWSMG-MBW: Wattage/VA: 1000/1917/2038, Preset Slide/Standard.
f.
AWSMG-MAW: Wattage/VA: 0600/1150/1385, Preset Slide/Standard.
g.
AWSMG-MBW: Wattage/VA: 1000/1917/2038, Preset Slide/Standard.
h.
AWSMG-MCW: Wattage/VA: 1500/2875/3463, Preset Slide/Standard.
i.
AWSMG-MDW: Wattage/VA: 1920/3680/4432, Preset Slide/Standard.
j.
AWSMT-MBW: Wattage/VA: 1000/1917/2038, Preset Slide/Thin.
k.
AWSMT-MCW: Wattage/VA: 1500/2875/3463, Preset Slide/Thin.
l.
AWSMT-MAW: Wattage/VA: 600/1150/1385, Preset Slide/Thin.
3.
Load Type: Lutron 3-Wire.Voltage Control: Rotary/Slide, Heat Sink: Standard/Thin, Neutral: Required.
a.
AWRMG-HAW: Wattage/VA: 0600/1150/1385, Rotary/ Standard.
b.
AWRMG-HBW: Wattage/VA: 1000/1917/2038, Rotary/ Standard.
c.
AWRMG-HCW: Wattage/VA: 1500/2875/3463, Rotary/ Standard.
d.
AWRMG-HDW: Wattage/VA: 1920/3680/4432, Rotary/ Standard.
e.
AWSMG-HAW: Wattage/VA: 600/1150/1385, Preset Slide/Standard.
f.
AWSMG-HBW: Wattage/VA: 1000/1917/2038, Preset Slide/Standard.
g.
AWSMG-HCW: Wattage/VA: 1500/2875/3463, Preset Slide/Standard.
h.
AWSMT-HBW: Wattage/VA: 1000/1917/2038, Preset Slide/Thin.
i.
AWSMT-HAW: Wattage/VA: 0600/1150/1385, Preset Slide/Thin.
j.
AWSMT-HCW: Wattage/VA: 1500/2875/3463, Preset Slide/Thin.
k.
AWSMT-HCW: Wattage/VA: 1920/3680/4432, Preset Slide/Thin.
4.
Load Type: Mark 10 or Lutron 2-Wire.Voltage Control: Rotary/Slide, Heat Sink: Standard/Thin, Neutral: Required.
a.
AWRMG-XAW: Wattage/VA: 600/1150/1385, Rotary/Standard.
b.
AWRMG-XCW: Wattage/VA: 1500/2875/3463, Rotary/ Standard.
c.
AWRMG-XBW: Wattage/VA: 1000/1917/2038, Rotary/ Standard.
d.
AWRMG-XDW: Wattage/VA: 1920/3680/4432, Rotary/ Standard.
e.
AWSMG-XAW: Wattage/VA: 600/1150/1385, Preset Slide/Standard.
f.
AWSMG-XBW: Wattage/VA: 1000/1917/2038, Preset Slide/Standard.
g.
AWSMG-XCW: Wattage/VA: 1500/2875/3463, Preset Slide/Standard.
h.
AWSMG-XDW: Wattage/VA: 1920/3680/4432, Voltage: 120/230/277, Preset Slide/Standard.
i.
AWSMT-XAW: Wattage/VA: 600/1150/1385, Preset Slide/ Thin.
j.
AWSMT-XBW: Wattage/VA: 1000/1917/2038, Preset Slide/Thin.
k.
AWSMT-XDW: Wattage/VA: 1920/3680/4432, Preset Slide/Thin.
5.
Load Type: Remote.
a.
AWSRT-W: Control: Slide, Heat Sink: Thin, Neutral: Required.
b.
AWWRT-W: Control: Switch, Heat Sink: Thin, Neutral: Required.
6.
Load Type: Switch.
a.
AWWMG-W: Wattage/VA: 1800/3450/4155, Control: Switch, Heat Sink: Standard, Neutral: Required.
b.
AWWMT-W: Wattage/VA: 1800/3450/4155, Control: Switch, Heat Sink: Thin, Neutral: Required.
D.
Architectural Lighting Luma-Net System Controllers by Leviton Mfg. Co, Inc.
1.
D4006-1LW Remote Dimmer for, 6 Local Dimmers, 120V.
2.
D4104-1LW Lighting Controller for 4 Control Channels, 4 Local Dimmers, 20A, 120V.
3.
D4104-2LW Lighting Controller for, 4 Control Channels, 4 Local Dimmers, 20A, 230V.
4.
D4106-1LW Lighting Controller for 6 Control Channels, 4 Local Dimmers, 20A, 120V.
5.
D4106-2LW Lighting Controller for 6 Control Channels, 4 Local Dimmers, 20A, 230V.
6.
D4206-2LW Lighting Controller for 6 230V Dimmers, 32 Channels. 20A 230V Input.
7.
D4006-2LW Remote Dimmer for 6 Local Dimmers, 240V.
8.
D4206-1LW Lighting Controller for 6 120V Dimmers, 32 Channels. 20A 120V Input.
E.
Van Gogh Series Dimmers by Leviton Mfg. Co, Inc.; colors as selected from manufacturer's standard colors.
1.
60800: 800W, 120 Volt AC 60Hz, Single-Pole, Narrow Fin.
2.
60800-3: 800W, 120 Volt AC 60Hz, 3-Way, Narrow Fin.
F.
Monet Series Dimmers by Leviton Mfg. Co, Inc.
1.
MNS20-1L: 20 Amp, 120 Volt AC 60Hz, Single-Pole, Monet Electro-Mechanical Rocker Switch, Narrow Fin.
2.
MNS20-D3: 20 Amp, 120/277 Volt AC 60Hz, 3-Way, Monet Electro-Mechanical Rocker Switch, Narrow Fin.
3.
MNS20-D4: 20 Amp, 120/277 Volt AC 60Hz, 3-Way, Monet Electro-Mechanical Rocker Switch, Narrow Fin.
G.
Rack Mounted Dimming Panels and Peripherals by Leviton Mfg. Co, Inc.
1.
19 inch Rack Mounts.
2.
DC Dimmers.
3.
Dimming Panels.
4.
High Density Racks.
5.
Modular Dimming Systems.
6.
Power Extenders.
7.
Pre-Packaged Quick Delivery Dimmers.
8.
Satellite Dimmer Packs.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.16
FAN SPEED CONTROLS
A.
Product: Vizia RF + Quiet Fan Speed Control by Leviton Mfg. Co, Inc.
1.
Description: For single pole, 3-way or more applications, with LED locator and fan speed display. Device fits into standard wall box. Provides visual consistency and features of Vizia RF +, white face assembled on device, ivory and almond faces included, design ensures fan control with 3 levels of operation low, medium and high.
2.
VPF01-1LZ: 1.5A-120VAC Quiet Fan Speed Control.
3.
VRF01-1LZ: 1.5A Scene Capable Quiet Fan Speed Control.
4.
Quiet Step Preset Digital, Rocker Fan Speed Control - White.
B.
Product: Illumatech Fan Speed Control by Leviton Mfg. Co, Inc.; colors as selected from manufacturer's standard colors.
1.
Rotary RTF01-10: 1.5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Quiet Step Electro-Mechanical, Rotary Fan Speed Control.
2.
Rotary RTD01-10: 1.5 Amp 300W, 120 Volt AC 60Hz, Single-Pole, IllumaTech Electro-Mechanical, Rotary Combo Fan Speed Dimmer Control.
3.
Slide IPF01-1: 1.5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Quiet Step Preset Electro-Mechanical, Slide Fan Speed Control, LED Locator Light.
4.
Slide IPF05-1: 5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Full Range Preset Electro-Mechanical, Slide Fan Speed Control, LED Locator Light.
C.
Product: Trimatron Fan Speed Control by Leviton Mfg. Co, Inc.; colors as selected from manufacturer's standard colors.
1.
Rotary 6639-I: 1.5 Amp, 120 Volt AC 60Hz, Single-Pole, Trimatron Quiet Step Electro-Mechanical, Rotary Fan Speed Control.
2.
Rotary 6616-IX: 5 Amp, 120 Volt AC 60Hz, Single-Pole, Trimatron Full Range Electro-Mechanical, Rotary Fan Speed Control, Ivory and White.
D.
Product: SureSlide Fan Speed Control by Leviton Mfg. Co, Inc.; colors as selected from manufacturer's standard colors.
1.
Full Range 6627-1: 5 Amp, 120 Volt AC 60Hz, Single-Pole, SureSlide Full Range Electro-Mechanical, Slide Fan Speed Control.
2.
Full Range 6627-P: 5 Amp, 120 Volt AC 60Hz, Single-Pole, SureSlide Full Range Preset Electro-Mechanical, Slide Fan Speed Control.
3.
Step Range 6629-3: 1.5 Amp, 120 Volt AC 60Hz, 3-Way, SureSlide Quiet Step Electro-Mechanical, Slide Fan Speed Control.
4.
Step Range 6629: 1.5 Amp, 120 Volt AC 60Hz, Single-Pole, SureSlide Quiet Step Electro-Mechanical, Slide Fan Speed Control.
E.
Product: Decora Slide Preset Electro-Mechanical Quiet Fan Speed Control by Leviton Mfg. Co, Inc.
1.
Step Range DSF01: 1.5 Amp-120 VAC, Single-Pole/3-Way, Quiet Step Electro-Mechanical, Slide Fan Speed Control.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.17
ELECTRIC VEHICLE SUPPLY EQUIPMENT
A.
Evr-Green Public/Commercial Charging Stations: A complete charging station shall be comprised of four components: Head Assembly, Body, Cap, and Cord Management Kit by Leviton Mfg. Co, Inc.
1.
Single Gateway Head Assembly (CPHG1), Dual Gateway Head Assembly (CPHG2), Single Non-Gateway Head Assembly (CPHD1), Dual Non-Gateway Head Assembly (CPHD2).
2.
Bollard Mount Body (CPMBX), Wall Mount Body (CPMEX), Body.
3.
Bollard Mount Cap (CPCAP-B), Wall Mount Cap (CPCAP-W).
4.
Cord Management Kit (CPCBX).
B.
Evr-Green Residential Charging Stations by Leviton Mfg. Co, Inc.
1.
EVR30-B18: Evr-Green E30. Hard-wired 30A 208/240 VAC, 7.2kW output, 18-foot cord.
2.
EVR40-B25: Evr-Green E40. Hard-wired 40A 208/240 VAC, 9.6kW output, 25-foot cord.
3.
EVPED-002 Evr-Green Pedestal System: accommodates up to two (2) E30 or E40 Charging Stations.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.18
COMMUNICATIONS - COPPER CONNECTORS
A.
Copper Connectors by Leviton Mfg. Co, Inc.; colors as selected from manufacturer's standard colors. *13 colors available.
1.
Component rated Cat 6A Shielded Connectors: QuickPort Atlas-X1 6SUJK-R*6 .
2.
Component rated Cat 6 Shielded Connectors: QuickPort Atlas-X1 61SJK-R*6.
3.
Component rated Cat 5e Shielded Connectors: QuickPort Atlas-X1 5ESJK-R*6.
4.
Component rated Cat 6A UTP Connectors; QuickPort Atlas-X1 6AUJK-R*6.
5.
Channel Rated Cat 6A UTP Connectors; QuickPort eXtreme 6110G-R*6.
6.
Component Rated Cat 6 UTP Connectors; QuickPort Atlas-X1 61UJK-R*6.
7.
Component Rated Cat 6 UTP Connectors; QuickPort eXtreme 61110-R*6.
8.
Component Rated Cat 5e UTP Connectors; QuickPort Atlas-X1 5EUJK-R*5.
9.
Component Rated Cat 5e UTP Connectors; QuickPort eXtreme 5G110-R*5.
10.
Channel Rated Cat 5e UTP Connectors; QuickPort GigaMax 5G108-R*5.
11.
Cat 5 UTP Connectors; QuickPort Cat 5 41108-R5.
12.
Cat 3 UTP Connectors; QuickPort Cat 3 41108-R3.
13.
Voice Grade Connectors; Accept RJ-45 plugs; QuickPort 41108-R8.
14.
Voice Grade Connectors; Accept RJ-11 plugs; QuickPort 41106-R6.
15.
Connector Adapter Bezels; color to match connectors.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.19
COMMUNICATIONS - COPPER PATCH PANELS
A.
Copper Patch Panels by Leviton Mfg. Co, Inc.; colors as selected from manufacturer's standard colors.
1.
Cat 5e 110-Style Panels:
a.
Flat: 5G596-U Series.
b.
Angled: 5G597-U Series.
2.
Cat 6 110-Style Panels:
a.
Flat: 69586-U Series.
b.
Angled: 69587-U Series.
3.
Cat 6A 110-Style Panels:
a.
Flat: 6A586-U Series.
b.
Angled: 6A587-U Series.
4.
QuickPort-Style UTP Panels:
a.
Flat: 49255-H24, 49255-H48, 49255-L24, 49255-S48, 49255-Q48.
b.
Angled: 49256-H24, 49256-H48, 49256-L24, 49256-L48, 49256-D48.
5.
QuickPort-Style Shielded Panels:
a.
Flat: 4S255-S24, 4S255-S48, 4S255-D48.
b.
Angled: 4S256-S24, 4S256-S48, 4S256-D48.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.20
COMMUNICATIONS - A/V CONNECTORS AND ADAPTERS
A.
Connectors and Adapters by Leviton Mfg. Co, Inc; colors as selected from manufacturer's standard colors.
1.
F-Connectors.
a.
40986: In-line Splice Coupler (100/bag).
b.
41084-F*F Series: QuickPort F-Type Adapter, Nickel Plated, *6 colors available.
c.
40831-0B* Series: QuickPort F-Type Adapter, Gold-Plated, *3 colors available.
d.
40985-CPF: Compression F-Connector.
e.
40782-CPF: QuickPort Compression F-Connector, Color White.
f.
40985-1P9: One-piece Crimp-on Connector for RG-59 (100/bag).
g.
40985-1P6: One-piece Crimp-on Connector for RG-6 (100/bag).
h.
40985-TW9: Twist-On Connector for RG-59 (100/bag).
i.
40985-TW6: Twist-On Connector for RG-6 (100/bag).
2.
110-Type RCA Connectors; 40735-R** Series: QuickPort RCA 110-Type, **5 housing and barrel colors available.
3.
Compression, Crimp-On and Twist-On Connectors; 40985-CRU: Universal Compression RCA Connector Series 6 Quad. Color coded rings.
4.
Feed through RCA and F-Connectors; 40830-B** Series: QuickPort RCA, Gold-Plated Connector **5 housing and barrel colors available.
5.
3.5 mm Adapters; 40839-S*S: Quickport Snap-in Module with 3.5 mm Stereo Jack, Female to Screw Terminal, *2 colors available.
6.
Multimedia Outlet System; surface-mount box and single- and dual-gang wall plates which accept a variety of copper, fiber, and A/V connectors.
a.
Enhanced MOS A/V Connector Modules.
1)
Enhanced MOS VGA Module.
a)
VGA PC Module: 41295-VP*, *4 colors available.
b)
VGA Monitor Module: 41295-VM*, *4 colors available.
2)
Enhanced MOS RCA Module.
a)
RCA Component Video Module (Red, Green, Blue): 41292-DE*, *3 colors available.
b)
RCA Composite Video Module (Red, White, Yellow): 41292-AE*, *3 colors available.
b.
MOS A/V Connector Modules.
1)
SpeakON Connector, 4-pole, screw terminal: 41297-SP4.
2)
XLR Connector, 3-pole, screw terminal: 41297-XL3.
3)
HDMI Feedthrough Module: 41290-HD*, *5 colors available.
4)
3-Port RCA Feedthrough Module (red, black, yellow): 41292-3R*. *5 colors available.
5)
VGA/HD15 Module, screw terminal: 41295-HD*. *2 Colors available.
6)
VGA/HD15 Module feedthrough: 41293-HD*. *5 colors available.
7)
VGA/HD15 Module empty: 41291-DB*. *4 colors available.
8)
3-Port RCA Module, feedthrough, (Red, Black, Yellow): 41292-3R*. *5 colors available.
9)
3-Port RCA Module, feedthrough, (Red, Green, Blue): 41292-3D*. *5 colors available.
c.
MOS Fiber Inserts.
1)
1 Duplex SC, Zirconia Ceramic, SM/M Blue (1-Unit): 41291-2C*. *4 colors available.
2)
Angled 1 Duplex SC, Zirconia Ceramic, SM/M Blue (1.5 Units): 41294-2C*. *4 colors available.
3)
Angled 1 Duplex SC, Zirconia Ceramic, SM/M Blue (2-Units): 41292-2C*. *4 colors available.
4)
Angled 2 Duplex SC, Zirconia Ceramic, SM/M Blue (3-Units): 41293-4C*. *3 colors available.
5)
1 Duplex ST, Zirconia Ceramic, SM (1-Unit): 41291-ZT*. *3 colors available.
6)
1 Duplex ST, Phospher Bronze, MM (1-Uint): 41291-2T*. *3 colors available.
d.
MOS QuickPort Adapters and Blank Modules.
1)
Adapters.
a)
1-Port QuickPort Module (1-Unit): 41291-1M*. *5 colors available.
b)
2-Port QuickPort Module (1-Unit): 41291-2Q*. *5 colors available.
c)
2-Port Angled QuickPort Module (1.5-Unit): 41294-2Q*. *5 colors available.
d)
Passthrough Module (1.5-Unit): 41297-2P*. *5 colors available.
2)
Blank Modules.
a)
0.5-Unit: 41295-5B*. *5 colors available.
b)
1-Unit: 41291-1B*. *5 colors available.
c)
1.5-Unit: 41294-2B*. *5 colors available.
d)
2-Unit: 41292-2B*. *5 colors available.
e.
MOS Housings.
1)
Single Gang Wallplate: 41290-SM*. *5 colors and stainless steel available.
2)
Dual Gang Wallplate: 41290-DM*. *5 colors and stainless steel available.
3)
Fiber Storage/Spacer Ring for use with Dual Gang Wallplate 41290-DM*: 41290-DR*. *4 colors available.
4)
Triple Gang Wallplate, Stainless Steel: 41290-TMS.
5)
Surface Mount Boxes.
a)
3-Unit with Fiber Storage: 41296-MM*. *5 colors available.
b)
1-Unit High (plenum rated): 4M089-1*M. *5 colors available.
6)
1-Unit Decora Insert: 41649-00*. *5 colors available.
7.
HDMI Connectors.
a.
40834-00*: QuickPort HDMI connector, feed through, *4 colors available.
b.
41647-00*: Decora Insert with HDMI Feed through Connector, Single Gang, *2 colors available.
8.
USB Connectors: 40835-00*: QuickPort USB connector, feed through. *3 colors available.
9.
DVI Connectors.
a.
41648-00*: Decora Insert with DVI connector, feedthrough. *2 colors available.
10.
Passthrough Brush Inserts.
a.
41075-DB*: Decora insert with brush passthrough. *2 colors available.
11.
Binding Posts.
a.
40833-B*R: QuickPort Binding Post Adapter with Red Stripe. *5 colors available.
b.
40833-B*E: QuickPort Binding Post Adapter with Black Stripe. *5 colors available.
12.
Banana Jacks.
a.
40837-B*E: QuickPort Banana Jack Adapter, Gold-Plated with Black Stripe. *3 colors available.
b.
40837-B*R: QuickPort Banana Jack Adapter, Gold-Plated with Red Stripe. *5 colors available.
13.
BNC Connectors.
a.
41084-B*F: BNC QuickPort Adapter, Nickel-Plated. *6 colors available.
b.
40832-0B*: BNC QuickPort Adapter, Gold-Plated. *3 colors available.
14.
S Video Connectors.
a.
40734-CV*: QuickPort Female to Female, S-Video. *2 colors available.
b.
40734-SV*: QuickPort 110-Type to Female S-Video. *5 colors available.
15.
Blanks: 41084-0B*: Blank QuickPort Insert Color to match housing or wall plate. Qty of 10. *6 colors available.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.21
COMMUNICATIONS - WALLPLATES AND HOUSINGS
A.
Wallplates and Housings by Leviton Mfg. Co, Inc.
1.
QuickPort Wallplates and Housings.
a.
Single Gang Wallplate: 41080-#*P. #Available in 1, 2, 3, 4 and 6-port and *6 colors.
b.
Single Gang Wallplate w/ ID Windows: 42080-#*S. #Available in 1, 2, 3, 4 and 6-port and *5 colors.
c.
Dual Gang Wallplate w/ ID Windows: 42080-#*P. #Available in 1, 2, 3, 4, 6 and 8-port and *5 colors.
d.
Dual Gang Wallplate w/ID Windows 12-Port: 42080-12*. *5 colors available.
e.
Angled Single Gang Wallplate: 41081-#*P. #Available in 2 and 4-port and *3 colors.
f.
Angled Single Gang Wallplate w/ ID Windows: 42081-#*S. #Available in 1, 2 and 4-port and *3 colors. 4-port also available in black.
g.
Midway Single Gang Wallplate: 41091-#*N. #Available in 1, 2, 3, 4 and 6-port and *4 colors.
2.
QuickPlate Tempo Wallplates.
a.
2-Port: 42090-2*S. *5 colors available.
b.
4-Port: 42090-4*S. *5 colors available.
3.
QuickPort Stainless Steel Wallplates.
a.
Single Gang Wallplate: 43080-1S#. #Available in 1, 2, 3, 4, and 6-port.
b.
Single Gang Wallplate with ID windows: 43080-1L#. #Available in 1, 2, 3, 4, and 6-port.
c.
Dual Gang Wallplate: 43080-2S#. #Available in 2, 4, 6, 8 and 12-port.
d.
Dual Gang Wallplate with ID Windows: 43080-2L#. #Available in 2, 4, 6, 8 and 12-port.
e.
Angled Single Gang Wallplate: 43081-1L#. #Available in 2 and 4 port.
f.
Angled Single Gang Wallplate: 43081-2L#. #Available in 4 and 8 port.
g.
Wall-Phone Wallplate: 4108W-0SP.
h.
Wall-Phone Wallplate Recessed: 4108W-1SP.
4.
QuickPort Decora and Duplex Inserts.
a.
Decora Inserts: 4164#-00*: #Available in 1, 2, 3, 4, and 6-Port and *6 colors.
b.
Duplex Insert 2-Port: 41087-2*P. *5 colors available.
c.
Duplex Insert 4-Port: 41087-Q*P. *5 colors available.
5.
QuickPort Surface-Mount Boxes.
a.
41089-#*P. #Available in 1, 2, 4, and 6-Port and *4 colors. *2-Port also available in light almond. 1 and 2-Port Plenum Rated.
b.
41089-12* 12-Port: *4 colors available.
c.
4S089-#*P Extended Depth Plenum Rated: #Available in 2 and 4-Port and *2 colors.
6.
Surface Mount Back Boxes.
a.
42777-1*A Single-Gang Standard Depth. *Available in 4 colors.
b.
42777-1*B Single-Gang Shallow Depth. *Available in 4 colors.
c.
42777-2*A Dual-Gang Standard Depth. *Available in 4 colors.
d.
42777-2*B Dual-Gang Shallow Depth. *Available in 4 colors.
7.
QuickPort DIN Rail Mount Boxes.
a.
41089-6DN with 6-Port Decora Insert Black.
b.
41089-0DN without Decora Insert Black.
8.
QuickPort In-Ceiling Brackets.
a.
49223-CBC Includes Drop Wire/Rod Mounting Clip.
b.
49223-CB0 No Clip.
9.
Modular Furniture Brackets.
a.
49222-BLK Steelcase Series 9000.
b.
49222-ESP Herman Miller Ethospace and Steelcase Avenir.
c.
49222-HAO Herman Miller Action Office.
10.
Modular Furniture Wallplates.
a.
49910-S*2 2-Port Standard Depth. *4 colors available.
b.
49910-E*4 4-Port Extended Depth. *4 colors available.
c.
49910-H*2 2-Port Herman Miller. *4 colors available.
d.
49910-H*4 4-Port Herman Miller. *4 colors available.
11.
DuraPort Industrial Connectivity.
a.
Housing with Connector Cap: D6700-2S2.
b.
Connector Cap: D6701-00E.
c.
Cat 6 Connector Housing with 61110-RE6 connector: D6706-00E.
d.
Cat 5e Connector Housing with 5G110-RL5 connector: D675E-00E.
e.
DuraPort Single-Gang Stainless Steel Wallplate: D6710-1S#. #Available in 1 and 2-Port.
f.
DuraPort Dual-Gang Stainless Steel Wallplate: D6710-2S#. #Available in 2 and 4-Port.
g.
Outlet Kit Single-Gang 1-Port: D670K-1S1.
h.
Outlet Kit Singe-Gang 2-Port: D670K-1S2.
i.
Outlet Kit Dual-Gang 2-Port: D670K-2S2.
j.
Outlet Kit Dual-Gang 4-Port: D670K-2S4.
k.
DuraPort Patch Cords.
1)
Industrial Plug to Industrial Plug: D6720-#E. #Available in 3, 5, 7, 10, 15, 20 and 50 foot lengths.
2)
Industrial Plug to RJ-45 Plug: D6721-#E. #Available in 3, 5, 7, 10, 15, 20 and 50 foot lengths.
12.
Renu Wallplates and Inserts.
a.
Single Gang Wallplate: REWP1-ccc*. *Available in 4 colors.
b.
Dual Gang Wallplate: REWP2-ccc*. *Available in 4 colors.
c.
Triple Gang Wallplate: REWP3-ccc*. *Available in 3 colors.
d.
Four Gang Wallplate: REWP4-ccc*. *Available in 3 colors.
e.
QuickPort Insert: RE640-cc#*. *Available in 3 colors and #1, 2, 3, 4, and 6-Port.
f.
Renu QuickPort Blank Insert: RE640-Bcc*. *Available in 3 colors.
13.
Connector Adapter Bezels.
a.
Adapter Bezel for CommScope Wallplate: AB100-00*. *Available in white or black.
b.
Adapter Bezel for Clipsal Wallplate: AB200-00*. *13 colors available.
c.
Adapter Bezel for Lexcom Wallplate: AB300-00*. *Available in white or black.
14.
Standard Phone and Video Wall Jacks.
15.
Decora Phone/Video Wallplates and Inserts.
16.
Midsize Phone and Video Wallplates: 40539.
17.
Wall Phone Jacks.
a.
110-Style.
1)
Plastic: 40253.
2)
Stainless Steel: 40223.
b.
Screw Terminal.
1)
Plastic w/ metal base: 40257.
2)
Plastic w/ plastic base: 40214.
3)
Stainless w/ metal base: 40226.
18.
Round Phone Inserts and Floorbox Assemblies.
a.
Round Insert 6P4C, 110 Termination: 41054.
b.
Round Insert 6P4C, screw terminal: 40201.
c.
Floor Box Assembly, 1 blank module: 41650.
d.
Floor Box Assembly, 2 connectors: 41652.
19.
QuickPort Labeling.
20.
Surface-Mount Phone Boxes.
a.
8P8C: 40278.
b.
6P6C: 4625A-26W.
c.
6P4C: 4625A-24W.
21.
Electrical Wallplates.
22.
In-Wall & in-Ceiling Brackets: 49223.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.22
COMMUNICATIONS - RESIDENTIAL STRUCTURED WIRING
A.
Structured Wiring by Leviton Mfg. Co, Inc,.
1.
Enclosures.
a.
47605-140 - 14" Enclosures and Flush Mount Cover.
b.
47605-28W - 28" Enclosure and Flush Mount Cover.
c.
49605-30W - 30" RF Transparent Enclosure and Vented Hinged Door.
2.
Panels and Expansion Boards.
a.
47603-DP6 - Combo panel - Voice, Data and Video.
b.
47606-BTV - Basic Telephone and Video Panel.
c.
47606-AHT - Advanced Panel.
d.
47605-C5B - Cat 5e Module.
e.
47611-C6B - Cat 6 Module.
3.
Coax Splitters.
a.
47690-6C2 - 1x6 2GHz Coax splitter with bracket.
b.
47690-8C2 - 1x8 2GHz Coax splitter with bracket.
4.
Power Modules.
a.
47605-ACS - J-Box duplex receptacle with surge.
b.
47605-0DP - J-Box 2 duplex receptacles with surge.
5.
Routers and Switches.
a.
47611-WG4 - 4-Port Gigabit router with 802.11n wireless.
b.
47611-WG4 - 8-Port Gigabit switch.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
2.23
NON-METALLIC PIN AND SLEEVE
A.
Non-metallic pin & sleeve, industrial grade, circuit interrupting rated electrical plugs, connectors, receptacles, inlets that meet IEC 60309 standards. Series II devices shall be rated 20, 30, 60, 100 amperes at 600 VAC, and 250 VDC maximum. Series I devices shall be rated 16, 32, 63, 125 amperes at 415 VAC maximum. Devices must be UL & CSA compliant.
1.
Catalog Numbering Scheme - Plugs.
a.
North American (Series II): first digit = number of wires (3, 4, or 5), followed by amperage (20, 30, 60, or 100), followed by "P", followed by clock position (4, 5, 6, 7, 9, 12) followed by "W". Example: 3-wire, 20 amp, plug, clock position of "4" = 320P4W.
b.
International (Series I): first digit = "S" (splashproof) or "W" (watertight), followed by number of poles (2, 3, or 4), followed by amperage (16, 32, 64, or 125), followed by "-", followed by "P", followed by clock position (4, 6, 9, 11). Example: 3-pole, 32 amp, splashproof plug, clock position of "4" = S332-P4.
2.
Catalog Numbering Scheme - Connectors.
a.
North American (Series II): first digit = number of wires (3, 4, or 5), followed by amperage (20, 30, 60, or 100), followed by "C", followed by clock position (4, 5, 6, 7, 9, 12) followed by "W". Example: 3-wire, 20 amp, connector, clock position of "4" = 320C4W.
b.
International (Series I): first digit = "S" (splashproof) or "W" (watertight), followed by number of poles (2, 3, or 4), followed by amperage (16, 32, 64, or 125), followed by "-", followed by "C", followed by clock position (4, 6, 9, 11). Example: 3-pole, 32 amp, splashproof connector, clock position of "4" = S332-C4.
3.
Catalog Numbering Scheme - Receptacles.
a.
North American (Series II): first digit = number of wires (3, 4, or 5), followed by amperage (20, 30, 60, or 100), followed by "R", followed by clock position (4, 5, 6, 7, 9, 12) followed by "W". Example: 3-wire, 20 amp, receptacle, clock position of "4" = 320R4W.
b.
International (Series I): first digit = "S" (splashproof) or "W" (watertight), followed by number of poles (2, 3, or 4), followed by amperage (16, 32, 64, or 125), followed by "-", followed by "R", followed by clock position (4, 6, 9, 11). Example: 3-pole, 32 amp, splashproof plug, clock position of "4" = S332-R4.
4.
Catalog Numbering Scheme - Inlets.
a.
North American (Series II): first digit = number of wires (3, 4, or 5), followed by amperage (20, 30, 60, or 100), followed by "B", followed by clock position (4, 5, 6, 7, 9, 12) followed by "W". Example: 3-wire, 20 amp, inlet, clock position of "4" = 320B4W.
b.
International (Series I): first digit = "S" (splashproof) or "W" (watertight), followed by number of poles (2, 3, or 4), followed by amperage (16, 32, 64, or 125), followed by "-", followed by "B", followed by clock position (4, 6, 9, 11). Example: 3-pole, 32 amp, splashproof inlet, clock position of "4" = S332-B4.
B.
Non-metallic pin & sleeve, industrial grade, circuit interrupting rated mechanical interlocks inlets that meet IEC 60309 standards. Series II devices shall be rated 20, 30, 60, 100 amperes at 600 VAC, and 250 VDC maximum. Devices must be UL & CSA compliant.
1.
Catalog numbering scheme: Non-Fused.
a.
Number of wires (3, 4, or 5), followed by amperage (20, 30, 60, or 100), followed by "MF", followed by clock position (4, 5, 6, 7, 9, 12) followed by "W". Example: 4-wire, 20 amp, mechanically interlocked inlet, clock position of "12" = 420MI12W.
2.
Catalog numbering scheme: Fused.
a.
Number of wires (3, 4, or 5), followed by amperage (20, 30, 60, or 100), followed by "MF", followed by clock position (4, 5, 6, 7, 9, 12) followed by "W". Example: 4-wire, 20 amp, mechanically interlocked inlet, clock position of "12" = 420MF12W.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions. Test for proper operation. Repair or replace units until satisfactory results are obtained.
3.3
PROTECTION
A.
Protect installed products until completion of project.
END OF SECTION