Download SECTION 27 21 33 WIRELESS NETWORK COMMUNICATIONS EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 27 21 33
WIRELESS NETWORK COMMUNICATIONS EQUIPMENT
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ventev Innovations; WIFI systems and enclosures products.
.
This section is based on the products of Ventev Innovations, which is located at:
10999 McCormick Rd.
Hunt Valley, MD 21031
Toll Free Tel: 800-759-9996
Tel: 717-770-2317
Email: request info (info@ventev.com)
Web: www.ventev.com
[ Click Here ] for additional information.
The future of innovation begins with Ventev and its focus on designing, engineering, and developing intelligent and exciting products that cover the wireless spectrum. Whether producing new accessories to complement the latest mobile device technologies, or introducing complex, first-to-market battery backup systems, Ventev is changing the way customers think of wireless.
Ventev Wireless Infrastructure(TM) designs and manufactures components and complete, turnkey solutions that deploy, protect, power, and improve the performance of every type of wireless network. Offering an extensive line of products such as antennas, enclosures, cable, and solar-powered base stations that support these networks, Ventev Wireless Infrastructure is helping organizations worldwide to build, use, and maintain their wireless networks in both indoor and outdoor applications.
[Note to manufacturer: Use this section to tell some more about the uses and advantages of your products.]
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
WI-Fi Antennas
B.
Raised Access Floor Antennas
C.
Suspended Ceiling Tile Enclosures
D.
WiFi NEMA Enclosures
E.
Access Point Mounting
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
UL50 - Enclosures for Electrical Equipment, Non-Environmental Considerations.
B.
UL508 - Industrial Control Equipment.
C.
UL508A - Standard for Industrial Control Panels.
D.
UL94 - Standard for Tests for Flammability of Plastic Materials for Parts in Devices and Appliances.
E.
NEMA Enclosure Types.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
E.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
A.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
Manufacturer's standard Two Year limited Warranty against defects in materials or workmanship.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ventev Innovations, which is located at: 10999 McCormick Rd.; Hunt Valley, MD 21031; Toll Free Tel: 800-759-9996; Tel: 717-770-2317; Email: request info (info@ventev.com); Web: www.ventev.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable.
 
2.2
WIFI ANTENNAS
 
** NOTE TO SPECIFIER ** Select the antenna part number/size(s) required from the following paragraphs and delete those not required.
 
A.
Part Number: M602025O1D43602RA; 2.4/5GHz MIMO Antenna designed to operate with any demanding wireless communication system.
1.
Frequency Range: 2400~2500 / 5150~5850 MHz
2.
Gain: 2 dBi / 2.5 dBi
3.
VSWR: <=2.0 / <=2.5
4.
Polarization: Vertical
5.
Horizontal Beamwidth: 360 degrees
6.
Vertical Beamwidth: 90 degrees / 160 degrees
7.
Max Power: 2W
8.
Connector: RA RPTNC Plug with 36 inches Cable
9.
Dimensions: 5.4 inches by 2.5 inches by 1.2 inches
10.
Operating Temperature Range: Minus 40 degrees F to plus 140 degrees F
B.
Part Number: M6025040O3D402MW; 2.4/5 GHz Micro Omni Antenna optimized for small form factor/aesthetic and mobile Wi-Fi applications.
1.
Frequency Range: 2400-2500 MHz
a.
Bandwidth: 100 MHz
b.
Gain: 2.5 dBi
c.
VSWR: <=2
2.
Frequency Range: 4900 - 5850 MHz
a.
Bandwidth: 950 MHz
b.
Gain: 4 dBi
c.
VSWR: <=2
3.
Impedance: 50 ohms
4.
Polarization: Vertical
5.
Power: 50 watts
6.
Connector: RPTNC male
7.
Port number: 4
8.
Size: 3.54 inches by 1.57 inches
9.
Weight: 4.4 oz
10.
Operating Temperature: minus 40 degrees F to plus 158 degrees F
11.
Mounting Method: Surface Mount
C.
Part Number: M6040060O2D1802R; TerraWave 2.4/5GHz 4/6 dBi Mini Quad Ceiling Antenna with Four RA RPTNC Plugs and 18 inch Pigtails.
1.
Frequency Range: 2400 ~ 2500 MHz / 5150 ~ 5850 MHz
2.
Bandwidth: 100 MHz / 700 MHz
3.
Gain: 4 dBi / 6 dBi
4.
Vertical Beamwidth: 60 degrees / 70 degrees
5.
Horizontal Beamwidth: 360 degrees
6.
VSWR: <= 2.0 / <= 2.5
7.
Nominal Impedance: 50 Ohms
8.
Polarization: Vertical
9.
Max Power: 2 Watts
10.
Connector: RA RPTNC Plug with 18 inch Pigtail
11.
Dimensions: 5.4 inches by 2.9 inches by 1 inch
12.
Weight: 0.44 lbs
13.
Operating Temperature Range: minus 40 degrees F to plus 158 degrees F
14.
Mounting Style: Center Thread Screw
D.
Part Number: M6050060D37202WSX; TerraWave 2.4/5 GHz Junction Box Wi-Fi Antenna with 4-Lead MIMO radios functioning in the 802.11n wireless protocol band.
1.
Frequency Range: 2400 2484 MHz / 4900 5885 MHz
2.
Gain: 5dBi / 6dBi
3.
Polarization: 2 x Horizontal; 2 x Vertical
4.
Horizontal Beamwidth: 75 degrees plus or minus 15 degrees
5.
Vertical Beamwidth: 75 degrees plus or minus 15 degrees
6.
Front to Back Ratio: 9 dB / 12 dB
7.
VSWR/Impedance: 2:1
8.
IsolationCross Polarized Ports: 12 dB / 20 dB
9.
Input Power: 20 W
10.
Dimensions (L x W x H):
a.
Gang Box Only: 6 inches by 3.7 inches by 3.6 inches
b.
With Cover: 6.75 inches by 3.85 inches by 4.88 inches
11.
Connector type: 4 x RPTNC Plug
12.
Pigtail Length: 72 inches
13.
Mounting Options: Wall Mount
14.
Application Environment: Inside Drywall Installation
15.
Construction: Three Gang Electrical Box
16.
Tilt Option: 0 - 45 degrees
17.
Radome Color: White
E.
Part Number: M6060060D3D3602TM; WiFi Micro Patch with Mount
1.
Frequency Range: 2400~2500 / 4900~5900 MHz
2.
Gain: 6 dBi
3.
Bandwidth: 100 / 985 MHz
4.
VSWR: 2:1 Nominal / 2:1 Nominal
5.
Polarization: 2 x Horizontal, 2 x Vertical
6.
Front-to-Back Ratio: 9 dBi / 15 dBi
7.
Impedance: 50 Ohms
8.
Horizontal Beamwidth: 80 degrees plus or minus 10 degrees
9.
Vertical Beamwidth: 90 degrees plus or minus 10 degrees
10.
Power: 20 W
11.
Connector: 4 x RPTNC Plug with 3 foot Pigtails
12.
Mounting Options: Ceiling / Pole / Wall Mount
13.
Application Environment: IP54
14.
Dimensions: 4.7 inches by 4.7 inches by 1.0 inch
15.
Construction: UV Resistant PC
16.
Color: White
17.
Compatible with Cisco 2602e, 2702e, 3602e, 3702e, and 1850e access points.
F.
Part Number: M6060060M1D43602M; 2.4/5Ghz Small Form Omni antenna with 4x RPTNC Plug Connectors with enterprise class 802.11n/ac MIMO access points.
1.
Frequency Range: 2400~2500 / 4900~5850 MHz
2.
Bandwidth: 100 / 985 MHz
3.
Gain: 6 dBi
4.
Vertical Beamwidth: 50 degrees/30 degrees
5.
Horizontal Beamwidth: 360 degrees/360 degrees
6.
VSWR: <=2.0 / <=2.0
7.
Nominal Impedance: 50 Ohms
8.
Polarization: Vertical
9.
Max Power Rating: 10W
10.
Dimensions: 6 inches (H) by 4 inches (W)
11.
Weight: 3 lbs
12.
Connector: 4 x RPTNC Plug
13.
Number/Length/Type Pigtails: 4 x 3 foot Pigtails / RG58
14.
Operating Temperature: minus 40 degrees F to plus 158 degrees F
G.
Part Number: M040030D33620WS; 2.4/5 GHz Junction Box WiFi Antenna.
1.
Frequency Range:
a.
2400 2484 MHz, Gain 5dBi
b.
4900 5885 MHz, Gain 6dBi
2.
Polarization: 2 x Horizontal, 2 x Vertical
3.
Horizontal Beamwidth: 75 degrees plus or minus 15 degrees
4.
Vertical Beamwidth: 75 degrees plus or minus 15 degrees
5.
Front to Back Ratio:
a.
9 dB at 2400 2484 MHz
b.
12 dB at 4900 5885 MHz
6.
VSWR/Impedance: 2:1
7.
IsolationCross Polarized Ports:
a.
12 dB at 2400 2484 MHz
b.
20 dB at 4900 5885 MHz
8.
Input Power: 20 W
9.
Dimensions (L x W x H);
a.
Gang Box Only: 6 inches by 3.7 inches by 3.6 inches
b.
Gang Box With Cover: 6.75 inches by 3.85 inches by 4.88 inches
10.
Connector type: 4 x RPSMA Plug
11.
Pigtail Length: 72 inches
12.
Mounting Options: Wall Mount
13.
Application Environment: Inside Drywall Installation
14.
Construction: Three Gang Electrical Box:
15.
Tilt Option: 0 degrees - 45 degrees
16.
Radome Color: White
H.
Part Number: M6030040O1D1820MP; 2.4/5GHz Mini 3 Pack multiple-output (MIMO) omnidirectional antenna.
1.
Frequency Range: 2400 ~ 2483 / 5150 ~ 5850 MHz
2.
Bandwidth: 83 / 700 MHz
3.
Gain: 3 / 4 dBi
4.
Vertical Beamwidth: 90 degrees / 160 degrees
5.
Horizontal Beamwidth: 360 degrees
6.
VSWR: <= 2.0
7.
Nominal Impedance: 50 Ohms
8.
Polarization: Vertical
9.
Max Power: 2 Watts
10.
Connector: RPSMA Plug
11.
Pigtail Length: 18" Plenum
12.
Dimensions: 5.9 inches by 2.9 inches by 1.0 inch
13.
Weight: 1.55 lbs
14.
Operating Temperature Range: minus 40 degrees F to plus158 degrees F
15.
Lightning Protection: DC Ground
16.
Hole Required to Mount Antenna: 1 inch
I.
Part Number: M6030040O1D3620DP; 2.4/5GHz Mini 2Pack multiple-output (MIMO) omnidirectional antenna with RPSMA Plug Connectors, Dual Band Leads.
1.
Frequency Range: 2400~2500 / 5150~5850 MHz
2.
Bandwidth: 100 / 700 MHz
3.
Gain: 3 dBi / 4 dBi
4.
Vertical Beamwidth: 100 degrees / 100 degrees
5.
Horizontal Beamwidth: 360 degrees
6.
VSWR: <= 2.0
7.
Polarization: Vertical
8.
Max Power: 2W
9.
Lightning Protection: DC Grounded
10.
Connector: RPSMA Plug with 36 inches Cable
11.
Dimensions: 2.9 inches by 5.4 inches by 1.0 inch
12.
Weight: .39 lbs
13.
Operating Temperature Range: minus 40 degrees F to plus158 degrees F
J.
Part Number: M6060060M1D43620M; 2.4/5GHz Small Form Omni antenna 4x RPSMA Plug Connectors.
1.
Frequency Range: 2400~2500 / 4900~5850 MHz
2.
Bandwidth: 100 / 985 MHz
3.
Gain: 6 dBi
4.
Vertical Beamwidth: 50 degrees/30 degrees
5.
Horizontal Beamwidth: 360 degrees/360 degrees
6.
VSWR: <=2.0 / <=2.0
7.
Nominal Impedance: 50 Ohms
8.
Polarization: Vertical
9.
Max Power Rating: 10W
10.
Dimensions: 6 inches (H) by 4 inches (W)
11.
Weight: 3 lbs
12.
Connector: 4 x RPSMA Plug
13.
Number/Length/Type Pigtails: 4 x 3 foot Pigtails / RG58
14.
Operating Temperature: minus 40 degrees F to plus 158 degrees F
2.3
RAISED ACCESS FLOOR ANTENNAS
 
** NOTE TO SPECIFIER ** Select the raised floor antenna part number/size(s) required from the following paragraphs and delete those not required.
 
A.
Part Number: M6030030O42402TA Floor Wi-Fi Antenna; Raised Access Floor Wi-Fi Antenna Specifications (Antenna installed in Haworth TecCrete 1250 24 inch by 24 inch Floor Tile)
1.
Frequency Ranges: 2.4-2.5 GHz
a.
Gain: <= 3 dBi
2.
Frequency Ranges: 5.150-5.850 GHz
a.
Gain: <= 6 dBi
3.
Vertical Beamwidth (Antenna Length Axis): 55/40
4.
Vertical Beamwidth (Antenna Width Axis): 45/25
5.
Hortizontal Beamwidth: 360
6.
Front-to-Back Ratio: NA
7.
VSWR:<= 2.5 dBi. The VSWR readings assume carpet is covering the Panel.
8.
Passive Inter-Modulation: NA
9.
Polarization: Vertical
10.
Operating Temperature: 0 degrees F to 140 degrees F
11.
Max Power Rating: 10W
12.
Connector and Leads: 4x RPTNC Plug Connectors and 4 by 36 inch Plenum Leads
13.
Dimensions: Length: 13.78 inches; Width: 9 inches; Height: 0.11 inches.
B.
Part Number: M6030030O42402TA2; Raised Access Floor Wi-Fi Antenna -1500 (Antenna installed in Haworth TecCrete 1500 Tile)
1.
Frequency Ranges: 2.4-2.5 GHz / 5.150-5.850 GHz
2.
Gain: <= 3 dBi / <= 6 dBi
3.
Vertical Beamwidth (Antenna Length Axis): 55/40
4.
Vertical Beamwidth (Antenna Width Axis): 45/25
5.
Horizontal Beamwidth: 360
6.
Front-to-Back Ratio: NA
7.
VSWR: <= 2.5 dBi / <= 2.5 dBi. VSWR readings assume carpet is covering the Panel.
8.
Passive Inter-Modulation: NA
9.
Polarization: Vertical
10.
Operating Temperature
11.
0 degrees F to 140 degrees F
12.
Max Power Rating: 10W
13.
Connector and Leads: 4x RPTNC Plug Connectors and 4 x 36 inch Plenum Leads. All leads same color.
14.
Dimensions: Length: 13.78 inches; Width: inches; Height: 0.11 inches.
2.4
SUSPENDED CEILING TILE ENCLOSURES
 
** NOTE TO SPECIFIER ** Select the antenna enclosure part number/size(s) required from the following paragraphs and delete those not required.
 
A.
Part Number: TW-CTEN-2X2-205B; 2 foot by 2 foot Bevel Ceiling Tile Enclosure Ceiling Tile Enclosure CTEN for AP205
1.
Size: 2 foot by 2 foot by 4 inch dimensions that easily fit into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Constructed of powder-coated aluminum
3.
No moving parts significantly reduces failure rates
4.
Meets NEC300-22 and 300-23 standards, making it safe for plenum/air handling installations
5.
Includes key lock for additional security
6.
Designed to allow AP to be serviced without removing enclosure from ceiling tile grid
7.
Meets common building code requirements by including integrated holes for securing enclosure to permanent fixture or structure
8.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
9.
Designed specifically for Aruba 205 only
10.
Includes cord grip
B.
Part Number: TW-CTEN-2X2-205U; 2 foot by 2 foot Flush Ceiling Tile Enclosure CTEN for AP205
1.
Size: 2 foot by 2 foot by 4 inch that easily fit into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Constructed of powder-coated aluminum
3.
Includes key lock for additional security
4.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
5.
Includes cord grip
6.
Meets NEC300-22 and 300-23 standards, for plenum/air handling installations
7.
Meets common building code requirements with integrated holes for securing enclosure to permanent fixture or structure
C.
Part Number: TW-CTEN-2X2-215U; 23.75x23.75x1.5 Aruba AP 215 Universal Ceiling Tile Enclosure
1.
Size: 2 foot by 2 foot by 4 inch that easily fit into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Constructed of powder-coated aluminum
3.
Includes key lock for additional security
4.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
5.
Includes cord grip
6.
Meets NEC300-22 and 300-23 standards, for plenum/air handling installations
7.
Meets common building code requirements with integrated holes for securing enclosure to permanent fixture or structure
D.
Part Number: TW-CTEN-2X2-225B; 23.75x23.75x1.5 Aruba 225 Bevel Ceiling Tile Enclosure CTEN
1.
Size: 2 foot by 2 foot by 4 inch that easily fit into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Constructed of powder-coated aluminum
3.
Includes key lock for additional security
4.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
5.
Includes cord grip
6.
Meets NEC300-22 and 300-23 standards, for plenum/air handling installations
7.
Meets common building code requirements with integrated holes for securing enclosure to permanent fixture or structure
E.
Part Number: TW-CTEN-2X2-225U; 23.75x23.75x1.5 Aruba 225 CTEN Universal Ceiling Tile Enclosure
1.
Size: 2 foot by 2 foot by 4 inch that easily fit into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Constructed of powder-coated aluminum
3.
Includes key lock for additional security
4.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
5.
Includes cord grip
6.
Meets NEC300-22 and 300-23 standards, for plenum/air handling installations
7.
Meets common building code requirements with integrated holes for securing enclosure to permanent fixture or structure
F.
Part Number: TW-HD-MOUNTARUBA; T-Bar Co-Lo Mount, Co-Locating Mount for RPSMA Access Points and Co-Located Antennas.
1.
Dimensions: 9.63 inch by 10.07 inch by 5.48 inch
2.
Weight: 2 lbs
3.
Material: Aluminum
4.
Operating Temperature Range: minus 4 degrees F to plus 131 degrees F
5.
Compatible with TerraWave 501621, 527504, 572251, 568911, 333918, 393218, 544625, and 500885 antennas
6.
Mount hosts all Aruba 100, 200, and 300 series indoor access points, Aerohive's 121, 230, 330, and 390 access points, and Samsung's 303e and 403e access points
G.
Part Number: CTEN-2X2-11113F-W; 2 foot by 2 foot by 4 inch Ceiling Tile Enclosure with White Bubble.
1.
Powder-coated aluminum
2.
Includes Universal T-Bar Back Plate to accommodate most access points
3.
Meets NEC300-22 and 300-23 standards for plenum/air handling installations
4.
Includes key lock for security
5.
Designed to allow AP to be serviced without removing enclosure from ceiling tile grid
6.
Meets common building code requirements by including integrated holes for securing enclosure to permanent fixture or structure
H.
Part Number: CTEN-2X2-ID11113W; 2 foot by 2 foot by 4 inch Ceiling Tile WiFi Bubble (W) Ceiling Tile Enclosure CTEN w/Interchangeable Door.
1.
Powder-coated aluminum
2.
Includes key lock for security
3.
Includes cord grip
4.
Meets NEC300-22 and 300-23 standards for plenum/air handling installations
5.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent fixture or structure
6.
Back box design.
7.
Compatible Access Points: Aerohive 130; Aruba 205, 215, 225, 325; Cisco 3502i, 3602i, 2602i, 3702i, 2702i; Meru/Fortinet 1010i, 1020i, 322i, 332i, 822i, 832i; Samsung 302i 303i. 403i; 412i
I.
Part Number: CTEN-2X2-ID-AP325; 2 foot by 2 foot by 4 inch Ceiling Tile AP325 WiFi Ceiling Tile Enclosure CTEN W/Interchangeable Door
1.
Powder-coated aluminum
2.
Includes key lock for security
3.
Includes cord grip
4.
Meets NEC300-22 and 300-23 standards for plenum/air handling installations
5.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent fixture or structure
6.
Durable back box design
7.
Compatible with the Aruba AP325 access point and it ts into both standard or Tegular suspended ceilings.
J.
Part Number: CTEN-2X2-ID-CISCO; 2 foot by 2 foot by 4 inch Ceiling Tile WiFi Cisco Ceiling Tile Enclosure CTEN w/Interchangeable Door.
1.
Powder-coated aluminum
2.
Includes key lock for security
3.
Includes cord grip
4.
Meets NEC300-22 and 300-23 standards for plenum/air handling installations
5.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent fixture or structure
6.
Durable back box design
7.
Compatible with Cisco 2602i, 3602i, 2702i, and 3702i access points and fits into both standard or Tegular suspended ceilings
K.
Part Number: CTEN-2X2-ID-HALO; 2 foot by 2 foot by 4 inch Ceiling Tile WiFi Halo Ceiling Tile Enclosure CTEN w/Interchangeable Door
1.
Powder-coated aluminum
2.
Includes key lock for security
3.
Includes cord grip
4.
Meets NEC300-22 and 300-23 standards for plenum/air handling installations
5.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent fixture or structure
6.
Durable back box design
7.
Integrates with Cisco Aironet 3700 and 3600 Series wireless access points
L.
Part Number: CTEN-2X2-ID-MR34; 2 foot by 2 foot by 4 inch Ceiling Tile MR34 WiFi Ceiling Tile Enclosure CTEN W/Interchangeable Door
1.
Powder-coated aluminum
2.
Includes key lock for security
3.
Includes cord grip
4.
Meets NEC300-22 and 300-23 standards, making it safe for plenum/air handling installations
5.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent fixture or structure
6.
Durable back box design
7.
Compatible with the MR32, MR34, and MR42 access point and fits into both standard or Tegular suspended ceilings.
M.
Ceiling Tile Enclosures: Two year Warranty
1.
Part Number: TW-CTEN-2X2-1142B; 23.75 inches by 23.75 inches by 1.5" 1142/3500i Beveled Ceiling Tile Enclosure CTEN
a.
Size: 24 inches by 24 inches by 1.5 inches
b.
Weight: 3.5 pounds without AP installed, 5.5 pounds with AP installed
c.
Designed to meet NEC300-22 and 300-23 to mount the Cisco AP 1142, Cisco AP 3500 series and Cisco AP 3600 series in plenum/air handling areas
d.
Enclosure fits into a tegular style 2 foot by 2 foot suspended ceiling tile grid
e.
Constructed of powder-coated aluminum
f.
Includes CAT60 key lock for security
g.
No moving parts
h.
No modification of the ceiling tile is required (for standard 2 foot by 2 foot ceiling tile grids)
i.
Servicing the AP can be completed without removing the enclosure from the ceiling tile grid
j.
Includes integrated holes for securing the enclosure to permanent fixture or ceiling structure
k.
Includes cord grip
N.
Part Number: TW-CTEN-2X2-1142U; 23.75 inches by 23.75 inches by 1.5 inches 1142/3500i CTEN. Universal Ceiling Tile Enclosure
1.
Size: 24 inches by 24 inches by 1.5 inches
2.
Weight: 3.5 pounds without AP installed, 5.5 pounds with AP installed
3.
Designed to meet NEC300-22 and 300-23 to mount the Cisco AP 1142, AP 1602i, AP 2602i, AP 3502i, AP 3602i and AP 3702i in plenum/air handling areas
4.
Enclosure fits into a standard or tegular 2 foot by 2 foot suspended ceiling tile grid
5.
Constructed of powder-coated aluminum
6.
Includes CAT60 key lock for security
7.
No moving parts
8.
No modification of the ceiling tile is required (for standard 2 foot by 2 foot ceiling tile grids)
9.
Servicing the AP can be completed without removing the enclosure from the ceiling tile grid
10.
Includes integrated holes for securing the enclosure to permanent fixture or ceiling structure
11.
Includes cord grip
O.
Part Number: TW-CTEN-2X2-3802U; 23.75x23.75x1.5 3802 Ceiling Tile Enclosure CTEN
1.
Size: 23.75 inches by 23.75 inches by 4 inches. Easily fits into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Designed to meet Cisco 3802i and 2802i access points.
3.
Constructed of powder-coated aluminum, making it one of the lightest enclosures on the market
4.
Includes key lock for additional security
5.
Sleek form factor allows for simple installation no
6.
modification of existing ceiling tile grid required
7.
Includes cord grip
8.
Meets NEC300-22 and 300-23 standards, making it safe for plenum/air handling installations
9.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent xture or structure
10.
Durable back box design
P.
Part Number: TW-CTEN-P; 12 inches by 24 inches Universal Plastic Ceiling Tile Enclosure.
1.
Size: 12 inches by 24 inches by 7 inches (24 inches by 24 inches by 7 inches with insert)
2.
Weight: 7.5 pounds (9 pounds with insert)
3.
Constructed of light-weight, fire retardant acrylontitrile-butadiene styrene (ABS) plastic
4.
Comprised of UL 94 V0-rated raw materials
5.
Designed to meet National Electric Code (NEC) 300-22 and 300-23 for plenum installations
6.
Servicing the AP can be completed without removing the enclosure from the ceiling tile grid
7.
Adjustable backplate pre-drilled for Cisco APs with self-tapping screws to accommodate other manufacturer's APs
8.
With a 1 foot by 2 foot insert to fit either a 1 foot by 2 foot or 2 foot by 2 foot ceiling tile grid
9.
Two Quarter Turn Locks
10.
Clear window and vented door inserts
11.
Includes hardware to secure the enclosure to permanent fixture or ceiling structure.
Q.
Part Number: TW-HC-1142A; 18 inches by 18 inches by 1.5 inches AP 1142/3500i Hard Cap Ceiling Enclosure.
1.
Size: 18 inches by 18 inches by 1.5 inches
2.
Weight: 2.5 pounds without AP installed, 4.5 pounds with AP installed
3.
Designed to meet NEC300-22 and 300-23 to mount the Cisco AP 1142, Cisco AP 3502i and Cisco AP 3602i in plenum/air handling areas
4.
Enclosure fits into standard ceiling or wall construction (minimum clearance between studs is 13 inches)
5.
Constructed of powder-coated aluminum
6.
Includes CAT60 key lock for security, 1 cord grip, 4 wood screws and 4 toggle bolts
7.
No moving parts
R.
Part Number: CTEN-2X2-11113B-C; 2 foot by 2 foot or 2 by 4 inch Bevel Ceiling Tile Enclosure with Clear Bubble
1.
Size: 24 inch by 24 inch by 4 inch that slides easily into any 2 foot by 2 foot or 2 by 4 foot ceiling tile grid.
2.
Constructed of powder-coated aluminum
3.
Includes universal T-Bar back plate.
4.
No moving parts significantly reduces failure rates
5.
Meets NEC300-22 and NEC300-23 standards for plenum/air handling installations.
6.
Includes key lock.
7.
Includes integrated holes for securing enclosure to permanent fixture or structure.
8.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
9.
Includes cord grip.
S.
Part Number: CTEN-2X2-11113B-W; 2 foot by 2 foot or 2 by 4 inch Bevel Ceiling Tile Enclosure with White Bubble
1.
Size: 24 inch by 24 inch by 4 inch that slides easily into any 2 by 2 foot or 2 by 4 foot; ceiling tile grid.
2.
Constructed of powder-coated aluminum
3.
Includes universal T-Bar back plate.
4.
No moving parts significantly reduces failure rates
5.
Meets NEC300-22 and NEC300-23 standards for plenum/air handling installations.
6.
Includes key lock.
7.
Includes integrated holes for securing enclosure to permanent fixture or structure.
8.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
9.
Includes cord grip.
T.
Part Number: CTEN-2X2-11113F-C; 2 foot by 2 foot or 2 by 4 inch Ceiling Tile Enclosure with Clear Bubble
1.
Size: 24 inch by 24 inch by 4 inch that slides easily into any 2 by 2 foot or 2 by 4 foot ceiling tile grid.
2.
Constructed of powder-coated aluminum
3.
Includes universal T-Bar back plate.
4.
No moving parts significantly reduces failure rates
5.
Meets NEC300-22 and NEC300-23 standards for plenum/air handling installations.
6.
Includes key lock.
7.
Includes integrated holes for securing enclosure to permanent fixture or structure.
8.
Weight: 4 lbs. without AP / 5.5 lbs. with AP
9.
Includes cord grip.
U.
Part Number: CTEN-2X2-ID11113C; 2 foot by 2 foot or 2 foot by 4 foot WiFi Bubble(C) Ceiling Tile Enclosure CTEN with Interchangeable Door
1.
Size: 23.75 inch by 23.75 inch by 4 inch. Easily fits into any 2 foot by 2 foot or 2 foot by 4 foot ceiling tile grid
2.
Constructed of powder-coated aluminum, making it one of the lightest enclosures on the market
3.
Includes key lock for additional security
4.
Includes cord grip
5.
Meets NEC300-22 and 300-23 standards, making it safe for plenum/air handling installations
6.
Meets common building code requirements by including integrated mounting tabs to assist in securing enclosure to permanent fixture or structure
7.
Durable back box design
2.5
WIFI NEMA ENCLOSURES
A.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104KC-4.5; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Clear Door/Key Lock
2.
Part Number: CV12106KC-4.5; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Key Lock
3.
Part Number: CV14126KC-4.5; 14 inch by 12 inch by 6 inch Polycarbonate Enclosure. Clear Door/Key Locks
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Clear
i.
Locking Mechanism:
1)
CAT60 Lock
j.
Bulkhead Antenna Holes
1)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
B.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104KC-BASIC; 12 inch by 10 inch by 4 inch Cisco Backplate Polycarbonate Enclosure; Clear Door/Key Lock
2.
Part Number: CV12104KC-BASIC; 12 inch by 10 inch by 4 inch Cisco Backplate Polycarbonate Enclosure. Clear Door/Key Lock
3.
Part Number: CV14126KC-BASIC; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key Locks
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Clear
i.
Locking Mechanism:
1)
CAT60 Lock
j.
Bulkhead Antenna Holes
1)
Basic
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
C.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104KC-NH 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Clear Door/Key Lock
2.
Part Number: CV12106KC-NH 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Key Lock
3.
Part Number: CV14126KC-NH14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key Locks
4.
Part Number: CV12106KC-ODO4T 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Key, 4T ODO
5.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Clear
i.
Locking Mechanism: CAT60 Lock
j.
Bulkhead Antenna Holes
1)
No Holes
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
D.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104KO-4.5 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Solid Door/Key Lock
2.
Part Number: CV12106KO-4.5 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Key Lock
3.
Part Number: CV14126KO-4.514 inch by 12 inch by 6 inch Enclosure. Solid Door/Key Lock
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Solid
i.
Locking Mechanism:
1)
CAT60 Lock
j.
Bulkhead Antenna Holes
1)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
E.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104KO-BASIC; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Solid Door/Key Lock
2.
Part Number: CV12106KO-BASIC; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Key Lock
3.
Part Number: CV14126KO-BASIC; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key Lock
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Solid
i.
Locking Mechanism:
1)
CAT60 Lock
j.
Bulkhead Antenna Holes
1)
Basic
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
F.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104KO-NH; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Solid Door/Key Lock
2.
Part Number: CV12106KO-NH; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Key Lock
3.
Part Number: CV12106KO-ODO4T; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Key. Integrated Omni-Directional Antenna with 4 RPTNC Plug Connectors.
4.
Part Number: CV14126KO-NH; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key Lock
5.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Solid
i.
Locking Mechanism:
1)
CAT60 Lock
j.
Bulkhead Antenna Holes
1)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
G.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104LC-4.5; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure; Clear Door/Latch Locks
2.
Part Number: CV12106LC-4.5; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Latch Locks
3.
Part Number: CV14126LC-4.5; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch Locks
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Clear
i.
Locking Mechanism:
1)
Locking Latches
j.
Bulkhead Antenna Holes
1)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
H.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104LC-BASIC; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Clear Door/Latch Locks
2.
Part Number: CV12106LC-BASIC; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Latch Locks
3.
Part Number: CV14126LC-BASIC; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch Locks
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Clear
i.
Locking Mechanism:
1)
Locking Latches
j.
Bulkhead Antenna Holes
1)
Basic
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
I.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104LC-NH; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Clear Door/Latch Locks
2.
Part Number: CV12106LC-NH; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Latch Locks
3.
Part Number: CV12106LC-ODO4T; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Clear Door/Latch. Integrated Omni-Directional Antenna with 4 RPTNC Plug Connectors.
4.
Part Number: CV14126LC-NH; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch Locks
5.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Clear
i.
Locking Mechanism: Locking Latches
j.
Bulkhead Antenna Holes
1)
No Holes
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
J.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104LO-4.5; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Solid Door/Latch Locks
2.
Part Number: CV12106LO-4.5; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Latch Locks
3.
Part Number: CV14126LO-4.5; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch Locks
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Solid
i.
Locking Mechanism:
1)
Locking Latches
j.
Bulkhead Antenna Holes
1)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
K.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104LO-BASIC; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Solid Door/Latch Locks
2.
Part Number: CV12106LO-BASIC; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Latch Locks
3.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Solid
i.
Locking Mechanism:
1)
Locking Latches
j.
Bulkhead Antenna Holes
1)
Basic
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
L.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12104LO-NH; 12 inch by 10 inch by 4 inch Polycarbonate Enclosure. Solid Door/Latch Locks
2.
Part Number: CV12106LO-NH; 12 inch by 10 inch by 6 inch Polycarbonate Enclosure. Solid Door/Latch Locks
3.
Part Number: CV14126LO-NH; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch Locks
4.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door: Solid
i.
Locking Mechanism:
1)
Locking Latches
j.
Bulkhead Antenna Holes
1)
No Holes
k.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
M.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: CV12106LO-ODP4T-W; 12 inch by 10 inch by 6 inch White Polycarbonate Enclosure with Integrated Patch Antenna
2.
Features:
a.
Includes aluminum back plate with pre-drilled holes to support wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
Polycarbonate UL F1 Rated for Outdoor UV Exposure
f.
Color is white with a gloss finish
g.
Door: Solid
h.
Locking Mechanism: Locking Latches
i.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
j.
Pole Mount Kit
k.
Wall Mount Kit
l.
Custom Jumpers
m.
NEMA Plug
n.
Lightning Protection
N.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: UV12104KC-BASIC; 12 inch by 10 inch by 4 inch Universal Backplate Enclosure. Clear Door/Key Lock
2.
Part Number: UV12104KC-NH; 12 inch by 10 inch by 4 inch Enclosure. Clear Door/Key Lock
3.
Part Number: UV12106KC-BASIC; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key Lock
4.
Part Number: UV12106KC-NH; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key Lock
5.
Part Number: UV12104LO-NH; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key Lock
6.
Part Number: UV12106KC-ODO3S; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key, 3S ODO
7.
Part Number: UV12106KC-ODO4S; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key, 4S ODO
8.
Part Number: UV12106KC-ODO4T; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key, 4T ODO
9.
Part Number: UV12106KC-ODO6S; 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Key, 6S ODO
10.
Part Number: UV14126KC-BASIC; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key Lock
11.
Part Number: UV14126KC-NH; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key Lock
12.
Part Number: UV14126KC-ODO3S; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key, 3S ODO
13.
Part Number: UV14126KC-ODO4S; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key, 4S ODO
14.
Part Number: UV14126KC-ODO4T; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key, 4T ODO
15.
Part Number: UV14126KC-ODO6S; 14 inch by 12 inch by 6 inch Enclosure. Clear Door/Key, 6S ODO
16.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Enclosure Construction: Thermoplastic material UL F1 Rated for Outdoor UV Exposure
g.
Finish: Color is light gray with a gloss finish
h.
Color is light gray with a gloss finish
1)
Door:
a)
Clear
2)
Locking Mechanism:
a)
CAT60 Lock
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
3)
Bulkhead Antenna Holes
a)
Basic
b)
No Holes
c)
3 Holes
d)
4 Holes
4)
Bulkhead Antenna Hole Sizes
a)
1/2 inch (RPTNC)
b)
1/4 inch (RPSMA)
5)
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
a)
Pole Mount Kit
b)
Wall Mount Kit
c)
Custom Jumpers
d)
NEMA Plug
e)
Lightning Protection
f)
Replacement Keys
O.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: UV12104KO-BASIC; 12 inch by 10 inch by 4 inch Universal Backplate Enclosure. Solid Door/Key Lock
2.
Part Number: UV12104KO-NH; 12 inch by 10 inch by 4 inch Enclosure. Solid Door/Key Lock
3.
Part Number: UV12106KO-BASIC; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Key Lock
4.
Part Number: UV12106KO-NH; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Key Lock
5.
Part Number: UV12106KO-ODO3S; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Key, 3S ODO
6.
Part Number: UV12106KO-ODO4S; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Key, 4S ODO
7.
Part Number: UV12106KO-ODO4T; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Key, 4T ODO
8.
Part Number: UV12106KO-ODO6S; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Key, 6S ODO
9.
Part Number: UV14126KO-BASIC; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key Lock
10.
Part Number: UV14126KO-NH; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key Lock
11.
Part Number: UV14126KO-ODO3S; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key; 3T ODO
12.
Part Number: UV14126KO-ODO4S; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key; 4S ODO
13.
Part Number: UV14126KO-ODO4S; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key; 6S ODO
14.
Part Number: UV14126KO-ODO4T; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Key; 4T ODO
15.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Enclosure Construction: Thermoplastic material UL F1 Rated for Outdoor UV Exposure
g.
Finish: Color is light gray with a gloss finish
h.
Color is light gray with a gloss finish
i.
Door:
1)
Solid
j.
Locking Mechanism:
1)
CAT60 Lock
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
k.
Bulkhead Antenna Holes
1)
Basic
2)
No Holes
3)
3 Holes
4)
4 Holes
l.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
2)
1/4" (RPSMA)
m.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
P.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: UV12104LC-BASIC, 12 inch by 10 inch by 4 inch Universal Backplate Enclosure. Clear Door/Latch Lock
2.
Part Number: UV12104LC-NH, 12 inch by 10 inch by 4 inch Enclosure. Clear Door/Latch Lock
3.
Part Number: UV12106LC-BASIC, 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Latch Locks
4.
Part Number: UV12106LC-NH, 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Latch Locks
5.
Part Number: UV12106LC-ODO3S, 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Latch, 3S ODO
6.
Part Number: UV12106LC-ODO4S, 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Latch, 4S ODO
7.
Part Number: UV12106LC-ODO4T, 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Latch, 4T ODO
8.
Part Number: UV12106LC-ODO6S, 12 inch by 10 inch by 6 inch Enclosure. Clear Door/Latch, 6S ODO
9.
Part Number: UV14126LC-BASIC14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch Locks
10.
Part Number: UV14126LC-NH14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch Locks
11.
Part Number: UV14126LC-ODO3S14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch, 3S ODO
12.
Part Number: UV14126LC-ODO4S14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch, 4S ODO
13.
Part Number: UV14126LC-ODO4T14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch, 4T ODO
14.
Part Number: UV14126LC-ODO6S14 inch by 12 inch by 6 inch Enclosure. Clear Door/Latch, 6S ODO
15.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Enclosure Construction: Thermoplastic material UL F1 Rated for Outdoor UV Exposure
g.
Finish: Color is light gray with a gloss finish
h.
Door:
1)
Clear
i.
Locking Mechanism:
1)
Locking Latches
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
j.
Bulkhead Antenna Holes
1)
Basic
2)
No Holes
3)
3 Holes
4)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
2)
1/4" (RPSMA)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
Q.
Part Number/Size:
 
** NOTE TO SPECIFIER ** Select the part number/size(s) required from the following paragraphs and delete those not required.
 
1.
Part Number: UV12106LO-NH; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Latch Locks
2.
Part Number: UV12106LO-ODO3S; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Latch, 3S ODO
3.
Part Number: UV12106LO-ODO4S; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Latch, 4S ODO
4.
Part Number: UV12106LO-ODO4T; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Latch, 4T ODO
5.
Part Number: UV12106LO-ODO6S; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Latch, 6S ODO
6.
Part Number: UV14126LO-NH; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch Locks
7.
Part Number: UV14126LO-ODO3S; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch, 3S ODO
8.
Part Number: UV14126LO-ODO4S; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch, 4S ODO
9.
Part Number: UV14126LO-ODO4T; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch, 4T ODO
10.
Part Number: UV14126LO-ODO6S; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch, 6S ODO
11.
Features:
a.
Includes mounting plate with pre-drilled holes to support Cisco wireless access points
b.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
c.
Can be mounted indoors or outdoors to provide NEMA 4X protection
d.
Furnished hardware kit includes panel mounting screws
e.
RoHS compliant
f.
Enclosure Construction: Thermoplastic material UL F1 Rated for Outdoor UV Exposure
g.
Color is light gray with a gloss finish
h.
Door:
1)
Solid
i.
Locking Mechanism:
1)
Locking Latches
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
j.
Bulkhead Antenna Holes
1)
Basic
2)
No Holes
3)
3 Holes
4)
4 Holes
k.
Bulkhead Antenna Hole Sizes
1)
1/2 inch (RPTNC)
2)
1/4 inch (RPSMA)
l.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
 
1)
Pole Mount Kit
2)
Wall Mount Kit
3)
Custom Jumpers
4)
NEMA Plug
5)
Lightning Protection
6)
Replacement Keys
R.
Part Number: UV12104LO-BASIC; 12 inch by 10 inch by 4 inch Enclosure. Solid Door/Latch
1.
Protect RF equipment from elements, theft and tampering
2.
Includes universal mounting plate to support all major wireless vendors, such as Motorola, Aruba, Meru, Juniper and others
3.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
4.
Can be mounted indoors or outdoors to provide NEMA 4X protection
5.
Furnished hardware kit includes panel mounting screws and grounding hardware
6.
All TerraWave polycarbonate enclosures are RoHS compliant
7.
Enclosure Construction: Constructed of thermoplastic material
8.
UL F1 Rated for Outdoor UV Exposure
9.
Finish: Color is light gray with a gloss finish
10.
Options
11.
Door: Solid
12.
Locking Mechanism: Locking Latches
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
13.
Bulkhead Antenna Holes
a.
Basic
b.
3 Holes
c.
4 Hoes
d.
No Holes
14.
Bulkhead Antenna Hole Sizes
a.
1/2 inch (RPTNC)
b.
1/4 inch (RPSMA)
S.
Part Number: UV12106LO-BASIC; 12 inch by 10 inch by 6 inch Enclosure. Solid Door/Latch Locks
1.
Protect RF equipment from elements, theft and tampering
2.
Includes universal mounting plate to support all major wireless vendors, such as Motorola, Aruba, Meru, Juniper and others
3.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
4.
Can be mounted indoors or outdoors to provide NEMA 4X protection
5.
Furnished hardware kit includes panel mounting screws and grounding hardware
6.
All TerraWave polycarbonate enclosures are RoHS compliant
7.
Enclosure Construction: Constructed of thermoplastic material
8.
UL F1 Rated for Outdoor UV Exposure
9.
Finish: Color is light gray with a gloss finish
10.
Options
11.
Door: Solid
12.
Locking Mechanism: Locking Latches
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
13.
Bulkhead Antenna Holes
a.
Basic
b.
3 Holes
c.
4 Hoes
d.
No Holes
14.
Bulkhead Antenna Hole Sizes
a.
1/2 inch (RPTNC)
b.
1/4 inch (RPSMA)
T.
Part Number: UV14126LO-BASIC; 14 inch by 12 inch by 6 inch Enclosure. Solid Door/Latch Locks Non-metallic enclosures are commonly used in harsh environments or to protect wireless LAN equipment from damage caused by tampering.
1.
Protect RF equipment from elements, theft and tampering
2.
Includes universal mounting plate to support all major wireless vendors, such as Motorola, Aruba, Meru, Juniper and others
3.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
4.
Can be mounted indoors or outdoors to provide NEMA 4X protection
5.
Furnished hardware kit includes panel mounting screws and grounding hardware
6.
All TerraWave polycarbonate enclosures are RoHS compliant
7.
Enclosure Construction: Constructed of thermoplastic material
8.
UL F1 Rated for Outdoor UV Exposure
9.
Finish: Color is light gray with a gloss finish
10.
Options
11.
Door: Solid
12.
Locking Mechanism: Locking Latches
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
13.
Bulkhead Antenna Holes
a.
Basic
b.
3 Holes
c.
4 Hoes
d.
No Holes
14.
Bulkhead Antenna Hole Sizes
a.
1/2 inch (RPTNC)
b.
1/4 inch (RPSMA)
U.
Part Number: V14126LC-4.25H; 14 inch by 12 inch by 6 inch Heat Enclosure. Clear Door/Latch
1.
Includes universal mounting plate to support all major wireless vendors, such as Motorola, Aruba, Meru, Juniper and others
2.
Operating temperature range: minus 40 degrees F to plus 265 degrees F
3.
Can be mounted indoors or outdoors to provide NEMA 4X protection
4.
Furnished hardware kit includes panel mounting screws and grounding hardware
5.
All TerraWave polycarbonate enclosures are RoHS compliant
6.
Enclosure Construction: Constructed of thermoplastic material
7.
UL F1 Rated for Outdoor UV Exposure
8.
Finish: Color is light gray with a gloss finish
9.
Options
10.
Door: Clear
11.
Locking Mechanism: Locking Latches
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
12.
Bulkhead Antenna Holes
a.
Basic
b.
3 Holes
c.
4 Hoes
d.
No Holes
13.
Bulkhead Antenna Hole Sizes
a.
1/2 inch (RPTNC)
b.
1/4 inch (RPSMA)
2.6
ACCESS POINT MOUNTING
 
** NOTE TO SPECIFIER ** Select the mount part number/size(s) required from the following paragraphs and delete those not required.
 
A.
Part Number: TW-HD-MOUNT502; Cisco Co-Locating Mount for Access Point and Antenna is designed to simplify deployments and conceal an access point and external cables.
1.
Dimensions:
2.
9.53 inch by 9.98 inch by 4.57 inch
3.
Weight: 2 lbs
4.
Material: Aluminum
5.
Operating Temperature Range: minus 4 degrees F to plus 131 degrees F
B.
Part Number: TW-HWM-C-CVR; Compact Horizontal Wall Mount with Cover
1.
Small form factor, lightweight and low profile design
2.
Offers mounting solution for most Wireless Access Points
3.
Rigid base design for improved durability
4.
Able to secure directly to single Gang electrical box
5.
Designed with cover that swings down for easy access to AP and cables
6.
Designed with cover to conceal cabling and data outlet
7.
Compatible with most manufacturers' APs
C.
Part Number: TW-HWM-C-NC; Compact Horizontal Wall Mount - No Cover
1.
Small form factor, lightweight and low profile design
2.
Offers mounting solution for most Wireless Access Points
3.
Rigid base design for improved durability
4.
Able to secure directly to single Gang electrical box
5.
Compatible with most manufacturers' APs
D.
Part Number: TW-HD-MOUNTARUBA; T-Bar Co-Lo Mount, Co-Locating Mount for RPSMA Access Points and Co-Located Antennas.
1.
Dimensions: 9.63 inch by 10.07 inch by 5.48 inch
2.
Weight: 2 lbs
3.
Material: Aluminum
4.
Operating Temperature Range: minus 4 degrees F to plus 131 degrees F
5.
Compatible with TerraWave 501621, 527504, 572251, 568911, 333918, 393218, 544625, and 500885 antennas
6.
Mount hosts all Aruba 100, 200, and 300 series indoor access points, Aerohive's 121, 230, 330, and 390 access points, and Samsung's 303e and 403e access points
E.
Part Number: TW-IBEAM-MNT-AP; IBeam Mounting Solution (AP) Low Profile I-Beam Warehouse Mounting Solution designed to allow mounting of an AP or AP and bubble enclosure to an I-Beam.
1.
Can be used Indoor or Outdoor
2.
Constructed of Corrosion Resistant 5052 Aluminum (Marine Grade)
3.
Includes I-Beam Clamps
4.
Can accommodate I-Beams from 3 inch-10 inch width
5.
Can be mounted vertically or horizontally
6.
4 slots to accommodate wire/cable to secure the bracket to the I-beam should the I-Beam clamps fail
7.
Can accommodate bubble enclosures, all paint can antennas, all patch antennas that can use UNIV-ART-MOUNTT, and all screw mount omni antennas
8.
Includes hole pattern to accommodate Cisco Access Points
9.
Includes T-Bar to accommodate most other Access Points
10.
Pressed in corrosion resistant Stainless Steel Threaded Inserts for easy installation of accessories
F.
Part Number: TW-IBEAM-MNT-ENCL; IBeam Mounting Solution for enclosures is designed to allow mounting of a 12 inch by 10 inch by 4 inch, 12 inch by 10 inch by 6 inch, or a 14 inch by 12 inch by 6 inch polycarbonate enclosure to an I-Beam.
1.
Can be used Indoor or Outdoor
2.
Constructed of Corrosion Resistant 5052 Aluminum (Marine
3.
Grade)
4.
Includes I-Beam Clamps
5.
Can accommodate I-Beams from 3 inch-10 inch width
6.
Can be mounted vertically or horizontally
7.
4 slots to accommodate wire/cable to secure the bracket to the I-beam should the I-Beam clamps fail
8.
Can accommodate any 12 inch by 10 inch by 4, 12 inch by 10 inch by 6, and 14 inch by 12 inch by 6 Polycarbonate Enclosures (Indoor or Outdoor), all paint can antennas (Indoor or Outdoor), all patch antennas that can use UNIV-ART-MOUNTT (Indoor or Outdoor), and all screw mount omni antennas (Indoor Only)
9.
Pressed in corrosion resistant Stainless Steel Threaded Inserts for easy installation of accessories
G.
Part Number: V-HWM-11113H-W; Horizontal Wall Mount With White Bubble Enclosure and hinged T-bar backplate is designed to provide optimal Wi-Fi coverage in high-ceiling structures.
1.
Size: 24 inch by 24 inch by 4 inch that slides easily into any 2 by 2 foot or 2 by 4 foot ceiling tile grid.
2.
Constructed of powder-coated aluminum
3.
No moving parts significantly reduces failure rates
4.
AP mounted to enclosure back plate for additional security
5.
Fits most indoor APs with integrated antennas
6.
Weight: 4.5 lbs. without AP / 6 lbs. with AP
7.
4 Keyholes for wall mounting
8.
Cutout for 1 gang Ethernet outlet
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
9.
Bubble:
a.
Clear
b.
White
10.
Compatible Access Points
a.
Cisco APs
b.
Aruba APs
c.
Meru APs
H.
Part Number/Size: V-HWM-11113H-C; 12 inch by 8 inch by 4 inch Horizontal Wall Mount with Bubble Enclosure
1.
Constructed of powder-coated aluminum
2.
No moving parts
3.
AP mounted to enclosure back plate
4.
Fits most indoor APs with integrated antennas
5.
Weight: 4.5 lbs. without AP / 6 lbs. with AP
6.
4 Keyholes for wall mounting
7.
Cutout for 1 gang Ethernet outlet
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
8.
Enclosure Type
a.
Clear
b.
White
c.
MIrror
9.
Compatible Access Points
a.
Cisco APs
b.
Aruba APs
c.
Meru APs
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent materials. Test units for proper operation.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION