Download SECTION 28 13 53.11 IP NETWORK COMPATIBLE INTERCOM (IX SYSTEM) for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 28 13 53.11
IP NETWORK COMPATIBLE INTERCOM (IX SYSTEM)
 
 
Copyright 2015 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Aiphone Corp.; security and communication systems and products.
.
This section is based on the products of Aiphone Corp., which is located at:
6670 185th Ave. NE
Redmond, WA 98052
Toll Free Tel: 800-692-0200
Tel: 425-455-0510
Fax: 425-455-0071
Email: request info (marketing@aiphone.com)
Web: www.aiphone.com
[ Click Here ] for additional information.
Aiphone has become the most respected and reliable brand of communication systems in the world. Aiphone Co. Limited in Nagoya, Japan exports to over 60 countries. Our North American marketing and sales distribution center near Seattle, Washington, was established in 1970.
Aiphone products range from simple do-it-yourself door answering units to sophisticated video entry security systems, complex microprocessor-based commercial systems, and luxury condo/apartment security and communication systems. Our products are unrivaled in design simplicity, technical excellence and reliability. With over 25 standard systems, and additional manufacturing by special order, we can create a system for virtually any intercom application.
Every Aiphone system is the result of painstaking attention to detail, with contemporary European style design and the finest quality hardware and circuitry. All of our products are engineered and tested with reliability in mind.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
IP Video Intercom. (Aiphone IX Series)
1.2
RELATED SECTIONS
A.
Section 27 32 00 - Voice Communications Terminal Equipment.
B.
Section 28 13 63 - Access Control Vehicle Identification System.
C.
Section - .
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American National Standards Institute (ANSI/TIA/EIA) 568 - Commercial Building Telecommunications Cabling Standard.
B.
International Organization for Standards (ISO) 9001:2000 - Quality Management Systems - Requirements.
1.4
SYSTEM DESCRIPTION
A.
IP Network Compatible Video Intercom System: A network-based communication and security system featuring video entry security, internal communication, emergency stations, and paging. All units and app in the systems shall be able to unlock doors remotely on a network, assist onsite visitors from an offsite location, broadcast emergency announcements, and communicate using a PoE network.
1.
Power Source: Power over Ethernet (802.3af).
2.
Network Interface: 10 BASE-T / 100 BASE-TX Ethernet (RJ-45).
3.
Network Protocols: IPv4, IPv6, TCP, UDP, SIP, HTTP, HTTPS, MJPEG, RTSP, RTP, RTCP, IGMP, MLD, SMTP, DHCP, NTP, DNS.
4.
Bandwidth Usage:
a.
G.711: 64Kbps x 2 per video call.
b.
64Kbps per monitor.
c.
H.264: 24Kbps ~ 2,048Kbps.
5.
Communication: Hands-free (VOX), push-to-talk (simplex), or handset (full-duplex).
6.
Video Display: 3-1/2 inches (89 mm) color LCD.
7.
Camera: Type:
a.
1/4 inch (6 mm) color CMOS.
b.
View Area: 2 feet 2 inches (660 mm) vertical x 3 feet 1 inch (940 mm) horizontal at 20 inches (508 mm).
8.
Video Stream: ONVIF Profile S.
9.
Door Release: Programmable Form C dry contact, 24V AC/ DC, 500mA - use EL-12S (use RY-24L for larger contact rating, which requires 24V DC power supply) or use RY-IP44 with 4 multipurpose relays.
10.
Wire Type: CAT-5e or CAT-6.
11.
Distance:
a.
Door Station or RA Station to Network Node: 330 feet (100 meters).
b.
Master Station to Network Node: 330 feet (100 meters).
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit the following:
1.
Wiring Diagrams: Indicate wiring for each item of equipment and interconnections between items of equipment.
2.
Include manufacturer's names, model numbers, ratings, power requirements, equipment layout, device arrangement, complete wiring point-to-point diagrams, and conduit layouts.
D.
Installation and Operation Manuals:
1.
Submit manufacturer's installation and operation manual, including operation instructions and component wiring diagrams.
2.
Provide detailed information required for Owner to properly operate equipment.
E.
Warranty: Submit manufacturer's standard warranty.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
F.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
G.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: ISO 9001:2008 certified company.
B.
Installer Qualifications: Factory trained and experienced with system installations of scope and size required for the Project.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name and manufacturer.
B.
Storage: Store materials in clean, dry area indoors in accordance with manufacturer's instructions.
C.
Handling: Protect materials during handling and installation to prevent damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Aiphone Corp., which is located at: 6670 185th Ave. NE; Redmond, WA 98052 ; Toll Free Tel: 800-692-0200; Tel: 425-455-0510; Fax: 425-455-0071; Email: request info (marketing@aiphone.com); Web: www.aiphone.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
D.
IP Video Intercom System: IX Series Intercom System as manufactured by Aiphone Corporation.
 
** NOTE TO SPECIFIER ** IP based IX Series system. Up to 500 units can be connected. At least one IX-MV master must be included in your system. Network devices required to connect an IX system are not included in this specification and must be purchased separately. Not available from Aiphone. The IX system is PoE powered only. Please ensure all devices are connected to PoE switches or injectors. For additional information contact your Network Administrator or Aiphone Technical Support at (800) 692-0200. Edit the system description as required for the project. Consult Aiphone Corporation for more information.
 
2.2
SYSTEM DESIGN
 
** NOTE TO SPECIFIER ** Station where communication is initiated and controlled. Insert number of master stations required. Up to 50 ONVIF Profile S compliant cameras can be viewed by each master station. No audio communication is available, but not included in this specification. Paging amplifier can connect to door or emergency station via 600 ohm output. Paging amplifiers available from Aiphone in 30, 60, and 120 Watt sizes, but not included in this specification.
 
A.
Master Station(s): Provide ___ master stations.
 
** NOTE TO SPECIFIER ** Audio/Video Door stations: Audio video door stations provide audio, video and door release capability. All door stations feature call in indicators and provide a Form "C" relay for door release activation. Door stations will call up to 20 masters or instances of app.
Programmable dry contacts are available at the door station. The contacts are Form C 500mA, 24V AC/DC. Door release wiring from the door station is separate from the network connection to the door station and is not included in this specification. Door strikes and their power sources are not included in this specification. Not available from Aiphone. An amplifier or self-amplified speaker can be connected to the 600 ohm output from any door station to increase outgoing volume. Communication from the door station to the master will still be transmitted from the door station's microphone. Amplifier is not included in this specification. Continuous audio and video to a Network Video Recorder is available. The IP address of the NVR will need to be supplied when programming the door station. The NVR is not included in this specification.
 
B.
Audio Video Door Stations:
1.
Model IX-DA - Surface Mount: Provide ___.
2.
Model IX-DF with SBX-ISDVF - Surface Mount: Provide ___.
3.
Model IX-DF - Flush Mount: Provide ___.
4.
Model IX-DF-HID with SBX-ISDVF- Surface Mount with Card Reader: Provide ___.
5.
Model IX-DF-HID - Flush Mount with Card Reader: Provide ___.
6.
Model IX-DF-RP10 with SBX-ISDVF - Surface Mount with Card Reader: Provide ___.
7.
Model IX-DF-RP10- Flush Mount with Card Reader: Provide ___.
 
** NOTE TO SPECIFIER ** Audio only door stations: Audio only door stations provide audio and door release capability. Door stations will call up to 20 masters or instances of app.
 
C.
Audio Only Door Stations:
1.
Model IX-BA - Surface Mount: Provide ___.
2.
Model IX-SS with SBX-ISDVF - Surface Mount: Provide ___.
3.
Model IX-SS - Flush Mount: Provide ___.
 
** NOTE TO SPECIFIER ** Emergency stations: Emergency stations will call up to 20 masters or instances of app. They feature enhanced call in indication, large Emergency call-in buttons, Braille signage, and 2 Form C outputs for triggering a beacon/strobe.
 
D.
Stand Alone Emergency Station(s):
1.
Audio/Video Model IX-DF-2RA with SBX-ISDVFRA - Surface Mount: Provide ___.
2.
Audio/Video Model IX-DF-2RA - Flush Mount: Provide ___.
3.
Audio Only Model IX-SS-2RA with SBX-ISDVFRA - Surface Mount: Provide ___.
4.
Audio Only Model IX-SS-2RA - Flush Mount: Provide ___.
5.
Audio Only Model IX-SS-RA with SBX-ISDVFRA - Surface Mount: Provide ___.
6.
Audio Only Model IX-SS-RA - Flush Mount: Provide ___.
 
** NOTE TO SPECIFIER ** Emergency Towers: Each emergency tower will include the stations indicated.
 
E.
Emergency Station(s) in Tower(s):
1.
Audio/Video Model IX-DF-2RA with tower: Provide ___.
2.
Audio Only Model IX-SS-2RA with tower: Provide ___.
3.
Audio Only Model IX-SS-RA with tower: Provide ___.
F.
Emergency Tower(s):
1.
Modules Required For Each Tower: Provide ___.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Provide beacon/strobe for each tower. PS-2420UL has been added for each of the Emergency Towers for strobe/beacon power.
 
** NOTE TO SPECIFIER ** Delete tower color not required.
 
3.
Tower Color: Blue.
4.
Tower Color: Black.
5.
Tower Color: White.
6.
Tower Color: Red.
7.
Tower Color: Yellow.
G.
Signage: Lettering for the maximum number of sides shall be provided.
 
** NOTE TO SPECIFIER ** Delete signage not required.
 
1.
Tower Signage: EMERGENCY.
2.
Tower Signage: ASSISTANCE.
 
** NOTE TO SPECIFIER ** Delete signage color not required.
 
3.
Tower Signage Color: Blue.
4.
Tower Signage Color: Black.
5.
Tower Signage Color: White.
6.
Tower Signage Color: Red.
7.
Tower Signage Color: Yellow.
 
** NOTE TO SPECIFIER ** Emergency Wall Boxes: Each emergency wall box will include the stations indicated.
 
H.
Emergency Station(s) in Wall Box(es):
1.
Audio/Video Model IX-DF-2RA with Wall Box: Provide ___.
2.
Audio Only Model IX-SS-2RA with Wall Box: Provide ___.
3.
Audio Only Model IX-SS-RA with Wall Box: Provide ___.
 
** NOTE TO SPECIFIER ** Delete protection not required.
 
4.
Locator Beacon/Strobe Protection: Cage.
5.
Locator Beacon/Strobe Protection: Hood.
 
** NOTE TO SPECIFIER ** Delete signage not required.
 
I.
Signage: Lettering for the maximum number of sides shall be provided.
1.
Wall Box Signage: EMERGENCY.
2.
Wall Box Signage: ASSISTANCE.
 
** NOTE TO SPECIFIER ** Optional features. Delete features not required.
 
J.
Provide Selective Door/Gate Release.
K.
Provide Audio/video streaming via ONVIF Profile S.
L.
Provide ONVIF Profile S camera input (max 50).
M.
Provide Overhead paging.
N.
Provide Contact input at door station.
 
** NOTE TO SPECIFIER ** Edit the components to correspond to the system design.
 
2.3
FUNCTIONAL COMPONENTS:
A.
As indicated on the drawings or as required to complete system.
1.
Video Master Station Model IX-MV:
a.
An IP addressable video master station with a 3.5 inch (89 mm) color LCD monitor. It can be wall or desk mounted (desk stand included). The IX-MV offers handset (duplex) and hands-free (VOX/PTT) communication and call up to 500 other IX units. It connects directly to a network using CAT-5e/6 cable. This station requires a 802.3af compliant Power-over-Ethernet network.
2.
Audio Only Door Station Model IX-SS:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-SS will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features stainless steel face plate, a form C contact for door release, a 600 ohm output for paging or an amplified speaker, call placed/answered indication, and a contact input.
3.
Audio/Video Door Station Model IX-DF-HID:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-DF-HID will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a stainless steel face plate, an embedded ProxPoint HID card reader, a form C contact for door release, a 600 ohm output for paging or an amplified speaker, call placed/answered indication, and a contact input.
4.
Audio/Video Door Station Model IX-DF-RP10:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-DF-RP10 will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a stainless steel face plate, an embedded HID multiclass SE smart card reader, a form C contact for door release, a 600 ohm output for paging or an amplified speaker, call placed/answered indication, and a contact input.
5.
Audio/Video Door Station Model IX-DF-2RA:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-DF-2RA will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a stainless steel face plate with two call buttons ("Normal" and "Emergency" Buttons can be programmed to call different master(s)), Braille signage and call placed/answered indication. Additionally, the IX-DF-2RA has a form C contact for door release, two additional relays for auxiliary device control, a 600 ohm output for paging or an amplified speaker, and a contact input.
6.
Audio Only Door Station Model IX-SS-2RA:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-SS-2RA will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a stainless steel face plate with two call buttons ("Normal" and "Emergency" Buttons can be programmed to call different master(s)), Braille signage and call placed/answered indication. Additionally, the IX-SS-2RA has a form C contact for door release, two additional relays for auxiliary device control, a 600 ohm output for paging or an amplified speaker, and a contact input.
7.
Audio Only Door Station Model IX-SS-RA:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-SS-RA will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a stainless steel face plate with a single red and "Emergency" call button, Braille signage and call placed/answered indication. Additionally, the IX-SS-RA has a form C contact for door release, two additional relays for auxiliary device control, a 600 ohm output for paging or an amplified speaker, and a contact input.
8.
Audio/Video Door Station Model IX-DA:
a.
Surface mount unit connects to a PoE network using CAT-5e/6 cable. The IX-DA will call up to 20 IX-MV masters or Instances of the IX MOBILE. The door station features a form C contact for door release, a 600 ohm output for paging or an amplified speaker, call placed/answered indication, and a contact input.
9.
Audio Only Door Station Model IX-BA:
a.
Surface mount unit connects to a PoE network using CAT-5e/6 cable. The IX-BA will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a form C contact for door release, a 600 ohm output for paging or an amplified speaker, call placed/answered indication, and a contact input.
10.
Audio/Video Door Station Model IX-DF:
a.
Flush mount unit connects to a PoE network using CAT-5e/6 cable. The IX-DF will call up to 20 IX-MV masters or instances of the IX MOBILE. The door station features a stainless steel face plate, a form C contact for door release, a 600 ohm output for paging or an amplified speaker, call placed/answered indication, and a contact input.
11.
RY-IP44 IP Programmable Relay Adaptor:
a.
With 4 contact inputs and 4 relay outputs (compatible with the IX Series, IS-IP Series, and IPW-1A only).
12.
2-Wire Network Adapter Model IX-1AS:
a.
One 2-wire input with 2 built-in contact outputs; door release and camera call-up. Powered via PoE, Compatible with Aiphone's LE and NE series audio door or substations for connection to Video Master Station Model IX-MV over a network.
13.
-Wire Network Adapter Model IX-10AS (Ten IX-1AS adaptors in a rack mounted enclosure):
a.
Ten 2-wire inputs with ten, 2 built-in contact outputs; door release and camera call-up. Powered via PoE, Compatible with Aiphone's LE and NE series audio door or substations for connection to Video Master Station Model IX-MV over a network.
14.
Network Paging Adapter Model IX-PA:
a.
Address book that supports up to 50 stations and can be connected to 3rd party devices. Can be accessed by an IX-MV master station or an instance of the IX Mobile App to allow messages to be broadcast through the IX-PA 600u or 8u output. A 3rd party device can be connected to the audio input to send messages to the paging adaptor's address book.
 
** NOTE TO SPECIFIER ** Modular towers are not sold in sections, but by model number which is a complete tower; then add top portion, lettering and mounting kit. Refer to the manufacturer's Tower Design Guide for information. Delete if not required.
 
15.
Emergency Modular Towers: TW-Series
a.
Tower configuration:
1)
2-Module, mid-level tower.
2)
3-Module, dual station tower
3)
3-Module, high level Tower.
 
** NOTE TO SPECIFIER ** Available in red, blue, black, yellow, and white), Custom color and lettering choices are available on request.
 
b.
Color: ______.
 
** NOTE TO SPECIFIER ** Blue, black or red lettering for white or yellow towers. White or yellow lettering for blue, black or red towers.
 
c.
Lettering Color: ______.
d.
Top Cover:
1)
Top plate, no light.
2)
Light cage with blue beacon and strobe.
e.
Material: 0.25 inch (6.4 mm) steel powder coated exterior.
f.
Mounting: L-brackets, anchor bolts to foundation meeting size requirements of manufacturer.
g.
Compatible with the IX-DF-2RA, IX-SS-2RA, and IX-SS-RA, emergency and assistance stations.
16.
30 Degree Angle Box Model KAW-D 30:
a.
Designed for use with one gang mountable video door stations.
17.
45 Degree Mullion Mounting Bracket Model KMB-45:
a.
Bracket suitable for mounting any of the 1 gang door stations.
18.
Stainless Steel Security Lock Box Model LB-SDVF:
a.
for IX-DF, IX-DF-HID, & IX-DF-RP10.
19.
Electric Door Strike Model EL-12S:
a.
The door strike is designed for wood framed wooden doors. The unit operates on 12~16 V AC.
20.
Wall Boxes:
a.
Product: IS-WBCA Stainless Steel Wall Mount Box with Blue Assistance Signage and a Light Cage.
1)
Lettering: Reflective lettering on both sides of box.
2)
Blue Beacon and Strobe: Mounted on top, enclosed in vandal resistant cage.
3)
Material: 12-gauge stainless steel.
4)
Surface Mounting: 4 inch (102 mm) depth, ADA compliant.
5)
Voltage: 24V DC.
6)
Current: 200mA.
7)
Operating Temperature for Strobe: -40 to 149 degrees F (-40 to 65 degrees C).
8)
Service: Vandal and weather resistant.
9)
Compatibility: IS-SS-RA, IS-SS-2RA, IS-DVF-2RA, IS-SS-RA-R, IS-SS-2RA-R emergency and assistance substations.
b.
Product: IS-WBCE Stainless Steel Wall Mount Box with Red Emergency Signage and a Light Cage.
1)
Lettering: Reflective lettering on both sides of box.
2)
Blue Beacon and Strobe: Mounted on top, enclosed in a vandal resistant cage.
3)
Material: 12-gauge stainless steel.
4)
Surface Mounting: 4 inch (102 mm) depth, ADA compliant.
5)
Voltage: 24V DC.
6)
Current: 200mA.
7)
Operating Temperature for Strobe: -40 to 149 degrees F (-40 to 65 degrees C).
8)
Service: Vandal and weather resistant.
9)
Compatibility: IS-SS-RA, IS-SS-2RA, IS-DVF-2RA, IS-SS-RA-R, IS-SS-2RA-R emergency and assistance substations.
c.
Product: IS-WBHA Stainless Steel Wall Mount Box with Blue Assistance Signage and a Light Enclosure.
1)
Lettering: Reflective lettering on both sides of box.
2)
Blue Beacon and Strobe: Mounted on top, enclosed in a vandal resistant stainless steel hood with clear polycarbonate lens.
3)
Material: 12-gauge stainless steel.
4)
Surface Mounting: 4 inch (102 mm) depth, ADA compliant.
5)
Voltage: 24V DC.
6)
Current: 200mA.
7)
Operating Temperature for Strobe: -40 to 149 degrees F (-40 to 65 degrees C).
8)
Service: Vandal and weather resistant.
9)
Compatibility: IS-SS-RA, IS-SS-2RA, IS-DVF-2RA, IS-SS-RA-R, IS-SS-2RA-R emergency and assistance substations.
d.
Product: IS-WBHE Stainless Steel Wall Mount Box with Red Emergency Signage and a Light Enclosure.
1)
Lettering: Reflective lettering on both sides of box.
2)
Blue Beacon and Strobe: Mounted on top, enclosed in a vandal resistant stainless steel hood with clear polycarbonate lens.
3)
Material: 12-gauge stainless steel.
4)
Surface Mounting: 4 inch (102 mm) depth, ADA compliant.
5)
Voltage: 24V DC.
6)
Current: 200mA.
7)
Operating Temperature: -40 to 149 degrees F (-40 to 65 degrees C).
8)
Service: Vandal and weather resistant.
9)
Compatibility: IS-SS-RA, IS-SS-2RA, IS-DVF-2RA, IS-SS-RA-R, IS-SS-2RA-R emergency and assistance substations.
21.
Stainless Steel Enclosure Model SBX-ISDVF:
a.
18-Guage stainless steel enclosure designed for surface mounting the IX-DF, IS-SS, IX-DF-HID, and IX-DF-RP10 door stations.
22.
Stainless Steel Enclosure Model SBX-ISDVFRA:
a.
18-Guage stainless steel enclosure designed for surface mounting the IX rescue assistance subs. Compatible with the IX RA stations.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine areas to receive integrated security and communication system.
B.
Notify Architect of conditions that would adversely affect installation or subsequent use.
C.
Do not begin installation until unacceptable conditions are corrected.
3.2
PREPARATION
A.
Verify the following compliance before starting installation.
1.
The unit turns inoperative during power failure.
2.
Keep the intercom wires at least 1 foot (30 cm) away from strong electrical wiring (AC 100-240 V) including, in particular, wiring for inverter electrical appliances. Noise and malfunction could result.
3.
If a strong light shines on the main unit screen, the picture may turn white or only silhouettes will be visible.
4.
Other manufacturer's devices (such as sensor, detectors, door releases) used with this system, comply with the manufacturer's installation requirements.
5.
The LCD panel is manufactured with very high precision techniques, inevitably will have a very small portion of its picture elements always lit or not lit at all. This is not considered a unit malfunction. Please be aware of this in advance.
3.3
INSTALLATION
A.
Install integrated security and communication system in accordance with manufacturer's instructions at locations indicated on the Drawings.
B.
Mount equipment plumb, level, square, and secure. For video entrance stations and video door stations, comply with manufacturer's design requirements to provide optimum picture quality of station monitoring.
3.4
SET-UP AND ADJUSTING
A.
Adjust integrated security and communication system for proper operation in accordance with manufacturer's instructions.
3.5
DEMONSTRATION AND TRAINING
A.
Demonstration:
1.
Demonstrate that integrated security and communication system functions properly.
2.
Perform demonstration at final system inspection by qualified representative of manufacturer.
B.
Instruction and Training:
1.
Provide instruction and training of Owner's personnel as required for operation of integrated security and communication system.
2.
Provide hands-on demonstration of operation of system components and complete system, including user-level program changes and functions.
3.
Provide instruction and training by qualified representative of manufacturer.
3.6
PROTECTION
A.
Protect installed integrated security and communication system from damage during construction.
END OF SECTION