Download SECTION 28 13 53 MULTI-USER AUDIO/VIDEO DOOR ENTRY SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 28 13 53
MULTI-USER AUDIO/VIDEO DOOR ENTRY SYSTEMS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Comelit USA; Multi-User intercoms and video entry products.
.
This section is based on the products of Comelit USA, which is located at:
2021 S. Myrtle Ave.
Monrovia, CA 91016
Toll Free Tel: 888-692-9739
Tel: 626-930-0388
Fax: 626-930-0488
Email: request info (info@comelitusa.com)
Web: www.comelitusa.com
[ Click Here ] for additional information.
Comelit Group S.p.A. is an Italian intercom manufacturer with over 55 years' experience in the field of audio and video door entry systems. Comelit is one of the top 10 intercom manufacturers in the world, present in 19 branch offices. With hard work and dedication we have become one of the front-runners in developing IP Video Intercom solutions for residential, commercial, and industrial applications.
Comelit USA was founded in 2007 in Monrovia, CA to become the base of operations for the North American Market. We have grown over the years from a small sales office to a full operations center, handling not only sales activities but also, technical support, customer service, marketing and distribution. Comelit products can now be seen in a myriad of projects from custom single-family homes to large-scale multi-tenant projects and even commercial applications. We are proud to be one of the few nationally distributed video door entry companies throughout the United States, Canada and Mexico.
Comelit has a network of services to aid the Owner, Architect and Contractor to help confirm the best solutions to satisfy the needs of your client. Comelit also offers technical support from design through installation. For custom applications jobsite assistance is also available.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Wired Connection Style Multi-User Audio/Video Door Entry Systems
B.
IP Style Multi-User Audio/Video Door Entry Systems
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section - .
B.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American National Standards Institute (ANSI/TIA/EIA) 568 - Commercial Building Telecommunications Cabling Standard.
B.
International Organization for Standards (ISO) 9001:2000 - Quality Management Systems - Requirements.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation requirements.
C.
Shop Drawings:
1.
Wiring Diagrams: Indicate wiring for each item of equipment and interconnections between items of equipment.
2.
Mimic Diagrams: Include manufacturer's names, model numbers, ratings, power requirements, equipment layout, device arrangement, complete wiring point-to-point diagrams, and conduit layouts.
D.
Installation and Operation Manuals:
1.
Submit manufacturer's installation and operation manual, including operation instructions and component wiring diagrams.
2.
Provide detailed information required for Owner to properly operate equipment.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Warranty: Submit manufacturer's standard warranty.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: ISO 9001:2008 certified and ISO 14001 certified.
B.
Installer Qualifications: Factory trained and experienced with system installations of scope and size required for the Project.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and functions are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name and manufacturer.
B.
Storage: Store materials in clean, dry area indoors in accordance with manufacturer's instructions.
C.
Handling: Protect materials during handling and installation to prevent damage.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
Comelit products are warrantied for up to 2 years from dealer's date of purchase. This includes replacement from the factory for any defective products under warranty due to manufacturers defect or error.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Comelit USA, which is located at: 2021 S. Myrtle Ave.; Monrovia, CA 91016; Toll Free Tel: 888-692-9739; Tel: 626-930-0388; Fax: 626-930-0488; Email: request info (info@comelitusa.com); Web: www.comelitusa.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** The following two paragraphs included Wired and Wireless IP Audio/Visual Door Entry Systems. Select the wired or wireless system required and delete the one not required. Note that system mimic diagrams and electrical diagrams showing power supplies and other required equipment for the system required can be developed on-line using SIMPLESPEC at comelitusa.com. Contact the manufacturer for more detailed assistance.
 
2.2
WIRED CONNECTION STYLE MULTI-USER AUDIO/VIDEO DOOR ENTRY SYSTEMS
 
** NOTE TO SPECIFIER ** The Multi-Tenant Series 2-Wire Door Entry system is a pure two-wire system with a connection distance of up to 3600 Feet between external and internal units. The 2-Wire system uses the same connection to reach from the bottom to the top of a system, guaranteeing easier installation, and an even higher level of excellence in terms of performance and a considerable reduction in time and effort on the part of the installer.
 
A.
Multi-Tenant Series 2-Wire System:
1.
Feature Highlights:
a.
Audio or Video Door entry system over a 2 wire bus line
b.
System capable of allowing two-way communication and door release
c.
Capable of unlimited entrance panels and inside monitors
d.
Audio monitors and Video monitors must be interchangeable on the same system
e.
Ability to add optional features such but not limited to:
1)
System Relays for additional door or gate releases
2)
Capability of connecting to the elevator for floor control
3)
Video output to a recording system
4)
Video input from composite CCTV cameras
5)
Capability of connecting to third party access control systems
6)
Provide with US or Canadian standard postal lock provision
2.
System: Provide the System indicated complete with the entrance panels, audio stations, video monitors and functions specified. Include relays, door strikes and mixers required to support the equipment selected.
3.
Expandability:
 
** NOTE TO SPECIFIER ** Select the expansion units required from the following paragraphs and delete those not required.
 
a.
Unlimited number of Entrance panels of various sizes in push button or digital directory style
b.
Must be able to accommodate Up to 120,000 users on a single system
c.
Must be able to allow for up to 16 devices per user of various configurations both audio or video
 
** NOTE TO SPECIFIER ** The Comelit Multi-Tenant Series 2-Wire System is available with several entrance panel styles and functions. Select the Door Entry, Audio Station and Video Monitor System and equipment required from the following paragraphs and delete those not required.
 
B.
Entrance Panel:
1.
3one6 Touch:
a.
Feature Highlights:
1)
Surface finish: Polished mirror finish at the top and brushed finish at the bottom.
2)
8 inch backlit color HD touch screen display
3)
Complete with motion sensor to increase the brightness of the display when visitor approaches the entrance panel. Attractive and intuitive fully graphic user interface
4)
4 different call modes (name search, Direct dial, alphabetic entry button and push button)
5)
Power: 24VDC 650mA
2.
3one6 Sence:
a.
Feature Highlights:
1)
Audio/video external unit in AISI 316 stainless steel finish
2)
Two surface finishes: polished (mirror) finish at the top and brushed finish at the bottom
3)
Backlit 128x64 pixel graphic display
4)
Alphanumeric keypad made using exclusive "sense" technology: the metal surface itself is touch-sensitive
5)
Keys with Braille characters
6)
Voice messages and visual indications for hearing aid users via pictograms on the display
7)
Capable of displaying up to 16 different languages
8)
Allow for custom pictures on the welcome screen
9)
Able to display a map of the facility when a tenant is called
10)
Ability to add an extension module with the same finish and style for use with third party access control systems
11)
Power: 24VDC 650mA
3.
3one6 Analog push button style entrance panels:
a.
Feature Highlights:
1)
Audio and audio/video external unit
2)
AISI 316 stainless steel
3)
Call buttons featuring exclusive "Sensitive Touch" technology Flush-mounted installation
4)
Must work in a 2 wire bus line environment
5)
Available in versions with 1 to 12 push buttons
6)
IK08 protection rating
7)
Voice messages, LED indications and graphic icons for hearing aid users
8)
Nameplates can be applied individually and replaced from the front when the external unit has already been installed.
9)
Power: 24VDC 650mA
4.
IKall entrance panels:
a.
Feature Highlights:
1)
Modular sizes from 1-50 push buttons to digital directories
2)
Both surface or flush mount options
3)
Large customizable nameplates
4)
Able to change the back light from blue to white
5)
Rapid removal nameplates
6)
LED Icons for the hearing impaired to show calls made, answered, and the door release
7)
Door release contacts on the entrance panel or through separate relays
8)
Poly-carbonate finish to resist corrosion in harsh environments or metal finish for a sleek look
9)
Sensitive touch alphanumeric keypad
10)
USB port uploading
11)
Power: 24VDC 650mA
5.
Vandalcom vandal-resistant entrance panel:
a.
Feature Highlights:
1)
Vandal-resistant construction with 2 layers of stainless steel and reinforced push buttons
2)
Push button or Digital directory available in modular form
3)
Surface and Flush mount options
4)
Able to integrate access control keypads, proxy readers Fully customizable for any application
5)
Silver or dark gray color frame options
6)
Audio or Audio / Video versions
7)
Power: 24VDC 650mA
6.
Roma traditional style entrance panel:
a.
Feature Highlights:
1)
Distinguished by the application of high-quality materials such as brass 3 mm thick watchmaking brass plates
2)
Optional Anthracite PVD treatment
3)
Push button configuration from 1-36 buttons
4)
Comes with flush mount back box
5)
Power: 24VDC 650mA
 
** NOTE TO SPECIFIER ** Select the Audio Station(s) or Video Monitor Station(s) options required from the following two paragraphs and delete those not required.
** NOTE TO SPECIFIER ** The Comelit Multi-Tenant Series 2-Wire System is available with several audio station styles and functions. Select the Audio Station required and delete those that are not required.
 
C.
Audio Station:
1.
Easycom Hands-Free Audio inside station:
a.
Feature Highlights:
1)
Italian design
2)
Hands free communication
3)
Surface mount
4)
Ability to do all page intercom
5)
Available in two finishing colors: black and white
6)
Door release capability
7)
Customizable push buttons
8)
Power: 24VDC 650mA
2.
Style Handset version audio only inside station:
a.
Feature Highlights:
1)
Contemporary design
2)
Optional push-buttons for intercom ability
3)
Door release ability
4)
Multiple faceplate color options to match your deicor.
5)
Basic or elegant versions available
6)
Power: 24VDC 650mA
 
** NOTE TO SPECIFIER ** The Comelit Multi-Tenant Series 2-Wire System is available with several video monitor styles and functions. Select the Audio Station required and delete those that are not required.
 
D.
Video Monitor:
1.
Mini Handset video monitor:
a.
Feature Highlights:
1)
Works in a 2 wire bus system
2)
Door entry monitor with handset and 4.3 inch 16/9 display
3)
Commands with "sensitive touch" technology featuring LED backlighting
4)
Audio, ringtone, color, brightness and contrast adjustment and privacy function
5)
Available in White and Black (Deluxe) versions
6)
Surface-or desk base-mounted installation with accessories
7)
Dimensions: 6.8 inches by 6.3 inches by 0.8 inch (173 mm by 160 mm by 20 mm).
8)
Power: 24VDC 650mA
2.
Mini: Handsfree:
a.
Feature Highlights:
1)
Works in a 2 wire bus line system
2)
Door entry monitor with handset and 4.3 inch 16/9 display
3)
Commands with "sensitive touch" technology featuring LED backlighting
4)
Wall-mounted installation
5)
Version for SBTOP 2-wire system
6)
Contrast, brightness and ringtone volume adjustment and privacy control
7)
Dimensions: 4.5 inches by 6.4 inches by 0.9 inch (115 mm by 160 mm by 22 mm).
8)
Power: 24VDC 650mA
3.
Icona Standard Video Monitor inside station:
a.
Feature Highlights:
1)
Full-duplex hands-free door entry monitor with 4.3 inch 16/9 touch- screen color display
2)
Commands with "Sensitive touch" technology, LED backlighting and "Swipe" technology
3)
Has hidden buttons for secondary actions which are available when you swipe your finger over that region
4)
Semi flush-mounted, wall-mounted and desk base installation Version for SBTOP 2-wire and digital ViP system
5)
Contrast, brightness and ringtone volume adjustment and privacy control
6)
Dimensions: 5.6 inches by 5.7 inches by 0.5 inch (142 mm by 145.5 mm by 12 mm).
7)
Power: 24VDC 650mA
4.
Planux Lux Video monitor:
a.
Feature Highlights:
1)
Works in 2 wire bus line system
2)
High-end German glass surface finish with sensitive touch technology
3)
Must have full features of communication with audio and video from the entrance panel
4)
Must have an on board menu system to change configurations
5)
Comes in white or black color
a)
6)Dimensions456087875HJHarry Johnson456087875-951721054Need size:
1)
Power: 24VDC 650mA
5.
Maxi 7 inch Video monitor inside station:
a.
Feature Highlights:
1)
Full-duplex hands-free door entry monitor with 7 inch touch-screen color display
2)
Commands with "Sensitive touch" technology, LED backlighting and "Swipe" technology
3)
Semi flush-mounted, wall-mounted and desk base installation Version for SBTOP 2-wire and digital ViP system
4)
Works in a 2 wire bus line system
5)
Dimensions: 8.8 inches by 4.9 inches by .5 inch (223 mm by 124 mm by 12 mm).
6)
Contrast, brightness and ringtone volume adjustment and privacy control
7)
Power: 24VDC 650mA
2.3
IP STYLE MULTI-USER AUDIO/VIDEO DOOR ENTRY SYSTEMS
 
** NOTE TO SPECIFIER ** The IP Door Entry System system is can answer video entry phone calls from a smartphone/tablet answering from a pc/mac virtual monitor. In the VIP system, all devices are connected to a LAN (specific or shared), from the external unit to the furthest internal unit. In comparison with traditional analogue video entry technology, the network using digital protocol allows easier system configuration without laborious or unusual procedures, even in the case of updates, which become extremely flexible and convenient. Installation, commissioning and reconfiguration can be carried out easily, in complete safety, while the network is enabled.
 
A.
Multi-Tenant Series IP Style Wireless System:
1.
Feature Highlights:
a.
Follows standard Network IP wiring RJ45
b.
Able to be used in dedicated networks or Shared networks
c.
Unlimited entrance panels and users on the system
d.
Able to answer Audio or video entry calls from a monitor, smartphone, PC software, or tablet.
e.
Network uses digital proprietary protocol, but can also be modulated to standard SIP and H.264 for Video
f.
Optional features include network relays, video output modules, video input from H.264 IP cameras
g.
Has the ability for a video call log server to record all activity from the entrance panels and save it on a log with time and date stamp for the visitor, the duration of the call and who they called and if they let them in the building
h.
All system configuration functions can be implemented remotely via the Internet.
i.
All devices can be configured and managed remotely including updates in firmware
2.
System: Provide the System indicated on the Drawings. Provide complete with the entrance panels, audio stations, video monitors and functions specified. Include relays, door strikes and any optional modules required to support the equipment selected.
 
** NOTE TO SPECIFIER ** The Comelit Multi-Tenant IP Style Wireless System is available with several entrance panel styles and functions. Select the Door Entry, Audio Station and Video Monitor equipment required from the following paragraphs and delete those not required.
 
B.
Entrance Panel:
1.
316 Touch Screen Entrance panel:
a.
Feature Highlights:
1)
Surface finish: Polished mirror finish at the top and brushed finish at the bottom.
2)
8 inch backlit color HD touch screen display
3)
Complete with motion sensor to increase the brightness of the display when visitor approaches the entrance panel. Attractive and intuitive fully graphic user interface
4)
4 different call modes (name search, Direct dial, alphabetic entry button and push button)
5)
Able to display up to 16 different languages
6)
Allows for custom pictures on the welcome screen
7)
Able to display a map of the facility when a tenant is called
8)
Add an extension module with the same finish and style for use with third party access control systems
9)
Power: 24VDC 650mA
2.
316 Sense Capacitive touch digital entrance panel:
a.
Feature Highlights:
1)
Audio/video external unit in AISI 316 stainless steel finish
2)
Two surface finishes: polished (mirror) finish at the top and brushed finish at the bottom
3)
Backlit 128x64 pixel graphic display
4)
Alphanumeric keypad made using exclusive "sense" technology: the metal surface itself is touch-sensitive
5)
Able to press the buttons with gloves on
6)
Keys with Braille characters
7)
Voice messages and visual indications for hearing aid users via icons on the display
8)
Power: 24VDC 650mA
3.
316 Analog push button style entrance panels:
a.
Feature Highlights:
1)
Audio and audio/video external unit
2)
AISI 316 stainless steel
3)
Call buttons featuring exclusive "Sensitive Touch" technology Flush-mounted installation
4)
Works in a full IP environment
5)
Available in versions with 1 to 12 push buttons
6)
IK08 protection rating
7)
Voice messages, LED indications and graphic icons for hearing aid users
8)
Nameplates can be applied individually and replaced from the front when the external unit has already been installed.
9)
Power: 24VDC 650mA
4.
IKall entrance panels:
a.
Feature Highlights:
1)
Modular sizes from 1-50 push buttons to digital directories
2)
Both surface or flush mount options
3)
Large customizable nameplates
4)
Able to change the back light from blue to white
5)
Rapid removal nameplates
6)
LED Icons for the hearing impaired to show calls made, answered, and the door release
7)
Door release contacts on the entrance panel or through separate relays
8)
Poly-carbonate finish to resist corrosion in harsh environments or metal finish for a sleek look
9)
Sensitive touch alphanumeric keypad
10)
USB port uploading
11)
Power: 24VDC 650mA
5.
Vandalcom vandal-resistant entrance panel:
a.
Feature Highlights:
1)
Vandal-resistant construction with 2 layers of stainless steel and reinforced push buttons
2)
Push button or Digital directory available in modular form
3)
Surface and Flush mount options
4)
Able to integrate access control keypads, proxy readers Fully customizable for any application
5)
Silver or dark gray color frame options
6)
Audio or Audio / Video versions
7)
Power: 24VDC 650mA
 
** NOTE TO SPECIFIER ** Select the Audio Station(s) or Video Monitor Station(s) options required from the following two paragraphs and delete those not required.
** NOTE TO SPECIFIER ** The Comelit Multi-Tenant Series 2-Wire System is available with several audio station styles and functions. Select the Audio Station required and delete those that are not required.
 
C.
Audio Station:
1.
Easycom Hands-Free Audio inside station:
a.
Feature Highlights:
1)
Italian design
2)
Hands free communication
3)
Surface mount
4)
Ability to do all page intercom
5)
Available in two finishing colors: black and white
6)
Door release capability
7)
Customizable push buttons
8)
Power: 24VDC456087876650mA456087876HJHarry Johnson456087876-951720996POE is insufficient. Power requirement need to be specified for the electrical engineer to design and provide the proper service.
 
** NOTE TO SPECIFIER ** The Comelit Multi-Tenant Series 2-Wire System is available with several video monitor styles and functions. Select the Audio Station required and delete those that are not required.
 
D.
Video Monitor:
1.
Icona Standard Video Monitor inside station:
a.
Feature Highlights:
1)
Full-duplex hands-free door entry monitor with 4.3 inch 16/9 touch- screen color display
2)
Commands with "Sensitive touch" technology, LED backlighting and "Swipe" technology
3)
Has hidden buttons for secondary actions which are available when you swipe your finger over that region
4)
Semi flush-mounted, wall-mounted and desk base installation Version for SBTOP 2-wire and digital ViP system
5)
Contrast, brightness and ringtone volume adjustment and privacy control
6)
Dimensions: 5.6 inches by 5.7 inches by 0.5 inch (142 mm by 145.5 mm by 12 mm).
7)
Power: 24VDC 650mA
2.
Planux Lux Video monitor:
a.
Feature Highlights:
1)
Works in 2 wire bus line system
2)
High-end German glass surface finish with sensitive touch technology
3)
Must have full features of communication with audio and video from the entrance panel
4)
Must have an on board menu system to change configurations
5)
Comes in white or black color
a)
6)Dimensions456087877HJHarry Johnson456087877-951720994Need size:
1)
Power: 24VDC 650mA
3.
Maxi 7 inch Video monitor inside station:
a.
Feature Highlights:
1)
Full-duplex hands-free door entry monitor with 7 inch touch-screen color display
2)
Commands with "Sensitive touch" technology, LED backlighting and "Swipe" technology
3)
Semi flush-mounted, wall-mounted and desk base installation Version for SBTOP 2-wire and digital ViP system
4)
Works in a 2 wire bus line system
5)
Dimensions: 8.8 inches by 4.9 inches by .5 inch (223 mm by 124 mm by 12 mm).
6)
Contrast, brightness and ringtone volume adjustment and privacy control
7)
Power: 24VDC 650mA
4.
Mobile APP remote station
a.
Feature highlights
1)
Free App available from Apple iTunes Store for Apple or Google Play store for Android
2)
App able to provide full features of a monitor such as audio and video communication with door release and secondary relay releases
3)
Ability to use the app as a master monitor or a slave monitor
4)
Ability to communicate from app to app with an intercom call
5)
Ability to record and save video from the entrance panel on the phone directly
5.
CPS/Concierge Desk Mount Station:
a.
Feature Highlights:
1)
Work only in an IP/POE system
2)
Has a 4.3 inch touch-screen display
3)
Allows for audio/video communication between the entrance panel and this station
4)
Allows for door release and other secondary releases such as gate operators and elevator control
5)
Available in Gray color only
6)
Has Day/Night mode, which allows for interception of call from entrance panel or direct call through when initiated.
7)
Desk base-mounted installation
8)
Has the ability to connect two users together in an intercom fashion
9)
Dimensions: 7.6 inch by 8.8 inch by 2.6 inch (193 mm by 224 mm by 66mm)
10)
Power: Standard POE
6.
Software monitor
a.
Feature highlights
1)
Able to be used on a PC or a MAC.
2)
Able to communicate to entrance panels on the same system in the same network
3)
Loaded on a USB stick which acts as the registration and must be present in the computer for standard use
4)
Software must be used with speakers and a microphone through the computer for audio and video communication
5)
Able to be used as a master station or slave monitor
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine areas to receive multi-tenant door entry system.
B.
If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Do not begin installation until unacceptable conditions are corrected.
3.2
PREPARATION
A.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
Verify the following compliance before starting installation.
1.
All monitor units, except for the entrance stations, are designed for indoor use only. Do not use outdoors.
2.
In areas where broadcasting station antennas are close by, IP intercom system may be affected by radio frequency interference.
3.
Keep the intercom wires at least 1 foot (30 cm) away from strong electrical wiring (AC 100-240 V) including, in particular, wiring for inverter electrical appliances. Noise and malfunction could result.
4.
Keep the unit more than 3.3 feet (1 m) away from radio or TV set.
5.
If a strong light shines on the main unit screen, the picture will turn white or only silhouettes will be visible.
6.
Other manufacturer's devices (such as sensor, detectors, door releases) used with this system, comply with the manufacturer's installation requirements.
7.
LCD panel is manufactured with very high precision techniques, inevitably will have a very small portion of its picture elements always lit or not lit at all. This is not considered a unit malfunction. Please be aware of this in advance.
8.
Sensor of an entrance station (Integrated type) may activate due to moving shadows or moving tree branches, etc. and cause a message to display.
3.3
INSTALLATION
A.
Install Multi-Tenant door entry system in accordance with manufacturer's instructions at locations indicated on the Drawings.
B.
Mount equipment plumb, level, square, and secure. For video entrance stations and video door stations, comply with manufacturer's design requirements to provide optimum picture quality of station monitoring.
3.4
SET-UP AND ADJUSTING
A.
Adjust integrated security and communication system for proper operation in accordance with manufacturer's instructions.
3.5
DEMONSTRATION AND TRAINING
A.
Demonstration:
1.
Demonstrate that integrated security and communication system functions properly.
2.
Perform demonstration at final system inspection by qualified representative of manufacturer.
B.
Instruction and Training:
1.
Provide instruction and training of Owner's personnel as required for operation of integrated security and communication system.
2.
Provide hands-on demonstration of operation of system components and complete system, including user-level program changes and functions.
3.
Provide instruction and training by qualified representative of manufacturer.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.7
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION