Download SECTION 32 14 00 BRICK PAVERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 32 14 00
BRICK PAVERS
 
 
Copyright 2013 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Endicott Clay Products Co.; unit pavers; brick pavers.
This section is based on the products of Endicott Clay Products Co.; which is located at:
57120 707th Rd.
Endicott, NE 68350
Phone: 402-729-3315
Fax: 402-729-5804
Email: Endicott@endicott.com
Web Site: www.endicott.com
Endicott Clay Products Co/Endicott Tile LLC is a manufacturer of quality Face Brick, Pavers, Tile and Thin Brick for the residential and commercial markets. They also hand-craft brick murals. All products are distributed nationally through a network of dealers and distributors. Products meet or exceed all ASTM and Tile Council of North America specifications.
Paving the way - nationally recognized for their aesthetic beauty and unmatched elegance, Endicott's complete line of brick pavers gracefully enhance any landscape setting. Available in authentic ironspot colors, these pavers coordinate perfectly with Endicott's extensive array of face brick, thin brick, tile and pool coping units. Inherently superior density and compressive strength characteristics combine with Endicott's commitment to quality, to assure a paver product that is unsurpassed. These pavers exhibit an excellent track record of in-place performance. Laboratory tests document the superior quality of these units for dimensional stability and durability.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Pedestrian/light vehicular pavers.
B.
Heavy vehicular pavers.
C.
Relieved edge pavers.
D.
Relieved edge and lugged pavers.
E.
Danish hand mould pavers.
F.
Paver step treads.
G.
Permeable pavers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 32 13 16.23 - Stamped Concrete Paving.
B.
Section 32 10 00 - Bases, Ballasts, and Paving.
C.
Section 09 63 40 - Stone Flooring.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International, Inc. (ASTM):
1.
ASTM C 902 - Standard Specification for Pedestrian and Light Traffic Paving Brick.
2.
ASTM C 1272 - Standard Specification for Heavy Vehicular Paving Brick.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Cleaning methods.
C.
Verification Samples: For each product and finish specified, two full-size samples representing actual products, colors and textures.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten years experience.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a completely assembled, typical wall areas installed with related accessories, in composite configurations designed to fulfill the performance criteria, and representative of the design as shown on the Drawings.
1.
Locate mock-up in location as directed by the Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
 
** NOTE TO SPECIFIER ** Delete one of the two following options.
 
3.
Mock-up area may become part of finished work.
4.
Mock-up area may not become part of finished work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Manufacturer's Standard Material Warranty: At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Endicott Clay Products Co., which is located at: 57120 707th Rd. ; Endicott, NE 68350; Tel: 402-729-3315; Fax: 402-729-5804; Email: request info (endicott@endicott.com); Web: www.endicott.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
PEDESTRIAN/LIGHT VEHICULAR PAVERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Pedestrian/Light Vehicular Pavers: Nominal 4 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 4 x 8 x 1-1/4 inches (102 x 203 x 32 mm).
2.
Actual Product Size: 4 x 8 x 2-1/4 inches (102 x 203 x 57 mm).
3.
Actual Product Size: 3-5/8 x 7-5/8 x 1-1/4 inches (102 x 203 x 32 mm).
4.
Actual Product Size: 3-5/8 x 7-5/8 x 2-1/4 inches (102 x 203 x 57 mm).
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
5.
Compliance: ASTM C 902, Class SX, Type 1.
6.
Compliance: ASTM C 1272, Type R, application PS.
7.
Compliance: ASTM C 1272, Type R, application PX.
8.
Compliance: ASTM C 1272, Type F, application PS.
9.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
10.
Color: Rose Blend.
11.
Color: Red Blend.
12.
Color: Burgundy Blend.
13.
Color: Bordeaux Blend.
14.
Color: Copper Canyon.
15.
Color: Coppertone.
16.
Color: Medium Ironspot No. 77.
17.
Color: Medium Ironspot No. 46.
18.
Color: Dark Ironspot.
19.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Paver spacers eliminate your chipping problems. Some landscape architects, building owners and home owners prefer the aesthetic appearance of chamfered pavers, while others prefer the look of square edge pavers. Yet, no one willingly accepts the unsightly chippage that can develop. Endicott Clay Products Co. has addressed this issue with the development of our unique Paver Spacers. They create and assure the needed spacing between units (to accommodate jointing sand), yet allow the crisp appearance of square edge pavers. Delete options for patterns not required.
 
20.
Pattern: Herringbone 90 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
21.
Pattern: Herringbone 45 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
22.
Pattern: Running Bond Pattern 10 ' T' spacers/sf; including perimeter spacers.
23.
Pattern: Basket Weave Pattern 7.5 ' T' spacers/sf and 1.5 ' +' spacers/sf; including perimeter spacers.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Pedestrian/Light Vehicular Pavers: Nominal 8 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 8 x 8 x 2-1/4 inches (203 x 203 x 57 mm).
2.
Actual Product Size: 7-5/8 x 7-5/8 x 2-1/4 inches (194 x 194 x 57 mm).
3.
Actual Product Size: 7-5/8 x 7-5/8 x 1-1/4 inches (194 x 194 x 32 mm).
a.
Surface Texture: Finished on five sides, one 8 x 8 inch face unfinished.
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
4.
Compliance: ASTM C 902, Class SX, Type 1.
5.
Compliance: ASTM C 1272, Type R, application PS.
6.
Compliance: ASTM C 1272, Type R, application PX.
7.
Compliance: ASTM C 1272, Type F, application PS.
8.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
9.
Color: Rose Blend.
10.
Color: Red Blend.
11.
Color: Burgundy Blend.
12.
Color: Bordeaux Blend.
13.
Color: Copper Canyon.
14.
Color: Coppertone.
15.
Color: Medium Ironspot No. 77.
16.
Color: Medium Ironspot No. 46.
17.
Color: Dark Ironspot.
18.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Paver spacers eliminate your chipping problems. Some landscape architects, building owners and home owners prefer the aesthetic appearance of chamfered pavers, while others prefer the look of square edge pavers. Yet, no one willingly accepts the unsightly chippage that oft time develops. Endicott Clay Products Co. has addressed this issue with the development of our unique Paver Spacers. They create and assure the needed spacing between units (to accommodate jointing sand), yet allow the crisp appearance of square edge pavers. Delete options for patterns not required.
 
19.
Pattern: Herringbone 90 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
20.
Pattern: Herringbone 45 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
21.
Pattern: Running Bond Pattern 10 ' T' spacers/sf; including perimeter spacers.
22.
Pattern: Basket Weave Pattern 7.5 ' T' spacers/sf and 1.5 ' +' spacers/sf; including perimeter spacers.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Pedestrian/Light Vehicular Pavers: Nominal 4 inch x 12 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 4 x 12 x 2-1/4 inches (102 x 305 x 57 mm).
2.
Actual Product Size: 3-5/8 x 11-5/8 x 2-1/4 inches (92 x 295 x 57 mm).
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
3.
Compliance: ASTM C 902, Class SX, Type 1.
4.
Compliance: ASTM C 1272, Type R, application PS.
5.
Compliance: ASTM C 1272, Type R, application PX.
6.
Compliance: ASTM C 1272, Type F, application PS.
7.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
8.
Color: Rose Blend.
9.
Color: Red Blend.
10.
Color: Burgundy Blend.
11.
Color: Bordeaux Blend.
12.
Color: Copper Canyon.
13.
Color: Coppertone.
14.
Color: Medium Ironspot No. 77.
15.
Color: Medium Ironspot No. 46.
16.
Color: Dark Ironspot.
17.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Paver spacers eliminate your chipping problems. Some landscape architects, building owners and home owners prefer the aesthetic appearance of chamfered pavers, while others prefer the look of square edge pavers. Yet, no one willingly accepts the unsightly chippage that oft time develops. Endicott Clay Products Co. has addressed this issue with the development of our unique Paver Spacers. They create and assure the needed spacing between units (to accommodate jointing sand), yet allow the crisp appearance of square edge pavers. Delete options for patterns not required.
 
18.
Pattern: Herringbone 90 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
19.
Pattern: Herringbone 45 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
20.
Pattern: Running Bond Pattern 10 ' T' spacers/sf; including perimeter spacers.
21.
Pattern: Basket Weave Pattern 7.5 ' T' spacers/sf and 1.5 ' +' spacers/sf; including perimeter spacers.
 
** NOTE TO SPECIFIER ** 2-1/4 inch thick pavers can be used in Heavy Vehicular applications if set over a rigid (concrete or bituminous) base. Delete if not required.
 
2.3
HEAVY VEHICULAR PAVERS
A.
Heavy Vehicular Pavers: Nominal 4 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
1.
Actual Product Size: 4 x 8 x 2-5/8 inches (102 x 203 x 67 mm).
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
2.
Compliance: ASTM C 902, Class SX, Type 1.
3.
Compliance: ASTM C 1272, Type R, application PS.
4.
Compliance: ASTM C 1272, Type R, application PX.
5.
Compliance: ASTM C 1272, Type F, application PS.
6.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
7.
Color: Rose Blend.
8.
Color: Red Blend.
9.
Color: Burgundy Blend.
10.
Color: Bordeaux Blend.
11.
Color: Copper Canyon.
12.
Color: Coppertone.
13.
Color: Medium Ironspot No. 77.
14.
Color: Medium Ironspot No. 46.
15.
Color: Dark Ironspot.
16.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
17.
Pattern: Herringbone 90 degree Pattern 10 ' T' spacers/sf.
18.
Pattern: Herringbone 45 degree Pattern 10 ' T' spacers/sf.
19.
Pattern: Running Bond Pattern 10 ' T' spacers/sf.
20.
Pattern: Basket Weave Pattern 7.5 ' T' spacers/sf and 1.5 ' +' spacers/sf.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
RELIEVED EDGE PAVERS
A.
Relieved Edge Pavers: Nominal 4 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 4 x 8 x 2-1/4 inches (102 x 203 x 57 mm).
2.
Actual Product Size: 4 x 8 x 2-5/8 inches (102 x 203 x 67 mm).
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
3.
Compliance: ASTM C 902, Class SX, Type 1.
4.
Compliance: ASTM C 1272, Type R, application PS.
5.
Compliance: ASTM C 1272, Type R, application PX.
6.
Compliance: ASTM C 1272, Type F, application PS.
7.
Compliance: ASTM C 1272, Type F, application PX.
8.
Relieved Edges: 1/8 inch x 1/8 inch.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
9.
Color: Rose Blend.
10.
Color: Red Blend.
11.
Color: Burgundy Blend.
12.
Color: Bordeaux Blend.
13.
Color: Copper Canyon.
14.
Color: Coppertone.
15.
Color: Medium Ironspot No. 77.
16.
Color: Medium Ironspot No. 46.
17.
Color: Dark Ironspot.
18.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Chippage on the edges and corners of square edge pavers in segmental paving installations is an all-too-frequent occurrence. Chippage occurs when the pavers are allowed to move (rotate) against each other. This is due to failure to properly compact the base and setting bed, to properly space the pavers and to properly fill (and maintain) the joints with jointing sand. Design manuals typically call for 1/16 inch to 1/8 inch spacing between the paver units. Thus, the oft-used terms "hand tight" and "butt joint" are misnomers. Chamfered and lugged pavers were developed to eliminate these chippage problems - chamfers keep the edges and corners from coming into contact and lugs create the needed spacing or separation to accommodate jointing sand. It's the spacing and jointing sand that develops the "interlock" mechanism, which allows segmental paving systems to function. Delete options for patterns not required.
 
19.
Pattern: Herringbone 90 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
20.
Pattern: Herringbone 45 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
21.
Pattern: Running Bond Pattern 10 ' T' spacers/sf; including perimeter spacers.
22.
Pattern: Basket Weave Pattern 7.5 ' T' spacers/sf and 1.5 ' +' spacers/sf; including perimeter spacers.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
RELIEVED EDGE AND LUGGED PAVERS
A.
Relieved Edge/Lugged Pavers: Nominal 4 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 4 x 8 x 2-1/4 inches (102 x 203 x 57 mm).
a.
Lugs: 1/8 inch (3 mm).
2.
Actual Product Size: 4 x 8 x 2-1/4 inches (102 x 203 x 57 mm).
a.
Lugs: 1/4 inch (6 mm).
3.
Actual Product Size: 4 x 8 x 2-5/8 inches (102 x 203 x 67 mm).
a.
Lugs: 1/8 inch (3 mm).
4.
Actual Product Size: 4 x 8 x 2-5/8 inches (102 x 203 x 67 mm).
a.
Lugs: 1/4 inch (6 mm).
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
5.
Compliance: ASTM C 902, Class SX, Type 1.
6.
Compliance: ASTM C 1272, Type R, application PS.
7.
Compliance: ASTM C 1272, Type R, application PX.
8.
Compliance: ASTM C 1272, Type F, application PS.
9.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
10.
Color: Rose Blend.
11.
Color: Red Blend.
12.
Color: Burgundy Blend.
13.
Color: Bordeaux Blend.
14.
Color: Copper Canyon.
15.
Color: Coppertone.
16.
Color: Medium Ironspot No. 77.
17.
Color: Medium Ironspot No. 46.
18.
Color: Dark Ironspot.
19.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
HANDICAP DETECTABLE WARNING PAVERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Handicap Detectable Warning Pavers: Nominal 4 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 4 x 8 x 1-1/4 inches (102 x 203 x 32 mm).
2.
Actual Product Size: 4 x 8 x 2-1/4 inches (102 x 203 x 57 mm).
3.
Actual Product Size: 3-5/8 x 7-5/8 x 1-1/4 inches (92 x 194 x 32 mm).
4.
Actual Product Size: 3-5/8 x 7-5/8 x 2-1/4 inches (92 x 194 x 57 mm).
5.
Surface Protrusions: 8 raised protrusions per paver unit; 0.2 inches (5 mm) in height, tapering from 0.9 inches (23 mm) at the base to 0.75 inches (19 mm).
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
6.
Compliance: ASTM C 902, Class SX, Type 1.
7.
Compliance: ASTM C 1272, Type R, application PS.
8.
Compliance: ASTM C 1272, Type R, application PX.
9.
Compliance: ASTM C 1272, Type F, application PS.
10.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
11.
Color: Rose Blend.
12.
Color: Red Blend.
13.
Color: Burgundy Blend.
14.
Color: Bordeaux Blend.
15.
Color: Copper Canyon.
16.
Color: Coppertone.
17.
Color: Medium Ironspot No. 77.
18.
Color: Medium Ironspot No. 46.
19.
Color: Dark Ironspot.
20.
Color: Manganese Ironspot.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
21.
Pattern: Herringbone 90 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
22.
Pattern: Herringbone 45 degree Pattern 10 ' T' spacers/sf; including perimeter spacers.
23.
Pattern: Running Bond Pattern 10 ' T' spacers/sf; including perimeter spacers.
24.
Pattern: Basket Weave Pattern 7.5 ' T' spacers/sf and 1.5 ' +' spacers/sf; including perimeter spacers.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
DANISH HAND MOULD PAVERS
A.
Danish Hand Mould Pavers: Nominal 4 inch x 8 inch brick pavers with wirecut surface texture as manufactured by Endicott Clay Products Co.
1.
Actual Product Size: 3-5/8 x 7-5/8 x 2-5/8 inches (92 x 194 x 67 mm).
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
2.
Color: Coppertone.
3.
Color: Medium Ironspot No. 77.
4.
Color: Medium Ironspot No. 46.
5.
Color: Dark Ironspot.
6.
Color: Manganese Ironspot.
7.
Compliance: ASTM C 902, Class SX, Type 1.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
8.
Pattern: Herringbone 90 degrees.
9.
Pattern: Herringbone 45 degrees.
10.
Pattern: Running Bond Pattern.
11.
Pattern: Basket Weave Pattern.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.8
PAVER STEP TREADS
A.
Paver Step Treads: Brick paver step treads with wirecut surface texture as manufactured by Endicott Clay Products Co.
 
** NOTE TO SPECIFIER ** Delete options for products not required.
 
1.
Actual Product Size: 11-5/8 x 3-5/8 x 2-1/4 inches (295 x 92 x 57 mm).
2.
Actual Product Size: 7-5/8 x 7-5/8 x 2-1/4 inches (194 x 194 x 57 mm).
3.
Radiused Edges: 1/2 inch (12 mm) radius on two adjacent 3-5/8 inch (92 mm) edges.
 
** NOTE TO SPECIFIER ** Delete options for compliance not required.
 
4.
Compliance: ASTM C 902, Class SX, Type 1.
5.
Compliance: ASTM C 1272, Type R, application PS.
6.
Compliance: ASTM C 1272, Type R, application PX.
7.
Compliance: ASTM C 1272, Type F, application PS.
8.
Compliance: ASTM C 1272, Type F, application PX.
 
** NOTE TO SPECIFIER ** Delete options for patterns not required.
 
9.
Color: Rose Blend.
10.
Color: Red Blend.
11.
Color: Burgundy Blend.
12.
Color: Bordeaux Blend.
13.
Color: Copper Canyon.
14.
Color: Coppertone.
15.
Color: Medium Ironspot No. 77.
16.
Color: Medium Ironspot No. 46.
17.
Color: Dark Ironspot.
18.
Color: Manganese Ironspot.
2.9
PERMEABLE PAVERS
A.
.
1.
.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install pavers accordance with manufacturer's instructions and in proper relationship with adjacent construction.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION