Customize this spec with SpecWizard
Download SECTION 32 31 00 VERTICAL PIVOT GATE SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 32 31 00
VERTICAL PIVOT GATE SYSTEMS
 
 
Copyright 2015 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ideal Mfg., Inc.; vertical pivot gate systems.
This section is based on the products of Ideal Mfg., Inc., which is located at:
2011 Harnish Blvd.
Billings, MT 59101
Toll Free Tel: 800-523-3888
Tel: 406-656-4360
Fax: 406-656-4363
Email: request info (info@tiltaway.com)
Web: www.tiltaway.com
[ Click Here ] for additional information.
Only seven moving parts are designed into each Tilt-A-Way vertical pivot gate ensuring low maintenance - a statement others cannot make. Twin barriers up to 50 feet in length and 9 feet in height have proven themselves in winds exceeding 100 mph and in extreme surface temperatures. Each Tilt-A-Way vertical pivot gate is backed by the industries finest 3-year limited warranty. Our satisfaction guaranteed policy ensures that your Tilt-A-Way vertical pivot gate will provide the highest value for your application entry after entry and year after year. In fact, we are so confident in our quality assurance program that we also offer a six month return policy if you are not completely satisfied.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Select options required. Delete types not required.
 
A.
Vertical pivot gate systems including gates and hydraulic operators as follows:
1.
Standard operator (Model HYJD-B).
2.
Extended operator (Model HYJD-BE).
3.
Standard operator (Model HYJD-DC-25).
4.
Extended operator (Model HYJD-DC-25E).
5.
High security (Model DCM).
6.
Crash rated (Model PSB-K12 (M-50)).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Division 03 - Concrete.
B.
Section 32 31 23 - Plastic Fences and Gates.
C.
Division 16 - Electrical.
D.
Division 16 - Access Control.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM F2656 Standard Test Method for Vehicle Crash Testing of Perimeter Barriers.
B.
Underwriters Laboratories (UL):
1.
UL-325 - Standard for Door, Drapery, Gate, Louver, and Window Operators and Systems.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's literature for gate and operator and each manufactured accessory to be provided for Project. Include the following:
1.
Wiring diagrams for gate operator.
2.
Maintenance data, operators and parts manuals.
C.
Shop Drawings: Show location of vertical pivot gates system in relation with adjacent fencing and paving by others, details of installation, hardware locations, and accessories.
1.
Show unsecured side and secured side.
2.
Show plan view, operator housing dimensions, gate height above ground, overall height, gate length, overall width, and foundation dimensions.
3.
Show foundation details, frost line, mounting details, and clearances.
 
** NOTE TO SPECIFIER ** Select clearance based on project conditions. Delete options not required.
 
4.
Clearance between top of foundation and bottom of gate barrier:
a.
Typical Clearance: 3-3/4 inches (95.25 mm).
b.
Reverse Edge Clearance: 2-1/4 inches (57.15 mm).
c.
Sloping Roadway Clearance: In accordance with manufacturer's recommendations.
D.
Templates: Provide templates and diagrams to fabricators and installers of adjacent work for field coordination with concrete work, installation of anchor bolts, building services, and adjacent construction.
E.
Certificates: Provide certification on manufacturer's letterhead that installed system complies with specified requirements.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: Firm approved by manufacturer or with minimum five years successful experience installing vertical pivot gates similar to the scope and complexity required for this project.
B.
Pre-installation Conference: Conduct meeting at site prior to commencing work related to vertical pivot gate system installation.
1.
Require attendance of all trades directly involved in vertical pivot gate installation.
2.
Review site conditions, procedures, and coordination required with related work.
 
** NOTE TO SPECIFIER **Include a mock-up if the project size or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide completely assembled mock-up of each type of gate, representative of the design as shown on the Drawings.
1.
Locate full size mock-up in location as directed by the Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Remove and reinstall mock-up until approved by the Architect.
4.
Approved mock-up may remain as part of finished work and shall establish the standard for remaining work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
2.
Stack boxes containing trim members flat to prevent sagging.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.7
PROJECT CONDITIONS
A.
Field Measurements: Verify field dimensions and component layout prior to beginning shop drawings or installation.
 
** NOTE TO SPECIFIER ** Delete warranty if not required.
 
1.8
WARRANTY
A.
Warranty: Manufacturer's standard warranty for system and system components against defects in manufacturing or failures that prevent gates from operating as intended.
1.
Warranty Period: Three years from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ideal Mfg., Inc., which is located at: 2011 Harnish Blvd.; Billings, MT 59101; Toll Free Tel: 800-523-3888; Tel: 406-656-4360; Fax: 406-656-4363; Email: request info (info@tiltaway.com); Web: www.tiltaway.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
HYDRAULIC VERTICAL PIVOT GATE SYSTEMS (HYJD-B and HYJD-BE)
 
** NOTE TO SPECIFIER ** Select HYJD-B for gates up to 8 feet. Delete if not required.
 
A.
Subject to compliance with requirements, provide Ideal Mfg., Inc. TILT-A-WAY, HYJD-B:
1.
Hydraulic Power Unit: 1 HP TEFC motor, 1725 RPM, 220 VAC Single Phase Spencer Hydraulic power unit capable of delivering 4 gallons per minute (15.14 liter per minute) at 385 psi (2654 kPa), with external adjustment relief valve and 4-way solenoid operated 3-position manual override valve.
2.
Operation: Minimum 2900 open and close operations per day.
 
** NOTE TO SPECIFIER ** Select power requirements based on components. Standard is 208 / 230 VAC Single Phase. If installation requires 110 volts AC, run a neutral 208 / 230 VAC Single Phase 4 Wire. Delete option not required.
 
a.
Power: 208 / 230 VAC single phase 3 wire.
b.
Power: 110 VAC with a neutral 208 / 230 VAC single phase 4 wire.
c.
Total gate system requires 20-amp service, with no more than 3% drop in voltage, while gate is in operation. Wire size in accordance with local electrical codes.
3.
Electrical System: Oversized rain tight enclosure housing electrical components except limit switches, safety switches, and motor.
a.
Wire: Oil and gasoline resistant.
b.
Overload Protection: Allen Bradley type overload protection relay to protect motor.
c.
Reversing Controller: Manufacturer's standard to operate motor and solenoid valves.
d.
Overrun Delay Timers: Integral to board capable of shutting down system in case motor runs longer than 30 seconds.
e.
Limit Switches: Adjustable snap action style limit switches capable of stopping barrier at each end of travel.
f.
Logic Board: Programmable logic board with manufacturer's full range of available functions.
g.
Dry Contactor: to accommodate access control equipment.
 
** NOTE TO SPECIFIER ** Gates that are a total of 9 feet tall required extended operator model HYJD-BE. Delete if not required.
 
B.
Subject to compliance with requirements, provide Ideal Mfg., Inc. TILT-A-WAY, HYJD-BE:
1.
Hydraulic Power Unit: 1 HP TEFC motor, 1725 RPM, 220 VAC Single Phase Spencer Hydraulic power unit capable of delivering 4 gallons per minute (15.14 liter per minute) at 385 psi (2654 kPa), with external adjustment relief valve and 4-way solenoid operated 3-position manual override valve.
2.
Operation: Minimum 2900 open and close operations per day.
 
** NOTE TO SPECIFIER ** Select power requirements based on components. Standard is 208 / 230 VAC Single Phase. If installation requires 110 volts AC, run a neutral 208 / 230 VAC Single Phase 4 Wire. Delete option not required.
 
a.
Power: 208 / 230 VAC single phase 3 wire.
b.
Power: 110 VAC with a neutral 208 / 230 VAC single phase 4 wire.
c.
Total gate system requires 20-amp service, with no more than 3% drop in voltage, while gate is in operation. Wire size in accordance with local electrical codes.
3.
Electrical System: Oversized rain tight enclosure housing electrical components except limit switches, safety switches, and motor.
a.
Wire: Oil and gasoline resistant.
b.
Overload Protection: Allen Bradley type overload protection relay to protect motor.
c.
Reversing Controller: Manufacturer's standard to operate motor and solenoid valves.
d.
Overrun Delay Timers: Integral to board capable of shutting down system in case motor runs longer than 30 seconds.
e.
Limit Switches: Adjustable snap action style limit switches capable of stopping barrier at each end of travel.
f.
Logic Board: Programmable logic board with manufacturer's full range of available functions.
g.
Dry Contactor: to accommodate access control equipment.
2.3
HYDRAULIC VERTICAL PIVOT GATE SYSTEMS (HYJD-DC-25 and HYJD-DC-25E)
 
** ** NOTE TO SPECIFIER ** Select HYJD-DC-25 for gates up to 8 feet. Delete if not required.
 
A.
Subject to compliance with requirements, provide the following model:
1.
Ideal Mfg., Inc. TILT-A-WAY, HYJD-DC-25.
a.
Hydraulic Power Unit: 1 HP TEFC motor, 1800 RPM, 24 Volt DC Hydraulicset Hydraulic power unit capable of delivering 4 GPM at 1000 PSI, with external adjustment relief valve and 4-way solenoid operated 3-position manual override valve.
1)
Operation: Minimum 2900 open and close operations per day.
 
** NOTE TO SPECIFIER ** Select power requirements based on components. Delete option not required.
 
2)
Power: 110 Volt AC 24 Volt DC battery back up.
3)
Power: 24 Volt DC motor and control board.
4)
Power: 110 Volt AC for battery charger and optional accessories.
5)
Total gate system requires 20-amp service, with no more than 3% drop in voltage, while gate is in operation. Wire size in accordance with local electrical codes.
2.
Electrical System: Oversized rain tight enclosure housing electrical components except limit switches, safety switches, and motor.
a.
Wire: Oil and gasoline resistant.
b.
Overload Protection: Allen Bradley type overload protection relay to protect motor.
c.
Reversing Controller: Manufacturer's standard to operate motor and solenoid valves.
d.
Overrun Delay Timers: Integral to board capable of shutting down system in case motor runs longer than 30 seconds.
e.
Limit Switches: Adjustable snap action style limit switches capable of stopping barrier at each end of travel.
f.
Logic Board: Programmable logic board with manufacturer's full range of available functions.
g.
Dry Contactor: to accommodate all types of access equipment.
 
** NOTE TO SPECIFIER ** Gates that are a total of 9 feet tall require extended operator model HYJD-DC-25E. Delete if not required.
 
B.
Subject to compliance with requirements, provide the following model:
1.
Ideal Mfg., Inc. TILT-A-WAY, HYJD-DC-25E.
a.
Hydraulic Power Unit: 1 HP TEFC motor, 1800 RPM, 24 Volt DC Hydraulicset Hydraulic power unit capable of delivering 4 GPM at 1000 PSI, with external adjustment relief valve and 4-way solenoid operated 3-position manual override valve.
1)
Operation: Minimum 2900 open and close operations per day.
 
** NOTE TO SPECIFIER ** Select power requirements based on components. Delete option not required.
 
2)
Power: 110 Volt AC 24 Volt DC battery back up.
3)
Power: 24 Volt DC motor and control board.
4)
Power: 110 Volt AC for battery charger and optional accessories.
5)
Total gate system requires 20-amp service, with no more than 3% drop in voltage, while gate is in operation. Wire size in accordance with local electrical codes.
b.
Electrical System: Oversized rain tight enclosure housing electrical components except limit switches, safety switches, and motor.
c.
Wire: Oil and gasoline resistant.
d.
Overload Protection: Allen Bradley type overload protection relay to protect motor.
e.
Reversing Controller: Manufacturer's standard to operate motor and solenoid valves.
f.
Overrun Delay Timers: Integral to board capable of shutting down system in case motor runs longer than 30 seconds.
g.
Limit Switches: Adjustable snap action style limit switches capable of stopping barrier at each end of travel.
h.
Logic Board: Programmable logic board with manufacturer's full range of available functions.
i.
Dry Contactor: to accommodate all types of access equipment.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
HIGH SECURITY VERTICAL PIVOT GATES
A.
Subject to compliance with requirements, provide the following model including gates, gear operator, and all accessories required for a complete installation:
1.
Ideal Mfg., Inc. Gear Motor Vertical Pivot Gate System, TILT-A-WAY, DCM.
B.
Gear Motor Unit: 1/3 HP 24V DC TENV motor, 1800 RPM, full load amps 13.5, continuous duty, right angle.
1.
Gear Motor: one unit with lubricating fluid, designed to keep the gate locked in the closed position.
2.
Operation: Design system for 100 percent duty cycle.
 
** NOTE TO SPECIFIER ** Select power requirements based on components. Delete option not required.
 
3.
Power: 115 Volt AC 24 Volt DC battery back up.
4.
Power: 24 Volt DC gear motor and control board.
5.
Power: 115 Volt AC for battery charger and optional accessories.
6.
Battery supplied by installer or owner.
7.
Total gate system requires 20-amp minimum service, with no more than 3% drop in voltage, while gate is in operation. Wire size in accordance with local electrical code.
8.
Soft stop on both ends.
9.
Gear Motor will move the barrier from the closed position to open position, and open position to closed position in approximately 10 to 12 seconds each direction.
C.
Gate Actuating System: Number 40 Roller Chain and Sprockets.
1.
Hardened teeth sprocket, adjustable magnetic switch stops on each end of travel.
2.
Gear Motor Fluid: Manufacturer's standard, factory checked, filled, and tested.
D.
Electrical System: Oversized rain tight enclosure housing electrical components except limit switches, safety switches, and motor.
1.
Wire: Oil and gasoline resistant.
2.
Overload Protection: 20-amp fuse to protect motor.
3.
Reversing Controller: Provide as required to operate gear motor.
4.
Magnetic Switches: Adjustable magnetic limit switches capable of stopping barrier at each end of travel.
5.
Dry Contactor: to accommodate all types of access equipment.
6.
Logic Board: Programmable logic board with manufacturer's full range of available functions.
7.
Built in Amp Meter.
8.
Over current protection against entrapment.
9.
Battery Charger.
10.
Cycle Counter.
11.
Built in 7-day programmable timer.
12.
LCD trouble shooting diagnostic screen.
13.
Pre wired for safety, and free exit loop.
14.
Pre wired for photo eye.
15.
Pre wired for radio receiver.
16.
Pre wired for master slave.
17.
Equip with dry contactor to accommodate access control equipment.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
CRASH RATED VERTICAL PIVOT GATES
A.
Subject to compliance with requirements, provide the following model including gate, bollards, hydraulic operator, and all accessories required for complete operation:
1.
Ideal Mfg., Inc. TILT-A-WAY, PSB-K12 with crash resistance of M-50 to ASTM F2656.
B.
Hydraulic Power Unit: 2 HP TEFC motor, 1725 RPM, 220 VAC Single Phase Vickers Hydraulic power unit capable of delivering 4.3 gallons per minute (16.28 liter per minute) at 1000 psi (6894 kPa), with external adjustment relief valve and 4-way solenoid operated 3-position manual override valve.
1.
Minimum 2900 open and close operations per day.
2.
Power: 208 / 220 VAC Single Phase, 4 Wire.
3.
Total gate system requires 20-amp service, with no more than 3% drop in voltage, while gate is in operation. Wire size in accordance with local electrical codes.
C.
Electrical System: Oversized rain tight enclosure housing electrical components except limit switches, safety switches, and motor.
1.
Wire: Oil and gasoline resistant.
2.
Overload Protection: Allen Bradley type overload protection relay to protect motor.
3.
Reversing Controller: Manufacturer's standard to operate motor and solenoid valves.
4.
Overrun Delay Timers: Integral to board capable of shutting down system in case motor runs longer than 30 seconds.
5.
Proximity Switches: Adjustable snap action style limit switches capable of stopping barrier at each end of travel.
6.
Logic Board: Programmable logic board with manufacturer's full range of available functions.
7.
Dry Contactor: to accommodate access control equipment.
2.6
FABRICATION
A.
Gate Height:
 
** NOTE TO SPECIFIER ** Input size if known, otherwise choose as shown on the Drawings. Delete option not required.
 
1.
Height: __ feet - ___ inches (___ mm).
2.
Height: As shown on the Drawings.
B.
Gate Width:
 
** NOTE TO SPECIFIER ** Gate widths from 25 feet wide or up to 50 feet total width for two vertical pivot gate operators are possible with aluminum barriers.
 
1.
Width: __ feet - ___ inches (___ mm).
2.
Width: __ feet - ___ inches (___ mm), total two gates.
3.
Width: As shown on the Drawings.
C.
System Description: Vertical pivot gate system including gates, special hydraulic operator, and accessories as required for complete operational installation.
1.
Safety Devices: Manufacturer's standard including the following features:
a.
Pressure relief valve to avoid crushing obstruction in either direction of travel.
b.
Shut off power device if balance system fails.
2.
Power Failure: Manual bypass system to open or close gate.
3.
Hydraulic pump, motor, and reservoir manufactured as one unit with fluid thermometer and fluid level sight gauge.
4.
Operation: The hydraulic system is designed to keep the gate locked in the closed position, preventing the gate from being lifted open.
5.
Pedestal Frame: Welded construction with removable outer skin of cross break corrosion resistant 0.063 aluminum plate panels, factory finished manufacturers standard gray.
6.
Inspection Door Hardware: Stainless steel continuous hinges and heavy-duty lockable pull down catches to hold inspection door shut.
D.
Gates: Barrier system as shown on the Drawings, designed to resist twist and sway.
1.
Aluminum: Manufacturer's standard aluminum barrier up to 25 feet (7.62 meters) wide opening per gate leaf, nominal 3-1/8 by 2-7/8 inch (79 x 73 mm) diamond 6063-T5 alloy aluminum amplimesh screen fabric welded both sides completely, with sway bracing. Leading member of an aluminum barrier 4" schedule 40 round tube, sway braces 1-1/4 x 1-1/4 x .087 inch (31.75 x 31.75 x 2.2 mm) square tube uprights 2 x 2 x 0.120 inch (50 x 50 x 3 mm) square tube. Sway braces bolted to barrier.
2.
Custom barrier as indicated on Drawings, with sway bracing.
E.
Provide in the following barrier design:
 
** NOTE TO SPECIFIER ** Select options. Delete barrier designs not required.
 
1.
Custom Barrier Design.
2.
Standard Barrier Design:
a.
Absoroka: Style 1830
b.
Branding Iron: Style 1880.
c.
Chain Link: Style 1810.
d.
Flathead: Style 1850.
e.
Gallatin: Style 1840.
f.
Saloon: Style 1900.
g.
Stockman: Style 1860.
h.
Sweet Grass: Style 1820.
i.
Vigilante: Style 1950.
j.
Whitewater: Style 1910.
k.
Yellowstone: Style 1960.
F.
Hydraulic System: 2500-psi hydraulic cylinder.
1.
Cylinder: 2-1/2 x 38 inch (63.5 x 965.2 mm) stroke hydraulic cylinder with 1-3/8 inch (25.4 mm) diameter rod, limit switches and cushioned slow down on each end of travel, and adjustable stops with lock down in any position.
2.
Hydraulic Fluid: Manufacturer's standard, factory checked, filled, and tested.
G.
Balance System: Designed to allow gate to be hand raised and lowered with 12 to 15 pounds (5.44 to 6.8 kg) of pressure, consisting of manufacturer's standard cables, sheaves, sealed cam yoke roller bearings, and tension springs pulled in a straight line.
1.
Safety Control Switch: Provide built-in safety control switch capable of stopping barrier in any position should balance system fail.
2.
Testing: Factory test and adjust balance system to ensure gate can be manually raised and lowered with specified pressure.
3.
Signage: Provide description of signage type and estimated weight to enable gate manufacturer to balance the operator correctly at the time of manufacturing.
2.7
ACCESSORlES
A.
Provide the following access control system component:
 
** NOTE TO SPECIFIER ** Select options. Delete options not required.
 
1.
Key switches.
2.
Key pads.
3.
Card readers.
4.
Proximity card readers.
5.
Intercom stations.
6.
Phone access systems.
7.
Fire access systems.
8.
Pedestals.
9.
Closed circuit televisions.
10.
Infrared detectors.
B.
Provide the following options:
 
** NOTE TO SPECIFIER ** Select options. Delete options not required.
 
1.
Cold weather package: for conditions below 35 degrees F (1.6 C).
2.
Heater and insulation for electrical box: for conditions to -70 degrees F (-56.6 C).
3.
Stanchion for the free end of the gate.
4.
Radio Controls: open-close-stop commercial transmitters/receivers systems.
5.
Loop Detectors: Detector system to allow free exit/safety, safety or close gate operation; system to be factory wired inside electrical box and tested.
6.
Reversing edge.
7.
Sensing edge.
8.
Child and Small Animal Guards: provide on secured side of the operator.
9.
Synchronizing Box: Master slave system for paired gate system.
10.
Gate Status Lights: multi-color light stacks indicating gate status.
11.
Magnetic Locks.
12.
Photo Eye.
13.
S.O.S.: Siren Operated Sensor, emergency access system.
14.
Stainless steel fasteners.
15.
Ice Scrapers: for cable sheaves.
16.
Access Control System: ________.
2.8
FlNlSHES
A.
Finish: Factory prime with DTM epoxy and paint with Gensis acrylic urethane topcoat to resist corrosion:
 
** NOTE TO SPECIFIER ** Select color. If a color (other than standard gray) is ordered the operator panels will be made with 16 gauge aluminum or plate steel as recommended by the manufacturer. Delete options not required.
 
1.
Manufacturer's standard color for HYJD: Sherwin-Williams Gray.
2.
Manufacturer's standard color for DCM: Sherwin-Williams Gloss Black.
3.
Manufacturer's standard color for PSB-K12: Sherwin-Williams Stone Gray.
4.
Non-Standard Color: As selected by Architect.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verification of Conditions: Verify concrete support slab complies with requirements and verify anchors and conduits are properly installed.
1.
Ensure alignment with adjacent construction, fencing, and paving; coordinate with adjacent construction.
3.2
INSTALLATION
A.
Comply with manufacturer's recommendations and installation instructions.
1.
Install vertical pivot gate system to provide rigid and secure installation as indicated, straight and true to lines and levels indicated, for free, easy operation.
2.
Install components square and level, accurately fitted and free from distortion and free from defects.
B.
Advise Owner regarding programmable features and controls and preset controls according to Owner requirements.
1.
Instruct Owner personnel in proper operation, maintenance, and reprogramming of system.
3.3
PROTECTION
A.
Protect vertical pivot gate system from damage during remainder of construction operations; replace components damaged by subsequent construction operations.
B.
Touch-up scratched and damaged surfaces using same primer and finish system applied in shop.
END OF SECTION