Download SECTION 32 31 00 ORNAMENTAL FENCING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 32 31 00
ORNAMENTAL FENCING
 
 
Copyright 2010 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Iron World Manufacturing, LLC; products.
.
This section is based on the products of Iron World Manufacturing, LLC, which is located at:
9390 Davis Ave.
Laurel, MD 20723
Toll Free Tel: 866-310-2747
Tel: 301-776-7448
Fax: 301-776-7449
Email: request info (wrovito@ironworldfencing.com)
Web: www.ironworldfencing.com
[ Click Here ] for additional information.
Located in Howard County, Maryland, Iron World(TM) is the fastest growing manufacturer and distributor of top-quality ornamental fencing and slide gates in the country. Our world class products meet the highest standards of excellence for design, durability and functionality. You will find our products at such places as the Pentagon, the Washington Monument, the Washington Nationals' Stadium, Norfolk Naval Base and numerous bridges, highways and schools throughout the country.
Our mission is to provide superior products and services at a competitive price. Iron World strives to be at the forefront of ornamental fence fabrication and powder coating technology. Customer service is never sacrificed as we service each and every customer as a partner.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Ornamental Fencing.
B.
Ornamental Swing Gates.
C.
Ornamental Slide Gates.
D.
Privacy Panels.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving.
B.
Section 32 10 00 - Bases, Ballasts, and Paving.
C.
Section 03 30 00 - Cast-in-Place Concrete.
D.
Section 04 20 00 - Unit Masonry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
B.
ASTM A 787 - Standard Specification for Electric-Resistance-Welded Metallic- Coated Carbon Steel Mechanical Tubing.
C.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles and Tubes.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Indicate plan layout, spacing of components, post foundation dimensions, hardware anchorage, gates, and schedule of components.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
D.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
2.
Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
3.
Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
a.
Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
H.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic and maintenance of all operating components.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer with a minimum of 5 years documented experience with ornamental fencing of the type and scale specified.
B.
Installer Qualifications: Installer with a minimum of 5 years documented experience with ornamental fencing of the type and scale specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and color are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Identify each package with manufacturer's name.
C.
Store fence material and accessories in secure and dry place.
1.7
WARRANTY
 
** NOTE TO SPECIFIER ** Select the Warranty required for the products specified from the following paragraphs and delete the ones not required.
 
A.
Provide manufacturers 20 Year Limited Warranty for Ornamental Fencing.
B.
Provide manufacturers 20 Year Limited Warranty for Ornamental Swing Gates.
C.
Provide manufacturers 15 Year Limited Warranty for Ornamental Cantilever Slide Gates.
1.8
EXTRA MATERIALS
A.
See Section 01 60 00 - Product Requirements.
B.
Deliver extra sets of hardware items for Owner's use in maintenance.
 
** NOTE TO SPECIFIER ** Delete options below not required; enter percentage or discrete number to be supplied.
 
1.
Post Caps: 2 of each type specified.
2.
Rail Brackets: 2 of each type specified.
3.
Nuts and Bolts: 12 of each type actually installed.
4.
Corner Bolts: 2 of each type specified.
5.
Swivel Brackets: 2 of each type specified.
6.
Touch-Up Paint: One pint of each color.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Iron World Manufacturing, LLC, which is located at: 9390 Davis Ave. ; Laurel, MD 20723; Toll Free Tel: 866-310-2747; Tel: 301-776-7448; Fax: 301-776-7449; Email: request info (wrovito@ironworldfencing.com); Web: www.ironworldfencing.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
ORNAMENTAL FENCING
A.
Residential: Maverick-R (Residential) with a 15 gauge channel and 5/8 inch steel picket. Each pickets is fastened to rails with 1/4 inch industrial aircraft drive rivets that provide the strength of a welded product without rusting. Maverick-C sections can rack up to 24 inches on a standard punch channel.
1.
Style:
 
** NOTE TO SPECIFIER ** Select one of the following style paragraphs and delete the ones not required. If more than one style is required clearly identify the extent of each on the Drawings.
 
a.
Aberdeen with smooth top rail.
b.
Barcelona with pressed point picket.
c.
Canterbury with flat top picket.
d.
Camden with smooth top rail.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 6 feet. Custom heights are also available contact the manufacturer for additional information.
 
2.
Height: _______ feet.
3.
Width, Nominal Center to Center of Posts: ______ feet.
4.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
5.
Rails
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that Camden style is not available in two rail.
 
a.
Two rail.
b.
Three rail.
c.
Four rail.
6.
Pickets: Spaced at 3-15/16 inch face to face.
a.
Size:
1)
5/8 inch square.
b.
Thickness:
1)
18 gauge.
7.
Posts:
a.
Size/Thickness:
 
** NOTE TO SPECIFIER ** Select the size and thickness of the posts from following paragraphs and delete the one not required.
 
1)
2 inch square, 16 gauge.
2)
2-1/2 inch square, 14 gauge.
8.
Finials
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that finials are available on Georgetown only.
 
a.
Spear
b.
Ball
9.
Brackets
 
** NOTE TO SPECIFIER ** Select one of the following bracket paragraphs and delete the one not required.
 
a.
Swivel
b.
Straight
B.
Commercial: Maverick-C (Commercial) with a 15 gauge channel. Each pickets is fastened to rails with 1/4 inch industrial aircraft drive rivets that provide the strength of a welded product without rusting. Maverick-C sections can rack up to 24 inches on a standard punch channel.
1.
Style:
 
** NOTE TO SPECIFIER ** Select one of the following style paragraphs and delete the ones not required. If more than one style is required clearly identify the extent of each on the Drawings.
 
a.
Aberdeen with smooth top rail.
b.
Barcelona with pressed point picket.
c.
Canterbury with flat top picket.
d.
Georgetown with finial top picket.
e.
Guardian with arched top.
f.
Guardian Plus with radius top.
g.
Old Town Series with smooth top rail.
h.
St. Vincent with looped pickets and finial tops.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 8 feet. Custom heights are also available contact the manufacturer for additional information.
 
2.
Height: _______ feet.
3.
Width, Nominal Center to Center of Posts: ______ feet.
4.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
5.
Rails
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that Old Town style is not available in two rail.
 
a.
Two rail.
b.
Three rail.
c.
Four rail.
6.
Pickets: Spaced at 3-15/16 inch face to face.
 
** NOTE TO SPECIFIER ** Select the size and thickness of the pickets from following paragraphs and delete the ones not required.
 
a.
Size:
1)
3/4 inch square.
2)
1 inch square.
b.
Thickness:
1)
14 gauge.
2)
16 gauge.
3)
18 gauge.
7.
Posts:
a.
Size/Thickness:
 
** NOTE TO SPECIFIER ** Select the size and thickness of the posts from following paragraphs and delete the ones not required.
 
1)
2 inch square, 14 gauge.
2)
2-1/2 inch square, 12 gauge.
3)
2-1/2 inch square, 14 gauge.
4)
3 inch square, 12 gauge.
5)
4 inch square, 11 gauge.
6)
6 inch square, 3/16 inch.
8.
Horizontal rail Trim:
 
** NOTE TO SPECIFIER ** Select one of the following horizontal rail trim paragraphs and delete the ones not required. Note that rail trim is available for use with 3 and 4 horizontal rail systems only and is not available in two rail.
 
a.
4 inch rings.
b.
9 inch rings.
c.
4 inch diamonds.
d.
9 inch diamonds.
9.
Finials
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that finials are available on Georgetown and St Vincent only.
 
a.
Spear
b.
Ball
c.
Fleur
10.
Brackets
 
** NOTE TO SPECIFIER ** Select one of the following bracket paragraphs and delete the one not required.
 
a.
Swivel
b.
Straight
C.
Industrial: Maverick-I (Industrial) is made with 11 gauge channel and both 3/4 and 1 inch steel pickets that are riveted to a channel. Maverick-I can rack up to 10 inches on a standard punch channel.
1.
Style:
 
** NOTE TO SPECIFIER ** Select one of the following style paragraphs and delete the ones not required. If more than one style is required clearly identify the extent of each on the Drawings.
 
a.
Aberdeen with smooth top rail.
b.
Barcelona with pressed point picket.
c.
Canterbury with flat top picket.
d.
Georgetown with finial top picket.
e.
Old Town Series with smooth top rail.
f.
St. Vincent with looped pickets and finial tops.
g.
Guardian with arched top.
h.
Guardian Plus with radius top.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 8 feet. Custom heights are also available contact the manufacturer for additional information.
 
2.
Height: _______ feet.
3.
Width, Nominal Center to Center of Posts: ______ feet.
4.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
5.
Rails
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that Old Town style is not available in two rail.
 
a.
Two rail.
b.
Three rail.
c.
Four rail.
6.
Pickets: Spaced at 3-15/16 inch face to face.
 
** NOTE TO SPECIFIER ** Select the size and thickness of the pickets from following paragraphs and delete the ones not required.
 
a.
Size:
1)
3/4 inch square.
2)
1 inch square.
b.
Thickness:
1)
14 gauge.
2)
16 gauge.
3)
18 gauge.
7.
Posts:
a.
Size/Thickness:
 
** NOTE TO SPECIFIER ** Select the size and thickness of the posts from following paragraphs and delete the ones not required.
 
1)
2 inch square, 14 gauge.
2)
2-1/2 inch square, 12 gauge.
3)
2-1/2 inch square, 14 gauge.
4)
3 inch square, 12 gauge.
5)
4 inch square, 11 gauge.
6)
6 inch square, 3/16 inch.
8.
Horizontal rail Trim:
 
** NOTE TO SPECIFIER ** Select one of the following horizontal rail trim paragraphs and delete the ones not required. Note that rail trim is available for use with 3 and 4 horizontal rail systems only and is not available in two rail.
 
a.
4 inch rings.
b.
9 inch rings.
c.
4 inch diamonds.
d.
9 inch diamonds.
 
** NOTE TO SPECIFIER ** The following choices are available with Old Town Series only.
 
e.
9 inch rings.
f.
9 inch rings with finial.
g.
Square.
h.
Star.
9.
Finials
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that finials are available on Georgetown and St Vincent only.
 
a.
Spear.
b.
Ball.
c.
Fleur.
10.
Brackets
 
** NOTE TO SPECIFIER ** Select one of the following bracket paragraphs and delete the one not required.
 
a.
Swivel.
b.
Straight.
D.
Solid Iron: Maverick-S (Solid) Solid Line is made with 3/4 inch solid hot dipped galvanized steel pickets that are riveted to an 11 gauge channel. Pickets are hot dip galvanized. Industrial Aircraft Rivets are used to attach each individual picket to the rail allowing the section to rack to your job specifications.
1.
Style:
 
** NOTE TO SPECIFIER ** Select one of the following style paragraphs and delete the ones not required. If more than one style is required clearly identify the extent of each on the Drawings.
 
a.
Aberdeen with smooth top rail.
b.
Canterbury with flat top picket.
c.
Georgetown with finial top picket.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 8 feet. Custom heights are also available contact the manufacturer for additional information.
 
2.
Height: _______ feet.
3.
Width, Nominal Center to Center of Posts: ______ feet.
4.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
5.
Rails
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that Old Town style is not available in two rail.
 
a.
Two rail.
b.
Three rail.
c.
Four rail.
6.
Pickets: Spaced at 3-15/16 inch face to face.
a.
Size:
1)
3/4 inch square.
b.
Thickness:
1)
Solid.
7.
Posts:
a.
Size/Thickness:
 
** NOTE TO SPECIFIER ** Select the size and thickness of the posts from following paragraphs and delete the ones not required.
 
1)
2 inch square, 14 gauge.
2)
2-1/2 inch square, 12 gauge.
3)
2-1/2 inch square, 14 gauge.
4)
3 inch square, 12 gauge.
5)
4 inch square, 11 gauge.
6)
6 inch square, 3/16 inch.
8.
Horizontal rail Trim:
 
** NOTE TO SPECIFIER ** Select one of the following horizontal rail trim paragraphs and delete the ones not required. Note that rail trim is available for use with 3 and 4 horizontal rail systems only and is not available in two rail.
 
a.
4 inch rings.
b.
9 inch rings.
c.
4 inch diamonds.
d.
9 inch diamonds.
9.
Finials
 
** NOTE TO SPECIFIER ** Select one of the following rail paragraphs and delete the ones not required. Note that finials are available on Georgetown only.
 
a.
Ball.
b.
Fleur.
10.
Brackets
 
** NOTE TO SPECIFIER ** Select one of the following bracket paragraphs and delete the one not required.
 
a.
Swivel.
b.
Straight.
2.3
ORNAMENTAL GATES
A.
Ornamental Swing Gates:
1.
Style:
 
** NOTE TO SPECIFIER ** Select one of the following style paragraphs and delete the ones not required. If more than one style is required clearly identify the extent of each on the Drawings.
 
a.
Aberdeen:
1)
Single Swing: AS-1.
2)
Single Swing: AS-2.
3)
Single Swing: AS-3.
4)
Single Swing: AS-4.
5)
Single Swing: AS-5.
6)
Single Swing: AS-6.
7)
Double Swing: AD-1.
8)
Double Swing: AD-2.
9)
Double Swing: AD-3.
10)
Double Swing: AD-4.
11)
Double Swing: AD-5.
b.
Canterbury:
1)
Single Swing CD-1.
2)
Single Swing CD-2.
3)
Single Swing CD-4.
4)
Single Swing CD-5.
5)
Single Swing CD-6.
6)
Double Swing: CD-1, 3 Rail.
7)
Double Swing: CD-1, 4 Rail.
8)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
c.
Barcelona:
1)
Single Swing: BS-1.
2)
Single Swing: BS-2.
3)
Single Swing: BS-3.
4)
Single Swing: BS-4.
5)
Single Swing: BS-5.
6)
Single Swing: BS-6.
7)
Double Swing: BD-1.
8)
Double Swing: BD-2.
9)
Double Swing: BD-3.
10)
Double Swing: BD-4.
11)
Double Swing: BD-5.
12)
Double Swing: BD-6.
13)
Double Swing: BD-7.
14)
Double Swing: BD-8.
15)
Double Swing: BD-9.
16)
Double Swing: BD-10.
17)
Double Swing: BD-11.
18)
Double Swing: BD-12.
19)
Double Swing: BD-13.
20)
Double Swing: BD-14.
21)
Double Swing: BD-15.
22)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
d.
Georgetown:
1)
Single Swing: GS-1.
2)
Single Swing: GS-2.
3)
Single Swing: GS-3.
4)
Single Swing: GS-4.
5)
Single Swing: GS-5.
6)
Single Swing: GS-6.
7)
Double Swing: GD-1.
8)
Double Swing: GD-2.
9)
Double Swing: GD-3.
10)
Finial Tops:
a)
Spear.
b)
Ball.
c)
Fleur.
11)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
e.
Old Town:
1)
Single Swing: OTS-1.
2)
Single Swing: OTS-2.
3)
Single Swing: OTS-3.
4)
Single Swing: OTS-4.
5)
Single Swing: OTS-5.
6)
Single Swing: OTS-6.
7)
Single Swing: OTS-7.
8)
Single Swing: OTS-8.
9)
Single Swing: OTS-9.
10)
Single Swing: OTS-10.
11)
Double Swing: OTD-1.
12)
Double Swing: OTD-2.
13)
Double Swing: OTD-3.
14)
Double Swing: OTD-4.
15)
Double Swing: OTD-5.
16)
Double Swing: OTD-6.
17)
Finial Tops:
a)
Spear.
b)
Ball.
c)
Fleur.
18)
Picket Tops:
a)
Flat.
b)
Pointed
19)
Inner Channel Accessories:
a)
9 inch ring.
b)
6 inch square.
c)
9 inch star.
f.
Saint Vincent:
1)
Single Swing: SVS-1
2)
Single Swing: SVS-2
3)
Double Swing: SVD-1
4)
Finial Tops:
a)
Spear.
b)
Ball.
c)
Fleur.
5)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
g.
Guardian:
1)
Single Swing: GSS-1.
2)
Single Swing: GSS-2.
3)
Double Swing: GSD-1.
4)
Double Swing: GSD-2.
5)
Finial Tops:
a)
Spear.
b)
Fleur.
6)
Picket Tops:
a)
Flat.
b)
Pointed
7)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
h.
Guardian Plus:
1)
Single Swing: GSS-1.
2)
Single Swing: GSS-2.
3)
Double Swing: GSD-1.
4)
Double Swing: GSD-2.
5)
Finial Tops:
a)
Spear.
b)
Fleur.
6)
Picket Tops:
a)
Flat.
b)
Pointed
7)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 8 feet. Custom heights are also available contact the manufacturer for additional information.
 
2.
Height: _______ feet.
 
** NOTE TO SPECIFIER ** Insert width required. Swing gates can range in size from 3 foot single gates to 36 foot double gates. Larger sizes are available upon request. Custom heights are also available contact the manufacturer for additional information.
 
3.
Width, Nominal Center to Center of Posts: ______ feet.
4.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
5.
Gate Frame: Fabricated of galvanized steel tubing conforming to ASTM A 653 having a 45,000 psi (310 Map) tensile strength and a G90 0.9 oz/sf zinc coating. Members welded with stainless steel rods, forming a rigid one piece unit. Vertical upright members 2 inches square and 13 gauge metal thickness.
6.
Interior horizontal rails and pickets.
a.
For gate leaves up to 8 feet 0 inches the horizontal rails to be "U" channels, formed of hot rolled, structural steel 1-3/8 inches wide by 1-1/2 inches high, 11 gauge (0.120 inch) metal thicknesses. Rails are punched to receive pickets and rivets. Rails stainless steel welded inside vertical members.
b.
Pickets: Pickets are galvanized steel spaced at 3-15/16 inches face to face.
 
** NOTE TO SPECIFIER ** Select the size and thickness of the pickets from following paragraphs and delete the ones not required.
 
1)
Size:
a)
3/4 inch square.
b)
1 inch square.
2)
Thickness:
a)
14 gauge.
b)
16 gauge.
c)
18 gauge.
c.
Gate Leaves:
1)
Gate leaves 8 feet 1 inch to 12 feet 0 inches provided with additional 1-1/2 inch square stiffener welded to the top and bottom "U" channels.
2)
Gate leaves 12 feet 1 inch to 18 feet 0 inches provided with 2 additional 2 inch square horizontal members welded to the 2 inch square vertical members forming a 2 inch square rectangular frame.
3)
Gate leaves 18 feet 1 inch to 24 feet 0 inches provided with 2 additional horizontal stiffeners 2 feet square to be welded behind 2 inch horizontal members.
4)
Bracing: Provide diagonal adjustable length truss rods to prevent sagging. One truss rod per 8 foot maximum of length of each gate panel.
7.
Hardware: Galvanized steel and or malleable steel to suit application. Latch shall have provision for padlocking. Hinges shall grip post and frame firmly to prevent slippage. Hinges shall have a load capacity of 1,000 lbs and allow gate leaf to swing 180 degrees.
a.
Gate keepers provided for any leaf wider than 5 feet 0 inches to hold gate in open position.
b.
Double leaf gates to have center drop rod to enable one leaf to be made stationary while that latch shall lock both leaves together.
8.
Posts: Square gate posts.
a.
Size:
 
** NOTE TO SPECIFIER ** Select the size of the posts from following paragraphs and delete the ones not required.
 
1)
3 inches square for gate leaf sizes 3 feet 0 inches to 4 feet 0 inches.
2)
4 inches square for gate leaf sizes 4 feet 1 inches to 8 feet 0 inches.
3)
6 inches square for gate leaf sized 8 feet 0 inches to 12 feet 0 inches.
4)
8 inches square for gate leaf sized 12 feet 1 inches to 18 feet 0 inches.
5)
10 inches square for gate leaf sizes 18 feet 0 inches to 24 feet 0 inches.
B.
Ornamental Slide Gates:
1.
Style:
 
** NOTE TO SPECIFIER ** Select one of the following style paragraphs and delete the ones not required. If more than one style is required clearly identify the extent of each on the Drawings.
 
a.
Aberdeen:
1)
Single Sliding.
2)
Double Sliding.
3)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
b.
Canterbury:
1)
Single Sliding, 3 Rail.
2)
Single Sliding, 4 Rail.
3)
Double Sliding, 3 Rail.
4)
Double Sliding, 4 Rail.
5)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
c.
Barcelona:
1)
Single Sliding.
2)
Double Sliding.
3)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
d.
Guardian:
1)
Single Sliding.
2)
Double Sliding.
3)
Finial Tops:
a)
Spear.
b)
Ball.
c)
Fleur.
4)
Picket Tops:
a)
Flat.
b)
Pointed
5)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
e.
Guardian Plus:
1)
Single Sliding.
2)
Double Sliding.
3)
Finial Tops:
a)
Spear.
b)
Ball.
c)
Fleur.
4)
Picket Tops:
a)
Flat.
b)
Pointed
5)
Inner Channel Accessories:
a)
4 inch ring.
b)
9 inch ring.
c)
6 inch square.
d)
4 inch star.
e)
9 inch star.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 8 feet. Custom heights are also available contact the manufacturer for additional information.
 
2.
Height: _______ feet.
 
** NOTE TO SPECIFIER ** Insert width required. Swing gates can range in size from 3 foot single gates to 36 foot double gates. Larger sizes are available upon request. Custom heights are also available contact the manufacturer for additional information.
 
3.
Width, Nominal Center to Center of Posts: ______ feet.
4.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
5.
Gate Frame: Fabricated of aluminum alloy 6063-T6. All square members are 2 inches square weighing 0.94 lb/ft and conforms to ASTM B 221. Frame is welded to top one piece track and top frame member. Provide with 2 swivel type 8 bearing truck assembles for each leaf. Overhang is a minimum of 40 percent of opening size.
6.
Interior horizontal rails and pickets.
a.
Fabricate of aluminum "U" channels 1-3/8 inches wide by 1-1/2 inches high and 11 gauge metal thickness. Rails are punched to receive pickets and rivets and welded inside vertical external uprights. Pickets are riveted to "U" channel using 1/4 inch industrial drive rivets. Pickets are welded to horizontal members.
1)
Bracing: Provide diagonal adjustable length truss cable to prevent sagging. Provide one cable in each direction per 8 feet maximum of gate length.
2)
Track: Provide an enclosed combination Easy Glider track and top rail aluminum extrusion weighing 3.72 lb/ft that will withstand a 2,500 lb reaction load.
b.
Pickets: Pickets are galvanized steel spaced at 3-15/16 inches face to face.
1)
Size:
a)
1 inch square.
2)
Thickness:
a)
18 gauge.
7.
Truck Assembly: Swivel type with a galvanized steel base unit and 8 lubricated and sealed ball bearing rollers. Each roller is 2 inches in diameter and 9/16 inch in width. Truck shall have 2 galvanized steel side rollers to assure alignment in track. Truck assemblies are held to post brackets using a 1/2 inch galvanized bolt and will withstand a 2,500 lb. reaction load. Brackets are galvanized steel and will withstand a 5000 lb. reaction load.
8.
Hardware: Provide with galvanized steel gate latch and keepers.
9.
Posts: Gate posts are 4 inches square and weight 5.77 lb/ft.
 
** NOTE TO SPECIFIER ** Select the configuration required from following paragraphs and delete the ones not required.
 
a.
Single gates with single tracks require 3 gate posts (1 latch post and 2 support posts).
b.
Single gates with dual tracks require 5 gate posts (1 latch post and 2 dual support posts).
c.
Double gates with single tracks require 4 gate posts (4 support posts).
d.
Double gates with dual tracks require 8 gate posts (4 dual support posts).
2.4
PRIVACY PANELS
A.
Privacy Panels: Maverick Privacy Panels are fabricated using the Aberdeen two rail platform with an 11 gauge steel channel used to house 22 gauge interlocking galvanized boards.
 
** NOTE TO SPECIFIER ** Insert height required. Available in standard nominal heights from 3 feet to 8 feet. Custom heights are also available contact the manufacturer for additional information.
 
1.
Height: _______ feet.
2.
Width, Nominal Center to Center of Posts: ______ feet.
3.
Color:
a.
Black.
b.
White.
c.
Brown.
d.
Ensor Green.
e.
Woodland Green.
f.
Custom color as selected by the Architect.
4.
Rails
a.
Two rail.
5.
Posts:
a.
Size/Thickness:
 
** NOTE TO SPECIFIER ** Select the size and thickness of the posts from following paragraphs and delete the ones not required.
 
1)
4 inch square, 11 gauge.
2)
6 inch square, 3/16 inch.
6.
Panels: 11 gauge galvanized steel.
7.
Brackets
 
** NOTE TO SPECIFIER ** Select one of the following bracket paragraphs and delete the one not required.
 
a.
Swivel.
b.
Straight.
2.5
MATERIALS
A.
Fence Boards: Boards shall be 6 inches wide of 22 gauge steel minimum, conforming to the requirements of ASTM A 653 and have a G-90 hot-dipped galvanized coating, zinc coating (0.90 oz/ft[2]).
B.
Rails: Horizontal U" channels shall be 1-3/8 inches by 1-1/2 inch size with a 11 gauge wall thickness. Channels are galvanized to G90 zinc coating 0.90 oz/sf in conformance with ASTM A 653/A 653M with a 50,000 psi (344 MPa) yield strength. Rails shall be mechanically punched to receive drive rivets. Attach rails to brackets using one-way security fastener.
C.
Fence Posts: Galvanized square steel tubular members in conformance with ASTM A 787 with a G90 zinc coating of 0.90 oz/sf and steel with a 45,000 psi (310 MPa) yield strength.
 
** NOTE TO SPECIFIER ** Select the following two paragraphs for use with gates and delete if not required.
 
D.
Gate Posts: Galvanized square steel tubular members in conformance with ASTM A 653 with a G90 zinc coating of 0.90 oz/sf and steel with a 45,000 psi (310 MPa) yield strength.
E.
Gates and Gate Frames: As specified.
F.
Finish:
1.
All steel parts to be galvanized to prevent corrosion.
2.
Pre-treat and clean surfaces to accept finish coat.
3.
Coat with TGIC polyester resin powder applied by the electrostatic spray process to 3.0 mil thickness.
4.
Finish is baked for 15 to 20 minutes at a temperature of 400 degrees F.
2.6
ACCESSORIES
A.
Setting Materials
1.
Concrete: Minimum 28 day compressive strength of 2,500 psi.
2.
Plated Post: Provide 3/8 inch steel base plates with 4 holes for surface mounting where indicated.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until boundaries and grading has been properly prepared.
B.
Verify that property lines and legal boundaries of work are clearly established.
C.
If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean and or prepare surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Set post uniformly as indicated on the Drawings.
C.
Set posts plumb in concrete having a diameter 4 times the diameter of the post, and 6 inches deeper than the bottom of the post. Forms are not necessary or recommended.
D.
Check each post for vertical and top alignment.
E.
Attach panels to brackets using one way security bolts.
F.
Install and secure specified post tops
 
** NOTE TO SPECIFIER ** Select the following paragraphs for use with gates and delete if not required.
 
G.
Install gate posts a minimum of 36 inches into firm soil. Diameter of the footing shall be a minimum of 4 times the diameter of the post. Footing shall be 6 inches deeper than the bottom of the posts, or a minimum of 42 inches. Finish concrete with a slope for all water to drain away from post.
H.
Attach all hardware to gate in such a way that it cannot be removed by unauthorized persons.
I.
Adjust gate as required. Make sure that gate rolls smoothly free of binding.
J.
Attach latch and make sure that gate is received by latch in a secure manner.
 
** NOTE TO SPECIFIER ** Select the following paragraphs for use with privacy panels and delete if not required.
 
K.
Install privacy panels in accordance with the manufacturer's instructions.
3.4
ERECTION TOLERANCES
A.
Maximum Variation From Plumb: 1/4 inch.
B.
Maximum Offset From Indicated Position: 1 inch.
C.
Minimum distance from property line: 6 inches.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.6
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION