Download SECTION 32 31 32 SLIDING GATE HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 32 31 32
SLIDING GATE HARDWARE
 
 
Copyright 2016 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Architectural Iron Designs, Inc.; gate hardware.
This section is based on the products of Architectural Iron Designs, Inc., which is located at:
950 S. 2nd St.
Plainfield, NJ 07063
Toll Free Tel: 800-784-7444
Tel: 908-757-2323
Fax: 908-757-3439
Email: info@duragates.com
Web: www.archirondesign.com, www.duragates.com, www.locks4gates.com
[ Click Here ] for additional information.
Architectural Iron Designs is a national supplier of architectural and ornamental metals, gate hardware and metal finishes. Our products are used in a variety of applications such as railings, gates, fences, stairs, furniture, etc. We represent several national manufacturers such as Lawler Foundry, D&D Technologies, Comunello, Lavi Industries, BFT and several more. Featured in this specification is detailed product information on our cantilever style sliding gate hardware.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Cantilever style sliding gate hardware and accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 32 30 00 - Site Improvements.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: For gates. Include plans, elevations, sections, details, and attachments to other work.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Architectural Iron Designs, Inc., which is located at:; 950 S. 2nd St.; Plainfield, NJ 07063; Toll Free Tel: 800-784-7444; Tel: 908-757-2323; Fax: 908-757-3439; Email: info@duragates.com; Web: www.archirondesign.com, www.duragates.com, www.locks4gates.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** The hardware can be used on a variety of gate material including steel, aluminum, stainless steel, wood, chain link and vinyl. We offer a full range of hardware for light gates weighing as little as 100 lbs to heavier ones weighing more than 4000 lbs. The hardware can accommodate an opening width of over 59 feet. The products are manufactured in Italy by Fratelli Comunello sPA, the leaders in their field for over 50 years. The hardware combined with a range of the high quality BFT Gate Operators is truly a long lasting and complete solution for any sliding gate.
 
2.2
SLIDING GATE HARDWARE
 
** NOTE TO SPECIFIER ** The Comunello Cantilever Gate System comes in two versions, CGS (steel) and CGA (aluminum gates). All accessories are galvanized for a more durable product. The Sliding Gate systems can be used for any gate material such as steel, wood, vinyl, aluminum, chain link etc.
The technical innovation in these products, as compared to a traditional sliding gate, lies in the fact that the entire gate is cantilevered off the ground without any rollers moving on the ground. This allows for free movement of the gate in bad ground conditions and also reduces the wear and tear on the gate. Maintenance is also reduced. Besides, it gives a nice clean look without any unsightly wheels moving on the ground. (NOTE: Weight ranges mentioned by each model are for the gate opening and not for the full gate.)
 
A.
Product: Comunello Cantilever Gate System as manufactured by Fratelli Comunello sPA and distributed by DuraGates a division of Architectural Iron Designs.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
B.
Model CGS-350.8G, for gates ranging up to 4050 pounds (1837 kg), opening of 59.4 feet (18 meters).
1.
CGS-350.8G, large carriage monobloc body.
2.
CGS-345G, large galvanized track.
3.
CGS-347G, end wheel for track.
4.
CGS-346G, bottom end cup for track.
5.
CG-15G, adjustable wall mounting bracket.
6.
CG-30G, upper adjustable end cup.
7.
CG-348-M20, threaded tie rod for carriage.
8.
CG-05G, foundation plate.
9.
CGI-40, stainless steel tension bars.
10.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
C.
Model CGS-350.8P, for gates ranging up to 1700 pounds (771 kg), opening of 26.4 feet (8 meters).
1.
CGS-350.8P, medium carriage monobloc body.
2.
CGS-345P, medium galvanized track.
3.
CGS-347P, end wheel for track.
4.
CGS-346P, bottom end cup for track.
5.
CG-15P, adjustable wall mounting bracket.
6.
CG-30P, upper adjustable end cup.
7.
CG-348-M16, threaded tie rod for carriage.
8.
CG-05P, foundation plate.
9.
CGI-40, stainless steel tension bars.
10.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
D.
Model CGS-250.8P, for gates ranging up to 1300 pounds (590 kg), opening of 19 feet (5.8 meters).
1.
CGS-250.8P, medium carriage multiplate body.
2.
CGS-245P, medium galvanized track.
3.
CGS-347P, end wheel for track.
4.
CGS-346P, bottom end cup for track.
5.
CG-15P, adjustable wall mounting bracket.
6.
CG-30P, upper adjustable end cup.
7.
CG-348-M16, threaded tie rod for carriage.
8.
CG-05P, foundation plate.
9.
CGI-40, stainless steel tension bars.
10.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
E.
Model CGS-250.8M, for gates ranging up to 900 pounds (408 kg), opening of 13 feet (4.0 meters).
1.
CGS-250.8M, small carriage multiplate body.
2.
CGS-245M, small galvanized track.
3.
CGS-347M, end wheel for track.
4.
CGS-346M, bottom end cup for track.
5.
CG-15M, adjustable wall mounting bracket.
6.
CG-30M, upper adjustable end cup.
7.
CG-348-M16, threaded tie rod for carriage.
8.
CGI-40, stainless steel tension bars.
9.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
F.
Model CGA-350P (aluminum) for gates ranging up to 708 pounds (321 kg), opening of 26.4 feet (8 meters).
1.
CGA-350P, medium carriage for aluminum gate, 5 nylon wheels.
2.
CGA-345P, aluminum track.
3.
CGA-347P, end wheel for track.
4.
CGS-346P, bottom end cup for track.
5.
CG-15P, adjustable wall mounting bracket.
6.
CG-30P, upper adjustable end cup.
7.
CG-348-M16, threaded tie rod for carriage.
8.
CG-05P, foundation plate.
9.
CGI-40, stainless steel tension bars.
10.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
G.
Model CGA-350.5M (aluminum) for gates ranging up to 550 pounds (249 kg), opening of 16 feet (5 meters).
1.
CGA-350.5M, small carriage for aluminum gate, 5 nylon wheels.
2.
CGA-345M, aluminum track.
3.
CGA-347M, end wheel for track.
4.
CGA-346M, bottom end cup for track.
5.
CG-15M, adjustable wall mounting bracket.
6.
CG-30M, upper adjustable end cup.
7.
CG-348-M16, threaded tie rod for carriage.
8.
CGI-40, stainless steel tension bars.
9.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
H.
Model CGI-350.5P (stainless steel) for gates ranging up to 880 pounds (399 kg), opening of 14.5 feet (4.42 meters).
1.
CGI-350.5P, medium carriage for stainless steel gate, 5 wheels, monobloc body.
2.
CGI-345P, stainless steel track.
3.
CGI-347P, end wheel for track.
4.
CGI-346P, bottom end cup for track.
5.
CG-15P, adjustable wall mounting bracket.
6.
CG-30P, upper adjustable end cup.
7.
CG-348-M16, threaded tie rod for carriage.
8.
CG-05P, foundation plate.
9.
CGI-40, stainless steel tension bars.
10.
Guides: As applicable to project:
 
** NOTE TO SPECIFIER ** Delete guides not required.
 
a.
255-220, adjustable guiding plate for 1-1/4 to 2-3/8 inches (31.8 mm to 60.3 mm) frames.
b.
256-220, adjustable guiding plate with roller covers for up to 3-1/8 inches (79.4 mm) frames.
c.
256-300, adjustable guiding plate with roller covers for up to 4-3/4 inches (120.7 mm) frames.
d.
CG-251, adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
e.
CGI-251, stainless steel adjustable guiding plate for 2-3/4 to 4-3/8 inches (69.9 mm to 111.1 mm) frames.
f.
CG-252, adjustable support roller.
g.
CG-254, monorail for CG-252.
h.
253, nylon roller for support, 10 inches (254 mm), minimum 2 per gate.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. Do not proceed with installation until substrates have been properly prepared. Commencement of installation constitutes acceptance of conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install products in strict compliance with manufacturer's recommendations.
C.
Adjust gates to operate smoothly, easily and quietly, free of binding, warp or excessive distortion.
D.
Lubricate hardware and moving parts as recommended by manufacturer
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION