Download SECTION 32 33 00 STONE SITE FURNISHING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 32 33 00
STONE SITE FURNISHING
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Coverall Stone Inc.; stone products.
.
This section is based on the products of Coverall Stone Inc., which is located at:
19050 13th Pl. S. Unit 102
SeaTac, WA 98148
Toll Free Tel: 800-779-3234
Fax: 206-935-5310
Email: request info (sales@coverallstone.com)
Web: www.coverallstone.com
[ Click Here ] for additional information.
We are a full-service stone fabricator specializing in functional and custom stone design. We work closely with architects, designers & contractors bringing their projects to realization. We also stock a full line of stone fountains, placement pieces and specialty stone creations.
In addition to our stone fabrication, we are among the leaders in the manufacturing and distribution of landscape materials, including decorative pebbles, beach glass & pebble tile. Another area Coverall Stone specializes in is basalt and granite paving material and dimensionally cut stone.
In business since 2000, we have years of experience in the handling and customization of natural stone.
Based in Seattle, Washington, we were inspired by the natural basalt formations and columns prevalent in Eastern Washington. What started with one little saw has grown into a full fabrications shop that specializes in natural stone creations and products that will add a definite look to your landscaping project. Fountains, monuments, lights and furniture are just some of the items we create out of basalt and other stone material.
Over the years we've added a full line of decorative pebbles, pebble tile and granite creations to round out our natural stone collection, giving you a company you can rely on to truly "cover all " of your stone needs.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Stone Site Furnishing.
B.
Stone Landscape Columns.
C.
Stone Fountains.
D.
Fountain Accessories
E.
Stone Landscape Lighting
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving [31 23 00] - Earthwork: Site grading and elevations.
B.
Section 32 10 00 - Bases, Ballasts, and Paving [32 10 00] - Bases and Paving: Sidewalks.
C.
Section 32 15 40 - Crushed Stone Surfacing [32 15 00] - Aggregate Surfacing: Decorative Pebbles.
D.
Section 32 90 00 - Planting [32 90 00] - Landscaping; installation location and coordination.
E.
Section 03 30 00 - Cast-in-Place Concrete [03 30 00] - Cast-In-Place Concrete.
F.
Section 07 91 26 - Joint Fillers [07 92 00] - Joint Sealant.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements [01 30 00].
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Indicate materials, dimensions, layout, perimeter conditions, junctions with dissimilar materials, accessories, and setting details.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of all components.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum five years experience in producing site furnishings of the type specified.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
C.
Single Source Responsibility:
1.
Obtain each type and color of stone from a single source.
2.
Obtain each type and color of mortar, adhesive and grout from the same source.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Locate mock-up in location as directed by the Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
 
** NOTE TO SPECIFIER ** Delete one of the two following options
 
3.
Mock-up area may become part of finished work.
4.
Mock-up area may not become part of finished work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging until ready for installation.
B.
Protect adhesives and liquid additives from freezing or overheating in accordance with manufacturer's instructions.
C.
Store tile and setting materials on elevated platforms, under cover and in a dry location and protect from contamination, dampness, freezing or overheating.
1.6
ENVIRONMENTAL REQUIREMENTS
A.
Do not install adhesives in an unventilated environment.
B.
Maintain ambient and substrate temperature of 50 degrees F (10 degrees C) during installation of mortar materials.
1.7
EXTRA MATERIALS
 
** NOTE TO SPECIFIER ** Enter the quantity of extra materials required. Delete if not required.
 
A.
Provide ____ sq ft (____ sq m) of each size, color, and surface finish of tile specified.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Coverall Stone Inc., which is located at: 19050 13th Pl. S. Unit 102; SeaTac, WA 98148; Toll Free Tel: 800-779-3234; Fax: 206-935-5310; Email: request info (sales@coverallstone.com); Web: www.coverallstone.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements [01 60 00].
 
** NOTE TO SPECIFIER ** Select the products required from the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable.
 
2.2
STONE SITE FURNISHING
 
** NOTE TO SPECIFIER ** Basalt Benches and tables and chairs are fabricated with different facets of raw basalt columns cut and polished. Stocked in a height of 17 inches and widths of 14 inches. Bench tops are available in 4 foot and 6 foot lengths and come with a polished top and a chiseled finish on the sides. Seat and table sizes vary.
 
A.
Basalt Benches: Fabricated with different facets of raw basalt columns cut and polished. Tops are available with a polished top and a chiseled finish on the sides.
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model paragraph required from the following.
 
a.
Basalt Low Cut Bench B-B-LC 5 feet long, 18 inches high, 16 inches wide.
b.
Basalt Full Cut Bench B-B-FC: 6 feet long, 18 inches high, 16 inches wide.
c.
Basalt Half Cut Bench B-B-HC: 5 feet long, 18 inches high, 16 inches wide.
d.
Basalt Slab Bench B-B-SL: 6 feet long, 18 inches high, 16 inches wide.
e.
Basalt Column Bench B-B-CO: 6 feet long, 18 inches high, 20 inches wide.
f.
Custom:
 
** NOTE TO SPECIFIER ** Consult with manufacturer and insert the type/size required as follows.
 
1)
Type: __________
2)
Size: __ inches long by __ inches high by __ inches wide.
B.
Basalt Tables and Chairs: Fabricated with different facets of raw basalt columns cut and polished. Tops are available with a polished top and a chiseled finish on the sides.
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model paragraph required from the following.
 
a.
Basalt Table and Chairs B-FR-TC: 5 feet long, 28 inches high, 36 inches wide.
b.
Basalt Light Bench B-B-LB: 6 feet long, 18 inches high, 16 inches wide.
c.
Basalt High Back Chair B-FR-HB: 24 inches long, 36 inches high, 24 inches wide.
d.
Basalt Seat B-FR-S: 18 inches long, 18 inches high, 16 inches wide.
e.
Basalt Seat B-FR-S2: 26 inches long, 18 inches high, 26 inches wide.
f.
Custom Table Size:
 
** NOTE TO SPECIFIER ** Consult with manufacturer and insert the size paragraph required from the following.
 
1)
Columns: __ inches high by __ inches wide.
2)
Tops: __ inches high by __ inches wide.
g.
Custom Seat Size:
 
** NOTE TO SPECIFIER ** Consult with manufacturer and insert the size paragraph required from the following.
 
1)
Columns: __ inches high by __ inches wide.
2)
Tops: __ inches high by __ inches wide.
2.3
STONE LANDSCAPE COLUMNS AND FOUNTAINS
 
** NOTE TO SPECIFIER ** Basalt is a volcanic rock with skin or crust on the outside of the columns that has a patina that ranges from beige to red to black and will often contain a multitude of colors. The inside of basalt is black and polishes up to a rich luster. Our basalt column formations come from areas where the flows cooled at a relatively rapid rate, forcing them to contract, which caused horizontal fracturing. This gives basalt columns their unique 5 and 6 sided shapes. Note that Custom Water Features and Hardscapes are also available contact the manufacturer for additional information.
 
A.
Columbia Basin Basalt: Columbia Basin Basalt Columns are the largest columns available, with diameters ranging from 24 inches to beyond 48 inches. Ideal for use in custom monuments, water features and public use projects.
1.
Column Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 24 - 30 inches
b.
Length:
 
Select the length(s) required from the following paragraphs and delete those not required. Custom lengths are available up to 30 feet, consult with manufacturer and insert the custom size required.
 
1)
2 feet high.
2)
3 feet high.
3)
4 feet high.
4)
5 feet high.
5)
6 feet high.
6)
7 feet high.
7)
8 feet high.
8)
9 feet high.
9)
10 feet high.
10)
Custom __ feet high.
2.
Fountain Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 24 - 30 inches
b.
Length:
 
Select the length(s) required from the following paragraphs and delete those not required. Custom lengths are available up to 30 feet, consult with manufacturer and insert the custom size required.
 
1)
2 feet high.
2)
3 feet high.
3)
4 feet high.
4)
5 feet high.
5)
6 feet high.
6)
7 feet high.
7)
8 feet high.
8)
9 feet high.
9)
10 feet high.
10)
Custom __ feet high.
B.
Grand Coulee Basalt: Grand Coulee Basalt has the classic brown rust color associated with basalt from Washington State. The larger diameter columns are commonly used in commercial water features and landscape design.
1.
Column Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 18 - 24 inches
b.
Length:
 
Select the length(s) required from the following paragraphs and delete those not required. Custom lengths are available up to 30 feet, consult with manufacturer and insert the custom size required.
 
1)
2 feet high.
2)
3 feet high.
3)
4 feet high.
4)
5 feet high.
5)
6 feet high.
6)
7 feet high.
7)
8 feet high.
8)
9 feet high.
9)
10 feet high.
10)
Custom __ feet high.
2.
Fountain Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 18 - 24 inches
b.
Length:
 
Select the length(s) required from the following paragraphs and delete those not required. Custom lengths are available up to 30 feet, consult with manufacturer and insert the custom size required.
 
1)
2 feet high.
2)
3 feet high.
3)
4 feet high.
4)
5 feet high.
5)
6 feet high.
6)
7 feet high.
7)
8 feet high.
8)
9 feet high.
9)
10 feet high.
10)
Custom __ feet high.
C.
Red Bluff Basalt: Red Bluff columns are perfect for projects requiring the manageable weight of a smaller column but the appearance of a larger column.
1.
Column Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 10 - 16 inches
b.
Length:
 
Select the length(s) required from the following paragraphs and delete those not required. Custom lengths are available up to 30 feet, consult with manufacturer and insert the custom size required.
 
1)
2 feet high.
2)
3 feet high.
3)
4 feet high.
4)
5 feet high.
5)
6 feet high.
6)
7 feet high.
7)
8 feet high.
8)
9 feet high.
9)
10 feet high.
10)
Custom __ feet high.
2.
Fountain Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 10 - 16 inches
b.
Length:
 
Select the length(s) required from the following paragraphs and delete those not required. Custom lengths are available up to 30 feet, consult with manufacturer and insert the custom size required.
 
1)
2 feet high.
2)
3 feet high.
3)
4 feet high.
4)
5 feet high.
5)
6 feet high.
6)
7 feet high.
7)
8 feet high.
8)
9 feet high.
9)
10 feet high.
10)
Custom __ feet high.
D.
Gold Creek Basalt: Features a variety of hues and colors ranging including rust, oranges, and silver with bits of black showing through. You can quite often see swirling patterns in the natural crust. Gold Creek basalt is typically very columnar in shape, most often in hexagonal form.
1.
Column Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
24 inches high.
2)
30 inches high.
3)
36 inches high.
4)
42 inches high.
5)
48 inches high.
2.
Fountain Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
24 inches high.
2)
30 inches high.
3)
36 inches high.
4)
42 inches high.
5)
48 inches high.
3.
Column Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 6 - 12 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
1-1/2 feet high.
2)
2 feet high.
3)
2-1/2 feet high.
4)
3 feet high.
5)
3-1/2 feet high.
6)
4 feet high.
7)
4-1/2 feet high.
8)
5 feet high.
4.
Fountain Size(s): Base cut natural top. Provide sizes indicated on the Drawings.
a.
Diameters Available: 24 - 30 inches
b.
Diameters Available: 6 - 12 inches
c.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
1-1/2 feet high.
2)
2 feet high.
3)
2-1/2 feet high.
4)
3 feet high.
5)
3-1/2 feet high.
6)
4 feet high.
7)
4-1/2 feet high.
8)
5 feet high.
E.
Mini Basalt Columns: The exceptional color of Mini Columns is acquired from the minerals present during formation. Their uncommonly small size makes them easy to handset, whether you are using them as placement stones or retaining walls.
1.
Landscape Column Size(s): Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
Short 5 - 8 inches high
2)
Medium 10 - 18 inches high
3)
Long 18 - 24 inches high with stake
4)
Premium 28 - 38 inches high with stake
5)
Untra Premium 38 - 48 inches high with stake
2.
Quarry Run Column Size(s): Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
1)
16 - 24 inches high
3.
Natural Top Fountain Column Size(s): Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
12 inches high
2)
18 inches high
3)
24 inches high
4)
30 inches high
4.
Flat Top Fountain Column Size(s): Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
12 inches high
2)
18 inches high
3)
24 inches high
4)
30 inches high
5.
Angled Top Fountain Column Size(s): Provide sizes indicated on the Drawings.
a.
Diameters Available: 3 - 6 inches
b.
Height:
 
Select the height(s) required from the following paragraphs and delete those not required.
 
1)
12 inches high
2)
18 inches high
3)
24 inches high
4)
30 inches high
2.4
STONE FOUNTAINS
A.
Chiseled Basalt Fountains: We make these modern looking pieces by hand chiseling columns. Each fountain has been slightly tapered from the bottom up, promoting good water flow, sound and action. Available in
1.
Size(s): Provide sizes indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select the size(s) required from the following paragraphs and delete those not required.
 
a.
4 inch Fountain:
1)
Height: 18 inches
2)
Height: 24 inches
3)
Height: 30 inches
4)
Height: 36 inches
b.
8 inch Fountain:
1)
Height: 18 inches
2)
Height: 24 inches
3)
Height: 30 inches
4)
Height: 36 inches
5)
Height: 48 inches
6)
Height: 60 inches
7)
Height: 72 inches
c.
12 inch Fountain:
1)
Height: 24 inches
2)
Height: 30 inches
3)
Height: 36 inches
4)
Height: 48 inches
5)
Height: 60 inches
6)
Height: 72 inches
7)
Height: 84 inches
B.
Chiseled Granite Fountains: We make these modern looking pieces by hand chiseling columns. Each fountain has been slightly tapered from the bottom up, promoting good water flow, sound and action. Available in
1.
Size(s): Provide sizes indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select the size(s) required from the following paragraphs and delete those not required.
 
a.
4 inch Fountain:
1)
Height: 18 inches
2)
Height: 24 inches
3)
Height: 30 inches
4)
Height: 36 inches
b.
8 inch Fountain:
1)
Height: 24 inches
2)
Height: 30 inches
3)
Height: 36 inches
4)
Height: 48 inches
5)
Height: 60 inches
6)
Height: 72 inches
c.
12 inch Fountain:
1)
Height: 24 inches
2)
Height: 30 inches
3)
Height: 36 inches
4)
Height: 48 inches
5)
Height: 60 inches
6)
Height: 72 inches
7)
Height: 84 inches
C.
Columns with Dish Rock Tops: Dish and pillow effect of these columns make for excellent one of a kind water features, birdbaths and placement stones. Provide to size(s) indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select the style required from the following paragraphs and delete those not required. Custom Larger sizes are available.
 
1.
Diameters Available: 14 - 20 inches by 12 inches high.
2.
Diameters Available: 20 - 25 inches by 16 inches high.
3.
Diameters Available: 26 - 30 inches by 20 inches high.
D.
Polished Bowls come dished out and polished with a flat cut base. Great for use as a birdbaths, fountains and sinks. Provide size(s) indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select the style required from the following paragraphs and delete those not required. Custom Larger sizes are available.
 
1.
Diameters Available: 12 - 18 inches by 12 inches high.
2.
Diameters Available: 12 - 18 inches by 24 inches high.
3.
Diameters Available: 12 - 18 inches by 36 inches high.
4.
Diameters Available: 18 - 24 inches by 12 inches high.
5.
Diameters Available: 18 - 24 inches by 24 inches high.
6.
Diameters Available: 18 - 24 inches by 36 inches high.
2.5
FOUNTAIN ACCESSORlES
A.
Hoses, Fittings & Distributors
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete the ones not required.
 
1.
3 Way Diverter
2.
Auto Fill: Includes fitting for:
a.
- Standard garden hose
b.
1/2 inch Irrigation line
c.
1/2 inch Schedule 40 PVC
3.
3/4 inch Hose
4.
Single Control Valve Kit
5.
Plumb Kit: Includes
a.
Epoxy Putty
b.
Brass Bushing
c.
3/4 inch Fitting
d.
Rubber stopper
B.
Pumps:
 
** NOTE TO SPECIFIER ** Select the pump(s) required from the following paragraphs and delete the ones not required.
 
1.
Model: TW1200
a.
Sku: FA-pump-TW1200
b.
Volts: 115
c.
Amps: .9
d.
Watts: 24
e.
Inlet: 1-1/2 inch MIPT
f.
Outlet: 1-1/2 inch FIPT
g.
Cord: 32 feet
2.
Model: TW2400
a.
Sku: FA-pump-TW2400
b.
Volts: 115
c.
Amps: 1.4
d.
Watts: 175
e.
Inlet:
f.
Outlet:
g.
Cord:
h.
Inlet: 1-1/2 inch MIPT
i.
Outlet: 1-1/2 inch FIPT
j.
Cord: 32 feet
3.
Model: FP400
a.
Sku: FA-pump-FP400
b.
Volts: 115
c.
Watts: 24
d.
Outlet: 1/2 inch FIPT
e.
Cord: 16 feet
f.
Integrated flow adjustment and replaceable impeller
4.
Model: TW3700
a.
Sku: FA-pump-TW1200
b.
Volts: 115
c.
Amps: 2.95
d.
Watts: 355
e.
Inlet: 2" MIPT
f.
Outlet: 1-1/2 inch FIPT
g.
Cord: 32 feet
5.
Model: TW4800
a.
Sku: FA-pump-TW2400
b.
Volts: 115
c.
Amps: 3.55
d.
Watts: 425
e.
Inlet: 2" MIPT
f.
Outlet: 1-1/2 inch FIPT
g.
Cord: 32 feet
C.
Pond Basins
 
** NOTE TO SPECIFIER ** Select the basin(s) required from the following paragraphs and delete the ones not required.
 
1.
Model: 600 lb. Basin - R30
a.
600 lb. weight bearing
b.
25 gallon capacity
c.
Low cost solution for smaller fountains
d.
Components:
1)
1 basin,
2)
1 support cone,
3)
1 round top panel
2.
Model: 1,500 lb. Basin - R47
a.
1,500 lb. weight bearing
b.
60 gallon capacity
c.
Designed for multiple fountains.
d.
Components:
1)
1 basin,
2)
center support panel,
3)
4 top panels
4)
3 support cone
5)
1 round top panel
3.
Model: 3,000 lb. Basin - S44
a.
3,000 lb. weight bearing
b.
50 gallon capacity
c.
Interlocking system to provide strong support and stability
d.
Components:
1)
1 square basin
2)
8 rods
3)
1 center support panel
4)
4 top panels
2.6
STONE LANDSCAPE LIGHTING
A.
Basalt Lights: Each of our Basalt Lights is a unique piece of geological art. Using Columns that were formed from lava that rapidly cooled we handcraft them into one of a kind landscape and pathway lights, they are the perfect combination of style and function.
1.
Lights are 12v (low voltage) landscape lights with LED bulbs.
2.
Style/Size: Custom sizes and styles available.
 
** NOTE TO SPECIFIER ** Select the style/size required from the following paragraphs and delete the ones not required.
 
a.
Mini Basalt Light
1)
4 inch diameter
2)
Height: 10 inch
b.
Mini Basalt Light
1)
4 inch diameter
2)
Height: 15 inches
c.
Silver Creek Basalt Light
1)
8 inch diameter
2)
Height: 20 inches
d.
Silver Creek Basalt Light
1)
8 inch diameter
2)
Height: 30 inches
e.
Spire Canyon Basalt Light
1)
8 inch diameter
2)
Height: 20 inches
f.
Spire Canyon Basalt Light
1)
8 inch diameter
2)
Height: 30 inches
g.
Red Bluff Basalt Light
1)
15 inch diameter
2)
Height: 36 inches
h.
Red Bluff Basalt Light
1)
15 inch diameter
2)
Height: 48 inches
i.
Grand Coulee Basalt Light
1)
24 inch diameter
2)
Height: 36 inches
j.
Grand Coulee Basalt Light
1)
24 inch diameter
2)
Height: 48 inches
B.
Chiseled Square Granite Lights: Squared off, chiseled granite lights are the perfect mix of the classic and rustic styles. Available in, we stock 3 different diameters, 2 heights each. Custom sizing available.
1.
Lights are 12v (low voltage) landscape lights with LED bulbs.
2.
Style/Size:
 
** NOTE TO SPECIFIER ** Select the style/size required from the following paragraphs and delete the ones not required.
 
a.
Dark Gray Chiseled Square
1)
Width: 4 inches
2)
Heights: 10 inches
b.
Dark Gray Chiseled Square
1)
Width: 4 inches
2)
Heights: 15 inches
c.
Dark Gray Chiseled Square
1)
Width: 6 inches
2)
Heights: 20 inches
d.
Dark Gray Chiseled Square
1)
Width: 6 inches
2)
Heights: 30 inches
e.
Dark Gray Chiseled Square
1)
Width: 12 inches
2)
Heights: 36 inches
f.
Dark Gray Chiseled Square
1)
Width: 12 inches
2)
Heights: 48 inches
g.
Salt & Pepper Chiseled Square
1)
Width: 4 inches
2)
Heights: 10 inches
h.
Salt & Pepper Chiseled Square
1)
Width: 4 inches
2)
Heights: 15 inches
i.
Salt & Pepper Chiseled Square
1)
Width: 6 inches
2)
Heights: 20 inches
j.
Salt & Pepper Chiseled Square
1)
Width: 6 inches
2)
Heights: 30 inches
k.
Salt & Pepper Chiseled Square
1)
Width: 12 inches
2)
Heights: 36 inches
l.
Salt & Pepper Chiseled Square
1)
Width: 12 inches
2)
Heights: 48 inches
C.
Polished Granite Lights: Our Round Granite Lights are brought to a fine polish for a very refined, classic look. Available in Dark Grey or Salt & Pepper in 3 different diameters and 2 heights each. Call us for custom sizing.
1.
Lights are 12v (low voltage) landscape lights with LED bulbs.
2.
Style/Size:
 
** NOTE TO SPECIFIER ** Select the style/size required from the following paragraphs and delete the ones not required.
 
a.
Dark Gray Polished Round
1)
Width: 4 inches
2)
Heights: 10 inches
b.
Dark Gray Polished Round
1)
Width: 4 inches
2)
Heights: 15 inches
c.
Dark Gray Polished Round
1)
Width: 6 inches
2)
Heights: 20 inches
d.
Dark Gray Polished Round
1)
Width: 6 inches
2)
Heights: 30 inches
e.
Dark Gray Polished Round
1)
Width: 12 inches
2)
Heights: 36 inches
f.
Dark Gray Polished Round
1)
Width: 12 inches
2)
Heights: 48 inches
g.
Salt & Pepper Polished Round
1)
Width: 4 inches
2)
Heights: 10 inches
h.
Salt & Pepper Polished Round
1)
Width: 4 inches
2)
Heights: 15 inches
i.
Salt & Pepper Polished Round
1)
Width: 6 inches
2)
Heights: 20 inches
j.
Salt & Pepper Polished Round
1)
Width: 6 inches
2)
Heights: 30 inches
k.
Salt & Pepper Polished Round
1)
Width: 12 inches
2)
Heights: 36 inches
l.
Salt & Pepper Polished Round
1)
Width: 12 inches
2)
Heights: 48 inches
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Acceptability of Surfaces: Inspect surfaces to receive products and verify that surfaces are free of conditions that could result in an unsatisfactory installation.
3.2
PREPARATION
A.
Layout: Determine locations products before starting work.
3.3
INSTALLATION
A.
Install site furnishings in accordance with manufacturer's installation instructions and in proper relationship with adjacent construction. Adjust until satisfactory results are achieved.
B.
Install level, plumb, square, accurately aligned, correctly located as indicated, and without warp. Use hardware and fasteners acceptable to manufacturer.
3.4
CLEANING AND PROTECTION
A.
Cleaning: Clean products using materials recommended by manufacturer.
B.
Protection: Protect from construction dirt and debris with heavy-duty, non-staining construction paper, masked in place.
C.
Touch-up, repair or replace damaged products and finishes in accordance with manufacturer's instructions before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION