Download IMPACT RESISTANT BOLLARDS - MATERIAL HANDLING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
IMPACT RESISTANT BOLLARDS - MATERIAL HANDLING
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER **McCue Corp.; impact resistant bollards for material handling applications.
This section is based on the products of McCue Corp. which is located at:
13 Centennial Dr.
Peabody, MA 01960
Toll Free: (800) 800-8503
Tel: (978) 741-8500
Fax: (978) 741-2542
Email:customercare@mccue.com
Web:www.mccue.com
Click Here for additional information.
McCue creates new, innovative products that provide the highest-quality asset protection and damage prevention for your business. We help you protect your building, your equipment, and your people and your vendors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete product types not required.
 
A.
Bollards.
B.
Post and bollard covers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 05 50 00 - Metal Fabrications.
C.
Section 08 36 16 - Single-Panel Doors.
D.
Section 10 26 13 - Corner Guards.
E.
Section 10 26 41 - Bullet Resistant Panels.
F.
Section - .
G.
Section - .
H.
Section 34 71 13.13 - Vehicle Median Barriers (347113) - Vehicle Barriers.
I.
Section 34 71 13.13 - Vehicle Median Barriers (347116) - Impact Attenuating Devices.
J.
Section 34 71 13.13 - Vehicle Median Barriers (347119) - Vehicle Delineators.
K.
Section 03 48 00 - Precast Concrete Specialties (034813) - Pre-Cast Concrete Bollards.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit data on each type of product and accessory.
1.
Storage and handling requirements and recommendations.
2.
Preparation and installation instructions and recommendations.
3.
Cleaning methods.
 
** NOTE TO SPECIFIER ** Delete samples if not required.
 
C.
Verification Samples: For each custom finish selected, provide samples representing actual finish.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.5
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER ** We stand behind every product we offer. It's as simple as that. If a product has a defect in materials or workmanship, we will, for a period of twelve months, replace the product at no cost to you. All issues will be rectified within (30) days from the time you alert us there is a problem. We cannot, however, be responsible for any misuse or misapplication of our products. Delete warranty if not required.
 
1.6
WARRANTY
A.
Warranty: Manufacturer's standard form against defects in material and workmanship.
1.
Warranty Period: One year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: McCue Corp., which is located at: 13 Centennial Dr.; Peabody, MA 01960; Toll Free Tel: 800-800-8503; Tel: 978-741-8500; Fax: 978-741-2542; Email: request info (rwest@mccue.com); Web: www.mccuecorp.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
BOLLARDS
 
** NOTE TO SPECIFIER ** FlexCore Bollards are stronger than steel plate bollards and easier on your equipment and people. No more holes to dig, concrete to pour or pipes to paint, the FlexCore Bollard installs in a fraction of the time and at much lower cost, without sacrificing strength. Delete if not required.
 
A.
Impact-Absorbing Bollards: Shock Absorbing Steel core with HDPE cover.
1.
Basis of Design: FlexCore Bollard as manufactured by McCue Corp.
2.
Components:
a.
Core: High tensile steel.
1)
Flexes to absorb and distribute impact energy.
2)
Includes shock absorbing load ring.
b.
Cover: Rotating HDPE.
1)
Rotates to avoid snagging points.
2)
Absorbs glancing blows and minor impacts.
3)
Transfers energy to the core.
c.
Anchor assembly includes stress relieving damper to protect the concrete floor.
 
** NOTE TO SPECIFIER ** Black and Yellow are standard colors. Custom pre-matched colors are available. Delete color options not required.
 
3.
Color: Black.
4.
Color: Yellow.
5.
Color: ______.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
6.
FlexCore Bollard 4 inch:
a.
Diameter: 5.16 inches (131 m).
 
** NOTE TO SPECIFIER ** Standard cover height is 54 inches, core height is 37 inches. Cover may be cut for final height from 37 inches to 54 inches. Delete height option not required.
 
b.
Height: 54 inches (1372 mm).
c.
Height: _____.
d.
Fasteners: 1/2 x 6 inch (13 x 152 mm) concrete anchors.
7.
FlexCore Bollard 6 inch:
a.
Diameter: 7.16 inches (182 m).
 
** NOTE TO SPECIFIER ** Standard cover height is 54 inches, core height is 37 inches. Cover may be cut for final height from 37 inches to 54 inches. Delete height option not required.
 
b.
Height: 54 inches (1372 mm).
c.
Height: _____.
d.
Fasteners: 1/2 x 6 inch (13 x 152 mm) concrete anchors.
8.
FlexCore Bollard 8 inch:
a.
Diameter: 9.16 inches (233 m).
 
** NOTE TO SPECIFIER ** Standard cover height is 54 inches, core height is 37 inches. Cover may be cut for final height from 37 inches to 54 inches. Delete height option not required.
 
b.
Height: 54 inches (1372 mm).
c.
Height: _____.
d.
Fasteners: 5/8 x 6-1/2 inch (16 x 165 mm) concrete anchors.
 
** NOTE TO SPECIFIER ** Every loaded pallet that comes into your warehouse passes through the door. We engineered our Goal Post to protect your doorways by absorbing direct impacts from heavy equipment. They install quickly thanks to molded nylon cups that let each support pipe install independently. Delete if not required.
 
B.
Door Protection Bollards: Post and rail system to protect the entire door area.
1.
Basis of Design: Goal Post Bollard as manufactured by McCue Corp.
2.
Components:
a.
Uprights: Steel tubing.
b.
Crossbar: Steel tubing.
c.
Covers: HDPE sleeves.
1)
Diameter: 4 inches (102 mm).
2)
Color: Safety Yellow.
d.
Shin Guards: FlexCore covers.
1)
Diameter: 7.17 inches (182mm).
2)
Height 55.59 inches (1412mm).
3)
Spins and lifts to absorb impact forces.
e.
Nylon Cups: Rotate for easy installation.
f.
End caps.
g.
Concrete anchors.
h.
Washers.
i.
Crossbar bolts.
 
** NOTE TO SPECIFIER ** Standard sizes 8 feet (2.4 m) to 16 feet (4.9 m) available for width, 8 feet (2.4 m) to 16 feet (4.9 m) available for height. For larger sizes please call McCue Corp. for assistance. Indicate size required.
 
3.
Width: _____.
4.
Height: _____.
 
** NOTE TO SPECIFIER ** Distributing impact energy with rock and spin capabilities, the Deflector Post protects against glancing blowsperfect for high-traffic corners. Engineered to install fast and require no maintenance, it keeps your business rolling right along. Delete if not required.
 
C.
High Traffic Bollards:
1.
Basis of Design: Deflector Post Bollard as manufactured by McCue Corp.
2.
Components:
a.
Shell: HDPE:
1)
Rocks, spins, rolls, and lifts when hit.
2)
Diameter: 6.93 inches (176 mm).
3)
Height: 19.69 inches (500 mm).
4)
Color: Safety Yellow.
b.
Core: Shock-absorbing ductile iron.
1)
Core springs back from impacts.
c.
Damper: Rubber.
d.
Steel anchor kit.
e.
Fasteners: 1/2 x 6 inches (13 x 152 mm).
 
** NOTE TO SPECIFIER ** Cover up those unsightly posts and concrete bollards and eliminate constant repainting. Post Cover is constructed of impact-resistant HDPE. It's designed to cover your posts, while maintaining all the protection of pipe and concrete bollards. Delete if not required.
 
2.3
POST AND BOLLARD COVERS
A.
Basis of Design: Post Covers as manufactured by McCue Corp.
1.
Material: Impact-resistant HDPE.
2.
No special tools required, just slip over existing steel or concrete bollards.
B.
Components:
1.
Cover: HDPE.
2.
Tape: Vinyl foam tape with acrylic adhesive.
 
** NOTE TO SPECIFIER ** Reflective tape is optional. Delete if not required.
 
3.
Reflective Tape: At top of outside cover surface.
 
** NOTE TO SPECIFIER ** Delete items not required.
 
C.
Standard 4 inch Post Covers: For posts with 4-1/2 inch (114 mm) outer diameter:
1.
Diameter: 4.88 inches (124 mm).
 
** NOTE TO SPECIFIER ** Cover height may be trimmed in field. Leave maximum of 4 inches from top of bollard to top of cover. Delete height option not required.
 
2.
Height: 54 inches (1372 mm).
3.
Height: ______.
D.
Tall 4 inch Post Covers: For posts with 4-1/2 inch (114 mm) outer diameter:
1.
Diameter: 4.88 inches (124 mm).
 
** NOTE TO SPECIFIER ** Cover height may be trimmed in field. Leave maximum of 4 inches from top of bollard to top of cover. Delete height option not required.
 
2.
Height: 72 inches (1829 mm).
3.
Height: ______.
E.
Standard 6 inch Post Covers: For posts with 6-5/8 inch (168 mm) outer diameter:
1.
Diameter: 7.38inches (187 mm).
 
** NOTE TO SPECIFIER ** Cover height may be trimmed in field. Leave maximum of 4 inches from top of bollard to top of cover. Delete height option not required.
 
2.
Height: 54 inches (1372 mm).
3.
Height: ______.
F.
Tall 6 inch Post Covers: For posts with 6-5/8 inch (168 mm) outer diameter:
1.
Diameter: 7.38 inches (187 mm).
 
** NOTE TO SPECIFIER ** Cover height may be trimmed in field. Leave maximum of 4 inches from top of bollard to top of cover. Delete height option not required.
 
2.
Height: 72 inches (1829 mm).
3.
Height: ______.
G.
Color:
 
** NOTE TO SPECIFIER ** Safety Yellow is standard. Select custom color if required. Delete option not required.
 
1.
Safety Yellow.
2.
Custom Color: ______.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify site conditions are ready to receive work.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction.
B.
Anchor components as recommended by manufacturer. Install level and plumb.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION