Download SECTION 34 71 00 TRAFFIC DIRECTIONAL CONTROL DEVICES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 34 71 00
TRAFFIC DIRECTIONAL CONTROL DEVICES
 
 
Copyright 2008 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Guardian Traffic Systems, LLC; Traffic controls and traffic signage.
.
This section is based on the products of Guardian Traffic Systems, LLC, which is located at:
4261 S. Country Club Rd.
Tucson, AZ 85714-2009
Toll Free Tel: 800-866-9115
Tel: 520-881-3380
Fax: 520-320-1820
Email: request info (sales@guardiantraffic.com)
Web: www.guardiantraffic.com
[ Click Here ] for additional information.
GUARDIAN TRAFFIC SYSTEMS manufactures an extensive and impressive line of Access and Traffic Control products sold around the world for commercial, government, education and military applications helping to solve your traffic or access control problems.
COBRA Traffic Spike Systems are designed and engineered to allow traffic to proceed freely in one direction only. Cobra Systems provide extremely effective one-way directional traffic control.
STINGRAY Pedestrian Friendly Concealed Traffic Systems are engineered and designed with below grade spikes that will puncture the tire of offending vehicles while providing above grade non-penetrating teeth.
ENFORCER Motorized Traffic Spike Systems provide reliable access traffic control by electro-mechanically moving the teeth up to an active or secured position, and then down to allow unrestricted passage to authorized vehicles.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Traffic directional control devices of the following types:
1.
Traffic control tire spikes.
2.
Motorized traffic spike systems.
3.
Manual barrier gates: lift and swing gates.
4.
Bollards.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 34 71 13.19 - Vehicle Traffic Barriers.
B.
Section 34 71 13.19 - Vehicle Traffic Barriers.
C.
Section 11 12 26.13 - Parking Fee Coin Collection Equipment.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Shop Drawings:
1.
Provide layout of traffic control ground spikes showing coordination with parking equipment and drive lanes.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Provide layout of control/access equipment with electrical schematics if motorized or monitored.
C.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.4
QUALITY ASSURANCE
A.
Manufacturer's Qualifications: Not less than 5 years experience in the actual production of specified products.
B.
Installer's Qualifications: Firm with not less than 5 years experiences in installation of systems similar in complexity to those required for this Project, including specific requirements indicated.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface coordination and application workmanship.
1.
Install in areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and operation are approved by Architect.
3.
Modify mock-up area as required to produce acceptable work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
 
** NOTE TO SPECIFIER ** Refer to manufacturer's literature fro limited extended warranties available on products offered. Delete if not required.
 
A.
Limited Warranty: 1 Year (12 month) Limited Warranty on manual and motorized traffic spikes, sentinels and bollards.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Guardian Traffic Systems, LLC, which is located at: 4261 S. Country Club Rd.; Tucson, AZ 85714-2009; Toll Free Tel: 800-866-9115 ; Tel: 520-881-3380 ; Fax: 520-320-1820; Email: request info (sales@guardiantraffic.com); Web: www.guardiantraffic.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Guardian Traffic Spike Systems are engineered to be used at a maximum speed of 5 miles per hour. Vehicles must pass over the unit so that the tire is parallel to the teeth and not at any angle. Traffic Spike Systems require Warning Signs. Locating and installing a Traffic Spike System incorrectly or not using warning signs invalidates any implied or real warranty. Delete if not required.
 
2.2
TRAFFIC CONTROL TIRE SPIKES
 
** NOTE TO SPECIFIER ** Traffic Spike Systems are designed and engineered to allow traffic to proceed freely in one direction only. Cobra Systems provide extremely effective one-way directional traffic control. Delete if not required.
 
A.
Construction:
1.
Provide design of modular construction allowing width adjustment. Durable spring loaded teeth with counter-balanced back-up. Specially engineered teeth that eliminates tire damage in unrestricted direction. Built-in latch down.
2.
Heavy duty steel construction, top plate mounted components with durable stainless steel spring. Zinc plated moving parts.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
In-Ground Traffic Spike Systems:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 11300.100: 3 feet (914mm) COBRA In-ground Traffic Spike Section.
b.
Model 11300.120: 3 feet (914mm) COBRA In-ground Traffic Spike Section - Galvanized.
c.
Model 11600.100: 6 feet (1829mm) COBRA In-ground Traffic Spike Section.
d.
Model 11600.120: 6 feet (1829mm) COBRA In-ground Traffic Spike Section - Galvanized.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Surface Mounted Traffic Spike Systems:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 12300.100: 3 feet (914mm) COBRA Surface Mount Traffic Spike Section.
b.
Model 12300.120: 3 feet (914mm) COBRA Surface Mount Traffic Spike Section - Galvanized.
c.
Model 12300.190: 7 inches (178mm) COBRA End Bevel - Set of two.
d.
Model 12300.192: 7 inches (178mm) COBRA End Bevel Galvanized. Set of two.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
In-Ground Truck Traffic Spike Systems:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 11300.100: 3 feet (914mm) COBRA In-ground Traffic Spike Section.
b.
Model 11300.120: 3 feet (914mm) COBRA In-ground Traffic Spike Section - Galvanized.
c.
Model 11600.100: 6 feet (1829mm) COBRA In-ground Traffic Spike Section.
d.
Model 11600.120: 6 feet (1829mm) COBRA In-ground Traffic Spike Section - Galvanized.
e.
Model 11310.100: 3 feet (914mm) COBRA HD In-ground Traffic Spike Section.
f.
Model 11310.120: 3 feet (914mm) COBRA HD In-ground Traffic Spike Section - Galvanized.
g.
Model 11610.100: 6 feet (1829mm) COBRA HD In-ground Traffic Spike Section.
h.
Model 11610.120: 6 feet (1829mm) COBRA HD In-ground Traffic Spike Section - Galvanized.
E.
EZ Install In-Ground Truck Traffic Spike Systems:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 11320.100: 3 feet (914mm) COBRA EZ In-ground Traffic Spike Section.
b.
Model 11320.120: 3 feet (914mm) COBRA EZ In-ground Traffic Spike Section - Galvanized.
c.
Model 11620.100: 6 feet (1829mm) COBRA EA In-ground Traffic Spike Section.
d.
Model 11620.120: 6 feet (1829mm) COBRA EZ In-ground Traffic Spike Section - Galvanized.
e.
Model 11340.100: 3 feet (914mm) COBRA EZ-HD In-ground Traffic Spike Section.
f.
Model 11340.120: 3 feet (914mm) COBRA EZ-HD In-ground Traffic Spike Section - Galvanized.
g.
Model 11640.100: 6 feet (1829mm) COBRA HD-EZ In-ground Traffic Spike Section.
h.
Model 11640.120: 6 feet (1829mm) COBRA HD-EZ In-ground Traffic Spike Section - Galvanized.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Surface Mounted Truck Traffic Spike Systems
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 12360.100: 3 feet (914mm) KING COBRA Heavy Duty Surface Mount Traffic Spike Section.
b.
Model 12360.120: 3 feet (914mm) KING COBRA Heavy Duty Surface Mount Traffic Spike Section - Galvanized.
c.
Model 12360.190: 7 inches (178mm) KING COBRA Heavy Duty End Bevel - Set of two.
d.
Model 12360.192: 7 inches (178mm) KING COBRA Heavy Duty End Bevel Galvanized. Set of two.
 
** NOTE TO SPECIFIER ** Pedestrian-Friendly Concealed Traffic System is engineered and designed with below-grade spikes that will puncture the tires of offending vehicles while providing above-grade, non-penetrating teeth. The below grade teeth stay submerged until activated by wrong-way traffic. Only then is the spiked tooth exposed, puncturing the tire of the offending vehicle. The Stingray is ideal for shopping districts, schools, and private communities where a large amount of pedestrian traffic exists. Delete if not required.
 
G.
Pedestrian-Friendly Concealed Traffic System:
1.
Stingray Model 11341.100: 3 feet (914 mm) Concealed Traffic Spike Section as manufactured by Guardian Traffic Systems, LLC. Unit shall have spring-loaded and counter-balanced teeth.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
H.
Accessories:
 
** NOTE TO SPECIFIER ** Delete product and model not required.
 
1.
Warning Signs for Manual Units:
a.
Model 14100.100: GUARDIAN Warning Sign - Lighted. Red/Green
b.
Model 14110.100: GUARDIAN Warning Sign - Reflective. Red/Green
2.
Warning Signs for Motorized Units:
a.
Model 14115.100: GUARDIAN Warning Sign - Lighted. Red/Red
b.
Model 14150.100: GUARDIAN Warning Sign - Reflective. Red/Red
3.
Warning Sign Posts:
a.
Model 14160.100: GUARDIAN Warning Sign Post - In-ground Set - 6 feet (1829 mm).
b.
Model 14160.200: GUARDIAN Warning Sign Post - Surface Mount - Bolt to Concrete - 4 feet (1219 mm).
4.
Epoxy:
a.
Model 14250.100-D: Epoxy - Standard Set - 1 Gallon (3.8 L). Manufacturer's recommended.
5.
Speed Bumps: Manufacturer's recommended.
a.
Model 16100.600-D: 2-1/4 inches by 12 inches by 6 feet (57mm by 305 mm by 1829 mm) Standard Speed Bump - Black Rubber with Molded Reflective Yellow. Manufacturer's recommended.
b.
Model 16100.200-D: 9 inches by 12 inches by 2.25 inches (229 mm by 305 mm by 57 mm) Standard Speed Bump End Cap. Manufacturer's recommended.
6.
Delineator: Manufacturer's recommended.
a.
Model 14350.100-D: 4 inches by 4 inches (102 mm by 102 mm) Yellow Traffic Delineator. Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Motorized Traffic Spike Systems provide reliable access traffic control by electro-mechanically moving the teeth up to an active or secured position, and then down to allow unrestricted passage to authorized vehicles. Delete if not required.
 
2.3
MOTORIZED TRAFFIC SPIKE SYSTEMS
A.
Construction:
1.
Fully integrated system with access control. Modular design allows up to 3 - 3 feet (914 mm) extensions (requires 1 hp system and longer arm).
2.
Motor: 1/2 hp and 1 hp as required. (120 VAC and 230 VAC available. Refer to drawings).
3.
System Includes: Hi-Performance Barrier gate operator. 4 feet (1219 mm) tunnel. 7 inches (178 mm) end bevel for surface mounted applications.
 
** NOTE TO SPECIFIER ** Delete length not required.
 
a.
Length: 12 feet (3658 mm) units - 9 feet (2743 mm) of Spikes.
b.
Length: 15 feet (4572 mm) units - 12 feet (3658 mm) of spikes.
c.
Length: 18 feet (5486 mm) units - 15 feet (4572 mm) of spikes.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Motorized - In-Ground Traffic Spike Systems:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 13102.100: ENFORCER Motorized In-ground Traffic Spike System with Hi-Performance Operator - Includes 12 feet (3658 mm) Barrier Arm 120/230 Volt.
b.
Model 13102.120: ENFORCER Motorized In-ground Traffic Spike System with Hi-Performance Operator - Includes 12 feet (3658 mm) Barrier Arm 120/230 Volt - Galvanized.
c.
Model 13107.100: ENFORCER Motorized In-ground Traffic Spike System with Hi-Performance Operator - Includes 15 feet (4572 mm) Barrier Arm 120/230 Volt.
d.
Model 13107.120: ENFORCER Motorized In-ground Traffic Spike System with Hi-Performance Operator - Includes 15 feet (4572 mm) Barrier Arm 120/230 Volt - Galvanized.
e.
Model 13111.100: ENFORCER Motorized In-ground Traffic Spike System with Hi-Performance Operator - Includes 18 feet (5486 mm) Barrier Arm 120/230 Volt.
f.
Model 13111.120: ENFORCER Motorized In-ground Traffic Spike System with Hi-Performance Operator - Includes 18 feet (5486 mm) Barrier Arm 120/230 Volt - Galvanized.
g.
Model 13000.330: ENFORCER Motorized In-ground Traffic Spike Extension. 3 feet (914 mm).
h.
Model 13000.332: ENFORCER Motorized In-ground Traffic Spike Extension. 3 feet (914 mm) - Galvanized.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Motorized - Surface Mount Traffic Spike Systems:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 13202.100: ENFORCER Motorized Surface Mount Traffic Spike System with Hi-Performance Operator - Includes 12 feet (3658 mm) Barrier Arm 120/230 Volt.
b.
Model 13202.120: ENFORCER Motorized Surface Mount Traffic Spike System with Hi-Performance Operator - Includes 12 feet (3658 mm) Barrier Arm 120/230 Volt - Galvanized.
c.
Model 13207.100: ENFORCER Motorized Surface Mount Traffic Spike System with Hi-Performance Operator - Includes 15 feet (4572 mm) Barrier Arm 120/230 Volt.
d.
Model 13207.120: ENFORCER Motorized Surface Mount Traffic Spike System with Hi-Performance Operator - Includes 15 feet (4572 mm) Barrier Arm 120/230 Volt - Galvanized.
e.
Model 13211.100: ENFORCER Motorized Surface Mount Traffic Spike System with Hi-Performance Operator - Includes 18 feet (5486 mm)t Barrier Arm 120/230 Volt.
f.
Model 13211.120: ENFORCER Motorized Surface Mount Traffic Spike System with Hi-Performance Operator - Includes 18 feet (5486 mm) Barrier Arm 120/230 Volt - Galvanized.
g.
Model 13200.300: ENFORCER Motorized Surface Mount Traffic Spike Extension - 3 feet (914 mm).
h.
Model 13200.332: ENFORCER Motorized Surface Mount Traffic Spike Extension. 3 feet (914 mm) - Galvanized
D.
Motorized - Surface Mount Wedge Barrier System:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 13772.100: DOMINATOR Motorized Surface Mount Wedge Barrier System with Hi-Performance Operator - Includes 12 feet (3658 mm) Barrier Arm 120/230 Volt
b.
Model 13772.120: DOMINATOR Motorized Surface Mount Wedge Barrier System with Hi-Performance Operator - Includes 12 feet (3658 mm) Barrier Arm 120/230 Volt - Galvanized
E.
Lights and Signs:
1.
Product: As manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 13340.100: ENFORCER Stop-Go Signal, 12/24 Volt with post and mounting bracket.
b.
Model 13340.200: ENFORCER Stop-Go Signal, LED with post and mounting bracket.
c.
Model 13340.100: Stop and Go Light.
d.
Model 14115.100: GUARDIAN Warning Sign, Lighted.
e.
Model 14150.100: GUARDIAN Warning Sign, Reflective.
f.
Model 14160.100: GUARDIAN Warning Sign Post - In-ground Set.
g.
Model 14160.200: GUARDIAN Warning Sign Post - Surface Mount with Flange.
F.
Power Accessories:
1.
Product: As manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 13350.100: ENFORCER Battery Backup System.
b.
Model 13360.100: AC Line Surge Suppressor.
c.
Model 13360.200: Telephone Entry Surge Suppressor.
d.
Model 13360.300: Reader / Key Pad Surge Suppressor.
e.
Model 13360.400: Loop Detector Surge Protector.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
G.
Loops and Detectors:
1.
Product: As manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 13700.100: Loop Detector - Plug in on Circuit Board
b.
Model 13750.100: Loop, Preformed, 4 feet by 8 feet (1219 mm by 2438 mm) with Tail.
c.
Model 13750.200: Loop, Surface Mount.
d.
Model 13750.300: Loop Wire - 500 feet (152 m) AWG 18.
e.
Model 13800.100: Loop Sealant - 1 Gallon (3.8 l).
f.
Model 13800.200: Loop Sealant - Tube.
g.
Model 13800.300: Loop Sealant - Applicator.
h.
Model 13850.100: Loop Backer Rod - 100 feet (30.5 m) Rolls.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
H.
Access Control Devices:
1.
Product: AVI - Automatic Vehicle Identification Systems as manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 15000.100: Infinity - RFID Reader.
b.
Model 15000.200: Infinity - 12 feet (3658 mm) Cable.
c.
Model 15000.300: Infinity - Transformer.
d.
Model 15000.400: Infinity- Reader Attachment Bracket.
e.
Model 15000.500: Infinity- AVI - RFID Tags.
2.
Product: Heating Cables as manufactured by Guardian Traffic Systems, LLC.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 14400.118 18 feet (5.5m) Stainless Steel Heater Cable - 1000 Watt - 120 Volt.
b.
Model 14400.124: 24 feet (7.3 m) Stainless Steel Heater Cable - 1000 Watt - 120 Volt.
c.
Model 14400.130 30 feet (9.1 m) Stainless Steel Heater Cable - 1000 Watt - 120 Volt.
d.
Model 14400.136 36 feet (11 m) Stainless Steel Heater Cable - 1000 Watt - 120 Volt.
e.
Model 14400.148: 48 feet (14.6 m) Stainless Steel Heater Cable - 1000 Watt - 120 Volt.
f.
Model 14420.100: 30 AMP Thermostat - NEMA Housing with 10 feet (3048 mm) Capillary Sensing Tube.
g.
Model 14410.200: Heater Cable Plaque (Use with heater cable and thermostat).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Product: Sensor Reversing Edge as Manufacturer's recommended manufactured by Guardian Traffic Systems, LLC.
a.
Model 14500.100: Non-contact Sensor.
4.
Product: Card Readers as Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 15100.100: Proximity Card Reader - Stand Alone w/controller; Card Reader and transformer.
b.
Model 15150.100: Proximity Card Reader System - Controller.
c.
Model 15150.120: Proximity Card Reader - Satellite Board.
d.
Model 15150.150: Proximity Card Reader - Transformer.
e.
Model 15150.160: Battery Back Up System.
f.
Model 15180.100: Proximity Card Reader.
g.
Model 15180.200: Proximity Card Reader.
h.
Model 15200.100: Proximity Cards.
i.
Model 15200.200: Proximity Key Fobs.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
I.
Communication Devices:
1.
Product: As manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 15250.100: AIPHONE Intercom, 3 Call Master (Base) LEF-3L.
b.
Model 15250.200: AIPHONE Intercom, 5 Call Master (Base).
c.
Model 15250.300: AIPHONE Intercom Remote Station.
d.
Model 15250.400: AIPHONE Intercom Power Supply.
e.
Model 15250.500: AIPHONE Speaker.
f.
Model 15300.100: GUARDIAN Telephone Entry System.
g.
Model 15350.100: GUARDIAN Multi-Com System.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Product: Key Pads as manufactured by Manufacturer's recommended.
a.
Model 15350.100: Keypad Entry Device.
3.
Product: Switches as manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 15400.100: Switch - 1 Button Open Interior use.
b.
Model 15400.120: Switch - 2 Button Open / Close Interior use.
c.
Model 15400.130: Switch - Exterior 1 Button Surface Mount.
d.
Model 15400.140: Switch - Exterior 2 Button Surface Mount Open / Close.
e.
Model 15400.150: Lock Out Control Station 2 Button Exterior Surface Mount Open/Close.
f.
Model 15400.160 Switch Exterior Surface Mount Tamperproof Open / Close.
4.
Product: Gooseneck Post as manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 14200.100: GUARDIAN Gooseneck Post 2 inches (51 mm) TS by 5 feet-6 inches (1676 mm) - In-ground Set.
b.
Model 14200.200: GUARDIAN Gooseneck Post 2 inches (51 mm) TS by 3 feet-6 inches (1067 mm) - Surface Mount with flange.
5.
Product: Radio Receivers and Transmitters as manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 15450.100: Radio Receiver, Standard.
b.
Model 15460.100: Radio Transmitter, Single Button.
c.
Model 15470.100: Radio Receiver, Passport.
d.
Model 15480.100: Radio Transmitter, Passport - Single Button.
6.
Product: CCTV Systems - Closed Circuit Television Systems as manufactured by Manufacturer's recommended.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Product: Resiweld Industrial Grade Epoxy as Manufacturer's recommended.
a.
Model 14250.100: Epoxy - Standard Set - 1 Gallon (3.8 L). Required with installation of COBRA EZ AND COBRA HD-EZ Traffic Spike Systems and for surface mount installation to asphalt. Manufacturers recommended units.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
8.
Product: Speed Bumps as manufactured by Guardian Traffic Systems, LLC. Manufacturer's recommended units.
a.
Model 16100.600: 2-1/4 inches by 12 inches by 6 feet (57 mm by 305 mm by 1829 mm) Standard Speed Bump - Black Rubber with Yellow Molded Reflective.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
9.
Product: Delineator as manufactured by Guardian Traffic Systems, LLC.
a.
Model 14350.100: 4 inches by 4 inches (102 mm by 102 mm) Yellow Traffic Delineator.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
BOLLARDS
A.
Primed Steel Pipe Bollards:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
2.
Assembly: Pipe bollard and sleeves, primed standard and removable as scheduled.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 14360.100: 3 inches (76 mm) diameter by 5 feet (1524 mm) high. Concrete filled in field. 42 inches (1067 mm) projection.
b.
Model 14440.100: 3 inches (76 mm) diameter by 5 feet (1524 mm) high. Removable with locking tabs and capped top. 42 inches (1067 mm) projection.
c.
Model 14370.100: 5 inches (127 mm) diameter by 7 feet (2134 mm) high. Concrete filled in field. 54 inches (1372 mm) projection.
d.
Model 14450.100: 5 inches (127 mm) diameter by 7 feet (2134 mm) high. Removable with locking tabs and capped top. 54 inches (1372 mm) projection.
e.
Model 14380.100: 6 inches (152 mm) diameter by 7 feet (2134 mm) high. Concrete filled in field. 54 inches (1372 mm) projection.
f.
Model 14460.100: 6 inches (152 mm) diameter by 7 feet (2134 mm) high. Removable with locking tabs and capped top. 54 inches (1372 mm) projection.
B.
Unfinished Steel Pipe Bollards:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
2.
Assembly: Pipe bollard and sleeves, unfinished standard and removable as scheduled.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 14360.150: 3 inches (76 mm) diameter by 5 feet (1524 mm) high. Concrete filled in field. 42 inches (1067 mm) projection.
b.
Model 14440.150: 3 inches (76 mm) diameter by 5 feet (1524 mm) high. Removable with locking tabs and capped top. 42 inches (1067 mm) projection.
c.
Model 14370.150: 5 inches (127 mm) diameter by 7 feet (2134 mm) high. Concrete filled in field. 54 inches (1372 mm) projection.
d.
Model 14450.150: 5 inches (127 mm) diameter by 7 feet (2134 mm) high. Removable with locking tabs and capped top. 54 inches (1372 mm) projection.
e.
Model 14380.150: 6 inches (152 mm) diameter by 7 feet (2134 mm) high. Concrete filled in field. 54 inches (1372 mm) projection.
f.
Model 14460.150: 6 inches (152 mm) diameter by 7 feet (2134 mm) high. Removable with locking tabs and capped top. 54 inches (1372 mm) projection.
C.
Finished Steel Pipe Bollards:
1.
Product: As manufactured by Guardian Traffic Systems, LLC.
2.
Assembly: Pipe bollard and sleeves, finished standard and removable as scheduled.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
a.
Model 14360.130: 3 inches (76 mm) diameter by 5 feet (1524 mm) high. Concrete filled in field. 42 inches (1067 mm) projection.
b.
Model 14440.130: 3 inches (76 mm) diameter by 5 feet (1524 mm) high. Removable with locking tabs and capped top. 42 inches (1067 mm) projection.
c.
Model 14370.130: 5 inches (127 mm) diameter by 7 feet (2134 mm) high. Concrete filled in field. 54 inches (1372 mm) projection.
d.
Model 14450.130: 5 inches (127 mm) diameter by 7 feet (2134 mm) high. Removable with locking tabs and capped top. 54 inches (1372 mm) projection.
e.
Model 14380.130: 6 inches (152 mm) diameter by 7 feet (2134 mm) high. Concrete filled in field. 54 inches (1372 mm) projection.
f.
Model14460.130: 6 inches (152 mm) diameter by 7 feet (2134 mm) high. Removable with locking tabs and capped top. 54 inches (1372 mm) projection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
MANUAL LIFT BARRIER GATES
 
** NOTE TO SPECIFIER ** Delete model not required.
 
A.
Model 14000.120: SENTINEL 12 feet (3658 mm) Manual Lift Barrier Gate Arm w/Aluminum Arm - Powder Coated Red with White Reflective Stripes - In-Ground Installation, Optional Safety Yellow
B.
Model 14000.121: SENTINEL 12 feet (3658 mm) Manual Lift Barrier Gate Arm w/Aluminum Arm - Powder Coated Red with White Reflective Stripes - Surface Mount Installation, Optional Safety Yellow.
C.
Model 14000.160: SENTINEL 16 feet (4877 mm) Manual Lift Barrier Gate Arm w/Aluminum Arm - Powder Coated Red with White Reflective Stripes - In-Ground Installation, Optional Safety Yellow.
D.
Model 14000.161: SENTINEL 16 feet (4877 mm) Manual Lift Barrier Gate Arm w/Aluminum Arm - Powder Coated Red with White Reflective Stripes - Surface Mount Installation, Optional Safety Yellow.
E.
Model 14000.200: SENTINEL 20 feet (6096 mm) Manual Lift Barrier Gate Arm w/Aluminum Arm - Powder Coated Red with White Reflective Stripes - In-Ground Installation, Optional Safety Yellow.
F.
Model 14000.201: SENTINEL 20 feet (6096 mm) Manual Lift Barrier Gate Arm w/Aluminum Arm - Powder Coated Red with White Reflective Stripes - Surface Mount Installation, Optional Safety Yellow.
G.
Model 14000.205: SENTINEL Lift Barrier Gate Receiver Post - In-Ground - Powder Coated Red - Required for models 15 feet (4572 mm) or more in length, Optional Safety Yellow.
H.
Model 14000.206: SENTINEL Lift Barrier Gate Receiver Post - Surface Mount - Powder Coated Red - Required for models 15 feet (4572 mm) or more in length, Optional Safety Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
MANUAL SINGLE LEAF SWING GATES
 
** NOTE TO SPECIFIER ** Delete model not required.
 
A.
Model 14010.112: SENTINEL 12 feet (3658 mm) Manual Single Leaf Swing Gate Arm - Galvanized Pipe - Unfinished - In-Ground Installation
B.
Model 14010.116: SENTINEL 16 feet (4877 mm) Manual Single Leaf Swing Gate Arm - Galvanized Pipe - Unfinished - In-Ground Installation
C.
Model 14010.120: SENTINEL 20 feet (6096 mm) Manual Single Leaf Swing Gate Arm - Galvanized Pipe - Unfinished - In-Ground Installation
D.
Model 14030.100: SENTINEL Swing Barrier Receiver Post - In-Ground Installation - Required for open position concept.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
MANUAL DOUBLE LEAF SWING GATES
 
** NOTE TO SPECIFIER ** Delete models not required.
 
A.
Model 14020.220: SENTINEL 20 feet (6096 mm) Manual Single Leaf Swing Gate Arm - Galvanized Pipe - Unfinished - In-Ground Installation.
B.
Model 14020.224: SENTINEL 24 feet (7315 mm) Manual Single Leaf Swing Gate Arm - Galvanized Pipe - Unfinished - In-Ground Installation.
C.
Model 14020.230: SENTINEL 30 feet (9144 mm) Manual Single Leaf Swing Gate Arm - Galvanized Pipe - Unfinished - In-Ground Installation.
D.
Model 14030.100: SENTINEL Swing Barrier Receiver Post - In-Ground Installation - Required for open position concept.
2.8
PARKING STOPS
 
** NOTE TO SPECIFIER ** Delete models not required.
 
A.
Parking Stop Material: 100 percent recycled rubber.
B.
Model 16010.100-D: Home Parking Stop 22 inches (559 mm) Black/Striped Yellow (2 spikes needed)
C.
Model 16020.100-D: Parking Stop 3 Feet Striped Black/Yellow - 3 feet x 6 inches x 4 inches (914 mm x 152 mm x 102 mm) (2 spikes needed).
D.
Model 16020.200-D: Parking Stop 3 Feet Striped Black/White - 3 feet x 6 inches x 4 inches (914 mm x 152 mm x 102 mm) (2 spikes needed).
E.
Model 16020.200-D: Parking Stop 3 Feet Striped White/Red - 3 feet x 6 inches x 4 inches (914 mm x 152 mm x 102 mm) (2 spikes needed).
F.
Model 16020.200-D: Parking Stop 3 Feet Striped White/Blue - 3 feet x 6 inches x 4 inches (914 mm x 152 mm x 102 mm) (2 spikes needed).
G.
Model 16030.100-D: Parking Stop 4 Feet Striped Black/Yellow - 4 feet x 6 inches x 4 inches (1219 mm x 152 mm x 102 mm) (3 spikes needed).
H.
Model 16030.200-D: Parking Stop 4 Feet Striped Black/White - 4 feet x 6 inches x 4 inches (1219 mm x 152 mm x 102 mm) (3 spikes needed).
I.
Model 16030.300-D: Parking Stop 4 Feet Striped White/Red - 4 feet x 6 inches x 4 inches (1219 mm x 152 mm x 102 mm) (3 spikes needed).
J.
Model 16030.400-D: Parking Stop 4 Feet Striped White/Blue - 4 feet x 6 inches x 4 inches (1219 mm x 152 mm x 102 mm) (3 spikes needed).
K.
Model 16040.100-D: Parking Stop 6 Feet Striped Black/Yellow - 6 feet x 6 inches x 4 inches (1829 mm x 152 mm x 102 mm) (4 spikes needed).
L.
Model 16040.200-D: Parking Stop 6 Feet Striped Black/White - 6 feet x 6 inches x 4 inches (1829 mm x 152 mm x 102 mm) (4 spikes needed).
M.
Model 16040.300-D: Parking Stop 6 Feet Striped White/Red - 6 feet x 6 inches x 4 inches (1829 mm x 152 mm x 102 mm) (4 spikes needed).
N.
Model 16040.400-D: Parking Stop 6 Feet Striped White/Blue - 6 feet x 6 inches x 4 inches (1829 mm x 152 mm x 102 mm) (4 spikes needed).
O.
Model 16700.100-D: 14 Rebar Spike for Parking Stops and Speed Bumps (for asphalt installation).
P.
Model 16700.200-D: 6 inches (152 mm) Lag Bolt for Parking Stops and Speed Bumps (for concrete installation).
Q.
Model 16700.300-D: Lag Shield (use with 6 inches (152 mm) lag bolt) for Parking Stops and Speed Bumps (for concrete installation).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until installation preparations have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION