Download SECTION 34 71 13 BOLLARDS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 34 71 13
BOLLARDS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Neenah Foundry Co. Iron castings, bollards.
This section is based on the products of Neenah Foundry Co. located at:
2121 Brooks Avenue, P. O. Box 729
Neenah, WI 54957
Phone: 800-558-5075
Fax: 920-729-3661
Email: ______
Web: http://www.nfco.com.
[ HYPERLINK "http://www.arcat.com/arcatcos/cos34/arc34427.html" Click Here] for additional information.
Located in Neenah, Wisconsin, Neenah Foundry is a domestic manufacturer of municipal castings including manhole frames, lids and grates, access hatch frame and covers, trench castings, decorative tree grates, airport rated castings, bollards, and storm water management castings to name a few. Since 1872, Neenah Foundry has been a consistent leader in producing durable castings that are used across the country.
Neenah Foundry operates with a strict adherence to process standards, which assures consistent quality. At Neenah, we closely monitor each step of the operation during the manufacturing process. The quality you receive in Neenah castings is the result of painstaking control and attention to detail.
To ensure our products meet your standards, we offer a 200,000-pound compression-testing machine that can be made available to test the load-bearing capabilities of any of our covers and grates.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Cast iron bollards.
B.
Steel bollards.
C.
Stainless steel bollards.
D.
Aluminum bollards.
E.
Removable steel pipe bollards.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 32 13 13.17 - Roller-Compacted Concrete Paving.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A36 - Standard Specification for Carbon Structural Steel.
2.
ASTM A48 - Standard Specification for Gray Iron Castings.
3.
ASTM A276 - Standard Specification for Stainless Steel Bars and Shapes.
4.
ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
5.
ASTM F2656 - Standard Test Method for Crash Testing of Vehicle Security Barriers.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mockups: Verify selections made under sample submittals, demonstrate quality standards for materials and execution.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1.
Subject to compliance with requirements, approved mockups may become part of the completed Work if undisturbed at time of Substantial Completion.
D.
Source Limitations: Single source bollard materials.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.
Standards Compliance: ACI 530.1, ASCE 6, and TMS 602.
1.8
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
** NOTE TO SPECIFIER ** Delete warranty if not required.
 
1.9
WARRANTY
A.
Warranty: Manufacturer's standard limited warranty.
1.
Warranty Period: Five years from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Neenah Foundry Co., which is located at: 2121 Brooks Ave. P. O. Box 729; Neenah, WI 54957; Toll Free Tel: 800-558-5075; Tel: 920-725-7000; Fax: 920-729-3661; Email: request info (construction.sales@neenahenterprises.com); Web: www.nfco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Bollard designs range from simple to decorative with 71 bollard configurations to choose from. Bollard options can be used to coordinate with a wide range of Neenah product offerings, from downspouts to grates and detectable warning plates.
 
2.2
BOLLARDS
 
** NOTE TO SPECIFIER ** Designed to fit over standard 4 inch pipe. For pre-existing or new bollard installations. Delete if not required.
 
A.
Cast Iron Bollards: As manufactured by Neenah Foundry.
 
** NOTE TO SPECIFIER ** Delete styles not required.
 
1.
Style: R-8401-43AA.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 121 pounds (54.8 kg).
2.
Style: R-8401-43AB.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 101 pounds (45.8 kg).
3.
Style: R-8401-43AC.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 89 pounds (40.4 kg).
4.
Style: R-8401-43BA.
a.
Height: 38 inches (965mm).
b.
Weight: 115 pounds (52.2 kg).
5.
Style: R-8401-43BB.
a.
Height: 38 inches (965mm).
b.
Weight: 95 pounds (43.1 kg).
6.
Style: R-8401-43BC.
a.
Height: 38 inches (965mm).
b.
Weight: 83 pounds (37.6 kg).
7.
Lit Bollard Style: R-8401-43CA.
a.
Height: 38 inches (965mm).
b.
Weight: 120 pounds (54.4 kg).
8.
Lit Bollard Style: R-8401-43CB.
a.
Height: 38 inches (965mm).
b.
Weight: 100 pounds (45.4 kg).
9.
Lit Bollard Style: R-8401-43CC.
a.
Height: 38 inches (965mm).
b.
Weight: 88 pounds (39.9 kg).
10.
Style: R-8401-43DA.
a.
Height: 36 inches (914mm).
b.
Weight: 118 pounds (53.5 kg).
11.
Style: R-8401-43DB.
a.
Height: 36 inches (914mm).
b.
Weight: 98 pounds (44.5 kg).
12.
Style: R-8401-43DC.
a.
Height: 36 inches (914mm).
b.
Weight: 86 pounds (39.0 kg).
13.
Style: R-8402-43AA.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 114 pounds (51.7 kg).
14.
Style: R-8402-43AB.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 94 pounds (42.6 kg).
15.
Style: R-8402-43AC.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 82 pounds (37.2 kg).
16.
Style: R-8402-43BA.
a.
Height: 38 inches (965mm).
b.
Weight: 108 pounds (49.0).
17.
Style: R-8402-43BB.
a.
Height: 38 inches (965mm).
b.
Weight: 88 pounds (39.9 kg).
18.
Style: R-8402-43BC.
a.
Height: 38 inches (965mm).
b.
Weight: 76 pounds (34.5 kg).
19.
Lit Bollard Style: R-8402-43CA.
a.
Height: 38 inches (965mm).
b.
Weight: 113 pounds (51.3).
20.
Lit Bollard Style: R-8402-43CB.
a.
Height: 38 inches (965mm).
b.
Weight: 93 pounds (42.2 kg).
21.
Lit Bollard Style: R-8402-43CC.
a.
Height: 38 inches (965mm).
b.
Weight: 81 pounds (36.7 kg).
22.
Style: R-8402-43DA.
a.
Height: 36 inches (914mm).
b.
Weight: 111 pounds (50.3 kg).
23.
Style: R-8402-43DB.
a.
Height: 36 inches (914mm).
b.
Weight: 91 pounds (41.3 kg).
24.
Style: R-8402-43DC.
a.
Height: 36 inches (914mm).
b.
Weight: 79 pounds (35.8 kg).
25.
Style: R-8403-43AA.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 121 pounds (54.8 kg).
26.
Style: R-8403-43AB.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 101 pounds (45.8 kg).
27.
Style: R-8403-43AC.
a.
Height: 40.4 inches (1026 mm).
b.
Weight: 89 pounds (40.4 kg).
28.
Style: R-8403-43BA.
a.
Height: 38 inches (965mm).
b.
Weight: 115 pounds (52.2 kg).
29.
Style: R-8403-43BB.
a.
Height: 38 inches (965mm).
b.
Weight: 95 pounds (43.1 kg).
30.
Style: R-8403-43BC.
a.
Height: 38 inches (965mm).
b.
Weight: 83 pounds (37.6 kg).
31.
Lit Bollard Style: R-8403-43CA.
a.
Height: 38 inches (965mm).
b.
Weight: 120 pounds (54.4 kg).
32.
Lit Bollard Style: R-8403-43CB.
a.
Height: 38 inches (965mm).
b.
Weight: 100 pounds (45.4 kg).
33.
Lit Bollard Style: R-8403-43CC.
a.
Height: 38 inches (965mm).
b.
Weight: 88 pounds (39.9 kg).
34.
Style: R-8403-43DA.
a.
Height: 36 inches (914mm).
b.
Weight: 118 pounds (53.5 kg).
35.
Style: R-8403-43DB.
a.
Height: 36 inches (914mm).
b.
Weight: 98 pounds (44.5 kg).
36.
Style: R-8403-43DC.
a.
Height: 36 inches (914mm).
b.
Weight: 86 pounds (39.0 kg).
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
37.
Color: 9005 Jet Black.
38.
Color: 6020 Chrome Green.
39.
Color: Oil Baked.
40.
Custom Color: _____.
 
** NOTE TO SPECIFIER ** Delete mounting options not required.
 
41.
Mounting: Embedded pipe post for new concrete.
42.
Mounting: Bollard with anchor casting for new concrete.
43.
Mounting: Pipe post with mounting flange for existing concrete.
44.
Mounting: Removable shoe pipe post with cast iron embedment sleeve for new concrete.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Steel Bollards: As manufactured by Neenah Foundry.
 
** NOTE TO SPECIFIER ** Delete styles not required.
 
1.
Straight Pipe: R-8450-S.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
a.
Inside Diameter: 4 inches (102 mm).
b.
Inside Diameter: 6 inches (152 mm).
c.
Inside Diameter: 8 inches (203 mm).
d.
Inside Diameter: 10 inches (254 mm).
e.
Inside Diameter: 12 inches (305 mm).
f.
Length: 4 feet (1219 mm).
g.
Length: 6 feet (1829 mm).
h.
Length: 8 feet (2438 mm).
2.
Horse Shoe U:
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
a.
R-8450-H3: Outside Diameter: 3.5 inches (89 mm).
b.
R-8450-H4: Outside Diameter: 4 inches (102 mm).
3.
Flat Back U:
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
a.
R-8450-F3: Outside Diameter: 3.5 inches (89 mm).
b.
R-8450-F4: Outside Diameter: 4 inches (102 mm).
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: 9005 Jet Black.
5.
Color: 6020 Chrome Green.
6.
Color: Oil Baked.
7.
Custom Color: _____.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Stainless Steel Bollards: As manufactured by Neenah Foundry.
 
** NOTE TO SPECIFIER ** Delete styles not required.
 
1.
Straight Pipe: R-8450-SS.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
a.
Inside Diameter: 6 inches (152 mm).
b.
Inside Diameter: 8 inches (203 mm).
c.
Length: 6 feet (1829 mm).
d.
Length: 8 feet (2438 mm).
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
2.
Color: 9005 Jet Black.
3.
Color: 6020 Chrome Green.
4.
Color: Oil Baked.
5.
Custom Color: _____.
 
** NOTE TO SPECIFIER ** Neenah Removable Steel Pipe Bollards guard against unwanted vehicular intrusion into your parkland, but allow easy access for maintenance. Our bollards combine the value of long lasting cast iron materials with innovative features not found in other commercially available products. Delete if not required.
 
D.
Removable Steel Pipe Bollards: As manufactured by Neenah Foundry.
1.
Material: Schedule 40 steel pipe.
 
** NOTE TO SPECIFIER ** Delete diameter not required.
 
2.
Diameter: 4 inches (102 mm).
3.
Diameter: 6 inches (152 mm).
4.
Welded steel cap.
5.
Cast iron tube.
6.
Cast iron lid when bollard is removed.
7.
Open Bottom allows drainage.
8.
Provide with the following options:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
a.
Chains.
b.
Hooks.
c.
Lifting eyes.
9.
Color: _____.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine substrates for compliance with requirements for installation. Proceed with installation only after unsatisfactory conditions have been corrected.
B.
Verify location of existing utilities and grades.
3.2
PREPARATION
A.
Clean and prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Protect existing work from damage due to installation of this work.
B.
Install in accordance with manufacture's written instructions and approved submittals.
1.
Comply with installation requirements in Section 32 13 13.17 - Roller-Compacted Concrete Paving.
2.
Set bollards in accordance with manufacturer recommended spacing.
3.
Set bollards to ensure full contact with concrete.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION