1. Configure INVISIBLE STRUCTURE INC- BASE COURSE:
Porous Paving Units for Gravel Fill:
Color:
Installation Method:
Gravel Fill for Rings and Spaces Between Rings: Clean washed stone 3/16 inch (5 mm) to 3/8 inch (9.55 mm) not graded.
Unit Size: 20 by 20 inches by 1 inch high (500 by 500 m by 25 mm high)
Unit Area: 2.7 square feet (0.25 sq m) each
Rolls: From 108 sq ft (10 sq m) to 1345 sq ft (125 sq m) in area
Unit Weight: 19 oz (535 g)
Volume Solid: 8 percent
Maximum Loading Capability: 5700 psi (402 kg/sq cm) when filled with sand, over appropriate depth of road base
Porous Paving Units for Turf:
Installation Method:
Unit Size: 20 by 20 inches by 1 inch high (500 by 500 m by 25 mm high)
Unit Area: 2.7 square feet (0.25 sq m) each
Rolls: From 40 inches (1 meter) to 8.2 feet (2.5 meters) wide
Unit Weight: 18 oz (510 g)
Volume Solid: 8 percent
Maximum Loading Capability: 5700 psi (402 kg/sq cm) when filled with sand, over appropriate depth of road base
Color: Black
Turf: Rolled sod of from a reputable local grower
Species:
NOTE: DO NOT use sod grown in soils of clay, silt, or high organic materials such as peat
Turf: Grown from pure live seed from certified sources:
Species:
Furnish in containers clearly labeled to show seed name, lot number, net weight, percent weed seed
content, and guaranteed percent of purity and germination
Quantity: ______ pounds per 1000 square feet (____ kg per 100 square meters)
  2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF