Invisible Structures, Inc. -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Invisible Structures, Inc.; Porous Pavement products including "Gravelpave2" and "Grasspave2"; plastic rings with decorative gravel fill or for reinforcing turf.

This section is based on the products of Invisible Structures, Inc., which is located at:
1600 Jackson Street, Suite 310
Golden, CO 80401
Tel: (800) 233-1510 (U.S. and Canada, toll free)
Tel: (303) 233-8383
Fax: (800) 233-1522 (U.S. and Canada, toll free)
Fax: (303) 233-8282
Email: sales@invisiblestructures.com
www.invisiblestructures.com

[ Click Here ] for additional product data and info.

Invisible Structures, Inc. (ISI) provides surfacing and storm water solutions that protect and enhance the environment. Since 1982, ISI has manufactured porous paving, erosion control, drainage, and storm water storage products for easy, cost-effect, on-site storm water management. Solutions that effectively filter out pollutants reduce runoff volumes and rates, and lower treatment costs. Grasspave2 and Gravelpave2 are the best porous paving products on the market - both creating beautiful and functional areas. Rainstore3 is an underground storm water storage pond, which eliminates the need for real estate-consuming retention ponds.

This specification includes Grasspave2 and Gravelpave2 porous paving products.
Gravelpave2 units are plastic rings that retain decorative gravel fill.
Grasspave2 units are plastic rings that reinforce lawns. They can be filled with sand and either seeded or used with 1/2 inch (13 mm) thick sod. Thick sod is used without sand fill.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]