King Architectural Metals ARCAT SpecWizard
1. Configure King Architectural Metals - 1st PRODUCT:
GATE HARDWARE AND HINGES:
Aluminum Hinges:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Light Duty Hinges:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Door Pulls:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Gate Closers:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Casters:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
True - Close Gate Hardware:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Decorative Hinges:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Heavy Duty Hinges:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Lock Boxes:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Gate Latches & Slide Bolts:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Cane Bolts:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Rolling Gate Hardware:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Wheel Carrier Assemblies:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Cantilever Rollers:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
LOCKS:
Deadbolts:
Economy Security Deadbolts:
SELECT CYLINDER
-------
Single
Double
Manufacturer: Kwikset
Model Description: ____________
Manufacturer ID Number: _______
Finish: __________
Maximum Security Gate Latches:
SELECT CYLINDER
-------
Single
Double
Manufacturer: Kwikset
Model Description: ____________
Manufacturer ID Number: _______
Finish: __________
Security Deadbolts:
SELECT CYLINDER
-------
Single
Double
Manufacturer: Kwikset
Model Description: ____________
Manufacturer ID Number: _______
Finish: __________
UltraMax Security Deadbolts:
SELECT CYLINDER
-------
Single
Double
Manufacturer: Kwikset
Model Description: ____________
Manufacturer ID Number: _______
Finish: __________
Pad Locks:
Manufacturer: Master
Model Description: _________________; Manufacturer ID Number: _______
Electric Strikes:
Manufacturer ID Number: _______
Steel Box: Electric Release
Transformer: 12v DC 1000ma (1 Amp) 120v AC Outlet Plug In type
Outdoor 1 Button Station - Normally Open and Normally Closed
Interior Pushbutton Metallic - Normally Open only
Seco-Larm Enforcer 12v DC Electric Door Strike Fail Safe & Fail Secure (field selectable). Normally Open Device for Fail Secure / Normally Closed for Fail Safe
Gate Locks:
Model Description: ___________________
Manufacturer ID Number: _______
Mortise Locks:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Mechanical Locks:
Model Description: ___________________. Manufacturer ID Number: _______
Miscellaneous Locks:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Storeroom Locks:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Commonwealth Levers:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Chelsea Handle Sets:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Marquis Levers:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Chandler Knobs:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Copa Knobs:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Dakota Handle Sets:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Delta Levers:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Dorian Levers:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Hancock Knobs:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Laurel Knobs:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Lido Levers:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Newport Levers:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Polo Knobs:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Tylo Knobs:
Model Description: ___________________. Manufacturer ID Number: _______
Finish: _________
Lock Boxes:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Panic Exit Devices:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
PUNCHED CHANNEL AND FLAT BAR
Punched Flat Bar
Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Thickness: ___ inches
Hole Size: _______ Inches
Hole Shape: _______
Hole Spacing: _______ inches on center
Punched Hammered Flat Bar
Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Thickness: ___ inches
Hole Size: _______ Inches
Hole Shape: _______
Hole Spacing: _______ inches on center
Steel Punched Channel
Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Thickness: ___ inches
Hole Size: _______ Inches
Hole Shape: _______
Hole Spacing: _______ inches on center
CHAIN LINK FENCE HARDWARE
Gate and Cantilever Rollers:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Chain Link Fittings:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Chain Link Gate Hinges:
Model Description: ___________________. Manufacturer ID Number: _______
Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches
Wheel Carrier Assemblies:
Model Description: ___________________. Manufacturer ID Number: _______