| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure FAIRWEATHER Site Furnishings: |
 | | Pacifica bench series: Metal benches |
| | | Pacifica Model: PA-1 Steel strap backless bench. |
| | | | Length: |
| | | Pacifica Model: PA-2 Steel strap bench with back. |
| | | | Length: |
 | | Bohler bench series: Wood or recycled plastic bench |
| | | Bohler model BH-1: Backless bench with wood members |
| | | | Wood seat members: 3-1/2 inch by 3-1/2 inch (89 mm by 89 mm): |
| | | | Length: |
| | | | Mounting: |
| | | Bohler model BH-1P, Backless bench with recycled plastic members: SELECT LENGTH--------4 feet (1219)5 feet (1524 mm)6 feet (1829 mm)8 feet (2438 mm) |
| | | | Mounting: |
| | Plaza bench series: Metal benches |
 | | | Plaza model PL-1. Backless steel strap bench |
| | | | Length: |
| | | | Mounting: |
 | | | Plaza model: |
| | | | PL-1.3. Backless steel strap bench |
| | | | PL-1.3H. Backless horizontal steel strap bench |
| | | | Length: |
 | | | Plaza model PL-1.5. Backless with cast iron end frames |
| | | | Length: |
 | | | Plaza model PL-1.6. Backless economy strap bench |
| | | | Length: |
| | | | Mounting: |
 | | | Plaza model PL-2. Steel strap bench with back |
| | | | Length: |
| | | | Mounting: |
 | | | Plaza model: |
| | | | PL-3. Steel strap bench with back |
| | | | PL-3H. Horizontal steel strap bench with back |
| | | | Length: |
 | | | Plaza model: |
| | | | PL-4. Bench with back and cast iron end frames |
| | | | PL-4H. Horizontal steel strap bench with back and cast iron end frames |
| | | | Length: |
| | | | Options: |
 | | | Plaza model: |
| | | | PL-5. Bench with back and cast iron end frames |
| | | | PL-5H. Horizontal steel strap bench with back and cast iron end frames |
| | | | Length: |
| | | | Options: |
 | | | Plaza model PL-6. Steel strap bench with back |
| | | | Length: |
| | | | Mounting: |
 | | Esplanade bench series: Metal benches |
 | | | Esplanade model: |
| | | | ES-1. Backless rod seats |
| | | | ES-1.3. Backless rod seats with end caps |
| | | | Length: |
| | | | Mounting: |
| | | | Option: |
 | | | Esplanade model ES-1.3M. Modular seating, backless rod seat |
| | | | Length: |
| | | | Mounting: |
| | | | Option: Arm |
| | | | Number Required: |
 | | | Esplanade model ES-2. Rod bench with back |
| | | | Length: |
| | | | Mounting: |
| | | | Option: |
 | | | Esplanade model ES-3. Rod bench with back and end caps |
| | | | Length: |
| | | | Mounting: |
| | | | Option: |
 | | Tradition bench series: Wood or recycled plastic benches |
 | | | Tradition model TD-3: Wood bench with back and cast iron end frames |
| | | | Wood seat members: 1-1/2 inch by 2-1/2 inch (38 mm by 64 mm): |
| | | | Length: |
| | | | Option: |
| | | Tradition model TD-3P: Recycled plastic bench with back and cast iron end frames |
| | | | Length: |
| | | | Option: |
 | | | Tradition Model: |
| | | | TD-4: Bench with back and cast iron end frames |
| | | | TD-5: Bench with back and cast iron end frames |
| | | | TD-1.5: Backless bench with cast iron end frames |
| | | | Length: |
| | | | Option: Center Frame |
 | | Cascade bench series: Wood or recycled plastic benches |
 | | | Cascade Model: |
| | | | CA-1: Backless bench |
| | | | CA-2: Bench with back |
| | | | Wood seat members: 1-1/2 in by 2-1/2 in (38 mm by 64 mm) and 2-1/2 in by 3-1/2 in (63 mm by 89 mm). |
| | | | Recycled plastic members: 1-1/2 inch by 3-1/2 inch (38 mm by 89 mm) and 3-1/2 inch by 3-1/2 inch (64 mm x 89). |
| | | | Length: |
| | | | Mounting: |
| | | | | Arms: 3/8 inch by 2 inch (10 mm by 51 mm) steel strap welded to additional 3/8 inch by 2 inch (10 mm by 51 mm) seat support |
| | Olympic bench series: Wood or recycled plastic benches |
 | | | Model OL-1: Backless bench |
| | | | Wood seat members: |
| | | | Recycled plastic members: 1-1/2 in by 2-1/2 in (38 mm by 63 mm) interior boards & 1-1/2 in by 5-1/2 in (38 mm by 140 mm) face boards. |
| | | | Length: |
| | | | Mounting: |
 | | Metro bench series: Wood or recycled plastic benches |
 | | | Model MT-1: Backless wood bench |
| | | | Wood seat members: 1-1/2 inch by 3-1/2 inch (38 mm by 89 mm): |
| | | | Length: |
| | | | Mounting: |
| | | Model MT-1P: Backless recycled plastic bench |
| | | | Length: |
| | | | |