SureCrete Design Products -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



SureCrete Design Products; concrete decorative finishes.
.
This section is based on the products of
SureCrete Design Products, which is located at:
15246 Citrus Country Dr.
Dade City, FL 33523
Toll Free Tel: 800-544-8488
Tel: 352-567-7973
Email: send email
Web: www.surecretedesign.com

[ Click Here ] for additional information.

From sales to production to shipping to management, the entire culture at SureCrete is all about service.

Stamp Overlayment: SureStamp is a stampable cementitious topping for beautifying both interior and exterior concrete surfaces. When stamped it creates a texture that can mimic a whole host of stamp designs: tile, cut stone, slate, brick, cobblestone, etc. SureStamp offers restoration, repair, resurfacing, architectural accenting and surface protection of existing concrete.

Stamped Concrete: SureCrete's stamped concrete is a system that turns freshly placed concrete flatwork into an aesthetically pleasing pavement. The concrete is poured, placed, colored and stamped with a texturing tool to produce the realistic look of Slate, Granite, Wood, Stone, etc. There are a multitude of natural looking choices for interior and exterior, residential and commercial, applications. There are no temperature or Freeze Thaw restraints.

Cementitious Compound: C-Top is a single component, dispersible, cementitious compound for creating concrete counter tops for both interior and exterior applications. When placed, it creates a surface similar to that of poured concrete.

Cementitious Overlay: WallStamp is a lightweight trowelable cementitious overlay for texturing both interior and exterior vertical wall surfaces. When stamped, the texture can resemble an array of designs; cut stone, random stone, brick, slate, etc. WallStamp offers restoration, repair, resurfacing and architectural accenting of existing concrete walls.

Stains: SureStain LR produces the multi-hued variegated, mottled look of natural stone. SureStain LR is available in Earth Tone and Vivid Tone.

Stains: Eco-Stain produces the multi-hued, variegated, mottled look of natural stone. Eco-Stain penetrates the concrete with specially formulated pigments. Eco-Stain comes in 28 stunning colors.

Textured Patterns: SureSpray is a single component, just-add-water mixes designed as texture coatings. Application by trowel and texture sprayer.

Cementitious Topping: SureTex is a trowelable or squeegee applied (bond coat) and hopper gun / compressed air applied (finish coat) cementitious topping for texturing both interior and exterior concrete surfaces.

Broom Finishes: SureBroom is a trowelable or squeegee applied cementitious topping leveling and retexturing both interior and exterior concrete surfaces. When broomed it created a texture that closely resembles freshly poured and broomed concrete.
.
SureCrete Extreme Lightweight: Cut, trimmed, routed, nailed, stapled, screwed or bonded using normal carpentry tools. Attach to virtually any substrate, including gypsum wallboard, concrete block, wood, and metal. Formed into virtually and shape or size. Molded or stamped to simulate virtually any finish, any texture from any type of wood to any type of stone, including limestone, slate, travertine, etc. Stained, painted, or integrally colorized throughout the mix. Poured, sprayed, or extruded.

SureCrete Specialty high strength modified concrete for the following applications: Xtreme Countertop; Xtreme Overlay; Xtreme Terrazzo; Xtreme Spray-Up; Xtreme Self-leveling as manufactured by SureCrete Design Products.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]