Mapecem 100 is a one-component, shrinkage-compensated, cementitious
mortar intended for the renovation and topping of horizontal concrete
and engineer-approved surfaces.
Uses:
- Use for horizontal exterior and interior
structural concrete repairs and concrete topping from 3/8" (9 mm) up to
thickness of 4" (101 mm). Mapecem 100 can be placed in large quantities
on horizontal applications and is suitable for pre-cast, cast-in-place,
post-tensioned or pre-stressed concrete repair.
- Use for renovating and resurfacing interior horizontal concrete
substrates found in residential, commercial and institutional structures.
A waterproofing membrane can be applied on top of Mapecem 100
in as little as 3 hours after placement.
- Use for bonded repair or topping on properly prepared concrete substrates
with a minimum 3/8" (9 mm) thickness.
- Use for interior floating toppings where a 1-3/8" (35 mm) minimum
or greater thickness can be placed on top of a bond-breaking membrane.
Use of a 2" x 2" (50 x 50 mm) galvanized welded wire mesh is required
to maintain structural integrity of the floating topping.
- Use for interior semi-floating toppings for residential and light commercial
traffic. Use of a diamond lath secured to the engineer-approved wood
substrate is required to maintain structural integrity of the mechanically
fastened semi-floating topping.
- Use for renovating concrete surfaces of residential, commercial
and institutional structures that are subject to foot traffic and rubber
wheel traffic.
- Use as a monolithic topping where fast drying is required to allow
ceramic tile or where self-leveling underlayments and toppings are
to be installed after 4 hours. Use as a monolithic topping where floor
coverings (wood, carpet, etc.) are to be installed after 24 hours
of application, depending on temperature and humidity. When properly
mixed and installed, Mapecem 100 has a residual moisture content
of less than 2.5% at 24 hours.
|