Mapecem 102 is a one-component, shrinkage-compensated, polymer-modified,
fast-setting cementitious mortar intended for the renovation and topping
of horizontal concrete surfaces.
Uses:
- Use for horizontal exterior and interior structural concrete repairs
and concrete topping from 1/4" (6 mm) up to thickness of 2" (50 mm).
Mapecem 102 can be placed in large quantities on horizontal applications
and is suitable for pre-cast, cast-in-place, post-tensioned or pre-stressed
concrete repair.
- Use for renovating and resurfacing interior horizontal concrete substrates
found in residential, commercial and institutional structures.
- Use for renovating concrete surfaces of residential, commercial
and institutional structures that are subject to foot traffic and rubber
wheel traffic. Mapecem 102 achieves an impressive compressive
strength greater than 2,900 psi (20,0 MPa) in 4 hours and 5,000 psi
(34,48 MPa) in 24 hours.
- Use as a monolithic topping where fast drying is required. Mapecem 102
can be opened up to traffic within 3 to 4 hours. When properly mixed
and installed, Mapecem 102 has a residual moisture content of less than
2.5% at 24 hours.
|