Mapei Mapecem 202



Mapecem 202 is a two-component, shrinkage-compensated, polymer-modified, fast-setting cementitious mortar intended for the renovation and topping of horizontal concrete surfaces.

Uses:
  • Use for horizontal exterior and interior structural concrete repairs and concrete topping from 1/4" (6 mm) up to thickness of 2" (50 mm). Mapecem 202 can be placed in large quantities on horizontal applications and is suitable for pre-cast, cast-in-place, post-tensioned or pre-stressed concrete repair

  • Use for renovating and resurfacing interior horizontal concrete substrates found in residential, commercial and institutional structures

  • Use for renovating concrete surfaces of residential, commercial and institutional structures that are subject to foot traffic and rubber wheel traffic. Mapecem 202 achieves an impressive compressive strength greater than 2,200 psi (15,17 MPa) in 4 hours, 3,100 psi (21,37 MPa) in 24 hours and 6,500 psi (44,82 MPa) in 28 days

  • Use as a monolithic topping where fast drying is required. Mapecem 202 can be opened up to traffic within 3 to 4 hours. When properly mixed and installed, Mapecem 202 has a residual moisture content of less than 2.5% at 24 hours

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]