Planibond EBA is a two-component, multipurpose
epoxy bonding agent and primer. Planibond EBA is non-shrinking, 100% solids
and insensitive to the effects of moisture. Planibond EBA meets ASTM C-881
requirements.
Uses:
- Primer and bonding agent for adhesion of fresh concrete, toppings,
underlayments and screed mortars to cured concrete and epoxy-primed
steel.
- Grout used to install anchors, bolts, dowels, rods, steel bars and
faceplates.
- Epoxy repair mortar (for interior use only) with the addition of select
aggregates.
- Structural crack filler in gravity feed or injection applications.
- Corrosion protection and coating for steel reinforcing bars.
- Structural adhesive for properly prepared concrete, masonry, metal and
wood surfaces.
|