Planibond E Gel is a two-component, multipurpose
epoxy bonding agent and primer. Planibond E-Gel is non-shrinking, 100%
solids and insensitive to the effects of moisture. Planibond E-Gel meets
ASTM C-881 requirements.
Uses:
- Adhesion of cured concrete to cured concrete and to epoxy-primed steel.
- Grout used to install anchors, bolts, dowels, rods, steel bars
and base plates.
- Epoxy repair mortar (for interior use only) with the addition
of select aggregates.
- Corrosion protection for steel reinforcing bars.
- Structural adhesive for properly prepared concrete, masonry,
metal and wood surfaces.
|