Planicrete AC is a one-component, concentrated polymer admixture used
to enhance the performance of cementitious repair mortars, plaster,
stuccos, concrete mixes and toppings for the restoration of horizontal,
vertical and overhead concrete, CMU and masonry surfaces.
Uses:
- Use as an admixture for horizontal, vertical and overhead exterior
and interior structural concrete repairs and concrete toppings.
When mixed with cementitious materials, Planicrete AC is suitable
for pre-cast, cast-in place, post-tensioned or pre-stressed concrete repair.
- Use as a slurry bond coat when mixed with Portland cement and dry
sand to enhance adhesion of mortars and toppings to concrete substrates.
- Use with cement plaster and stucco to increase adhesion
and to reduce cracking.
- Use Planicrete AC with Planiseal® 88 to improve adhesion, product
performance and curing
- Use as an admixture for interior or exterior floating toppings where
a 1-3/8" (35 mm) minimum or greater thickness can be placed
on top of bond-breaking membrane and proper reinforcement
|