Planicrete AC is a one-component, concentrated polymer admixture used to enhance the performance of cementitious repair mortars, plaster, stuccos, concrete mixes and toppings for the restoration of horizontal, vertical and overhead concrete, CMU and masonry surfaces.

Uses:
  • Use as an admixture for horizontal, vertical and overhead exterior and interior structural concrete repairs and concrete toppings. When mixed with cementitious materials, Planicrete AC is suitable for pre-cast, cast-in place, post-tensioned or pre-stressed concrete repair.

  • Use as a slurry bond coat when mixed with Portland cement and dry sand to enhance adhesion of mortars and toppings to concrete substrates.

  • Use with cement plaster and stucco to increase adhesion and to reduce cracking.

  • Use Planicrete AC with Planiseal® 88 to improve adhesion, product performance and curing

  • Use as an admixture for interior or exterior floating toppings where a 1-3/8" (35 mm) minimum or greater thickness can be placed on top of bond-breaking membrane and proper reinforcement




Planicrete PM is a one-component polymer admixture used to enhance the performance of Mapecem 100

Uses:
  • Use as an admixture for Mapecem 100 for horizontal exterior and interior bonded structural concrete repairs and concrete toppings from 3/8" (9 mm) up to a thickness of 4" (101 mm). When mixed with Mapecem 100, Planicrete PM is suitable for pre-cast, cast-in-place, post-tensioned or pre-stressed concrete repair.

  • Use as an admixture for Mapecem 100 for interior floating toppings where a 1-3/8" (35 mm) minimum or greater thickness can be placed on top of a bond-breaking membrane and proper reinforcement.

  • Use Planicrete PM for enhancing the performance of Mapecem 100 and to aid with pumpability.

  • Planicrete PM is ready-to-use (no dilution required) and is non re-emulsifiable, according to American Concrete Institute (ACI).


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]