A fast-setting, polymer-modified, cement-based
patching compound which, when mixed only with
water, is used to level concrete and approved wood
underlayment prior to the installation of a floor
covering. Floor covering can be installed in just
1 hour after application. When mixed with
PLANI/PATCH PLUS, it can be used as an embosseling
leveller over vinyl sheet goods, vinyl composition tile,
cement terrazzo and residual cutback surfaces.
Uses:
- For patching and filling cracks, holes, voids, and
depressions in concrete and approved wood
underlayment prior to the installation of floor
coverings.
- When mixed with PLANI/PATCH PLUS, it can be
used as an embosseling leveller over vinyl sheet
goods, vinyl composition tile, cement terrazzo and
residual cutback surfaces.
- For repairing subfloors from featheredge to 1/2"
(12,5 mm) thickness. If needed, PLANI/PATCH can
be applied in two layers to exceed thicknesses
greater than 1/2" (12,5 mm).
Note: First layer must be completely dry.
- Offers a compatible bond with all floor covering
adhesives when these adhesives are subsequently
used for the installation of floor covering
materials.
- For floors that require a high compressive strength
patching compound. Will resist caster chair traffic.
|