Mapei Planitop X





Planitop X is a state-of-the-art, one-component, rapid-setting, polymermodified, shrinkage-compensated, cementitious thixotropic fiber mortar for concrete repair. It is composed of special high-strength hydraulic binders, selected aggregates, special additives, polymeric resin and synthetic fibers intended for the repair of horizontal, vertical and overhead concrete. Mixed with potable water, Planitop X produces a light-concrete gray color, featuring MAPEI’s Easy-Glide Technology (easy-to-apply) mortar exhibiting excellent thixotropic properties. Without formwork, Planitop X can be applied in up to 4 inches (10 cm) per lift vertically in one installation with virtually no sag.

Uses:
  • Renovation of such cast-in-place, precast, tilt-up and post-tensioned concrete structures as galleries, tunnels, bridges, overpasses, retaining walls, beams, building facades, parking garages, ceilings and balconies.

  • Treatment of blemishes and defects in concrete surfaces, such as the filling of honeycombs, voids, cavities and rigid joints.

  • Repair of surfaces exposed to high abrasion: canals, industrial floors, curbs, ramps, roads and sidewalks.


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]