Ultraplan M20 is an HCT™ (High-hydrating
Cement Technology)-based, quick-setting self-leveling self-drying material
that is specially formulated for the resurfacing and construction of horizontal
surfaces as an industrial or commercial wear topping, or underlayment for
floor coverings.
Uses:
- Ultraplan M20 is gray in color and can be used for fast-track resurfacing and
construction of horizontal wear surfaces and is designed to accept architectural
stains as well as industrial or commercial sealers and coatings. Ultraplan M20
provides a palette for designing unique and artistic floors ideal for retail stores,
mall corridors and entrances, showroom floors, restaurant floors, hotel lobbies,
loft apartments…nearly anywhere a unique, creative floor is desired.
Ultraplan M20 is also tough enough for industrial warehouse floors and loading
docks subject to continual vehicular wheel and foot traffic.
- Ultraplan M20 is also ideal for quick-turnaround leveling, smoothing and repair
of interior floors prior to the installation of a floor covering. Ceramic tile and
natural stone can be installed in as little as 3 – 4 hours after application. Floor
coverings such as carpet, vinyl sheet goods, vinyl tile, VCT, homogenous PVC,
rubber, engineered wood plank and polymer floor coatings and toppings can be
installed 16 – 24 hours after application.
|