Ultraskim Coat is a high performance, rapid-setting, cement-based skim coating
compound for the finishing and smoothing of dry concrete, approved wood
underlayments, properly prepared ceramic tile and non-water soluble adhesive
residues.
Uses:
- For skim coating unfinished, non-level, rough-textured concrete
- For filling minor voids, holes and cracks in concrete and wood
underlayments.
- For preparing and leveling wood underlayment seam joints
- For skim coating over properly prepared ceramic tile
- For repairing sub-floors from featheredge to 1/2" (12 mm).
- For skim coating well bonded, non-water soluble adhesive residues (over
concrete) not subject to adhesive migration.
- Offers a compatible bond with all floor covering adhesives when
subsequently used for the installation of a floor covering.
|