FastSet™ Non Shrink Grout

Designed for structural concrete repairs from 1/4" to 24" deep.
Features a 30 minute set time, non shrink characteristics and
rapid strength gain. Can be mixed to a plastic, flowable or
fluid consistency. Exceeds ASTM C 928 R-3 and ASTM C 1107.



Non-Shrink Precision Grout

Non-metallic portland cement based material including expansive
additives. Add only water to obtain flowable properties and high
strengths. Non-shrink characteristics make it stable and capable
of handling high load transfers.



Non-Shrink General Purpose Grout

Non-metallic portland cement based material including expansive
additives. Add only water to obtain flowable properties. Non-shrink
characteristics make it stable and capable of handling high load transfers.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]