1. Configure MASONARY ANCHORS AND ACCESSORIES - Masonary Veneer Anchors and Ties:
Masonary Veneer Anchors and Ties
Adjustable Two Piece Masonary Veneer Ties:
Pos-i-tie Anchors and Pos-i-tie Wire Tie
Barrel Screws
Substrate and Screw Type:
Barrel Length:
Wire Ties:
Wire Tie Length:
Wire Tie Steel Type:
Strap Anchors with Triangle Ties
For attachment to backup using triangle ties
Weld On Anchor Rod No. 315:
No. 315 Steel Type:
Weld On Anchor Strap No. 315-B:
No. 315-B Steel Type:
Screw On Anchor Rod No. 315-C:
No. 315-C Steel Type:
Screw On Anchor Strap No. 315-D: 1 1/4 inches wide by 6 inches long:
Steel Type:
Triangle Tie No. 316 Triangle Tie 3/16 inch diameter (4.76 mm):
Steel Type:
Strap Anchors with Pintle Ties:
For Attachment to Backup with Pintle Tie
Wire Veener Anchor System: No. 213:
Steel Type:
Double Pintle Wire Tie: No. 282:
Steel Type:
Double Eye Rod Anchor: No. 262:
Steel Type:
Double Anchor Tie(Pintle): No. 263:
Steel Type:
One Piece Non-Adjustable Masonary Veneeer Ties:
Triangular Wire Veneer Anchor No. 103-C:
Steel Type:
Corrugated Brick Veneer Anchor: No. 186
Steel Type:
Corrugated Brick Veneer Anchor: No. 187:
Steel Type:
Corrugated Brick Veneer with Slot No. 188
Steel Type: