| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Montana Rockworks - NATURAL AND CUT STONE: |
| | QUARRIED STONE |
 | | | McGregor Lake: Argillite from the mountains of Western Montana, aspecific color of "Chief Cliff" stone. Quarried from rock formations and hand or machine graded. Predominately grey with tan and gold tones and dendrite fern patterns. |
| | | Stone Type: |
| | | | | Natural Graded Mosaic Tiles: |
| | | | | Thickness: 1 inch to 3 inch (25mm - 75mm) bed-depth. |
| | | | | Face Value: Under 1 square foot found in irregular geometrical shapes. |
| | | | | Weight: 160 lbs per cubic foot / Nominal 27 lbs. per square foot. |
| | | | | Coverage: 70-80 square feet per ton. |
| | | | | Ledge: |
| | | | | Thickness: 3 inch to 5 inch (75mm - 125mm) bed-depth. |
| | | | | Face Value: Nominal 3 inches to 5 inches (75mm - 125mm) tall and 6 inches to 8 inches (150mm to 200mm) wide. |
| | | | | Weight: 160 lbs. per cubic foot. *Note: averages 53 lbs. per square foot. |
| | | | | Coverage: 30-35 square feet per ton. |
| | | | | Oversize Ledge: |
| | | | | Thickness: 6 inch to 8 inch (150mm - 200mm) bed-depth. |
| | | | | Face Value: Nominal 8 inches (200mm) tall and 12 inches (305mm) wide. |
| | | | | Weight: 160 lbs per cubic foot. *Note: averages 93 lbs per square foot. |
| | | | | Coverage: 20-25 square feet per ton. |
| | | | | Squares and Rectangles: |
| | | | | Thickness: 3 inch to 5 inch (75mm - 125mm) bed-depth. |
| | | | | Face Values: Nominal 1 square foot, ranging from 8 inch (200mm) square to a 14 inch by 24 inch (355mm x 610 mm) rectangle. |
| | | | | Weight: 160 lbs per cubic foot. *Note: averages 53 lbs per square foot. |
| | | | | Coverage: 30-35 square feet per ton. |
| | | | | Dry Stack: |
| | | | | Thickness: 8 inch to 14 inch (200mm to 355mm) bed-depth. |
| | | | | Face Value: Nominal 1 - 2 square feet. |
| | | | | Weight: Up to 250 lbs per stone. *Note: averages 146 lbs per square foot. |
| | | | | Coverage: 10-15 square feet per ton. |
| | | | | 2"-3" Random: |
| | | | | Thickness: 2 to 3 inch (50 mm to 75 mm) bed-depth. |
| | | | | Face Value: Nominal 1-2 square feet. |
| | | | | Weight: 160 lbs. per cubic foot. *Note: averages 33 lbs per square foot. |
| | | | | Coverage: 50-60 square feet per ton. |
| | | | | 3"-5" Random: |
| | | | | Thickness: 3 inch to 5 inch (75 mm to 125 mm) bed-depth. |
| | | | | Face Value: Nominal 1 1/2 to 2 1/2 sq ft. |
| | | | | Weight: 160 lbs per cubic foot. *Note: 53 lbs per square foot. |
| | | | | Coverage: 30-35 square feet per ton. |
| | | | | Thin Veneer -Ledge: The saw gauge is set to 1 3/8 inch (35mm) to produce a natural thin stone. |
| | | | | Thickness: Variable 3/4 inch to 1 3/8 inch. (19mm to 35mm). |
| | | | | Face Value: Nominal 4 to 6 inches (100mm to 150mm) high and 6 inches to 8 inches(150 mm to 200 mm) wide ranging from 2 inches high by 4 inches long (50mm x 100mm) up to but do not exceed 12 inches high x 18 inches long (305mm - 460mm). |
| | | | | Weight: 13.33 lbs per square foot. |
| | | | | Coverage: 150 square foot per ton. |
| | | | | Thin Veneer -Stack Stone: |
| | | | | Thickness: Variable 3/4 inch to 1 3/8 inch. (19mm to 35mm). |
| | | | | Face Value: Nominal 7 inches long x 1 1/2 inches tall (175mm x 39mm) varying from 3 inches long x 3/4 inch tall (75mm x 19mm) to 10 inches long by 3 inches high (250mm x 75mm). |
| | | | | Weight: 13.33 lbs per square foot. |
| | | | | Coverage: 150 square feet per ton. |
| | | | | Thin Veneer - Cut Dimensional Tile: A more formal version ofour thin veneer. This quad-cut grade is square in the corners to produce a perfect variety of squares andrectangles within each pallet. |
| | | | | Thickness: Variable from 3/4 inch to 1 3/8 inch (19mm to 35mm). |
| | | | | Face Value: Nominal 4 inches to 6 inches (100 to 150mm) high and 6 inches to 8 inches (150mm to 200mm) wide. Can range from 3 inches long by 2 inches high (75mm x 50mm) to 12 inches long by 10 inches high (305mm x 250mm). |
| | | | | Weight: 13.33 lbs per square foot. |
| | | | | Coverage: 150 square feet per ton. |
 | | | Castle Rock: Argillite from the mountains of Western Mountain,a specific color of "Chief Cliff" stone. A very hard stone, hand and machine picked from talus slopes at high altitude. Predominately brown with shades running from light tan to dark chocolate in color. Dark grey cores add depth and movement. |
| | | Stone Type: |
| | | | | Natural Graded Mosaic Tiles: |
| | | | | Thickness: 1 inch to 3 inch (25mm - 75mm) bed-depth. |
| | | | | Face Value: Under 1 square foot found in irregular geometrical shapes. |
| | | | | Weight: 160 lbs per cubic foot / Nominal 27 lbs. per square foot. |
| | | | | Coverage: 70-80 square feet per ton. |
| | | | | Ledge: |
| | | | | Thickness: 3 inch to 5 inch (75mm - 125mm) bed-depth. |
| | | | | Face Value: Nominal 3 inches to 5 inches (75mm - 125mm) tall and 6 inches to 8 inches (150mm to 200mm) wide. |
| | | | | Weight: 160 lbs. per cubic foot. *Note: averages 53 lbs. per square foot. |
| | | | | Coverage: 30-35 square feet per ton. |
| | | | | Oversize Ledge: |
| | | | | Thickness: 6 inch to 8 inch (150mm - 200mm) bed-depth. |
| | | | | Face Value: Nominal 8 inches (200mm) tall and 12 inches (305mm) wide. |
| | | | | Weight: 160 lbs per cubic foot. *Note: averages 93 lbs per square foot. |
| | | | | Coverage: 20-25 square feet per ton. |
| | | | | Squares and Rectangles: |
| | | | | Thickness: 3 inch to 5 inch (75mm - 125mm) bed-depth. |
| | | | | Face Values: Nominal 1 square foot, ranging from 8 inch (200mm) square to a 14 inch by 24 inch (355mm x 610 mm) rectangle. |
| | | | | Weight: 160 lbs per cubic foot. *Note: averages 53 lbs per square foot. |
| | | | | Coverage: 30-35 square feet per ton. |
| | | | | Dry Stack: |
| | | | | Thickness: 8 inch to 14 inch (200mm to 355mm) bed-depth. |
| | | | | Face Value: Nominal 1 - 2 square feet. |
| | | | | Weight: Up to 250 lbs per stone. *Note: averages 146 lbs per square foot. |
| | | | | Coverage: 10-15 square feet per ton. |
| | | | | 2"-3" Random: |
| | | | | Thickness: 2 to 3 inch (50 mm to 75 mm) bed-depth. |
| | | | | Face Value: Nominal 1-2 square feet. |
| | | | | Weight: 160 lbs. per cubic foot. *Note: averages 33 lbs per square foot. |
| | | | | Coverage: 50-60 square feet per ton. |
| | | | | 3"-5" Random: |
| | | | | Thickness: 3 inch to 5 inch (75 mm to 125 mm) bed-depth. |
| | | | | Face Value: Nominal 1 1/2 to 2 1/2 sq ft. |
| | | | | Weight: 160 lbs per cubic foot. *Note: 53 lbs per square foot. |
| | | | | Coverage: 30-35 square feet per ton. |
| | | | | Thin Veneer -Ledge: The saw gauge is set to 1 3/8 inch (35mm) to produce a natural thin stone. |
| | | | | Thickness: Variable 3/4 inch to 1 3/8 inch. (19mm to 35mm). |
| | | | | Face Value: Nominal 4 to 6 inches (100mm to 150mm) high and 6 inches to 8 inches (150 mm to 200 mm) wide ranging from 2 inches high by 4 inches long (50mm x 100mm) up to but do not exceed 12 inches high x 18 inches long (305mm - 460mm). |
| | | | | Weight: 13.33 lbs per square foot. |
| | | | | Coverage: 150 square foot per ton. |
| | | | | Thin Veneer -Stack Stone: |
| | | | | Thickness: Variable 3/4 inch to 1 3/8 inch. (19mm to 35mm). |
| | | | | Face Value: Nominal 7 inches long x 1 1/2 inches tall (175mm x 39mm)varying from 3 inches long x 3/4 inch tall (75mm x 19mm) to 10 inches long by 3 inches high (250mm x 75mm). |
| | | | | Weight: 13.33 lbs per square foot. |
| | | | | Coverage: 150 square feet per ton. |
| | | | | Thin Veneer - Cut Dimensional Tile: A more formal version of our thin veneer.This quad-cut grade is square in the corners to produce a perfect variety of squares and rectangles within each pallet. |
| | | | | Thickness: Variable from 3/4 inch to 1 3/8 inch (19mm to 35mm). |
| | | | | Face Value: Nominal 4 inches to 6 inches (100 to 150mm) high and 6 inches to 8 inches (150mm to 200mm) wide. Can range from 3 inches long by 2 inches high (75mm x 50mm) to 12 inches long by 10 inches high (305mm x 250mm). |
| | | | | Weight: 150 square feet per ton. |
| | | | | Coverage: 13.33 lbs per square foot. |
| | | Montana Moss Rock Quarry: Rustic, mossy sandstone from the plains of Central Montana. Predominately brown with red undertones. Contains dark grey scars and green and grey lichen. Sizes and shapes vary from ledge stone to random. Montana Moss Rock is a perfect choice for complimenting your mountain log cabin or dream prairie homestead. The lichen on this stone is a living organism and is not guaranteed. Lifetime of lichen varies due to surrounding conditions. Not recommended for hot, dry climates. |
| | | | | 1"-3" Natural Veneer: |
| | | | | Thickness: 1 inch to 3 inch (25mm to 75mm) bed-depth. High-graded for ledge shapes and thickness. |
| | | | | Face Values: Nominal 10 inches long and 8 inches high (250mm x 200mm). |
| | | | | Weight: 70-75 square feet per ton. |
 | | | Elk Mountain Quarry - Quarried in the heart of Montana, our Elk Mountain quarry produces a sandstone unrivaled in color and demand. Elk Mountain stone provides an earthy palette full of neutral tones ranging from light tan or taupe to deep charcoal with undertones of gold and sage green. Most often preferred tumbled when used as a veneer or building stone. |
| | | Stone Type: |
| | | | | Thin Veneer - Ledge: |
| | | | | Thickness: 3/4 inch to 1 3/8 inch (19mm - 35mm). |
| | | | | Face Values: Nominal 4 to 6 inches high (200mm to 305mm) and 6 to 8 inches (150 mm to 200 mm)with a range of 2 inches high by 4 inches long up to but do not exceeding 12 inches high by 18 inches long (305mm x 460mm). |
| | | | | Weight: Nominal 13.33 lbs per square foot. |
| | | | | Thin Veneer - Stack Stone: |
| | | | | Thickness: 3/4 inch to 1 3/8 inch (19mm to 35mm). |
| | | | | Face Values: 7 inches long by 1 1/2 inches tall (175mm x 39mm) varying from 3 inches long by 3/4 inches tall (75mm x 19mm) to 10 inches long by 3 inches high (250mm x 75mm). |
| | | | | Weight: Nominal 13.33 lbs per square foot. |
| | | | | Thin Veneer - Cut Dimensional Tile: A more formal version of our thin veneer. This quad-cut grade is square in the corners to produce a perfect variety of squares and rectangles within each pallet. |
| | | | | Thickness: 3/4 inch to 1 3/8 inch (19mm - 35mm). |
| | | | | Face Value: Nominal 4 inches to 6 inches high (100mm - 150mm) and 6 inches to 8 inches long (150mm to 200mm) ranging from 3 inches long by 2 inches high (75mm x 50mm) to 12 inches long by 10 inches high(305mm x250mm). |
| | | | | Weight: Nominal 13.33 lbs per square foot. |
| | | | | Mussel Shell River Ledge: With a variety of tumbled prairie stones reminiscent of the Mussel Shell River Valley, this stone provides the exquisite display of organic color tones rivaled only in nature. Between the warm tones to the cool and neutral grey tones this style compliments any decor or landscape design. The natural delamination process of sandstone applies to this stone, therefore sealing of this grade is recommended for exterior or water applications. |
| | | | | Thin Veneer - Ledge: |
| | | | | Thickness: From 3/4 inch to 1 3/8 inch (19mm to 35mm). |
| | | | | Face Values: Nominal 4 to 6 inches high (100mm - 150mm) and 6 to 8 inches long (150mm - 200mm) but can range from 2 inches high by 4 inches long (50mm x 100mm) up to but do not exceed 12 inches high x 18 inches long (305mm x 460mm). |
| | | | | Weight: Nominal 13.33 lbs per square foot. |
| | MORTAR |
| | | Pre Mixed Masonry Cement: Complying with ASTM C 91: |
| | | Type: S. |
| | | | Color _______. (Insert Color) |
| | | Portland Cement: Complying with ASTM C 150: |
| | | Type: |
| | | | Color _______. (Insert Color) |
| | | Mortar Aggregate: Complying with ASTM C 144, standard masonry type. |
| | | Hydrated Lime: Complying with ASTM C 207: |
| | | Type: |
| | WALL ANCHORS |
| | | Wire Anchors: Corrosion resistant metal ties not less than No. 9 US gauge wire with a hood for embedding in the mortar joint. |
| | | Sheet Metal Anchors: Corrosion resistant metal ties not less than No. 22 US gauge, 7/8 inch (22.3mm) wide and corrugated. |
| | Material specified to receive thin veneer stone: |
| | | Wood, Plywood OR OSB Sheathing |
| | | Concrete OR Masonry |
| | | Metal Siding |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |