| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Innovative Building Products, Inc. - MATERIALS - GLASS PAVER FLOOR SYSTEM: |
 | | | Glass Block Support Grid: Field assembled, extruded aluminum two-way hollow structural grid, sized to fit glass pavers with one paver to a module. |
| | | Glass Pavers: Solid glass units, size, color and pattern as follows: |
| | | | Size: Nominal 6 inch (152 mm) by 6 inch (152 mm) by 1 inch (25 mm) thick. |
| | | Color and pattern: |
| | | | Size: Nominal 8 inch (203 mm) by 8 inch (203 mm) by 1 inch (22 mm) thick. |
| | | Color and pattern: |
| | | Paver Boots: Molded EPDM sleeve and setting accessory conforming to ASTM D2000. |
| | | Sealant: Dow Corning Corp. "TradeMate" glass block sealant. |
| | | Accessories: Provide all sealants, flashings, anchors, fasteners, and other items necessary for complete installation. |
| MATERIALS - STRUCTURAL GLASS FLOOR SYSTEM: |
| | | Glass Floor Support Grid: Field assembled, extruded aluminum two-way hollow structural grid, sized to fit glass floor unit with one unit to a module, |
| | | and perimeter frame. |
| | | Laminated Glass Floor Units: Laminated glass units, nominally 1 inch thick with a top layer tempered for impact resistance and a heat strengthened |
| | | bottom layer bonded with a clear resin interlayer. Size, color and pattern as follows: |
| | | Size: |
| | | Color and finish: |
| | | Cushions: Extruded silicone. |
| | | Sealant: Dow Corning Corp. "TradeMate" glass block sealant. |
| | | Accessories: Provide all sealants, flashings, anchors, fasteners, and other items necessary for complete installation. |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |