 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | 1 1/2 inch (39mm) Mechanical Seam Float Clip: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.30 inches (109mm). |
| | | Height: 1.9 inch (48mm). |
| | | Panel Shelf: 1.6 inch (41mm). |
| | | Fastener Holes: 0.260 inch (6.60mm) dia.; 2 places, located parallel to clip. |
| | | Horizontal Leg: 0.57 inch (14mm). |
| | | Vertical Leg: 0.35inch (8.9mm), angled out 10 degrees and sectioned. |
| | | Material: G90 galvanized steel. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | 1 1/2 inch (39mm) Mechanical Seam Float Clip: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.20 inches (107mm). |
| | | Height: 2.0 inch (51mm). |
| | | Panel Shelf: 1.5 inch (38mm). |
| | | Fastener Holes: 0.242 inch (6.15mm) dia.; 2 places, located perpendicular to clip. |
| | | Horizontal Leg: 0.38 inch (9.7mm). |
| | | Vertical Leg: 0.42 inch (11mm). |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 316 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 304 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | Single Lock Float Clip Low and High: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.20 inches (107mm). |
| | | Height: |
| | | Fastener Holes: 0.242 inch (6.15mm) dia.; 2 places, located perpendicular to clip. |
| | | Horizontal Leg: 0.70 inch (18mm). |
| | | Vertical Leg: 0.45 inch (11mm), with hook. |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 316 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 304 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | Double Lock Float Clip Low and High: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.30 inches (109.2mm). |
| | | Height: |
| | | Fastener Holes: 0.242 inch (6.15mm) dia.; 2 places, located perpendicular to clip. |
| | | Horizontal Leg: 0.70 inch (18mm). |
| | | Vertical Leg: 0.45 inch (11mm), angled in. |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 316 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 304 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | 2 inch (51mm) Mechanical Seam Float Clip: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.30 inches (109mm). |
| | | Height: 2.40 inch (61mm). |
| | | Panel Shelf: 2.0 inch (51mm). |
| | | Fastener Holes: 0.242 inch (6.15mm) dia.; 2 places, located perpendicular to clip. |
| | | Horizontal Leg: 0.57 inch (14mm). |
| | | Vertical Leg: 0.42 inch (11mm). |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 316 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | | Material: G90 galvanized steel base / 304 stainless steel tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | 2 inch (51mm) Mechanical Seam Float Clip - Low: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.30 inches (109mm). |
| | | Height: 2.37 inches (60.2mm). |
| | | Panel Shelf: 2.0 inch (51mm). |
| | | Fastener Holes: 0.260 inch (6.60mm) dia.; 2 places, located parallel to clip. |
| | | Horizontal Leg: 0.57 inch (14mm). |
| | | Vertical Leg: 0.35inch (8.9mm), angled out 10 degrees and sectioned. |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | 2 inch (51mm) Mechanical Seam Float Clip - High: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Eggshell - 10 - 25 Percent. |
| | | Width: 4.30 inches (109mm). |
| | | Height: 3.37 inches (76.2mm). |
| | | Panel Shelf: 2.0 inch (51mm). |
| | | Fastener Holes: 0.260 inch (6.60mm) dia.; 2 places, located parallel to clip. |
| | | Horizontal Leg: 0.66 inch (17mm). |
| | | Vertical Leg: 0.35 inch (8.9mm), angled out 15 degrees and sectioned. |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | 3 inch (76mm) Mechanical Seam Float Clip - Low and High: 2 hole steel clip for attachment of metal standing seam panels. |
| | | Width: 4.3 inches (109.2mm). |
| | | Height: |
| | | Panel Shelf: |
| | | Fastener Holes: 0.260 inch (6.60mm) dia.; 2 places, located parallel to clip. |
| | | Horizontal Leg: 0.66 inch (17mm). |
| | | Vertical Leg: 0.35 inch (8.9mm), angled out 15 degrees and sectioned. |
| | | Material: G90 galvanized steel base and tab. |
| | | | Tab Thickness: 22 gauge. |
| | | | Base Thickness: 16 gauge. |
| | Butterfly Clip150: G90 galvanized steel slotted base used with 150 butterfly tab for field attaching 1.5 in (38mm) standing seam metal panels. |
| | | Material: |
| | | Fastener Holes: 0.250 inch (6.35mm) dia.; 2 places, located parallel to clip. |
| | Continuous Butterfly Clip 150: G90 galvanized steel slotted base used with 150 butterfly tab for perimeter attaching 1.5 in (38mm) standing |
| | seam metal panels. |
| | | Material: |
| | | Fastener Holes: None. |
| | Butterfly Clip 200: G90 galvanized steel base used with 200 butterfly tab for field attaching 2.0 inch (51mm) standing seam metal panels. |
| | | Material: |
| | | Fastener Holes: 0.250 inch (6.35mm) dia.; 2 places, located parallel to clip. |
| | Continuous Butterfly Clip 200: G90 galvanized steel base used with 200 butterfly tab for perimeter attaching 2.0 in (51mm) standing seam |
| | metal panels. |
| | | Material: |
| | | Fastener Holes: None. |
| | Batten Trim Clip: Stainless steel clip for attaching trim cap to standing seam metal roof panels. |
| | | Material: 20 gauge 304 stainless steel. |
| | | Dimensions: |
| | | | Height: 1.80 inch (45.7mm). |
| | | | Length: 1.75 inch (44.4mm). |