Precision Ladders, LLC -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Precision Ladders, LLC; products.

This section is based on the products of
Precision Ladders, LLC, which is located at:
P. O. Box 2279
Morristown, TN 37816-2279
Toll Free Tel: 800-225-7814
Tel: 423-586-2265
Email: send email
Web: www.PrecisionLadders.com

[ Click Here ] for additional information.

Automatic Electric Disappearing Stairway: Precision offers the best automatic stairway on the market. In the open position - as sturdy as any fixed stair and just as easy to climb with its 52 degree pitch. The Automatic Electric Stairway can be opened or closed with a simple toggle switch. The unit can be supplied with a key operated switch in areas where security is important. As with the Super Simplex, these units can be fabricated with a custom frame to accommodate dropped ceilings. Other optional equipment include a wood veneer door panel with mineral core, warning buzzer to sound when stairway is in motion, emergency manual operation to lower the unit from above and/or below.

Super Simplex Disappearing Stairway: A commercial-grade aluminum folding stairway, is the most structurally superior product of its kind on the market today. Its primary use is for attic access, but when used in conjunction with a Precision Roof Hatch can be used for access to a rooftop.

Availability of optional 2-HOUR FIRE-RATING for use in a fire-rated ceiling.

The Super Simplex is the only stairway available with a frame complete with built-in treads custom fabricated to your exact distance from ceiling to floor above thereby accommodating dropped ceilings.

For secure access to your rooftop equipment, we offer a package unit consisting of a folding stairway, a custom frame to fit distance from ceiling to roof and a custom roof hatch factory-mounted to the top of the frame. This entire unit can then be dropped in from above, secured and flashed in for safe, comfortable roof access.

The Super Simplex is so reliable you can reclaim attic space for storage purposes without the need for a permanent stairway. Many national companies are already using the Super Simplex to maximize use of attic space. Some typical applications are: airport control towers, banks, better residences, bottling plants, churches, drug stores, government buildings, hospitals, laboratories, libraries, museums, restaurants, schools and retail stores.
.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]