ALACO aluminum ladders are among the sturdiest in the industry. By using only high quality, high strength 6061-T6 aluminum alloy, our ladders are manufactured for extra safety and longer life. Virtually maintenance-free, ALACO ladders never need painting and resist scratches better than lower-grade alloys. Every ladder is designed to fit your unique conditions, using standard components, for flexibility and efficiency.
ALACO ladders are made with only the highest quality materials and construction.
6061-T6 aircraft aluminum alloy is 119% stronger than commonly used 6063-T5 extrusions and 58% harder, for better resistance to scratches and abrasions.
Custom engineered with standard parts and components, to meet any condition, at the lowest cost.