Heavy Duty, With Platform and Return to Rear of Parapet Ladder
Heavy duty with platform and return to rear of parapet ladders are used for heights up to 20 feet
(6100 mm) maximum, mounted with side rails 3 inches (76 mm) above the finish floor or
with side rails anchored to floor with brackets.