1. Configure AVCON - THERMOPLASTIC RAILINGS:
PRODUCTS
Classic Series:
Model:
SELECT MODEL
--------
Daytona
Malibu
Cape Cod
Harbor Master 1-8 lines
Original Series:
Model:
SELECT MODEL
--------
Sentry
Protector
Cavalier
Continental 1-8 lines
Freedom Series:
Model:
SELECT MODEL
--------
Guardian
Defender
Permarail Series:
Model:
SELECT MODEL
--------
Seaview II
Seaview III
Railing Infill Type:
SELECT TYPE
--------
Pickets: 1 inch (25 mm) tubing OD
Horizontal Rails: 2 inch (51 mm) tubing OD
Glass: 3/8 inch (9 mm) thick
Trespa Panel: 3/8 inch (9 mm) thick
Decorative Panel: Decorative infill panel
Lattice Panel: Triple lattice panel
Railing Height:
SELECT HEIGHT
--------
6 inches (152 mm)
12 inches (305 mm)
24 inches (610 mm)
36 inches (914 mm)
42 inches (1067 mm)
48 inches (1219 mm)
72 inches (1229 mm)
COMPONENTS
Top, Intermediate, and Bottom Rails:
Rails: 2 inch outside diameter tubing with nominal wall of 5/16 inch (8 mm).
Posts:
SELECT TYPE
--------
2 inch outside diameter tubing with nominal wall of 5/16 inch (8 mm)
Larger diameter steel pipe reinforcing, alternately reducing wall thickness of thermoplastic tubing, maintaining 2 inches outside diameter
Wall Mounted Handrail and Handgrip Portion of Handrail:
Handrail:
SELECT TYPE
--------
2 inch (51 mm) OD diameter tubing with nominal wall thickness of 5/16 inch (8 mm)
1-1/2 inch (38 mm) OD diameter tubing with nominal wall thickness of 5/16 inch (8 mm)
Post Mounting:
SELECT MOUNTING
--------
Surface mounted flange plate
Core mount
Fascia mount
Weld mount
FABRICATION
Posts:
SELECT TYPE
--------
Post Assembly: Fabricate from one continuous length of tubing
Angle Posts: Fabricate from reinforced tubing
FINISHES
Thermoplastic Finish and Color:
SELECT COLOR
--------
Selected by Architect from manufacturer's standard color selections
Black
White
Gray
Brown
Custom color
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF