Architectural Grille is proud to introduce the Waterjet
System to our customers. This state of the art technology
eliminates the barriers in grille manufacturing and design.
The waterjet is a powerful tool which gives us the capability
to cut any pattern in any type of material with pin point
accuracy. This "cutting edge" technology allows architects
and designers the freedom to create any custom grille,
grating or logo design.
A Cut Above the Rest
The waterjet's unique computer software allows us to
duplicate any design and it provides the capability to
transfer designs onto any material. More importantly, the
image can be stored in our system's memory for future use
and greater expediency.
The Waterjet Advantage
The waterjet's abrasive cutting system offers the most
precise and accurate cut possible by using a combination
of high pressure water and a garnet abrasive. This system
can cut through materials that were considered
"unmachineable" by conventional methods. The waterjet
has the ability yo cut through materials in any thickness. It
is now possible to cut complex shapes and design patterns
in materials such as paper, wood, glass, marble and all
metals. This process is also ideal for cutting heat-sensitive
materials by eliminating the friction caused by tool to part
contacts which can damage the product.
Architectural Grille is happy to provide our customers with a
new, cost saving alternative to the conventional methods of
decorative grille manufacturing. For a free catalog or further
information on the Waterjet System please contact our
sales department.