1. Configure Kees Inc. Architectural Grille Division - Ornamental Metal:
ARCHITECTURAL STAMPED AND LATTICE GRILLES
Profile:
Rectangular faceSquare face
Round faceConvex curved face
Concave curved faceFlat face with radiused sides
As scheduled on drawings
Application:
Opposed Blade Damper(OBD)
Hinged Perforated Panel(HPP)
Hinged Solid Panel(HSP)
Debris Screen(DS)
Mounting:
Surface mounted with flat head fasteners to match material and finish
Concealed mounted with integral angle: Mounting D
Concealed mounted with integral sleeve: Mounting E
Concealed mounted with integral angle tabs: Mounting F
Material and Finishes:
Steel
Mill
Primer
Enamel Paint:
Epoxy Paint:
Galvanized Steel
Mill
Primer Over Galvanizing
Enamel Paint:
Epoxy Paint:
Electrogalvanized Steel
Mill
Primer Over Galvanizing
Enamel Paint:
Epoxy Paint:
Stainless Steel, Type 304
Mill
Satin Polish
Mirror Polish
Enamel Paint:
Epoxy Paint:
Stainless Steel, Type 316
Mill
Satin Polish
Mirror Polish
Enamel Paint:
Epoxy Paint:
Aluminum
Mill
Clear or Color anodize:
Enamel Paint:
Epoxy Paint:
Muntz Alloy 280(architectural bronze)
Satin polish
Satin polish with lacquer
Mirror polish
Mirror polish with lacquer
Satin polished light oxidized with lacquer
Satin polished light oxidized without lacquer
Mirror polish light oxidized with lacquer
Mirror polish light oxidized without lacquer
Satin polish medium oxidized with lacquer
Satin polish medium oxidized without lacquer
Mirror polish medium oxidized with lacquer
Mirror polish medium oxidized without lacquer
Satin polish dark oxidized with lacquer
Satin polish dark oxidized without lacquer
Mirror polish dark oxidized with lacquer
Mirror polish dark oxidized without lacquer
Commercial Bronze Alloy 220
Satin polish
Satin polish with lacquer
Mirror polish
Mirror polish with lacquer
Satin polish light oxidized with lacquer
Satin polish light oxidized without lacquer
Mirror polish light oxidized with lacquer
Mirror polish light oxidized without lacquer
Satin polish medium oxidized with lacquer
Satin polish medium oxidized without lacquer
Mirror polish medium oxidized with lacquer
Mirror polish medium oxidized without lacquer
Satin polish dark oxidized with lacquer
Satin polish dark oxidized without lacquer
Mirror polish dark oxidized with lacquer
Mirror polish dark oxidized without lacquer
Pattern:
BR100 BRICKCA200 CASABLANCACT238 CATHEDRAL
CI125 CIRCLELINKCI200 CIRCLELINKCS200 CLASSIC
CL050 CLOVERLEAFCL100 CLOVERLEAFCR075 CROSS-LINK
CR150 CROSS-LINKDI050 DIAMOND/CAMELOTDI075 DIAMOND/CAMELOT
DI100 DIAMOND/CAMELOTEG200 EGYPTIONFL300 FORMED LOUVER
GO053 GOTHICGO106 GOTHICGR125 GRECIAN/UNION JACK
GR250 GRECIAN/UNION JACKGR500 GRECIAN/UNION JACKHA150 HALF-SHELL
HA250 HALF SHELLHO075 HONEYCOMBLA025 LATTICE
LA038 LATTICELA050 LATTICELA075 LATTICE
LA081 LATTICELA100 LATTICEMJ225 MAJESTIC
MA175 MALTESEMO138 MOSAICOC044 OCTAGONAL
OC075 OCTAGONALPE062 PERFEX/MALTESEPE088 PERFEX/MALTESE
PE168 PERFEX/MALTESEPT188 PETALSRE125 RECTANGULAR CANE
RE163 RECTANGULAR CANERE169 RECTANGULAR CANERE175 RECTANGULAR CANE
RE188 RECTANGULAR CANERO070 ROUND CANERO131 ROUND CANE
SA031 ROUND,STAGGEREDSR025 ROUND, STRAIGHTSC138 SCHOOL SLOT
SC188 SCHOOL SLOTSE050 SEASHELLSE088 SEASHELL
SE175 SEASHELLSE250 SEASHELLSQ100 SQUARE LINK
SQ125 SQUARE LINKSQ150 SQUARE LINKSQ200 SQUARE LINK
SQ225 SQUARE LINKTR119 TRIPLEX/PARQUETTR200 TRIPLEX/PARQUET
WI062 WINDSORW100 WINDSORWI200 WINDSOR
ARCHITECTURAL BAR GRILLES
Profile:
Rectangular face or Square face
Curved**Curved grilles must be 0 degrees blade angle.
Convex curved face
Concave curved face
Flat face with radiused sides
As scheduled on drawings
Core Construction:
Provide core style and blade size at spacing and angle:
0 degree blade angle:
1300-25 (1/8 inch (3.18 mm) bar, 1/4 inch (6.35 mm) O.C. at 0 degrees)
1300-38 (1/8 inch (3.18 mm) bar, 3/8 inch (9.53 mm) O.C. at 0 degrees)
1300-50 (1/8 inch (3.18 mm) bar, 1/2 inch (12.70 mm) O.C. at 0 degrees)
2500-50 (1/4 inch (6.35 mm) bar, 1/2 inch (12.70 mm) O.C. at 0 degrees)
15 degree blade angle:** Cannot be used with floor applications or curved grilles
1315-25 (1/8 inch (3.18 mm) bar, 1/4 inch (6.35 mm) O.C. at 15 degrees)
1315-38 (1/8 inch (3.18 mm) bar, 3/8 inch (9.53 mm) O.C. at 15 degrees)
1315-50 (1/8 inch (3.18 mm) bar, 1/2 inch (12.70 mm) O.C. at 15 degrees)
2515-50 (1/4 inch (6.35 mm) bar, 1/2 inch (12.70 mm) O.C. at 15 degrees)
Frame Style and Application:
Floor mounted
with face frame - Style FF
with straight sided frame (without face frame) - Style S
Wall mounted
with face frame - Style FS with square corners
with face frame - Style FM with mitered corners
with straight sided frame (without face frame) - Style S
Options:
Opposed Blade Damper(OBD)
Hinged Access Panel
Lift-out Access Panel
Debris Screen(DS)
Mitered Corners
Inside or Outside Corners
Material and Finishes:
Stainless Steel, Type 304
Mill
Satin Polish
Mirror Polish
Enamel Paint:
Epoxy Paint:
Stainless Steel, Type 316
Mill
Satin Polish
Mirror Polish
Enamel Paint:
Epoxy Paint:
Aluminum
Mill
Satin Polish
Clear or Color anodize:
Enamel Paint:
Epoxy Paint:
Brass Alloy 385(Architectural Bronze)
Satin polish with lacquer
Satin polish light oxidized with lacquer
Satin polish medium oxidized with lacquer
Satin polish dark oxidized with lacquer
ARCHITECTURAL BAR GRATES
Profile:
Rectangular faceSquare face
Radius sides with flat faceAs scheduled on drawings