1. Configure InPro Corporation - EXPANSION JOINT COVER ASSEMBLIES:
EXPANSION JOINT COVER ASSEMBLIES - GENERAL
Joint Movement
Allowable Loading:
Uniform Loading:
Concentrated Loading:
Maximum Deflection:
Expansion Joint Fire Barrier Assemblies
INTERIOR JOINT SYSTEMS FOR FLOORS, WALLS, AND CEILINGS
Expansion Joint Cover Assemblies: JointMaster 100 Series; aluminum frame with continuous Santoprene seal.
Floors, Flush:
Recessed Frame, Flat: JointMaster-101-A01 (floor/floor)
Frame Height:
1 inch (25 mm)
1-1/2 inches (38 mm)
2 inches (50 mm)
Recessed Frame, Corner: JointMaster-101-A02 (floor/wall)
Wall frame recessed:
3/8 inch (9.5 mm)
5/8 inch (16 mm)
1 inch (25 mm)
Frame Height:
1 inch (25 mm)
1-1/2 inches (38 mm)
2 inches (50 mm)
Surface Mounted Frame: JointMaster-104-A01 (floor/floor) and -104-A02 (floor/wall)
New Floor to Old Floor: Combination recessed and surface mounted frame; JointMaster-107-A01
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Integral vinyl vapor barrier
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
Floors, 1/8 inch (3 mm) Thick Flooring:
Surface Mounted Frame: JointMaster-105-A01 (floor/floor) and -105-A02 (floor/wall)
Combination recessed and surface mounted frame; JointMaster-108-A01
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Integral vinyl vapor barrier
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
Floors, 1/4 inch (6.4 mm) Thick Flooring:
Surface Mounted Frame: JointMaster-106-A01 (floor/floor) and -106-A02 (floor/wall)
New Floor to Old Floor: Combination recessed and surface mounted frame; JointMaster-109-A01
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Stainless steel decorative caps
Brass decorative caps
Integral vinyl vapor barrier
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
Drywall Finish, Exposed Frame: Natural anodized finish
Flat: JointMaster-112-A07 (wall/wall and ceiling/ceiling)
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
Corner: JointMaster-112-A09 (wall/corner and wall/ceiling)
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Drywall Finish, Concealed Frame: Concealed by joint compound
Flat: JointMaster-113-A07 (wall/wall and ceiling/ceiling)
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
Corner: JointMaster-113-A09 (wall/corner and wall/ceiling)
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Wall/Ceiling, Surface Mounted Exposed Frame:
Flat: JointMaster-104-A07 (wall/wall and ceiling/ceiling)
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
Corner: JointMaster-104-A09 (wall/corner and wall/ceiling)
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Acoustic Ceiling, Concealed Frame: Designed for installation in suspendedacoustical ceiling; JointMaster-115-A24 (ceiling/ceiling)
and -115-A18 (ceiling/wall)
Joint Width:
2 inches (50 mm)
3 inches (75 mm)
4 inches (100 mm)
Wall/Ceiling, Recessed Frame, Flat: Frame recessed 5/8 inch (16 mm); JointMaster-101-A07 (wall/wall and ceiling/ceiling)
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Stainless steel decorative caps
Brass decorative caps
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system.
Wall/Ceiling, Recessed Frame, Corner:
Joint Width:
1 inch (25 mm)
2 inches (50 mm)
3 inches (75 mm)
Floors - Flush, 1/8 inch (2mm) thick flooring and 1/4 inch (6.4mm) thick flooring
Joint Width:
1 inch (25 mm)
1 1/2 inches (38mm)
Vapor barrier
Reactofire blanket
Reactofire mineral wool and silicone sealant system.
Expansion Joint Cover Assemblies: JointMaster 200 Series Recessed Modular Floor System
2 inch (50 mm) Joint Width: With stainless steel spring clips
Floor/Floor:
JointMaster-221-A01, with flush aluminum plate and dual Santoprene seals
JointMaster-222-A01, with 1/8 inch (3 mm) recessed aluminum pan and dual Santoprene seals
JointMaster-223-A01, with 3/8 inch (9 mm) recessed aluminum pan and dual Santoprene seals
Stainless steel decorative caps
Brass decorative caps
Floor/Wall: JointMaster-223-A02, with 3/8 inch (9 mm) recessed aluminum half pan and single Santoprene seal
Stainless steel decorative caps
Brass decorative caps
Continuous EPDM vapor barrier
Reactofire fire blanket system
Reactofire mineral wool and silicone sealant system
4 inch (100 mm) Joint Width: With steel centering bar:
Floor/Floor:
JointMaster-221-A01, with flush aluminum plate and dual Santoprene seals
JointMaster-222-A01, with 1/8 inch (3 mm) recessed aluminum pan and dual Santoprene seals
JointMaster-223-A01, with 3/8 inch (9 mm) recessed aluminum pan and dual Santoprene seals
Stainless steel decorative caps
Brass decorative caps
Floor/Wall: JointMaster-223-A02, with 3/8 inch (9 mm) recessed aluminum half pan and single Santoprene seal
Stainless steel decorative caps
Brass decorative caps
Continuous EPDM vapor barrier
Reactofire fire blanket system
6 inch (150 mm) Joint Width: With steel centering bar:
Floor/Floor:
JointMaster-221-A01, with flush aluminum plate and dual Santoprene seals
JointMaster-222-A01, with 1/8 inch (3 mm) recessed aluminum pan and dual Santoprene seals
JointMaster-223-A01, with 3/8 inch (9 mm) recessed aluminum pan and dual Santoprene seals
Stainless steel decorative caps
Brass decorative caps
Floor/Wall: JointMaster-223-A02, with 3/8 inch (9 mm) recessed aluminum half pan and single Santoprene seal
Stainless steel decorative caps
Brass decorative caps
Continuous EPDM vapor barrier
Reactofire fire blanket system
Expansion Joint Cover Assemblies: JointMaster 800 Series