1. Configure The Nantucket BeadBoard Company Inc - BeadBoard Paneling:
MATERIALS
SHEET PRODUCTS:
Nantucket BeadBoard MDF Medium Density Fiberboard, Straight edge sheet Products
Length:
SELECT LENGTH
-------
8 feet (2.44 m)
10 feet (3.05 m)
12 feet (3.66 m)
16 feet (4.88 m)
Width: 48 inch (422 mm)
Thickness:
SELECT THICKNESS
-------
1/4 inch (6.3 mm)
3/8 inch (9.5 mm)
1/2 inch (12.7 mm)
3/4 inch (19 mm)
Bead Configurations:
SELECT TYPE
-------
2 inch (51 mm) center to center beads with Standard Bead Profile
3 inch (76 mm) center to center beads with Standard Bead Profile
1-5/8 inch (41.3 mm) center to center beads with V-bead Profile
2-1/2 inch (64 mm) center to center beads with V-bead Profile
4 inch (102 mm) center to center V-grove
6 inch (152 mm) center to center V-grove
8 inch (204 mm) center to center V-grove
Finish:
SELECT FINISH
-------
None
Acrylic latex primer
Nantucket BeadBoard MRI mositure resistant interior, straight edge sheet products
Length:
SELECT LENGTH
-------
8 feet (2.44 m)
10 feet (3.05 m)
16 feet (4.88 m)
Width: 48 inches (422 mm)
Thickness: 1/2 inch (12.7 mm)
Bead Configurations:
SELECT TYPE
-------
2 inch (51 mm) center to center beads with Standard Bead Profile
3 inch (76 mm) center to center beads with Standard Bead Profile
1-5/8 inch (41.3 mm) center to center beads with V-bead Profile
2-1/2 inch (64 mm) center to center beads with V-bead Profile
4 inch (102 mm) center to center V-grove
6 inch (152 mm) center to center V-grove
8 inch (204 mm) center to center V-grove
Finish:
SELECT FINISH
-------
None
Acrylic latex primer
Nantucket BeadBoard MRX, Moisture resistant exterior, straight edge sheet products
Length:
SELECT LENGTH
-------
8 feet (2.44 m)
16 feet (4.88 m)
Width: 48 inches (422 m)
Thickness: 1/2 inch (12.7 mm)
Bead Configurations:
SELECT TYPE
-------
2 inch (51 mm) center to center beads with Standard Bead Profile
3 inch (76 mm) center to center beads with Standard Bead Profile
1-5/8 inch (41.3 mm) center to center beads with V-bead Profile
2-1/2 inch (64 mm) center to center beads with V-bead Profile
4 inch (102 mm) center to center V-grove
6 inch (152 mm) center to center V-grove
8 inch (204 mm) center to center V-grove
Finish:
SELECT FINISH
-------
None
Acrylic latex Primer
SHIPLAP PRODUCTS:
Nantucket BeadBoard MDF Medium density 1/2 inch (12.7 mm) shiplap edge products
Length:
SELECT LENGTH
-------
8 feet (2.44 m)
10 feet (3.05 m)
12 feet (3.66 m)
16 feet (4.88 m)
Width and Bead Configuration:
SELECT TYPE
-------
10 inches (254 mm) wide for 2 inch (51 mm) center to center beads with Standard Bead Profile
9 inches (229 mm) wide for 3 inch (76 mm) center to center beads with Standard Bead Profile
9-1/2 inches (241 mm) wide (nominal)for 1-5/8 inch (41.3 mm) center to center beads with V-bead Profile
10 inches (254 mm) wide (nominal) for 2-1/2 inch (64 mm) center to center beads with V-bead Profile
11 inches (280 mm) wide for 5-1/2 (140 mm) inch center to center with V-groove profile
Thickness: 1/2 inch (12.7 mm)
Finish:
SELECT FINISH
-------
None
Acrylic latex Primer
Nantucket beadBoard MRI Moisture resistant interior 1/2 inch (12.7 mm) shiplap edge products
Length:
SELECT LENGTH
-------
8 feet (2.44 m)
10 feet (3.05 m)
16 feet (4.88 m)
Width and Bead Configuration:
SELECT TYPE
-------
10 inches (254 mm) wide for 2 inch (51 mm) center to center beads with Standard Bead Profile
9 inches (229 mm) wide for 3 inch (76 mm) center to center beads with Standard Bead Profile
9-1/2 inches (241 mm) wide (nominal)for 1-5/8 inch (41.3 mm) center to center beads with V-bead Profile
10 inches (254 mm) wide (nominal) for 2-1/2 inch (64 mm) center to center beads with V-bead Profile
11 inches (280 mm) wide for 5-1/2 (140 mm) inch center to center with V-groove profile
Thickness: 1/2 inch (12.7 mm)
Finish:
SELECT FINISH
-------
None
Acrylic latex primer
Nantucket BeadBoard MRX mositure resistant exterior 1/2 inch (12.7 mm) shiplap edge products
Length:
SELECT LENGTH
-------
6 feet
16 feet
Width and Bead Configuration:
SELECT TYPE
-------
10 inches (254 mm) wide for 2 inch (51 mm) center to center beads with Standard Bead Profile
9 inches (229 mm) wide for 3 inch (76 mm) center to center beads with Standard Bead Profile
9-1/2 inches (241 mm) wide (nominal)for 1-5/8 inch (41.3 mm) center to center beads with V-bead Profile
10 inches (254 mm) wide (nominal) for 2-1/2 inch (64 mm) center to center beads with V-bead Profile
11 inches (280 mm) wide for 5-1/2 (140 mm) inch center to center with V-groove profile
Thickness: 1/2 inch (12.7 mm)
Finish:
SELECT FINISH
-------
None
Acrylic latex primer
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF